KQ2U, raccordo istantaneo colore bianco - D'estremità a "Y" (Codici componente - Download CAD)

KQ2U, raccordo istantaneo colore bianco - D'estremità a "Y"
One-touch fitting by SMC.
[Features]
· Improved tube insertion and removal.
· Compact, lightweight.
[Applications]
· Use to branch into two in the same direction in line with the female thread.

(i)Nota

  • Please refer to the catalog for detailed specifications and materials.
  • Product images may be representative images. Refer to the catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

KQ2U10-U02A

Branch: KQ2U (Gasket Seal) Outline Drawing And Dimensions

One-Touch Fittings KQ2 Series

Branch: KQ2U (Gasket Seal): Related Images

One-Touch Fittings KQ2 Series Outline Drawing

Applicable Tubing: Metric Size, Connection Thread: M, R, Rc

Applicable tubing outer diameter mm Connection thread
M
Model H
(hex size)
øDNote) L A M P Q øO øN Effective Area mm2 Minimum Port Size Weight g
Nylon Urethane
ø3.2 M5 ×; 0.8 KQ2U23-M5□ 10 7.1 33.8 30.8 13.3 7.1 5.2 6 3.2 2.2 2.2 1.8 5.8
ø4 M5 ×; 0.8 KQ2U04-M5□ 10 8.2 33.9 30.9 13.3 8.2 5.7 6 3.2 2.2 2.2 1.8 6.7
M6 ×; 1.0 KQ2U04-M6□ 10 8.2 34.9 30.9 13.3 8.2 5.7 6 3.2 2.2 2.2 3 6.6
ø6 M5 ×; 0.8 KQ2U06-M5□ 12 10.4 35 32 13.3 10.4 6.8 6 3.2 2.2 2.2 1.8 10
M6 ×; 1.0 KQ2U06-M6□ 12 10.4 36 32 13.3 10.4 6.8 6 3.2 2.2 2.2 3 9.8

□ Symbol: A = brass, N = brass + electroless nickel plating
Note) øD represents maximum diameter.

Applicable Tubing: Inch Size Connection Thread: UNF, NPT

Applicable tubing outer diameter
inch
Connection thread
UNF
Model H
(hex size)
øDNote) L P A M Q øO øN Effective Area mm2 Minimum Port Size Weight g
Nylon Urethane
ø1/8 10-32UNF KQ2U01-32□ 8 7.1 33.8 7.1 30.3 13.3 5.2 6 3.2 2.2 2.2 1.8 5
ø5/32 10-32UNF KQ2U03-32□ 10 8.2 33.9 8.2 30.4 13.3 5.7 6 3.2 2.2 2.2 1.8 6.6
ø1/4 10-32UNF KQ2U07-32□ 12 11.1 35.2 11.1 31.7 13.3 7.6 8 4 2.2 2.2 1.8 11.2

□ Symbol: A = brass, N = brass + electroless nickel plating
Note) øD represents maximum diameter.

Uni One-Touch Fittings KQ2 Series

Branch: KQ2U (Gasket Seal): Related Images

Uni One-Touch Fittings KQ2 Series Outline Drawing

Applicable Tubing: Metric Size, Connection Thread: Rc, G, NPT, NPTF

Applicable tubing outer diameter mm Connection thread
Uni
Model H
(hex size)
øDNote) L P A* M Q øO øN Effective Area mm2 Minimum Port Size Weight g
Nylon Urethane
ø4 1/8 KQ2U04-U01□ 11 8.2 35.4 8.2 30.6 13.3 5.7 6 3.2 4.2 4.2 3.6 8.6
1/4 KQ2U04-U02□ 14 8.2 37.4 8.2 31 13.3 5.7 6 3.2 4.2 4.2 3.6 14.6
ø6 1/8 KQ2U06-U01□ 12 10.4 36.8 10.4 32 13.3 6.8 6 3.2 13.4 10.6 5.4 10
1/4 KQ2U06-U02□ 14 10.4 38.5 10.4 32.1 13.3 6.8 6 3.2 13.4 10.6 5.4 15
3/8 KQ2U06-U03□ 17 10.4 39.3 10.4 32.9 13.3 6.8 6 3.2 13.4 10.6 5.4 23.3
ø8 1/8 KQ2U08-U01□ 14 13.2 41.6 13.2 36.8 14.2 8.7 8 4.2 25.6 17.7 6 17.6
1/4 KQ2U08-U02□ 14 13.2 42.6 13.2 36.2 14.2 8.7 8 4.2 25.6 17.7 7.3 18.3
3/8 KQ2U08-U03□ 17 13.2 42.4 13.2 36 14.2 8.7 8 4.2 25.6 17.7 7.3 25.5
ø10 1/4 KQ2U10-U02□ 17 15.9 47.6 15.9 41.2 15.6 10.1 8 4.2 40 28.4 9 25.3
3/8 KQ2U10-U03□ 19 15.9 47.5 15.9 41.1 15.6 10.1 8 4.2 40 28.4 9.4 31.6
1/2 KQ2U10-U04□ 22 15.9 49.4 15.9 40.8 15.6 10.1 8 4.2 40 28.4 9.4 47.6
ø12 1/4 KQ2U12-U02□ 22 18.5 52.1 18.5 45.7 17 11.4 8 4.2 57.4 45.4 9 42.6
3/8 KQ2U12-U03□ 22 18.5 52 18.5 45.6 17 11.4 8 4.2 57.4 45.4 11 41.2
1/2 KQ2U12-U04□ 22 18.5 53.4 18.5 44.8 17 11.4 8 4.2 57.4 45.4 11.6 48.8

□ Symbol: A = brass, N = brass + electroless nickel plating
*Reference dimensions after installation of Uni thread
Note) øD represents maximum diameter.

Applicable Tubing: Inch Size Connection Thread: Rc, G, NPT, NPTF

Applicable tubing outer diameter
inch
Connection thread
Uni
Model H
(hex size)
øDNote) L P A* M Q øO øN Effective Area mm2 Minimum Port Size Weight g
Nylon Urethane
ø1/8 1/8 KQ2U01-U01□ 11.11 7.1 35.1 7.1 30.3 13.3 5.2 6 3.2 3.4 2.9 2.7 8.2
1/4 KQ2U01-U02□ 14.29 7.1 37.4 7.1 31 13.3 5.2 6 3.2 3.4 2.9 2.7 14.6
ø5/32 1/8 KQ2U03-U01□ 11.11 8.2 35.4 8.2 30.6 13.3 5.7 6 3.2 4.2 4.2 3.6 8.7
1/4 KQ2U03-U02□ 14.29 8.2 37.4 8.2 31 13.3 5.7 6 3.2 4.2 4.2 3.6 14.8
ø3/16 1/8 KQ2U05-U01□ 11.11 9.1 35.8 9.1 31 13.3 6.2 6 3.2 6.8 5.6 4.1 9
1/4 KQ2U05-U02□ 14.29 9.1 38.1 9.1 31.7 13.3 6.2 6 3.2 6.8 5.6 4.1 15.3
ø1/4 1/8 KQ2U07-U01□ 12.7 11.1 37.7 11.1 32.9 13.3 7.6 8 4 11.6 10 5.6 12
1/4 KQ2U07-U02□ 14.29 11.1 38.8 11.1 32.4 13.3 7.6 8 4 11.6 10 5.6 16.3
3/8 KQ2U07-U03□ 17.46 11.1 39.7 11.1 33.3 13.3 7.6 8 4 11.6 10 5.6 25.1
ø5/16 1/8 KQ2U09-U01□ 14.29 13.2 41.6 13.2 36.8 14.2 8.7 8 4.2 25.6 17.7 6 17.9
1/4 KQ2U09-U02□ 14.29 13.2 42.6 13.2 36.2 14.2 8.7 8 4.2 25.6 17.7 7.3 18.6
3/8 KQ2U09-U03□ 17.46 13.2 42.4 13.2 36 14.2 8.7 8 4.2 25.6 17.7 7.3 26.1
ø3/8 1/4 KQ2U11-U02□ 17.46 15.4 47.2 15.4 40.8 15.6 9.9 8 4.2 28.8 23.8 8.9 24.8
3/8 KQ2U11-U03□ 19 15.4 47.1 15.4 40.7 15.6 9.9 8 4.2 28.8 23.8 8.9 31.5
1/2 KQ2U11-U04□ 22.23 15.4 49.3 15.4 40.7 15.6 9.9 8 4.2 81 23.8 8.9 48.9
ø1/2 1/4 KQ2U13-U02□ 22.23 19.3 52.5 19.3 46.1 17 11.8 8 4.2 113 50.6 9 44.3
3/8 KQ2U13-U03□ 22.23 19.3 52.4 19.3 46 17 11.8 8 4.2 113 50.6 11 43
1/2 KQ2U13-U04□ 22.23 19.3 54 19.3 45.4 17 11.8 8 4.2 113 50.6 12.1 50

□ Symbol: A = brass, N = brass + electroless nickel plating
*Reference dimensions after installation of Uni thread
Note) øD represents maximum diameter.

Codice componente
KQ2U10-U02A
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Materiale corpo principale Materiale filettatura Temperatura di esercizio
(°C)
D.E.1 tubo applicabile
(φ)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Colore Profilo pulsante di rilascio Colore pulsante di rilascio Specifiche personalizzate

7.10 €

5 26 giorni [Resina PP] PP[Resina PP] PP-10Uni1/42BiancoCirconferenza perfettaGrigio chiaroN/D

Loading...

  1. 1

Informazioni di base

Tipo Ad azione singola/filettatura Tipo raccordo Montaggio diramazione a vite Liquido applicabile Acqua / Aria
Applicazione Standard/Mini Materiale guarnizione EPDM (rivestimento in fluoro) Montaggio a vite, diramazione Diramazione

Si trova sulla pagina di KQ2U, raccordo istantaneo colore bianco - D'estremità a "Y", il codice articolo è il seguente: KQ2U10-U02A.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto KQ2U10-U02A.

Tipologia prodotto

Codice componente
KQ2U01-U01N
KQ2U01-U02A
KQ2U01-U02N
KQ2U10-U02A-X35
KQ2U10-U02N
KQ2U10-U03A
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Materiale corpo principale Materiale filettatura Temperatura di esercizio
(°C)
D.E.1 tubo applicabile
(φ)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Colore Profilo pulsante di rilascio Colore pulsante di rilascio Specifiche personalizzate

11.98 €

10 26 giorni [Resina PP] PP[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.--Uni1/82BiancoCirconferenza perfettaArancioneN/D

12.32 €

10 26 giorni [Resina PP] PP[Resina PP] PP--Uni1/42BiancoCirconferenza perfettaArancioneN/D

12.87 €

10 26 giorni [Resina PP] PP[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.--Uni1/42BiancoCirconferenza perfettaArancioneN/D

8.16 €

5 4 giorni [Resina ignifuga (UL94 V-0)] Resina ritardante di fiamma (UL94 V-0 Equivalente)[Resina PP] PP-5~ 60--------

7.31 €

5 26 giorni [Resina PP] PP[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.-10Uni1/42BiancoCirconferenza perfettaGrigio chiaroN/D

7.15 €

5 4 giorni [Resina PP] PP[Resina PP] PP-10Uni3/82BiancoCirconferenza perfettaGrigio chiaroN/D

Supporto tecnico