Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
KQ2U10-00A
Union Y: KQ2U Outline Drawing
Applicable Tubing: Metric Size, Connection Thread: M, R, Rc
Applicable tubing outer diameter mm | Model | øDNote) | L1 | L2 | P | M | Q | øO | øN | Effective Area mm2 | Minimum Port Size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||||
ø4 | KQ2U04-00A | 8.2 | 29 | 18.2 | 8.2 | 13.3 | 5.7 | 6 | 3.2 | 4.2 | 4.2 | 3 | 2.9 |
ø6 | KQ2U06-00A | 10.4 | 30.1 | 19.4 | 10.4 | 13.3 | 6.8 | 6 | 3.2 | 13.4 | 10.6 | 4.5 | 4.1 |
ø8 | KQ2U08-00A | 13.2 | 33.2 | 22.3 | 13.2 | 14.2 | 8.7 | 8 | 4.2 | 25.6 | 17.7 | 6 | 7.4 |
ø10 | KQ2U10-00A | 15.9 | 37.1 | 25 | 15.9 | 15.6 | 10.1 | 8 | 4.2 | 40 | 28.4 | 7.5 | 11.2 |
ø12 | KQ2U12-00A | 18.5 | 41.1 | 27.8 | 18.5 | 17 | 11.4 | 8 | 4.2 | 57.4 | 45.4 | 9 | 16.4 |
ø16 | KQ2U16-00A | 23.8 | 51.5 | 35 | 23.8 | 20.6 | 14 | 8 | 4.2 | 113 | 60 | 13 | 30.6 |
Note) øD1 represents maximum diameter.
Applicable Tubing: Inch Size Connection Thread: UNF, NPT
Applicable tubing outer diameter: inch | Model | øDNote) | L1 | L2 | P | M | Q | øO | øN | Effective Area mm2 | Minimum Port Size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||||
ø1/8 | KQ2U01-00A | 7.1 | 28.9 | 18 | 7.1 | 13.3 | 5.2 | 6 | 3.2 | 3.4 | 2.9 | 3.2 | 2.4 |
ø5/32 | KQ2U03-00A | 8.2 | 29 | 18.2 | 8.2 | 13.3 | 5.7 | 6 | 3.2 | 4.2 | 4.2 | 4.1 | 2.9 |
ø3/16 | KQ2U05-00A | 9.1 | 29.6 | 18.9 | 9.1 | 13.3 | 6.2 | 6 | 3.2 | 8.4 | 7 | 4.8 | 3.5 |
ø1/4 | KQ2U07-00A | 11.1 | 30.3 | 20.2 | 11.1 | 13.3 | 7.6 | 8 | 4 | 14.4 | 12.4 | 6.4 | 5 |
ø5/16 | KQ2U09-00A | 13.2 | 33.2 | 22.3 | 13.2 | 14.2 | 8.7 | 8 | 4.2 | 25.6 | 17.7 | 8.1 | 7.4 |
ø3/8 | KQ2U11-00A | 15.4 | 36.7 | 24.6 | 15.4 | 15.6 | 9.9 | 8 | 4.2 | 28.8 | 23.8 | 9.6 | 10.4 |
Note) øD1 represents maximum diameter.
KQ2 Series construction
Tubing material | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tubing outer diameter | ø2, ø3.2, ø4, ø6, ø8, ø10, ø12, ø16 |
Fluid | Air, waterNote 1) | |
---|---|---|
Operating pressure rangeNote 2) | -100 kPa to 1 MPa | |
Proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, Water: 0 to 40°C (No freezing) | |
Thread | Mounting section | JIS B0203 (Taper thread for piping) JIS B0205 (Metric coarse thread) |
Nut section | JIS B0205 (Metric fine thread) | |
Seal on the threads | With sealant |
Note 1) The surge pressure must be under the maximum operating pressure.
Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Body | C3604, PBT, PP, SUS 303 |
---|---|
Stud | C3604 (thread part), SUS 303 (thread part) |
Chuck | SUS 304 |
Guide | SUS 304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS 304/NBR |
KQ2 Series construction
Tubing material | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tubing outer diameter | ø1/8 ", ø5/32 ", ø3/16 ", ø1/4 ", ø5/16 ", ø3/8 ", ø1/2 " |
Fluid | Air, waterNote 1) | |
---|---|---|
Operating pressure rangeNote 2) | -100 kPa to 1 MPa | |
Proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, Water: 0 to 40°C (No freezing) | |
Thread | Mounting section | ANSI/ASME1.20.1 (NPT thread) JIS B0208 (UNF thread) |
Nut section | JIS B0208 (UNF thread) | |
Seal on the threads | With sealant |
Note 1) The surge pressure must be under the maximum operating pressure.
Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Body | C3604, PBT, PP |
---|---|
Stud | C3604 (thread part) |
Chuck | SUS 304 |
Guide | SUS 304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS 304/NBR |
Codice componente
|
---|
KQ2U10-00A |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Materiale corpo principale | Materiale guarnizione | Temperatura di esercizio (°C) | D.E.1 tubo applicabile (φ) | Diametro esterno tubo applicabile 2 (φ) | Number of Connection Tubes (pc.) | Colore | Profilo pulsante di rilascio | Colore pulsante di rilascio | Specifiche personalizzate | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.40 € | 5 | 6 giorni | [Resina ignifuga (UL94 V-0)] Resina ritardante di fiamma (UL94 V-0 Equivalente) | [EPDM] EPDM (rivestimento in fluoro) | - | 10 | - | 3 | Bianco | Circonferenza perfetta | Grigio chiaro | N/D |
Loading...
Tipo | Ad azione singola | Tipo raccordo | Giunto con stesso diametro | Liquido applicabile | Acqua / Aria |
---|---|---|---|---|---|
Applicazione | Standard/Mini | Giunto, diam. uguale | Giunto a Y |
Si trova sulla pagina di KQ2U*-00, raccordo istantaneo colore bianco - Intermedio a "Y", il codice articolo è il seguente: KQ2U10-00A.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto KQ2U10-00A.
Configura
Proprietà di base
Materiale corpo principale
Materiale guarnizione
Diametro esterno tubo applicabile 2(φ)
Tipo
D.E.1 tubo applicabile(φ)
Number of Connection Tubes(pc.)
Colore
Profilo pulsante di rilascio
Colore pulsante di rilascio
Specifiche personalizzate
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
KQ2U02-00A-X35 |
KQ2U03-00A |
KQ2U03-00A-X35 |
KQ2U10-00A-X12 |
KQ2U10-00A-X35 |
KQ2U11-00A |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Materiale corpo principale | Materiale guarnizione | Temperatura di esercizio (°C) | D.E.1 tubo applicabile (φ) | Diametro esterno tubo applicabile 2 (φ) | Number of Connection Tubes (pc.) | Colore | Profilo pulsante di rilascio | Colore pulsante di rilascio | Specifiche personalizzate |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.03 € | 10 | 26 giorni | [Resina ignifuga (UL94 V-0)] Resina ritardante di fiamma (UL94 V-0 Equivalente) | [EPDM] EPDM (rivestimento in fluoro) | -5~ 60 | - | - | - | - | - | - | - | ||
4.95 € | 10 | 4 giorni | [Resina PP] PP | [EPDM] EPDM (rivestimento in fluoro) | - | - | - | 3 | Bianco | Circonferenza perfetta | Arancione | N/D | ||
5.65 € | 10 | 26 giorni | [Resina ignifuga (UL94 V-0)] Resina ritardante di fiamma (UL94 V-0 Equivalente) | [EPDM] EPDM (rivestimento in fluoro) | -5~ 60 | - | - | - | - | - | - | - | ||
6.74 € | 5 | 26 giorni | [Resina ignifuga (UL94 V-0)] Resina ritardante di fiamma (UL94 V-0 Equivalente) | [EPDM] EPDM (rivestimento in fluoro) | -5~ 60 | - | 10 | - | - | - | - | - | ||
7.39 € | 5 | 4 giorni | [Resina ignifuga (UL94 V-0)] Resina ritardante di fiamma (UL94 V-0 Equivalente) | [EPDM] EPDM (rivestimento in fluoro) | -5~ 60 | - | 10 | - | - | - | - | - | ||
8.35 € | 10 | 31 giorni | [Resina PP] PP | [EPDM] EPDM (rivestimento in fluoro) | - | - | - | 3 | Bianco | Circonferenza perfetta | Arancione | N/D |