Fare clic sull'immagine per ingrandirla.
Cliccare sull´immagine per ingrandirla.
Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
AS2201FS-02-11S
The numerical indication of flow rate helps to reduce labor time and setting errors.
Universal type: indicator window directions of 90°/270° also available.
Type | Series | Cylinder side Port size | Applicable tubing outer diameter Metric size | Applicable tubing outer diameter Inch size |
---|---|---|---|---|
Elbow type | AS12□ 1FS to 42□ 1FS | M5 ×; 0.8 10-32UNF R.NPT.G 1/8 to 1/2 | ø2 to ø16 | ø1/8" to ø1/2" |
Universal type | AS13□ 1FS to 43□ 1FS | M5 ×; 0.8 10-32UNF R.NPT.G 1/8 to 1/2 | ø3.2 to ø12 | ø1/8" to ø1/2" |
Usable fluids | Air |
---|---|
Proof pressure | 1.5 MPa |
Max. operating pressure | 1 MPa |
Min. operating pressure | 0.1 MPa |
Ambient and fluid temperature | -5 to 60℃ (no freezing) |
Applicable tubing material | Nylon, soft nylon, polyurethaneNote), FEP, PFA |
Specifications
Note) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.
Model | AS1□□1FS-M5□ | ||
---|---|---|---|
Tube outer diameter | Metric size | ø2 | ø3.2 ø4 ø6 |
Inch Size | - | ø1/8" ø1/4" ø5/32" | |
C values: Sonic conductance dm3/(s·bar) | Free flow | 0.2 | 0.3 |
Controlled flow | 0.2 | 0.3 | |
b values: Critical pressure ratio | Free flow | 0.3 | 0.4 |
Controlled flow | 0.2 |
Flow Rate And Sonic Conductance (Model number: AS1□01FS□-M5□, AS1□11FS□-M5□)
*10-32UNF has the same specification as M5.
* C and b values are for controlled flow with the needle fully open and free flow with the needle fully closed.
Needle Valve: Flow Rate Characteristics (Model number: AS1□01FS□-M5□, AS1□11FS□-M5□)
*-U10/32 has the same specification as M5.
4 indicator window directions offer improved visibility.
Larger push-lock type knob.
Easier to insert and remove tubes.
AS-FS Series (Model number: AS22□1FS-02-06S) / Conventional product (Model number: AS22□1F-02-06) for reference.
Indicator window:
allows numerical indication to be checked easily.
Improved reproducibility of flow rate:
Stable knob position when fully closed (no flow rate) onto the contact face stopper (rotating stopper). Minimal flow rate variation depending on the number of knob rotations.
4 indicator window directions offer improved visibility.
Inspection and maintenance labor can be reduced by selecting the indicator window direction suitable for the operating conditions. This also improves flexibility of equipment design.
Speed Controller With Indicator, Elbow Type, AS-FS Type dimensional drawing
Seal method: Gasket seal
Thread type: M5, 10-32UNF
Indicator window direction: 0° side view
Indicator window direction: 180°
Model | d | T | H | D1 | D3 | L1 | L2 | L3 | L4Note 1) | ANote 2) | M | W1 | W2 | X | Y | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Unlock | Lock | Unlock | Lock | |||||||||||||||
AS12□1FS□-M5E-02 | 2 | M5 ×; 0.8 10/32UNF | 8 | 5.8 | 9.4 | 15.8 | 20.3 | 16.9 | 39 | 36.5 | 35 | 33.5 | 11.9 | 13.6 | 15.1 | 5.5 | 9.6 | 7 |
AS12□1FS□-U10/32E-02 | ||||||||||||||||||
AS12□1FS□-M5E-23 | 3.2 | 7.2 | 17.2 | 21.7 | 13.3 | |||||||||||||
AS12□1FS□-U10/32E-23 | ||||||||||||||||||
AS12□1FS□-M5E-04 | 4 | 8.2 | ||||||||||||||||
AS12□1FS□-U10/32E-04 | ||||||||||||||||||
AS12□1FS□-M5E-06 | 6 | 10.4 | 18.6 | 23.1 | 16.5 | 8 | ||||||||||||
AS12□1FS□-U10/32E-06 |
Metric size
Model | d | T | H | D1 | D3 | L1 | L2 | L3 | L4Note 1) | ANote 2) | M | W1 | W2 | X | Y | Weight (g) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Unlock | Lock | Unlock | Lock | |||||||||||||||
AS12□1FS□-M5E-01 | 1/8" | M5 ×; 0.8 10/32UNF | 8 | 7.2 | 9.4 | 17.2 | 21.7 | 16.9 | 39 | 36.5 | 35 | 33.5 | 13.3 | 13.6 | 15.1 | 5.5 | 9.6 | 7 |
AS12□1FS□-U10/32E-01 | ||||||||||||||||||
AS12□1FS□-M5E-03 | 5/32" | 8.2 | ||||||||||||||||
AS12□1FS□-U10/32E-03 | ||||||||||||||||||
AS12□1FS□-M5E-07 | 1/4" | 11.2 | 18.6 | 23.1 | 16.5 | 8 | ||||||||||||
AS12□1FS□-U10/32E-07 |
Inch size
Note 1) Reference dimensions
Note 2) Reference dimensions of threads after installation
Universal Type dimensional drawing
Seal method: Gasket seal
Thread type: M5, 10-32UNF
Side view
Model | d | T | H | D1 | D2 | D3 | L1 | L2 | L3 | L4 | L5 | A | M | W1 | Y | Weight (g) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Unlock | Lock | Unlock | Lock | |||||||||||||||
AS13□1FS1-M5E-23 | 3.2 | M5 ×; 0.8 10/32UNF | 8 | 7.2 | 9.6 | 9.4 | 11.6 | 19.4 | 17.5 | 33.8 | 39 | 36.5 | 35 | 33.5 | 13.3 | 13.6 | 9.6 | 7 |
AS13□1FS1-U10-32/23 | ||||||||||||||||||
AS13□1FS1-M5E-04 | 4 | 8.2 | 11.5 | 19.8 | ||||||||||||||
AS13□1FS1-U10/32-04 | ||||||||||||||||||
AS13□1FS1-M5E-06 | 6 | 10.4 | 20.9 | 20.4 | 36.6 | 8 | ||||||||||||
AS13□1FS1-U10/32-06 |
Metric size
Model | d | T | H | D1 | D2 | D3 | L1 | L2 | L3 | L4 | L5 | A | M | W1 | Y | Weight (g) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Unlock | Lock | Unlock | Lock | |||||||||||||||
AS13□1FS1-M5E-01 | 1/8 | M5 ×; 0.8 10/32UNF | 8 | 7.2 | 9.4 | 9 | 17.2 | 19.8 | 17.5 | 33.8 | 39 | 36.5 | 35 | 33.5 | 13.3 | 13.6 | 9.6 | 7 |
AS13□1FS1-U10/32-01 | ||||||||||||||||||
AS13□1FS1-M5E-03 | 5/32 | 8.2 | ||||||||||||||||
AS13□1FS1-U10/32-03 | ||||||||||||||||||
AS13□1FS1-M5E-07 | 1/4 | 11.2 | 18.6 | 20.9 | 20.4 | 36.6 | 8 | |||||||||||
AS13□1FS1-U10/32-07 |
Inch Size
*See the manufacturer's catalog for types and model numbers other than the above.
Codice componente
|
---|
AS2201FS-02-11S |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Profilo corpo principale | Metodo di controllo | Ambiente d'esercizio, applicazioni | Opzione controdado | Connection Dia. | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Sealing Method | Hex Size H (H1) (mm) | Direzione finestra indicatore | Specifiche su ordinazione | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.44 € | 1 | 26 giorni | [Gomito] Gomito | Misurazione - Uscita | Standard | - | 1/4 | R | - | 3/8 | 2 | Con sigillante | 17 | 0° | Assente |
Loading...
Tipo | Regolatore di velocità | Tipo giunto | Filettatura maschio + attacchi a innesto rapido | Materiale corpo principale | PBT |
---|---|---|---|---|---|
Materiale filettatura | Acciaio inox (EN 1.4305 Equiv.) | Con manopola | Blocco a pressione tarato |
Si trova sulla pagina di AS*2 / 3*1FS, Regolatore di flusso con indicatore, Tipo a gomito e universale, il codice articolo è il seguente: AS2201FS-02-11S.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto AS2201FS-02-11S.
Configura
Proprietà di base
Profilo corpo principale
Opzione controdado
Applicable Tube O.D. mm(mm)
Tipo
Metodo di controllo
Ambiente d'esercizio, applicazioni
Connection Dia.
Types of Screw
Applicable Tube O.D. inch size(inch)
Body Size
Sealing Method
Hex Size H (H1)(mm)
Direzione finestra indicatore
Specifiche su ordinazione
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
10-AS1201FS-M5E-04 |
10-AS1201FS-M5E-06 |
10-AS1201FS1-M5E-04 |
AS2201FS-02-23 |
AS2201FS-02-23S |
AS2201FS-G01-04 |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Profilo corpo principale | Metodo di controllo | Ambiente d'esercizio, applicazioni | Opzione controdado | Connection Dia. | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Sealing Method | Hex Size H (H1) (mm) | Direzione finestra indicatore | Specifiche su ordinazione |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.00 € | 1 | 26 giorni | [Gomito] Gomito | Misurazione - Uscita | Ambiente pulito | [Leva di bloccaggio scorrimento] Con blocco a pressione | - | - | - | - | 1 | - | - | - | - | ||
15.00 € | 1 | 26 giorni | [Gomito] Gomito | Misurazione - Uscita | Ambiente pulito | [Leva di bloccaggio scorrimento] Con blocco a pressione | - | - | - | - | 1 | - | - | - | - | ||
15.00 € | 1 | 26 giorni | [Gomito] Gomito | Misurazione - Uscita | Ambiente pulito | [Leva di bloccaggio scorrimento] Con blocco a pressione | - | - | - | - | 1 | - | - | - | - | ||
18.45 € | 1 | 26 giorni | [Gomito] Gomito | Misurazione - Uscita | Standard | - | 1/4 | R | 3.2 | - | 2 | Senza sigillante | 17 | 0° | Assente | ||
18.68 € | 1 | 26 giorni | [Gomito] Gomito | Misurazione - Uscita | Standard | - | 1/4 | R | 3.2 | - | 2 | Con sigillante | 17 | 0° | Assente | ||
17.26 € | 1 | 39 giorni | [Gomito] Gomito | Misurazione - Uscita | Standard | - | 1/8 | G | 4 | - | 2 | Con guarnizione superficiale | 9 ~ 13 | 0° | Assente |