Fare clic sull'immagine per ingrandirla.
Cliccare sull´immagine per ingrandirla.
Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
AS1002FS3-01
The numerical indication of flow rate helps to reduce labor time and setting errors.
Model | Applicable tubing outer diameter | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Metric size | Inch Size | |||||||||||
3.2 | 4 | 6 | 8 | 10 | 12 | 1/8 " | 5/32 " | 1/4 " | 5/16 " | 3/8 " | 1/2 " | |
AS1002FS□ | ● | ● | ● | - | - | - | ● | ● | ● | - | - | - |
AS2002FS□ | - | ● | ● | - | - | - | - | ● | ● | - | - | - |
AS2052FS□ | - | - | ● | ● | - | - | - | - | ● | ● | - | - |
AS3002FS□ | - | - | ● | ● | ● | ● | - | - | ● | ● | ● | - |
AS4002FS□ | - | - | - | - | ● | ● | - | - | - | - | ● | ● |
Model
Usable fluids | Air |
---|---|
Proof pressure | 1.5 MPa |
Max. operating pressure | 1 MPa |
Min. operating pressure | 0.1 MPa |
Ambient and fluid temperature | -5 to 60℃ (no freezing) |
Applicable tubing material | Nylon, soft nylon, polyurethaneNote), FEP, PFA |
Specifications
Note) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.
Model | AS1002FS□ | AS2002FS□ | AS2052FS□ | AS3002FS□ | AS4002FS□ | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Tube outer diameter | Metric size | ø3.2 | ø4 | ø6 | ø4 | ø6 | ø6 | ø8 | ø6 | ø8 | ø10 | ø12 | ø10 | ø12 |
Inch Size | ø1/8 " | ø5/32 " | ø1/4 " | ø5/32 " | ø1/4 " | ø1/4 " | ø5/16 " | ø1/4 " | ø5/16 " | ø3/8 " | - | ø3/8 " | ø1/2 " | |
C values: Sonic conductance dm3/(s·bar) | Free flow | 0.3 | 0.4 | 0.6 | 0.4 | 0.6 | 1.0 | 1.2 | 1.1 | 1.6 | 2.2 | 2.6 | 2.4 | 3.5 |
Controlled flow | 0.3 | 0.4 | 0.6 | 1.0 | 1.2 | 1.3 | 1.9 | 2.7 | 3.3 | 2.8 | 4.1 | |||
b values: Critical pressure ratio | Free flow | 0.3 | 0.2 | 0.3 | 0.1 | 0.2 | 0.2 | 0.3 | 0.2 | |||||
Controlled flow | 0.2 | 0.3 | 0.4 | 0.2 | 0.2 | 0.3 | 0.1 | 0.2 | 0.1 | 0.2 |
Improved reproducibility of flow rate:Stable knob position when fully closed (zero flow rate) onto the contact face stopper (rotating stopper).
Minimal flow rate variation depending on the number of knob rotations.
Examples of mounting variations.
4 indicator window directions offer improved visibility.
Identification by index plate: It is possible to identify the product when multiple controllers are mounted and identify the flow direction by attaching an identification label.
Identification by color.
Flow rate can be controlled numerically with the indicator window.
In-line / Brass / Stainless steel
Improves needle lock operation.
The larger knob and marking of every 90° mark allows for easier operation.
Speed Controller With Indicator, In-Line Type, AS-FS Series dimensional drawing
Indicator window direction: 0° front view
Right side view
Indicator window direction: 180° side view
Release button dimensions
Applies to: ø3.2, 4, 6 (3.2, 4, 6 cm) ø1/8, 5/32 (1/8, 5/32 inch)
Model | Applicable tubing outer diameter ød | D1 | Release button dimensions | D2 | D3 | D4 | D5 | L1 | L2 | L3 | L4 | L5 | L6 | L7 | L8 | M1 | W1 | W2 | X1 | X2 | Weight (g) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
øX (X) | Y | MAX. | MIN. | ||||||||||||||||||||
AS1002FS□-23 | 3.2 | 8.4 | 6.7 | 9.5 | 3.3 | 5.5 | 9.4 | 10 | 36.6 | 5.1 | 11.8 | 36.4 | 33.9 | 11 | 15.4 | 8.8 | 10.1 | 13.5 | 13.6 | 15.1 | 5.5 | 9.6 | 5.2 |
AS1002FS□-04 | 4 | 9.3 | 7.7 | 10 | 37.6 | 5.5 | |||||||||||||||||
AS1002FS□-06 | 6 | 11.6 | 9.7 | 12 | 40.1 | 6.1 | 12.8 | 37.4 | 34.9 | 12.3 | 6.6 | ||||||||||||
AS2002FS□-04 | 4 | 9.3 | 7.7 | 10 | 3.3 | 5.5 | 12 | 12 | 41.3 | 6.3 | 13.4 | 44.5 | 43 | 12.6 | 17 | 10.5 | 12.3 | 13.5 | 20 | 21.5 | 6.5 | 15 | 9.5 |
AS2002FS□-06 | 6 | 11.6 | 9.7 | 12 | 43.1 | 10.4 | |||||||||||||||||
AS2052FS□-06 | 6 | 12.8 | 11.5 | - | 4.3 | 7.8 | 13 | 16 | 54.2 | 7.6 | 17.2 | 49.0 | 47.6 | 17 | 22.5 | 12 | 16.1 | 17 | 21.5 | 24 | 7.8 | 16.2 | 16 |
AS2052FS□-08 | 8 | 15.2 | 13.5 | - | 57.2 | 8.5 | 18.1 | 49.9 | 48.5 | 19 | 18.4 | ||||||||||||
AS3002FS□-06 | 6 | 13.2 | 11.5 | - | 4.5 | 8 | 16.6 | 20 | 60 | 9.8 | 21.7 | 55.7 | 54.3 | 21.8 | 25 | 12 | 20.5 | 17 | 24.5 | 28.5 | 9.3 | 19.2 | 23.8 |
AS3002FS□-08 | 8 | 15.2 | 13.5 | - | 65 | 19 | 26 | ||||||||||||||||
AS3002FS□-10 | 10 | 18.5 | 16.5 | - | 70.4 | 21 | 30.6 | ||||||||||||||||
AS3002FS□-12 | 12 | 20.9 | 18.5 | - | 76 | 10.9 | 22.8 | 56.8 | 55.4 | 22.1 | 22 | 34.2 | |||||||||||
AS4002FS□-10 | 10 | 18.5 | 16.5 | - | 4.3 | 8 | 18.8 | 26 | 76.9 | 11.3 | 23.7 | 64.3 | 62.7 | 28 | 33 | 14 | 26.2 | 21 | 26 | 29 | 10 | 19 | 42.5 |
AS4002FS□-12 | 12 | 21.7 | 18.5 | - | 81.3 | 22 | 47.9 |
Metric size
Model | Applicable tubing outer diameter ød | D1 | Release button dimensions | D2 | D3 | D4 | D5 | L1 | L2 | L3 | L4 | L5 | L6 | L7 | L8 | M1 | W1 | W2 | X1 | X2 | Weight (g) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
øX (X) | Y | MAX. | MIN. | ||||||||||||||||||||
AS1002FS□-01 | 1/8 " | 8.4 | 6.7 | 9.5 | 3.3 | 5.5 | 9.4 | 10 | 36.6 | 5.1 | 11.8 | 36.4 | 33.9 | 11 | 15.4 | 8.8 | 10.1 | 13.5 | 13.6 | 15.1 | 5.5 | 9.6 | 5.2 |
AS1002FS□-03 | 5/32 " | 9.3 | 7.7 | 10 | 37.6 | 5.5 | |||||||||||||||||
AS1002FS□-07 | 1/4 " | 12 | 10.9 | - | 40.1 | 6.2 | 12.9 | 37.5 | 35 | 12.8 | 6.7 | ||||||||||||
AS2002FS□-03 | 5/32 " | 9.3 | 7.7 | 10 | 3.3 | 5.5 | 12 | 12 | 41.3 | 6.3 | 13.4 | 44.5 | 43 | 12.6 | 17 | 10.5 | 12.3 | 13.5 | 20 | 21.5 | 6.5 | 15 | 9.5 |
AS2002FS□-07 | 1/4 " | 12 | 10.9 | - | 43.2 | 6.5 | 13.6 | 44.7 | 43.2 | 12.8 | 10.6 | ||||||||||||
AS2052FS□-07 | 1/4 " | 13.2 | 12 | - | 4.3 | 7.8 | 13 | 16 | 53.4 | 7.6 | 17.2 | 49 | 47.6 | 17 | 22.5 | 12 | 16.1 | 17 | 21.5 | 24 | 7.8 | 16.2 | 16.4 |
AS2052FS□-09 | 5/16 " | 15.2 | 13.5 | - | 57.2 | 8.5 | 18.1 | 49.9 | 48.5 | 19 | 18.4 | ||||||||||||
AS3002FS□-07 | 1/4 " | 13.2 | 12 | - | 4.5 | 8 | 16.6 | 20 | 59 | 9.8 | 21.7 | 55.7 | 54.3 | 21.8 | 25 | 12 | 20.5 | 17 | 24.5 | 28.5 | 9.3 | 19.2 | 23.6 |
AS3002FS□-09 | 5/16 " | 15.2 | 13.5 | - | 65 | 19 | 26 | ||||||||||||||||
AS3002FS□-11 | 3/8 " | 18.5 | 16 | - | 69.8 | 21 | 38.1 | ||||||||||||||||
AS4002FS□-11 | 3/8 " | 18.5 | 16 | - | 4.3 | 8 | 18.8 | 26 | 76.9 | 11.3 | 23.7 | 64.3 | 62.7 | 28 | 33 | 14 | 26.2 | 21 | 26 | 29 | 10 | 19 | 50.2 |
AS4002FS□-13 | 1/2 " | 21.7 | 20 | - | 81.3 | 22 | 57.4 |
Inch Size
Codice componente
|
---|
AS1002FS3-01 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Tipo | Profilo corpo principale | Metodo di controllo | Tipo giunto | Materiale corpo principale | Ambiente d'esercizio, applicazioni | Con manopola | Opzione controdado | Temperature ambiente e fluido (°C) | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Dimension L (mm) | Handle Material | Direzione finestra indicatore | Serie applicabile | Specifiche su ordinazione | Dettagli sui componenti correlati | Applicable Fluids | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.98 € | 1 | 26 giorni | Regolatore di velocità | [Gomito] Gomito piatto con collegamento diretto cilindro | Misurazione Uscita/Ingresso | Attacco a innesto rapido su entrambi i lati | [Resina] PBT | Standard | Blocco a pressione tarato | [Leva di bloccaggio scorrimento] Con blocco a pressione | - | - | - | 1/8 | M5 Standard | - | POM | 270° | - | - | - | - |
Loading...
Si trova sulla pagina di AS*2FS, Regolatore di flusso con indicatore, Tipo in linea, il codice articolo è il seguente: AS1002FS3-01.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto AS1002FS3-01.
Configura
Proprietà di base
Profilo corpo principale
Materiale corpo principale
Opzione controdado
Types of Screw
Applicable Tube O.D. mm(mm)
Dimension L(mm)
Serie applicabile
Specifiche su ordinazione
Dettagli sui componenti correlati
Tipo
Tipo
Metodo di controllo
Tipo giunto
Ambiente d'esercizio, applicazioni
Con manopola
Applicable Tube O.D. inch size(inch)
Body Size
Handle Material
Direzione finestra indicatore
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
10-AS2052FS-08 |
AS-10AB |
AS-11AB |
AS1002FS3-03 |
AS1002FS3-04 |
AS1002FS3-06 |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Tipo | Profilo corpo principale | Metodo di controllo | Tipo giunto | Materiale corpo principale | Ambiente d'esercizio, applicazioni | Con manopola | Opzione controdado | Temperature ambiente e fluido (°C) | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Dimension L (mm) | Handle Material | Direzione finestra indicatore | Serie applicabile | Specifiche su ordinazione | Dettagli sui componenti correlati | Applicable Fluids |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.03 € | 1 | 6 giorni | Regolatore di velocità | [Gomito] Gomito piatto con collegamento diretto cilindro | Misurazione - Ingresso | Attacco a innesto rapido su entrambi i lati | [Resina] PBT | Ambiente pulito | Blocco a pressione tarato | [Leva di bloccaggio scorrimento] Con blocco a pressione | -5~ 60 | - | - | - | - | - | - | - | - | - | - | Pneumatico | ||
8.97 € | 1 | Preventivo | - | [Componenti correlati] Parte correlata | - | - | - | - | - | - | - | M3 | - | - | - | 135 | - | - | AS-20 A | - | Set di bulloni filettati lunghi per manifold | - | ||
9.69 € | 1 | Preventivo | - | [Componenti correlati] Parte correlata | - | - | - | - | - | - | - | M3 | - | - | - | 180 | - | - | AS-20 A | - | Set di bulloni filettati lunghi per manifold | - | ||
14.98 € | 1 | 26 giorni | Regolatore di velocità | [Gomito] Gomito piatto con collegamento diretto cilindro | Misurazione Uscita/Ingresso | Attacco a innesto rapido su entrambi i lati | [Resina] PBT | Standard | Blocco a pressione tarato | [Leva di bloccaggio scorrimento] Con blocco a pressione | - | - | - | 5/32 | M5 Standard | - | POM | 270° | - | - | - | - | ||
14.74 € | 1 | 26 giorni | Regolatore di velocità | [Gomito] Gomito piatto con collegamento diretto cilindro | Misurazione Uscita/Ingresso | Attacco a innesto rapido su entrambi i lati | [Resina] PBT | Standard | Blocco a pressione tarato | [Leva di bloccaggio scorrimento] Con blocco a pressione | - | - | 4 | - | M5 Standard | - | POM | 270° | - | - | - | - | ||
14.74 € | 1 | 26 giorni | Regolatore di velocità | [Gomito] Gomito piatto con collegamento diretto cilindro | Misurazione Uscita/Ingresso | Attacco a innesto rapido su entrambi i lati | [Resina] PBT | Standard | Blocco a pressione tarato | [Leva di bloccaggio scorrimento] Con blocco a pressione | - | - | 6 | - | M5 Standard | - | POM | 270° | - | - | - | - |