AS*2 / 3*1F, regolatore di flusso, raccordo istantaneo, gomito e universale (Codici componente - Download CAD)

AS*2 / 3*1F, regolatore di flusso, raccordo istantaneo, gomito e universale

Fare clic sull'immagine per ingrandirla.

Cliccare sull´immagine per ingrandirla.

  • Sconto volumi elevati
Speed controller with a lower height, enabling more compact machine design.
[Features]
· Compact and lightweight with excellent flow characteristics.
· Effective area is equivalent to or larger than the conventional product.
· Tube can be mounted in any direction through 360°.
· Universal type allows piping direction to be freely set through 360°.
· Can be used up to a maximum operating pressure of 1 MPa.

(i)Nota

  • For specifications and details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

AS1301F-M3-03

Speed Controller With One-Touch Fitting, Elbow Type / Universal Type, AS Series

Elbow type external appearance

Elbow type external appearance

Universal type external appearance

Universal type external appearance

Model

Elbow typeUniversal typePort sizeApplicable tubing outer diameter
Metric sizeInch Size
23.246810121/8 "5/32 "3/16 "1/4"5/16 "3/8 "1/2 "
AS12□1F-M3AS13□1F-M3M3 × 0.5Note 2---------
AS12□1F-M5AS13□1F-M5M5 × 0.8Note 2------
AS12□1F-U10/32AS13□1F-U10/3210-32UNF-------
AS22□1F-01AS23□1F-01R1/8-Note 2---
AS22□1F-02AS23□1F-02R1/4-----
AS32□1F-02AS33□1F-02R1/4-------
AS32□1F-03AS33□1F-03R 3/8-------
AS42□1F-04AS43□1F-04R 1/2----------

Note 1) Applicable cylinder bore sizes for AS12□1F-M5-02 are 2.5, 4 and 6.
Note 2) Elbow type only.
Note 3) Meter-out type and meter-in type can be visually differentiated by the lock nut. The lock nut on the meter-out type is zinc chromate plated (round-type lock nut is electroless nickel plated), while the meter-in type is black zinc chromate plated.
Note 4) ◎ indicates that brass parts are electroless nickel plated as standard (N specification).

Specifications

Usable fluidsAir
Proof pressure1.5 MPa (Note 1)1.05 MPa)
Max. operating pressure1 MPa (Note 1)0.7 MPa)
Min. operating pressure0.1 MPa
Ambient and fluid temperature-5 to 60℃ (no freezing)
Applicable tubing materialNote 2)Nylon, soft nylon, Note 3)polyurethane
OptionNote 4)With seal, round lock nut, Note 5)Electroless nickel plated

Note 1) For AS12□1F-M3-02 and AS12□1F-M5-02.
Note 2) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing. (Refer to the catalog for details.)
Note 3) Polyurethane only for AS12□1F-M3-02 and AS12□1F-M5-02.
Note 4) M3, M5, 10-32UNF type ports are not available with seals.
Note 5) All brass components are electroless nickel plated.

Flow rate and sonic conductance

ModelAS12□1F-M3
AS13□1F-M3
AS12□1F-M5-02
AS12□1F-M5
AS13□1F-M5
AS22□1F-01
AS23□1F-01
AS22□1F-02
AS23□1F-02
AS32□1F
AS33□1F
AS42□1F
AS43□1F
Tube outer diameterMetric sizeø2, ø3.2, ø4ø3.2, ø4, ø6ø3.2, ø4ø6, ø8, ø10ø4ø6ø8, ø10ø6ø8ø10, ø12ø10ø12
Inch Sizeø1/8 ", ø5/32 "ø1/8 ", ø3/16 "ø1/4 ", ø5/32 "ø1/8 ", ø5/32 "ø3/16 ", ø1/4 ", ø5/16 "ø5/32 "ø3/16 "ø1/4 ", ø5/16 ", ø3/8 "ø1/4 "ø5/16 "ø3/8 "ø3/8 "ø1/2 "
Controlled flow
Free flow
Flow rate L/min (ANR)201001802302603904606607909201,5801,710
Sonic conductance
dm3/(s·bar)
0.060.280.50.640.721.11.31.82.22.64.44.8
Critical pressure ratioControlled flow0.20.20.250.30.250.25
Free flow0.40.40.20.30.20.3

Note 1) Flow rate at a pressure of 0.5 MPa and a temperature of 20°C.
Note 2) U10/32 has the same specification as M5.

*See the manufacturer's catalog for information other than the above.

Codice componente
AS1301F-M3-03
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Profilo corpo principale Metodo di controllo Ambiente d'esercizio, applicazioni Materiale filettatura Con manopola Opzione controdado Connection Dia. Option Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Specifiche su ordinazione

11.44 €

1 26 giorni UniversaleMisurazione - UscitaStandard[Inossidabile (EN 1.4401 equiv.)] Acciaio inoxResinablocco a forma dado3 × 0.5AssenteM-5/32M3, M5 standardAssente

Loading...

  1. 1

Informazioni di base

Tipo Regolatore di velocità Tipo giunto Filettatura maschio + attacchi a innesto rapido Materiale corpo principale PBT

Si trova sulla pagina di AS*2 / 3*1F, regolatore di flusso, raccordo istantaneo, gomito e universale, il codice articolo è il seguente: AS1301F-M3-03.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto AS1301F-M3-03.

Tipologia prodotto

Codice componente
10-AS1201F-M5-04-J
10-AS1211F-M3-04-J
10-AS1301F-M3-04
AS1301F-M3-04
AS1301F-M3-04-J
AS1301F-M3-04-X21
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Profilo corpo principale Metodo di controllo Ambiente d'esercizio, applicazioni Materiale filettatura Con manopola Opzione controdado Connection Dia. Option Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Specifiche su ordinazione

12.54 €

1 6 giorni [Gomito] GomitoMisurazione - UscitaAmbiente pulito[Ottone] Acciaio inox (EN 1.4305 Equiv.)Resinablocco di forma dado-----M3, M5 standard-

14.88 €

1 6 giorni [Gomito] GomitoMisurazione - IngressoAmbiente pulito[Inossidabile (EN 1.4401 equiv.)] Acciaio inoxResinablocco di forma dado-----M3, M5 standard-

13.31 €

1 26 giorni UniversaleMisurazione - UscitaAmbiente pulito[Inossidabile (EN 1.4401 equiv.)] Acciaio inoxResinablocco a forma dado-----M3, M5 standard-

11.44 €

1 3 giorni UniversaleMisurazione - UscitaStandard-Resinablocco a forma dado3 × 0.5AssenteM4-M3, M5 standardAssente

11.44 €

1 26 giorni UniversaleMisurazione - UscitaStandard[Inossidabile (EN 1.4401 equiv.)] Acciaio inoxResinablocco di forma dado3 × 0.5AssenteM4-M3, M5 standardAssente

19.48 €

1 6 giorni UniversaleMisurazione - UscitaStandard[Inossidabile (EN 1.4401 equiv.)] Acciaio inoxResinablocco a forma dado-----M3, M5 standardSenza lubrificazione (Guarnizione del rivestimento al fluoro) + valvola a farfalla (Senza valvola di ritegno)

Supporto tecnico