KGH-00, raccordo istantaneo inox, Intermedio diritto (Codici componente)

KGH-00, raccordo istantaneo inox, Intermedio diritto
SMC One-Touch fitting.

[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as for cleaning food processing machines where water or salt water splashes. Also, suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.

[Applications]
· Used to connect tubes in the same direction.


(i)Nota

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for shape details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

KGH10-00

Male Connector: KGH Outline Drawing And Dimensions

Male Connector: KGH outline drawing

Male Connector: KGH outline drawing

Applicable tubing outer diameter
(mm)
Model øDNote) L M Effective cross-sectional area
(mm2)
Weight
g
Nylon Urethane
4 KGH04-00 10.4 32.5 16 5.6 4 3
6 KGH06-00 12.8 34.5 17 13.1 10.4 4
8 KGH08-00 15.2 38.5 18.5 26.1 18.0 6
10 KGH10-00 18.5 42.5 21 41.5 29.5 11
12 KGH12-00 20.9 44.5 22 58.3 46.1 14

Note) øD is the maximum diameter.

One-Touch Fitting Stainless Steel KG Series Common Specifications (Reference)

Structure

KG Series structure

KG Series structure

Applicable Tubing

Tube materials FEP, PFA, nylon, soft nylonNote 1), polyurethane
Tube outer diameter ø4, ø6, ø8, ø10, ø12, ø16

Note 1) For soft nylon tube, water cannot be used.

Specifications

Usable fluids Air, waterNote 2)
Operating pressure rangeNote 3) -100 kPa to 1 MPa
Proof pressure 3 MPa
Ambient and fluid temperature -5 to 60°C, if water is used then 0 to 40°C (no freezing)
Thread Mounting Section JIS B 0203 (taper thread for piping)
JIS B 0205 (metric coarse thread)
Nut part JIS B 0205 (metric fine thread)
Thread sealant With sealantNote 4)Or, without sealants

Note 2) The surge pressure must be under the maximum operating pressure.
Note 3) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Note 4) Add the suffix "S" to the part number if w/ seal is desired.

Principle Part Materials

Body SUS303, PBT
Stud SUS303 (thread portion)
Chuck SUS304
Guide SUS304, SUS303, PBT
Collet, release button POM
Seal, O-ring NBR
Gasket SUS304/NBR
Codice componente
KGH10-00
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Materiale corpo principale Applicazione Materiale guarnizione Giunto, diam. uguale Temperatura di esercizio
(°C)
D.E.1 tubo applicabile
(φ)
Number of Connection Tubes
(pc.)
Colore Specifiche Colore pulsante di rilascio Specifiche personalizzate

13.03 €

2 4 giorni [Resina PP] PPStandard/Mini[EPDM] EPDM (rivestimento in fluoro)[Giunto dritto] Giunto dritto-102BiancoClasse ISO:6BiancoN/D

Loading...

  1. 1

Informazioni di base

Tipo Ad azione singola Tipo raccordo Giunto con stesso diametro Liquido applicabile Acqua / Aria

Si trova sulla pagina di KGH-00, raccordo istantaneo inox, Intermedio diritto, il codice articolo è il seguente: KGH10-00.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto KGH10-00.

Tipologia prodotto

Codice componente
KGH04-00-X39
KGH06-00
KGH06-00-X17
KGH06-00-X39
KGH10-00-X17
KGH12-00
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Materiale corpo principale Applicazione Materiale guarnizione Giunto, diam. uguale Temperatura di esercizio
(°C)
D.E.1 tubo applicabile
(φ)
Number of Connection Tubes
(pc.)
Colore Specifiche Colore pulsante di rilascio Specifiche personalizzate

21.88 €

2 6 giorni [EN 1.4305 Equiv. , EN 1.4301 Equiv.] PBT + EN 1.4305 Equiv.Ambiente pulito / Prodotti alimentari・Medicinali[Standard (gomma nitrilica NBR)] NBR (con rivestimento in fluoro)[Giunto dritto] Giunti passaparete con filettatura femmina-5~ 60---Classe ISO: 6-Specifica esente da lubrificazione, materiale in gomma, cambio colorazione del pulsante di rilascio, specifica clean, specifica non a base di acciaio (con nichelatura elettrolitica), specifica Clean (soffiaggio aria, confezione doppia)

9.68 €

2 Stesso giorno

Stock

[Resina PP] PPStandard/Mini[EPDM] EPDM (rivestimento in fluoro)[Giunto dritto] Giunto dritto-62BiancoClasse ISO:6BiancoN/D

24.28 €

2 6 giorni [EN 1.4305 Equiv. , EN 1.4301 Equiv.] PBT + EN 1.4305 Equiv.Ambiente pulito / Prodotti alimentari・Medicinali[Standard (gomma nitrilica NBR)] NBR (con rivestimento in fluoro)[Giunto dritto] Giunti passaparete con filettatura femmina-5~ 60---Classe ISO: 6--

25.77 €

2 6 giorni [EN 1.4305 Equiv. , EN 1.4301 Equiv.] PBT + EN 1.4305 Equiv.Ambiente pulito / Prodotti alimentari・Medicinali[Standard (gomma nitrilica NBR)] NBR (con rivestimento in fluoro)[Giunto dritto] Giunti passaparete con filettatura femmina-5~ 60---Classe ISO: 6-Specifica esente da lubrificazione, materiale in gomma, cambio colorazione del pulsante di rilascio, specifica clean, specifica non a base di acciaio (con nichelatura elettrolitica), specifica Clean (soffiaggio aria, confezione doppia)

32.62 €

2 6 giorni [EN 1.4305 Equiv. , EN 1.4301 Equiv.] PBT + EN 1.4305 Equiv.Ambiente pulito / Prodotti alimentari・Medicinali[Standard (gomma nitrilica NBR)] NBR (con rivestimento in fluoro)[Giunto dritto] Giunti passaparete con filettatura femmina-5~ 60---Classe ISO: 6--

15.35 €

2 4 giorni [Resina PP] PPStandard/Mini[EPDM] EPDM (rivestimento in fluoro)[Giunto dritto] Giunto dritto--2BiancoClasse ISO:6BiancoN/D

Supporto tecnico