Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
RSDQA40-40DZ-XB11
Round bar type external appearance
Lever type external appearance
Roller type external appearance
Chamfered type external appearance
Tube Inner Diameter (mm) | 16 | 20 | 32 | 40 | 50 |
---|---|---|---|---|---|
Action | Double acting type, Double acting with spring type, Single acting spring extend type | ||||
Fluid | Air | ||||
Proof Pressure | 1.5 MPa | ||||
Maximum operating pressure | 1.0 MPa | ||||
Ambient and Fluid Temperature | Without auto switch: -10°C to 70°C (No freezing) With auto switch: -10°C to 60°C (No freezing) | ||||
Lubrication | Not required (non-lubricated) | ||||
Cushioning | Rubber cushion | ||||
Stroke Length Tolerance | +1.4* 0 | ||||
Piston Speed | 50 to 500 mm/s | ||||
Mounting | Through bole / Both ends tapped |
*The stroke length tolerance does not include bumper deflection.
(Units: mm)
Tube Internal Diameter | Rod-End Configuration | |
---|---|---|
Round Bar Type, Chamfered Type, Roller Type | Lever Type | |
16 | 10, 15 | - |
20 | 10, 15, 20 | - |
32 | 10, 15, 20 | |
40 | 20, 25, 30 | 20, 25, 30 |
50 |
(Unit: N)
Tube Inner Diameter (mm) | Extended | Retracted |
---|---|---|
16 | 4.9 | 14.9 |
20 | 3.4 | 14.9 |
32 | 8.8 | 18.6 |
40, 50 | 13.7 | 27.5 |
*Only applicable to round bar, chamfered and roller type end configurations.
The figure shows an extended piston rod. The external dimensions of the double acting spring type and single acting spring extend type are the same as for the double acting type.
(Units: mm)
Tube internal diameter: 32 mm / RS□QB32□-□DLZ (double acting type)
Tube internal diameter 32 mm / RS□QB32□-□DBZ (double acting type) dimensions
Tube internal diameter 32 mm / RS□QB32□-□DDZ (double acting type) dimensions
*See the manufacturer's catalog for product information other than that detailed above.
*1: For the single acting type, a one-touch fitting is on the rod end only.
*2: The position of the width across flats (K) is arbitrary and is not constant.
Rod-end configuration: Lever type (energy absorbing adjustable type) / Through hole mounting with lock mechanism / Through hole mounting only
*The drawing indicates the dimensions when the adjustment bolt is lowered (at maximum energy absorption). Dimensions with an asterisk (*) change when the adjustment bolt is raised (energy absorption is reduced).
ø32 mm: *30° → *20°, *10.5 → *9, *5 → *6
ø40 mm, ø50 mm: *24° → *16°, *13.5 → *11.5, *14 → *16
*See the manufacturer's catalog for product information other than that detailed above.
Codice componente
|
---|
RSDQA40-40DZ-XB11 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Metodo di funzionamento cilindro | D.I. cilindro: D (Ø) | Corsa: L (mm) | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | Customized specification (port positions) | Bullone di montaggio | Tipo di connettore | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
113.77 € | 1 | 26 giorni | [A doppia azione] A doppia azione | 40 | - | - | - | - | Rc | Senza interruttore automatico (magnete incorporato) | Assente | Assente | Entrambe le estremità maschiate | Con barra tonda | Con corsa lunga | Nessuno | Senza bullone di montaggio | Assente |
Loading...
Metodo di funzionamento asta | Aste singole | Profilo corpo principale | Cilindro piatto | Funzione aggiuntiva | Standard |
---|---|---|---|---|---|
Ambiente, applicazioni | Standard | Cushion | Smorzatore in gomma | Tube Material | Lega di alluminio / Alluminio anodizzato rigido |
Specification of cylinder | Cilindro di arresto / Altezza di montaggio fissa |
Si trova sulla pagina di RS(D)Q-Z, cilindro stopper, altezza di montaggio fissa, il codice articolo è il seguente: RSDQA40-40DZ-XB11.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto RSDQA40-40DZ-XB11.
Configura
Proprietà di base
Metodo di funzionamento cilindro
Corsa: L(mm)
Operating Pressure(MPa)
Specifications
Support bracket
Tipo
D.I. cilindro: D(Ø)
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Rod Tip Shape
Custom-made Specifications
Customized specification (port positions)
Bullone di montaggio
Tipo di connettore
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
RSDQA16-10BZ |
RSDQA16-10DFZ |
RSDQA16-10DGZ |
RSDQA40F-30DZ |
RSDQA40TF-20BDZ |
RSDQA40TF-20BKZ |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Metodo di funzionamento cilindro | D.I. cilindro: D (Ø) | Corsa: L (mm) | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | Customized specification (port positions) | Bullone di montaggio | Tipo di connettore |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69.89 € | 1 | 26 giorni | [A doppia azione] Con molla di richiamo | 16 | - | - | - | - | Vite M | Senza interruttore automatico (magnete incorporato) | Assente | Assente | Entrambe le estremità maschiate | Con barra tonda | Assente | Nessuno | Senza bullone di montaggio | Assente | ||
74.89 € | 1 | 26 giorni | [A doppia azione] A doppia azione | 16 | - | - | - | - | Vite M | Senza interruttore automatico (magnete incorporato) | Assente | Assente | Entrambe le estremità maschiate | Filettatura femmina estremità asta tipo barra rotonda | Assente | Nessuno | Senza bullone di montaggio | Assente | ||
88.98 € | 1 | 26 giorni | [A doppia azione] A doppia azione | 16 | - | - | - | - | Vite M | Senza interruttore automatico (magnete incorporato) | Assente | Assente | Entrambe le estremità maschiate | Filettatura femmina estremità stelo di tipo smussato | Assente | Nessuno | Senza bullone di montaggio | Assente | ||
120.55 € | 1 | 26 giorni | [A doppia azione] A doppia azione | 40 | - | - | - | - | Tipo di raccordi istantanei integrati | Senza interruttore automatico (magnete incorporato) | Assente | Assente | Entrambe le estremità maschiate | Con barra tonda | Assente | Nessuno | Senza bullone di montaggio | Assente | ||
241.82 € | 1 | 26 giorni | [A doppia azione] Con molla di richiamo | 40 | - | - | - | - | G | Senza interruttore automatico (magnete incorporato) | Assente | Assente | Entrambe le estremità maschiate | Tipo a leva (tipo ad assorbimento di energia regolabile) con meccanismo di blocco | Assente | Nessuno | Senza bullone di montaggio | Assente | ||
128.85 € | 1 | 26 giorni | [A doppia azione] Con molla di richiamo | 40 | - | - | - | - | G | Senza interruttore automatico (magnete incorporato) | Assente | Assente | Entrambe le estremità maschiate | Tipo smussato | Assente | Nessuno | Senza bullone di montaggio | Assente |