• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 3:00 alle ore 15:00 (CEST) 16/6/2024 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

ZC(D)UK, cilindro montaggio universale con ventosa (Codici componente - Download CAD)

ZC(D)UK, cilindro montaggio universale con ventosa
A compact square cylinder with high installation accuracy.
[Features]
· CU Series with a vacuum passage in the rod for easy mounting of vacuum pads.
· Helps save space.
· Not necessary to provide vacuum tubing space at the end of the rod.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.

(i)Nota

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

ZCDUKC20-40D

Free Mount Cylinder For Vacuum ZCUK Series Specifications

ZCDUKR20-20D-M5B external appearance

ZCDUKR20-20D-M5B external appearance

ZCDUKC16-20D-M3B external appearance

ZCDUKC16-20D-M3B external appearance

Mounting method

Mounting method

*The photos show representative examples of the series. Take note that the product's specifications may differ.

Specifications

Tube Inner Diameter (mm) ø10 mm ø16 mm ø20 mm ø25 mm ø32 mm
Fluid Air
Proof Pressure 1.05 MPa
Maximum operating pressure 0.7 MPa
Minimum operating pressure 0.13 MPa 0.11 MPa
Vacuum Port Pressure -101 kPa to 0.6 MPa
(0 to 0.6 MPa at vacuum release)
Ambient and Fluid Temperature Without auto switch: -10°C to +70°C (no freezing)
With auto switch: -10°C to +60°C (No freezing)
Lubrication Not required
Piston Speed 50 to 500 mm/s
Cushioning Rubber bumper at both ends
Stroke Length Tolerance +1.0
0
With/Without Rod End Thread With, without (pad direct mounting type)
Mounting Basic type

Diagram / Cap Piping, Male Threaded Type ZC(D)UKC

ø10 mm diagram

ø10 mm diagram

ø16 to 32 mm diagram

ø16 to 32 mm diagram

Component Parts

Number Name Material Notes
1 Cylinder Tubing Aluminum alloy Hard anodized aluminum
2 Rod Cover B Aluminum alloy Chromate
3 Cap Aluminum alloy Anodized aluminum
4 Piston Aluminum alloy Chromate
5 Piston rod Stainless steel -
6 Bushing Bearing alloy -
7 Plate Aluminum alloy Nickel plating
8 Guide Rod Stainless steel -
9 Bushing Resin/Copper alloy (Multiple layers) -
10 Hex Socket Head Cap Screw Carbon steel Chromate
11 Hex Socket Head Set Screw Carbon steel Chromate
12 Hex Socket Head Cap Screw Carbon steel Nickel plated
13 Damper Urethane -
14 Magnet - -
15 Auto switch - -
16 Rod End Nut Carbon steel Chromate
17 Piston Gasket NBR -
18 Piston Seal NBR -
19 Rod Seal -
20 Gasket -
21 Gasket for Cap -
22 Seal Washer Rolled steel plate, NBR -

Replacement Parts / Seal Kit, Cap Piping

- Bore Size / Part Number
ø10 mm ø16 mm ø20 mm ø25 mm ø32 mm
Kit No. ZCU10-PS ZCU16-PS ZCU20-PS ZCU25-PS ZCU32-PS
  • *Seal kit includes 18, 19, 20 and 21. Place your order using the kit numbers for each tube.
  • *The seal kit includes a grease pack (10 g).
    Order with the following part number when only the grease pack is needed.
    Grease part number: GR-S-010 (10 g)

Dimensions / Vacuum Side Piping: Cap Piping, Rod-End Configuration: Male Thread

 

(Units: mm)

 

ø10 mm dimensions

ø10 mm dimensions

ø16 to 32 mm dimensions

ø16 to 32 mm dimensions

Model Port Size Stroke Range (mm) A A ’B C ød øD E F FK FL FY GA GC
Air Piping Port Vacuum Piping Port
ZC(D)UKC16 M5 ×; 0.8 M5 ×; 0.8 5 to 30 11 12.5 20 32 2 6 7 8 13 17 28 16.5*1 31
ZC(D)UKC20 M5 ×; 0.8 1/8 5 to 50 12 14 26 40 3 8 9 8 16 20 33 19 33.5
ZC(D)UKC25 M5 ×; 0.8 1/8 5 to 50 15.5 18 32 50 4 10 10 10 20 22 43.5 21.5 34
ZC(D)UKC32 1/8 1/8 5 to 50 19.5 22 40 62 5 12 11 12 24 29 51.5 23 34.5
Model H J L MM øP Q QA R S SA øT Y Z
ZC(D)UKC16 26 14 5 M5 ×; 0.8 4.5 4 2 12 30 (40) 19.5 7.6 depth 6.5 15.5 75.5 (85.5)
ZC(D)UKC20 29 16 6 M6 ×; 1.0 5.5 9 4.5 16 36 (46) 21 9.3 depth 9 19.5 86 (96)
ZC(D)UKC25 33 20 8 M8 ×; 1.25 5.5 9 4.5 20 40 (50) 21 9.3 depth 8 24.5 94 (104)
ZC(D)UKC32 42 24 10 M10 ×; 1.25 6.6 13.5 4.5 24 42 (52) 22 11 depth 11.5 30.5 106 (116)

Dimension in ( ) are for with auto switch
*1 ZCUKC16-5D is 14.5 mm.

*See the manufacturer's catalog for product information other than that detailed above.

Codice componente
ZCDUKC20-40D
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Metodo di funzionamento asta Profilo corpo principale D.I. cilindro: D
(Ø)
Corsa: L
(mm)
Ambiente, applicazioni Operating Pressure
(MPa)
Specifications Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Rod Tip Shape Metodo tubazione per vuoto Tipo di connettore

146.11 €

1 4 giorni Aste singole[Profilo blocco] Cilindro piatto2040Standard / Vuoto0.11–0.7Magnete incorporatoM5 × 0.8Assente--Filettatura maschioTubazione con tappo-

Loading...

  1. 1

Informazioni di base

Metodo di funzionamento cilindro A doppia azione Funzione aggiuntiva Standard / Con funzione dente d’arresto asta Cushion Finecorsa in gomma su entrambe le estremità
Type of Mount Support Tipo base Tube Material Lega di alluminio / Alluminio anodizzato rigido Specification of cylinder Cilindro a montaggio libero per vuoto

Si trova sulla pagina di ZC(D)UK, cilindro montaggio universale con ventosa, il codice articolo è il seguente: ZCDUKC20-40D.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto ZCDUKC20-40D.

Tipologia prodotto

Codice componente
ZCDUKC10-10D-M9PL
ZCDUKC10-10D-M9PSAPC
ZCDUKC10-15D
ZCDUKC20-50D
ZCDUKC20-50D-A90
ZCDUKC20-50D-M9B
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Metodo di funzionamento asta Profilo corpo principale D.I. cilindro: D
(Ø)
Corsa: L
(mm)
Ambiente, applicazioni Operating Pressure
(MPa)
Specifications Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Rod Tip Shape Metodo tubazione per vuoto Tipo di connettore

169.48 €

1 26 giorni Aste singole[Profilo blocco] Cilindro piatto10-Standard / Vuoto0.13–0.7Magnete incorporatoM5 × 0.8M9P32 pz.Filettatura maschioTubazione con tappo-

178.47 €

1 26 giorni Aste singole[Profilo blocco] Cilindro piatto10-Standard / Vuoto0.13–0.7Magnete incorporatoM5 × 0.8M9PConnettore a spina M8-3 pin/0,52 pz.Filettatura maschioTubazione con tappo-

98.15 €

1 4 giorni Aste singole[Profilo blocco] Cilindro piatto1015Standard / Vuoto0.13–0.7Magnete incorporatoM5 × 0.8Assente--Filettatura maschioTubazione con tappo-

152.82 €

1 4 giorni Aste singole[Profilo blocco] Cilindro piatto2050Standard / Vuoto0.11–0.7Magnete incorporatoM5 × 0.8Assente--Filettatura maschioTubazione con tappo-

193.95 €

1 26 giorni Aste singole[Profilo blocco] Cilindro piatto20-Standard / Vuoto0.11–0.7Magnete incorporatoM5 × 0.8A900.52 pz.Filettatura maschioTubazione con tappo-

214.85 €

1 26 giorni Aste singole[Profilo blocco] Cilindro piatto20-Standard / Vuoto0.11–0.7Magnete incorporatoM5 × 0.8M9B0.52 pz.Filettatura maschioTubazione con tappo-

Supporto tecnico