Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
CDG3BN20-75-A93LS
Air Cylinder, Short Type, Standard, Double Acting, Single Rod CG3 Series external appearance
JIS symbol (rubber bumper)
Tube Inner Diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 | |
---|---|---|---|---|---|---|---|---|---|
Action | Double acting, single rod | ||||||||
Lubrication | Not required (non-lubricated) | ||||||||
Fluid | Air | ||||||||
Proof Pressure | 1.0 MPa | ||||||||
Maximum operating pressure | 0.7 MPa | ||||||||
Minimum operating pressure | 0.05 MPa | ||||||||
Ambient and Fluid Temperature | Without auto switch: -10°C to 70°C (No freezing) | ||||||||
With auto switch: -10°C to 60°C (No freezing) | |||||||||
Piston Speed | 50 to 1,000 mm/s | 30 to 700 mm/s | |||||||
Stroke Length Tolerance | 0 to +1.4 mm | ||||||||
Cushioning | Rubber cushion | ||||||||
Mount Support Type | Basic type, foot type, rod-end flange type, head-end flange type, clevis type | ||||||||
Allowable Kinetic Energy | Rod end male thread | 0.2 J | 0.29 J | 0.46 J | 0.84 J | 1.4 J | 2.38 J | 4.13 J | 6.93 J |
Rod end female thread | 0.11 J | 0.18 J | 0.29 J | 0.52 J | 0.91 J | 1.54 J | 2.71 J | 4.54 J |
*Only use the cylinder within the allowable kinetic energy range. See the SMC catalog for details.
Tube Inner Diameter (mm) | Standard Stroke (mm)* |
---|---|
20 | 25, 50, 75, 100, 125, 150, 200 |
25 | 25, 50, 75, 100, 125, 150, 200, 250, 300 |
32 | |
40 | |
50 | |
63 | |
80 | |
100 |
*Contact the SMC support center regarding intermediate strokes of 1‑mm increments. (Spacers are not used.)
(Unit: N)
Tube Internal Diameter D (mm) | Rod Diameter d (mm) | Operating Direction | Piston Area (mm2) | Operating Pressure (MPa) | |||||
---|---|---|---|---|---|---|---|---|---|
0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | ||||
20 | 8 | OUT | 314 | 62.8 | 94.2 | 125.6 | 157 | 188.4 | 219.8 |
IN | 264 | 52.8 | 79.2 | 105.6 | 132 | 158.4 | 184.8 | ||
25 | 10 | OUT | 491 | 98.2 | 147.3 | 196.4 | 245.5 | 294.6 | 343.7 |
IN | 412 | 82.4 | 123.6 | 164.8 | 206 | 247.2 | 288.4 | ||
32 | 12 | OUT | 804 | 160.8 | 241.2 | 321.6 | 402 | 482.4 | 562.8 |
IN | 691 | 138.2 | 207.3 | 276.4 | 345.5 | 414.6 | 483.7 | ||
40 | 14 | OUT | 1,257 | 251.4 | 377.1 | 502.8 | 628.5 | 754.2 | 879.9 |
IN | 1,103 | 220.6 | 330.9 | 441.2 | 551.5 | 661.8 | 772.1 | ||
50 | 18 | OUT | 1,964 | 392.8 | 589.2 | 785.6 | 982 | 1,178.4 | 1,374.8 |
IN | 1,709 | 341.8 | 512.7 | 683.6 | 854.5 | 1,025.4 | 1,196.3 | ||
63 | 18 | OUT | 3,117 | 623.4 | 935.1 | 1,246.8 | 1,558.5 | 1,870.2 | 2,181.9 |
IN | 2,863 | 572.6 | 858.9 | 1,145.2 | 1,431.5 | 1,717.8 | 2,004.1 | ||
80 | 22 | OUT | 5,027 | 1,005.4 | 1,508.1 | 2,010.8 | 2,513.5 | 3,016.2 | 3,518.9 |
IN | 4,646 | 929.2 | 1,393.8 | 1,858.4 | 2,323 | 2,787.6 | 3,252.2 | ||
100 | 26 | OUT | 7,854 | 1,570.8 | 2,356.2 | 3,141.6 | 3,927 | 4,712.4 | 5,497.8 |
IN | 7,323 | 1,464.6 | 2,196.9 | 2,929.2 | 3,661.5 | 4,393.8 | 5,126.1 |
*Theoretical output (N) = Pressure (MPa) ×; Piston area (mm2).
(Unit: kg)
Tube Inner Diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 | |
---|---|---|---|---|---|---|---|---|---|
Basic weight | Basic type | 0.09 | 0.14 | 0.20 | 0.32 | 0.66 | 0.92 | 1.75 | 2.74 |
Rod-End Long Type (G) | 0.10 | 0.15 | 0.21 | 0.34 | 0.70 | 0.97 | 1.84 | 2.85 | |
Rod End Female Thread Type (F) | 0.08 | 0.12 | 0.19 | 0.29 | 0.60 | 0.85 | 1.61 | 2.53 | |
Additional Bracket Weight | Foot type | 0.11 | 0.13 | 0.16 | 0.22 | 0.48 | 0.72 | 0.96 | 1.75 |
Flange type | 0.08 | 0.10 | 0.14 | 0.20 | 0.34 | 0.50 | 0.71 | 1.35 | |
Clevis Type | 0.05 | 0.08 | 0.15 | 0.23 | 0.40 | 0.68 | 0.71 | 1.28 | |
Pivot bracket | 0.08 | 0.09 | 0.17 | 0.25 | 0.44 | 0.80 | 0.98 | 1.75 | |
Single Knuckle Joint | 0.05 | 0.09 | 0.09 | 0.10 | 0.22 | 0.22 | 0.39 | 0.57 | |
Double knuckle joint (with pin) | 0.05 | 0.09 | 0.09 | 0.13 | 0.26 | 0.26 | 0.64 | 1.31 | |
Additional weight per 50 strokes | 0.05 | 0.07 | 0.09 | 0.13 | 0.19 | 0.23 | 0.31 | 0.43 | |
Additional Switch Magnet Weight | 0.01 | 0.01 | 0.01 | 0.01 | 0.01 | 0.02 | 0.02 | 0.04 |
Calculation Example) CDG3FN20-100 (built-in magnet, flange type, ø20 mm, 100 stroke)
0.09 + 0.08 + 0.05 ×; (100/50) + 0.01 = 0.28 kg
Mounting procedure for clevis: (ø20 to 63 mm)
Mounting procedure for clevis: (ø80 to 100 mm)
Mounting procedure for rod end nut
With rubber bumper diagram
Number | Name | Material | Notes |
---|---|---|---|
1 | Rod cover | Aluminum alloy | Hard anodized aluminum |
2 | Tube Cover | Aluminum alloy | Hard anodized aluminum |
3 | Piston | Aluminum alloy | Chromate |
4 | Piston rod | Carbon steel* | Hard chrome plated* |
5 | Bushing | Resin/Copper alloy (Multiple layers) | - |
6 | Bumper A | Resin | - |
7 | Damper B | Resin | - |
8 | Wear Ring | Resin | - |
9 | Rod End Nut | Carbon steel | Nickel plated |
10 | Rod seal | NBR | - |
11 | Piston Seal | NBR | - |
12 | Tube Gasket | NBR | - |
*For cylinders with auto switches, a magnet is attached to the piston.
*The material for ø20 mm and ø25 mm cylinders with auto switches is stainless steel.
(Units: mm)
Basic type / CG3BN tube inner diameter, stroke, with rubber bumper dimensional drawing
Rod-end female thread / Long rod-end male thread dimensional drawing
Foot type / CG3LN tube inner diameter, stroke, with rubber bumper dimensional drawing
Codice componente
|
---|
CDG3BN20-75-A93LS |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | D.I. cilindro: D (Ø) | Corsa: L (mm) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Tipo di connettore | Staffa di montaggio interruttore automatico | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.87 € | 1 | 26 giorni | 20 | - | Magnete incorporato | A93 | 3 | 1 | Tipo base | Filettatura maschio | Assente | N/A |
Loading...
Metodo di funzionamento cilindro | A doppia azione | Metodo di funzionamento asta | Aste singole | Profilo corpo principale | Standard |
---|---|---|---|---|---|
Funzione aggiuntiva | Standard | Ambiente, applicazioni | Standard | Cushion | Smorzatore in gomma |
Operating Pressure(MPa) | 0.05–0.7 |
Si trova sulla pagina di C(D)G3 Cilindro pneumatico, doppio effetto, stelo semplice, Modello compatto, il codice articolo è il seguente: CDG3BN20-75-A93LS.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto CDG3BN20-75-A93LS.
Configura
Proprietà di base
Corsa: L(mm)
Tipo
D.I. cilindro: D(Ø)
Specifications
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Rod Tip Shape
Tipo di connettore
Staffa di montaggio interruttore automatico
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
CDG3BN100-125 |
CDG3BN100-125F |
CDG3BN100-150 |
CDG3BN20-75F |
CDG3BN20-75F-M9PL |
CDG3BN20-75G |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | D.I. cilindro: D (Ø) | Corsa: L (mm) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Tipo di connettore | Staffa di montaggio interruttore automatico |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
209.82 € | 1 | 26 giorni | 100 | - | Magnete incorporato | Senza interruttore | - | - | Tipo base | Filettatura maschio | - | - | ||
209.82 € | 1 | 26 giorni | 100 | - | Magnete incorporato | Senza interruttore | - | - | Tipo base | Filettatura femmina | - | - | ||
217.19 € | 1 | 26 giorni | 100 | - | Magnete incorporato | Senza interruttore | - | - | Tipo base | Filettatura maschio | - | - | ||
45.34 € | 1 | 26 giorni | 20 | - | Magnete incorporato | Senza interruttore | - | - | Tipo base | Filettatura femmina | - | - | ||
116.68 € | 1 | 26 giorni | 20 | - | Magnete incorporato | M9P | 3 | 2 | Tipo base | Filettatura femmina | - | - | ||
45.34 € | 1 | 26 giorni | 20 | - | Magnete incorporato | Senza interruttore | - | - | Tipo base | Filetto maschio, lungo | - | - |