Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
Air Cylinder MBB Series external appearance
Symbol (Air cushion)
Tube Inner Diameter (mm) | 32 | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|---|
Action | Double acting, single rod | |||||
Fluid | Air | |||||
Proof Pressure | 1.5 MPa | |||||
Maximum operating pressure | 1.0 MPa | |||||
Minimum operating pressure | 0.15 MPa* | |||||
Ambient and Fluid Temperature | Without auto switch: -10°C to 70°C (No freezing) With auto switch: -10°C to 60°C (No freezing) | |||||
Lubrication | Not required | |||||
Piston Speed | 50 to 1,000 mm/s | |||||
Stroke Length Tolerance | Up to 250: (0 to +1.0), 251 to 1,000: (0 to +1.4), 1,001 to 1,500: (0 to +1.8) | |||||
Cushioning | Air cushion | |||||
Connection Port Size (Rc, NPT, G) | 1/8 | 1/4 | 3/8 | 1/2 | ||
Mount Support Type | Basic type, foot type, rod-end flange type, head-end flange type Single clevis type, double clevis type, center trunnion type |
*0.05 MPa except for the lock unit.
Lock position | Head end, rod end, double end | |||||
---|---|---|---|---|---|---|
Retention (MAX.) N | ø32 mm | ø40 mm | ø50 mm | ø63 mm | ø80 mm | ø100 mm |
500 | 860 | 1,340 | 2,140 | 3,450 | 5,390 | |
Backlash | 1.5 mm or less | |||||
Manual release | Non-locking type, locking type |
(Unit: kg)
Tube Inner Diameter (mm) | 32 | 40 | 50 | 63 | 80 | 100 | |
---|---|---|---|---|---|---|---|
Basic weight | Basic type | 0.50 | 0.69 | 1.19 | 1.47 | 2.73 | 3.7 |
Foot type | 0.68 | 0.93 | 1.56 | 1.93 | 3.61 | 4.8 | |
Flange type | 0.79 | 1.06 | 1.64 | 2.26 | 4.18 | 7.01 | |
Single Clevis Type | 0.75 | 0.92 | 1.53 | 2.1 | 3.84 | 6.87 | |
Double clevis type | 0.76 | 0.96 | 1.62 | 2.26 | 4.13 | 7.39 | |
Trunnion Type | 0.79 | 1.05 | 1.67 | 2.27 | 4.28 | 7.37 | |
Additional weight per 50 strokes | All mounting brackets | 0.11 | 0.16 | 0.26 | 0.27 | 0.42 | 0.56 |
Accessories | Single knuckle joint | 0.15 | 0.23 | 0.26 | 0.26 | 0.60 | 0.83 |
Double knuckle joint (with pin) | 0.22 | 0.37 | 0.43 | 0.43 | 0.87 | 1.27 |
Non-locking type manual release: Suffix N
Head-end lock
Rod-end lock
Locking type manual release: Suffix L
Number | Part Name | Material | Notes |
---|---|---|---|
1 | Rod cover | Aluminum alloy | Metallic coating |
2 | Head cover | Aluminum alloy | Metallic coating |
3 | Cylinder Tubing | Aluminum alloy | Hard anodized aluminum |
4 | Piston rod | Carbon steel | Hard chrome plating |
5 | Piston | Aluminum alloy | Chromate |
6 | Cushion Ring | Aluminum alloy | Anodized aluminum |
7 | Bushing | Resin/Copper alloy (Multiple layers) | - |
8 | Cushion Valve | Steel wire | Zinc trivalent chromate |
9 | Retaining Ring | Steel for spring | ø40 to 100 mm |
10 | Tie-Rod | Carbon steel | Zinc trivalent chromate |
11 | Tie-Rod Nut | Carbon steel | Zinc trivalent chromate |
12 | Wear Ring | Resin | - |
13 | Rod End Nut | Carbon steel | Zinc trivalent chromate |
14A | Cap A | Aluminum alloy | Painted black |
14B | Cap B | Carbon steel | Oxide film treated |
15 | Rubber Cap | Synthetic rubber | - |
16 | Piston Holder | Urethane | - |
17 | Lock Spring | Stainless steel | - |
18 | Damper | Urethane | - |
19 | Lock Piston | Carbon steel | Quenched, hard chrome plated |
20 | Lock Bushing | Copper Alloy | - |
21 | Hex Socket Head Cap Screw | Alloy steel | Black zinc chromate |
22 | M/O Knob | Zinc alloy | Painted black |
23 | M/O Bolt | Alloy steel | Black zinc chromated, painted red |
24 | M/O Spring | Steel wire | Zinc chromate |
25 | Stopper Ring | Carbon steel | Zinc chromate |
26 | Seal Retainer | Rolled steel | Used with ø80 mm and ø100 mm only |
27 | Cushion Valve Seal | NBR | - |
28 | Piston Gasket | NBR | - |
*29 | Cushion Seal | Urethane | - |
*30 | Rod Seal | NBR | - |
*31 | Piston Seal | NBR | - |
*32 | Cylinder Tube Gasket | NBR | - |
*33 | Lock Piston Seal | NBR | - |
With head-end lock: MBBB, tube inner diameter, port thread type - stroke - H□
With head-end lock MBBB dimensional drawing
Non-locking type manual release: Suffix N
Locking type manual release: Suffix L
Foot type (L) / With head-end lock (-H□)
Clevis type (C) / With head-end lock (-H□) dimensional drawing
(Units: mm)
Tube Inner Diameter (mm) | X | Y | LD | LH | LS | LT | LX | LY | LZ | ZZ | LS | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|
32 | 22 | 9 | 7 | 30 | 136 | 3.2 | 32 | 53 | 50 | 170 | 144 | 178 |
40 | 24 | 11 | 9 | 33 | 145 | 3.2 | 38 | 59 | 55 | 183 | 158 | 196 |
50 | 27 | 11 | 9 | 40 | 160 | 3.2 | 46 | 72.5 | 70 | 202 | 172 | 214 |
63 | 27 | 14 | 12 | 45 | 160 | 3.6 | 56 | 82.5 | 80 | 205 | 172 | 217 |
80 | 30 | 14 | 12 | 55 | 192 | 4.5 | 72 | 102.5 | 100 | 248 | 210 | 266 |
100 | 32 | 16 | 14 | 65 | 196 | 4.5 | 89 | 122 | 120 | 252 | 214 | 270 |
Codice componente
|
---|
MDBBB50-75-RN |
MDBBB50-1000-RN |
MDBBB50-100-RN |
MDBBB50-125-RN |
MDBBB50-150-RN |
MDBBB50-175-RN |
MDBBB50-200-RN |
MDBBB50-250-RN |
MDBBB50-300-RN |
MDBBB50-500-RN |
MDBBB50-900-RN |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | D.I. cilindro: D (Ø) | Corsa: L (mm) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Lock Position | Type of Mount Support | Bellows | Custom-made Specifications | Lock actuation system | Tipo di connettore | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
319.52 € | 1 | 26 giorni | 50 | - | Magnete incorporato | Rc | Senza interruttore | - | - | Con bloccaggio estremità asta | Tipo base | Nessuno | Assente | Tipo senza blocco | - | ||
630.48 € | 1 | 26 giorni | 50 | 1,000 | Magnete incorporato | Rc | Senza interruttore | - | - | Con bloccaggio estremità asta | Tipo base | Nessuno | Assente | Tipo senza blocco | - | ||
327.95 € | 1 | 26 giorni | 50 | - | Magnete incorporato | Rc | Senza interruttore | - | - | Con bloccaggio estremità asta | Tipo base | Nessuno | Assente | Tipo senza blocco | - | ||
336.26 € | 1 | 26 giorni | 50 | - | Magnete incorporato | Rc | Senza interruttore | - | - | Con bloccaggio estremità asta | Tipo base | Nessuno | Assente | Tipo senza blocco | - | ||
344.69 € | 1 | 26 giorni | 50 | - | Magnete incorporato | Rc | Senza interruttore | - | - | Con bloccaggio estremità asta | Tipo base | Nessuno | Assente | Tipo senza blocco | - | ||
353.08 € | 1 | 26 giorni | 50 | 730 | Magnete incorporato | Rc | Senza interruttore | - | - | Con bloccaggio estremità asta | Tipo base | Nessuno | Assente | Tipo senza blocco | - | ||
361.52 € | 1 | 26 giorni | 50 | - | Magnete incorporato | Rc | Senza interruttore | - | - | Con bloccaggio estremità asta | Tipo base | Nessuno | Assente | Tipo senza blocco | - | ||
378.32 € | 1 | 26 giorni | 50 | - | Magnete incorporato | Rc | Senza interruttore | - | - | Con bloccaggio estremità asta | Tipo base | Nessuno | Assente | Tipo senza blocco | - | ||
395.13 € | 1 | 26 giorni | 50 | - | Magnete incorporato | Rc | Senza interruttore | - | - | Con bloccaggio estremità asta | Tipo base | Nessuno | Assente | Tipo senza blocco | - | ||
462.37 € | 1 | 26 giorni | 50 | - | Magnete incorporato | Rc | Senza interruttore | - | - | Con bloccaggio estremità asta | Tipo base | Nessuno | Assente | Tipo senza blocco | - | ||
596.85 € | 1 | 26 giorni | 50 | - | Magnete incorporato | Rc | Senza interruttore | - | - | Con bloccaggio estremità asta | Tipo base | Nessuno | Assente | Tipo senza blocco | - |
Loading...
Metodo di funzionamento cilindro | A doppia azione | Metodo di funzionamento asta | Aste singole | Profilo corpo principale | Standard |
---|---|---|---|---|---|
Funzione aggiuntiva | Standard | Ambiente, applicazioni | Standard | Bloccaggio estremità | Disponibile |
Cushion | Cuscino d'aria | Operating Pressure(MPa) | 0.15–1.0 |
Configura
Proprietà di base
Corsa: L(mm)
Lead Wire Length(m)
Number of Switches
Tipo di connettore
Tipo
D.I. cilindro: D(Ø)
Specifications
Port thread type
Auto Switch
Lock Position
Type of Mount Support
Bellows
Custom-made Specifications
Lock actuation system
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali