• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 3:00 alle ore 15:00 (CEST) 16/6/2024 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

C(D)Q2, cilindro compatto, doppio effetto, stelo semplice con scanalatura di montaggio sensori (Codici componente - Download CAD)

C(D)Q2, cilindro compatto, doppio effetto, stelo semplice con scanalatura di montaggio sensori
A space-saving cylinder with a short overall length design.
[Features]
· Helps to make various jigs and equipment more compact.
· A round slot for mounting small auto switches is provided on 4 surfaces (ø12 to ø25 [12‑ to 25‑mm bore size]: Mountable on 2 surfaces).

(i)Nota

  • See catalog for specification details.
  • See the manufacturer's catalog for details about auto switches.
  • A round slot for mounting small auto switches is
    provided on 2 surfaces for ø12 to ø25,
    and on 4 surfaces for ø32 to ø100
    models.
  • Product pictures are representations.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

CQ2B32-10DZ-XB6

Compact Cylinder, Standard Type, Double Acting, Single Rod Features

Part Numbers Are Set for Products With Rod-End Brackets and Mounting Bolts

Ordering example of cylinder assembly Cylinder model: CDQ2B32-30DMZ-LW-M9BW

Ordering example of cylinder assembly
Cylinder model: CDQ2B32-30DMZ-LW-M9BW

  • Mounting bracket / B: Through-hole (standard)
  • Mounting bolt / L: Yes
  • Rod-end bracket / W: Double knuckle joint
  • Auto switch D-M9BW: 2 pcs.

Added Pivot Brackets for Double Clevis

Double clevis pivot bracket explanation drawing

Double clevis pivot bracket explanation drawing

  • Rotating angle: Maximum 100° (For ø12, ø16 [12‑mm, 16-mm bore])
  • Time to design rotating bracket saved.
  • Improved mounting freedom.
  • Can be mounted to an installed double clevis cylinder.
  • Applicable cylinders: CQ2 (bore size ø12 to 100 [12‑ to 100‑mm bore], mounting bracket, applicable only to double clevis).

Specifications

Compact Cylinder, Standard Type: Double Acting, Single Rod CQ2 Series picture

Compact Cylinder, Standard Type: Double Acting, Single Rod CQ2 Series picture

Symbol Without cushion

Symbol
Without cushion

Pneumatic type specifications

Bore Size (mm)121620253240506380100
ActionDouble acting, single rod
Applicable fluidsAir
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.07 MPa0.05 MPa
Ambient and fluid temperatureWithout auto switch: -10°C to 70°C (No freezing)
With auto switch: -10°C to 60°C (No freezing)
LubricationNot required (non-lube)
Piston speed50 to 500 mm/s
Allowable kinetic energy JStandard type0.0220.0380.0550.090.150.260.460.771.362.27
With rubber bumper0.0430.0750.110.180.290.520.911.542.714.54
Stroke length tolerance0 to +1.0 mmNote)

Note) Stroke length tolerance does not include the amount of bumper change.

 

Air-hydro type specifications

Bore size (mm)20253240506380100
ActionDouble acting, single rod
Applicable fluidsTurbine oilNote)
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.18 MPa0.1 MPa
Ambient and fluid temperature5 to 60°C
Piston speed5 to 50 mm/s
CushionNone
Stroke length tolerance0 to +1.0 mm

Note) Use petroleum based turbine oil for the hydraulic fluid. The use of incombustible fluid may result in problems.
ISO VG32 has an operating temperature range of 15 to 35°C. When operating at a temperature range above that of ISO VG32, use ISO VG46 (25 to 45°C).

Codice componente
CQ2B32-10DZ-XB6
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
D.I. cilindro: D
(Ø)
Corsa: L
(mm)
Temperatura di esercizio
(℃)
Pressione di esercizio
(MPa)
Cushion Specifications Support bracket Port thread type Body Options Auto Switch Rod Tip Metal Fitting Custom-made Specifications Tipo Slot montaggio interruttore automatico Bullone di montaggio Opzione Opzione

58.00 €

1 7 giorni 32--10~ 70--Senza magnete incorporatoForo passante (standard)RcStandard (filettatura femmina estremità asta)-Senza staffaCilindro resistente al calore (da -10 a 150°C)Tipo pneumaticoAssenteProdotto standard (Nessuna opzione)Nessuno

Loading...

  1. 1

Informazioni di base

Metodo di funzionamento cilindro A doppia azione Metodo di funzionamento asta Aste singole Profilo corpo principale Cilindro piatto
Funzione aggiuntiva Standard Ambiente, applicazioni Standard

Si trova sulla pagina di C(D)Q2, cilindro compatto, doppio effetto, stelo semplice con scanalatura di montaggio sensori, il codice articolo è il seguente: CQ2B32-10DZ-XB6.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto CQ2B32-10DZ-XB6.

Tipologia prodotto

Codice componente
CDQ2A100-100DZ
CDQ2A100-10DMZ
CDQ2A100-10DZ
CQ2B32-15DCMZ
CQ2B32-15DCZ
CQ2B32-15DMZ
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
D.I. cilindro: D
(Ø)
Corsa: L
(mm)
Temperatura di esercizio
(℃)
Pressione di esercizio
(MPa)
Cushion Specifications Support bracket Port thread type Body Options Auto Switch Rod Tip Metal Fitting Custom-made Specifications Tipo Slot montaggio interruttore automatico Bullone di montaggio Opzione Opzione

218.48 €

1 7 giorni 100--10~ 70--Magnete incorporatoEntrambe le estremità maschiateRcStandard (filettatura femmina estremità asta)-Senza staffaAssenteTipo pneumaticoAssenteProdotto standard (Nessuna opzione)Nessuno

163.60 €

1 7 giorni 100--10~ 70--Magnete incorporatoEntrambe le estremità maschiateRcEstremità asta maschio-Senza staffaAssenteTipo pneumaticoAssenteProdotto standard (Nessuna opzione)Nessuno

156.69 €

1 7 giorni 100--10~ 70--Magnete incorporatoEntrambe le estremità maschiateRcStandard (filettatura femmina estremità asta)-Senza staffaAssenteTipo pneumaticoAssenteProdotto standard (Nessuna opzione)Nessuno

44.95 €

1 7 giorni 32--10~ 70--Senza magnete incorporatoForo passante (standard)RcCon finecorsa in gomma / Filettatura maschio estremità asta-Senza staffaAssenteTipo pneumaticoAssenteProdotto standard (Nessuna opzione)Nessuno

43.03 €

1 7 giorni 32--10~ 70--Senza magnete incorporatoForo passante (standard)RcCon finecorsa in gomma-Senza staffaAssenteTipo pneumaticoAssenteProdotto standard (Nessuna opzione)Nessuno

39.31 €

1 7 giorni 32--10~ 70--Senza magnete incorporatoForo passante (standard)RcEstremità asta maschio-Senza staffaAssenteTipo pneumaticoAssenteProdotto standard (Nessuna opzione)Nessuno

Supporto tecnico