C(D)G5-S, cilindro acciaio inox, doppio effetto, stelo semplice

C(D)G5-S, cilindro acciaio inox, doppio effetto, stelo semplice
  • In Offerta
A standard cylinder suitable for use in environments in which there is splashing water such as for food processing machinery.
[Features]
· All stainless steel specification (external parts).
· Choice of 2 types of gasket seal material.
· External configuration which reduces liquid pooling.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.

(i)Nota

  • ■ Linea di prodotti SMC
    Le pagine Web per i prodotti attualmente privi di singole pagine su questo sito verranno rilasciate su base ad hoc.
  • Le immagini dei prodotti possono essere immagini rappresentative. Fare riferimento al catalogo del produttore per i dettagli sulla forma.
  • I dati CAD non sono supportati per alcuni numeri di modello.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Stainless Steel Cylinder CG5-S Series Specifications

Stainless Steel Cylinder CG5-S Series external appearance

Stainless Steel Cylinder CG5-S Series external appearance

JIS symbol: Double acting / Single rod, rubber bumper

JIS symbol: Double acting / Single rod, rubber bumper

JIS symbol air cushion

JIS symbol air cushion

Specifications

Tube Inner Diameter (mm) 20 25 32 40 50 63 80 100
Action Double acting, single rod
Fluid Air
Proof Pressure 1.5 MPa
Maximum operating pressure 1.0 MPa
Minimum operating pressure 0.05 MPa
Ambient and Fluid Temperature Without auto switch: -10 to 70°C, With auto switch: -10 to 60°C
Cushioning Rubber bumper, air cushion
Lubrication Not required (non-lubricated)
Piston Speed 50 to 1,000 mm/s 50 to 700 mm/s
Stroke Length Tolerance Up to 1,000st(0 to +1.4) mm, Up to 1,200st(0 to +1.8) mm Up to 1,000 (st0 to +1.4) mm,
Up to 15,000 (st0 to +1.8) mm
Mount Support Type Basic type, axial foot type, rod-end flange type, head-end flange type, integrated clevis type

Standard Stroke Table

 

(Units: mm)

 

Tube Internal Diameter Standard Stroke Long stroke Maximum Manufacturable Stroke
20 25, 50, 75, 100, 125, 150, 200 201 to 350 1,500
25 25, 50, 75, 100, 125, 150, 200, 250, 300 301 to 400
32 301 to 450
40 301 to 800
50/63 301 to 1,200
80 301 to 1,400
100 301 to 1,500
  • *Consult with SMC regarding intermediate strokes of 1‑mm increments. (Spacers are not used.)
  • *Long stroke applies to the axial foot type and rod-end flange types. In the case of other mounting brackets or when the long stroke limits are exceeded, the maximum usable stroke is determined by the stroke selection table (front mounting parts, CG1).

Diagram

With rubber bumper diagram

With rubber bumper diagram

With air cushion, diagram

With air cushion, diagram

Number Name Material
1 Rod cover SUS304
2 Head cover SUS304
3 Cylinder Tubing SUS304
4 Piston rod SUS304 Hard chrome plating
5 Damper Urethane
6 Rod End Nut SUS304
7 Cushion Seal Urethane
14 Cushion Valve SUS304
15 Valve Retainer SUS304
16 Lock Nut SUS304
17 Bushing Resin/Copper alloy (Multiple layers)
18 Piston Aluminum alloy
19 Wear Ring Resin
20 Cushion Ring Aluminum alloy

*1: The material and surface treatment of component parts other than those listed above are the same as the standard type in the CG1 Series.
*2: For cylinders with auto switches, a magnet is attached to the piston.

Number Name Material
CG5□□□SR CG5□□□SV
8 Water-Resistant Scraper NBR FKM
9 Rod Seal
10 Piston Seal
11 Valve Seal
12 Valve Retainer Gasket
21 Piston Gasket
22 Cushion Ring Gasket
13 Label Protective Sheet PET

Replacement Parts / Seal Kit

Tube Internal Diameter
(mm)
Rubber bumper Air cushion
CG5□N□SR CG5□N□SV CG5□A□SR CG5□A□SV
20 CG5N20SR-PS CG5N20SV-PS CG5A20SR-PS CG5A20SV-PS
25 CG5N25SR-PS CG5N25SV-PS CG5A25SR-PS CG5A25SV-PS
32 CG5N32SR-PS CG5N32SV-PS CG5A32SR-PS CG5A32SV-PS
40 CG5N40SR-PS CG5N40SV-PS CG5A40SR-PS CG5A40SV-PS
Contents Set of (9) and (10) from above Set of (9), (10), (11) and (12) from above
  • *ø50 mm and above cannot be disassembled, so the seal cannot be replaced.
  • *The seal kit includes a grease pack (10 g). Contact SMC if it is necessary to order a grease pack separately.
  • *See the SMC catalog for specifications, dimensions and other such information not detailed above.
Codice componente
CDG5BA20SR-10
CDG5BA20SR-15
CDG5BA20SR-20
CDG5BA20SR-25
CDG5BA20SR-25-G5BAL
CDG5BA20SR-25-G5BALS
CDG5BA20SR-25-G5BAZ
CDG5BA20SR-30
CDG5BA20SR-40
CDG5BA20SR-45
CDG5BA20SR-50
CDG5BA20SR-50-G5BAL
CDG5BA20SR-60
CDG5BA20SR-65
CDG5BA20SR-75
CDG5BA20SR-75-G5BAL
CDG5BA20SR-80
CDG5BA20SR-100
CDG5BA20SR-105
CDG5BA20SR-110
CDG5BA20SR-125
CDG5BA20SR-150
CDG5BA20SR-165
CDG5BA20SR-170
CDG5BA20SR-175
CDG5BA20SR-200
CDG5BA20SR-200-G5BAL
CDG5BA20SR-225
CDG5BA20SR-240
CDG5BA20SR-250
CDG5BA20SR-300
CDG5BA20SR-320
CDG5BA20SR-350
CDG5BA20SV-15
CDG5BA20SV-20
CDG5BA20SV-25
CDG5BA20SV-30
CDG5BA20SV-34
CDG5BA20SV-35
CDG5BA20SV-40
CDG5BA20SV-50
CDG5BA20SV-50-G5BAL
CDG5BA20SV-60
CDG5BA20SV-65
CDG5BA20SV-75
CDG5BA20SV-80
CDG5BA20SV-100
CDG5BA20SV-105
CDG5BA20SV-110
CDG5BA20SV-115
CDG5BA20SV-120
CDG5BA20SV-125
CDG5BA20SV-130
CDG5BA20SV-150
CDG5BA20SV-150-G5BAL
CDG5BA20SV-200
CDG5BA20SV-200-G5BAL
CDG5BA20SV-220
CDG5BA20SV-250
CDG5BA20SV-275
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
D.I. cilindro: D
(Ø)
Corsa: L
(mm)
Ambiente, applicazioni Valvole Cushion Specifications Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Type of Mount Support Custom-made Specifications Material of Gasket Tipo di connettore

82.69 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteNBR-

82.69 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteNBR-

82.69 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteNBR-

82.63 €

1 22 giorni 2025StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteNBR-

172.19 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8G5BA32Tipo baseAssenteNBR-

126.03 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8G5BA31Tipo baseAssenteNBR-

240.52 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8G5BA52Tipo baseAssenteNBR-

85.40 €

1 9 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteNBR-

85.40 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteNBR-

85.40 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteNBR-

85.34 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteNBR-

174.92 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8G5BA32Tipo baseAssenteNBR-

88.11 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteNBR-

88.11 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteNBR-

88.06 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteNBR-

177.65 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8G5BA32Tipo baseAssenteNBR-

90.89 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteNBR-

90.77 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteNBR-

93.61 €

1 7 giorni 20-StandardNACuscino d'ariaMagnete incorporatoM5×0.8Senza interruttore--Tipo baseAssenteNBRAssente

93.61 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteNBR-

93.55 €

1 9 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteNBR-

96.26 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteNBR-

101.76 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteNBR-

101.76 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteNBR-

101.76 €

1 7 giorni 20730StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteNBR-

101.69 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteNBR-

191.27 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8G5BA32Tipo baseAssenteNBR-

107.23 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteNBR-

107.23 €

1 9 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteNBR-

107.23 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteNBR-

112.66 €

1 9 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteNBR-

118.15 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteNBR-

118.15 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteNBR-

101.03 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteFKM-

82.69 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteFKM-

100.98 €

1 4 giorni 2025StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteFKM-

103.76 €

1 9 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteFKM-

103.76 €

1 7 giorni 2034StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteFKM-

103.76 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteFKM-

103.74 €

1 9 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteFKM-

103.74 €

1 4 giorni 2050StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteFKM-

193.27 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8G5BA32Tipo baseAssenteFKM-

106.47 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteFKM-

106.47 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteFKM-

106.47 €

1 4 giorni 2075StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteFKM-

109.24 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteFKM-

109.24 €

1 4 giorni 20100StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteFKM-

111.97 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteFKM-

111.97 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteFKM-

93.61 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteFKM-

111.97 €

1 7 giorni 20-StandardNACuscino d'ariaMagnete incorporatoM5×0.8Senza interruttore--Tipo baseAssenteFKMAssente

111.97 €

1 4 giorni 20125StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteFKM-

114.68 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteFKM-

114.68 €

1 4 giorni 20150StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteFKM-

204.19 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8G5BA32Tipo baseAssenteFKM-

120.10 €

1 4 giorni 20200StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteFKM-

209.61 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8G5BA32Tipo baseAssenteFKM-

125.60 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteFKM-

125.58 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteFKM-

131.02 €

1 7 giorni 20-StandardDisponibileSenza lubrificazione, cuscino d'ariaMagnete incorporatoM5 × 0.8Senza interruttore--Tipo baseAssenteFKM-

Loading...

Informazioni di base

Metodo di funzionamento cilindro A doppia azione Metodo di funzionamento asta Aste singole Profilo corpo principale Standard
Funzione aggiuntiva Standard Bloccaggio estremità NA Operating Pressure(MPa) 0.05–1.0

Supporto tecnico