• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 3:00 alle ore 15:00 (CEST) 16/6/2024 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

CXW, unità di traslazione, deceleratore idraulico incorporato, guida su bronzine e a sfere (Codici componente - Download CAD)

CXW, unità di traslazione, deceleratore idraulico incorporato, guida su bronzine e a sfere
A slide unit with built-in shock absorbers, Built-In Shock Absorber, Slide Bearing Type CXWM Series.
[Features]
· Dramatically reduces installation labor hours.
· Provided with an end lock mechanism.

(i)Nota

  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

CDBXWM10-75R

Slide Unit, Built-In Shock Absorber, Slide Bearing Type CXWM Series Details

Slide Unit, Built-In Shock Absorber, Slide Bearing Type CXWM Series product image

Slide Unit, Built-In Shock Absorber, Slide Bearing Type CXWM Series product image

Slide Unit, Built-In Shock Absorber, Slide Bearing Type CXWM Series Specifications

Type Non-lube
Applicable fluids Air
Proof pressure 1.5 MPa
Max. operating pressure 1.0 MPa
Minimum operating pressure CXWM10, 16 0.15 MPa
CXWM20, 25, 32 0.1 MPa
Ambient temperature and working fluid temperature -10°C to 60°C (no freezing)
Piston speed (non-lube) 30 to 500 mm/s
Cushioning Shock absorber
Stroke adjustable range Standard stroke ±2 mm
Accessories (options) Straight knock pin (2 pcs.), Adjusting bolt (-X138)
  • *-X138 has a stroke adjustable range of 12.5 mm on one side.

Model Number Notation

Model number example

Model number example

Individual Made-to-Order Specifications

Indicator symbol Specifications/contents
-X138 Adjustable stroke
-X146 Hollow piston rod
-X168 CX helical insert thread

Made to order specifications

Indicator symbol Specifications/contents
-XB11 Long Stroke Type
-XB13 Low speed cylinder (5 to 50 mm/s)
-XC22 Fluororubber seals

Structural drawing examples

CXWM10, CXWM16, CXWM25 structural drawings

CXWM10, CXWM16, CXWM25 structural drawings

Component Parts

Number Description Material Note
1 Rod Cover Aluminum bearing alloy -
2 Housing Aluminum Alloy Hard Anodize
3 Piston Aluminum Alloy Chromate
4 Piston rod Carbon steel piping for machine constructions Hard chrome plated
5 Plate Aluminum Alloy Hard Anodize
6 Lock nut Carbon steel Nickel plating
7 Adjusting bolt Chromium steel Nickel plating
8 Set screw (for fixing rods) Chromium steel Nickel plating
9 Set screw (for fixing shock absorbers) Stainless steel -
10 Retaining Ring Carbon tool steel Phosphate coated
11 Plug Brass Nickel plating
12 Magnet - ø5 (diameter 5 mm)
13 Set screw for seal Chromium steel Nickel plating
14 Spring Stainless steel -
15 Type CR retaining ring Carbon tool steel -
16 Round R-shaped Retaining Rings Carbon tool steel Phosphate coated
17 Shock absorber - (RB0805-X552 or RB1006-X552)
18 Socket Brass Electroless nickel plated
19 Gasket NBR -
20 Rod Gasket NBR -
21 Piston Gasket NBR -
22 Piston gasket NBR -
23 Cylinder tube gasket NBR -

Component Parts: With End Lock

Number Description Material Note
24 Locking body Aluminum Alloy Hard Anodize
25 Lock finger Alloy tool steel Nickel plated after quenched
26 Lock piston Carbon tool steel Electroless nickel plated after quenched
27 Rod Cover Aluminum Alloy -
28 Return spring Spring steel Zinc chromate
29 Adjusting bolt Chromium steel Nickel plating
30 Body gasket NBR -
31 Rod Gasket NBR -
32 Piston Gasket NBR -
33 Steel ball High carbon chrome bearing steel -
34 Steel ball High carbon chrome bearing steel -
35 O-ring NBR -
36 Round R-shaped Retaining Rings Carbon tool steel Phosphate coated
37 Lock nut Carbon steel Nickel plating
38 Plug Chromium steel Nickel plating

Replacement Parts: Seal Kit, Cylinder Body

Model Order number Content
CXWM10 CXWM10-PS A set of (20), (21), (23) listed above
CXWM16 CXWM16-PS
CXWM25 CXWM25-PS
  • *Seal kit includes (20), (21), (23). Order the seal kit based on each bore size.
    (The piston gasket [22] is not replaceable.)
  • *Since the seal kit does not include a grease pack, order it separately.
    Grease pack part number: GR-S-010 (10 g)

Replacement Parts: Seal Kit, End Lock

Model Order number Content
CXWM10 CXWM10-PS A set of (30), (31), (32), (35) listed above
CXWM16 CXWM16-PS
CXWM25 CXWM25-PS
  • *Seal kit includes (30), (31), (32), (35). Order the seal kit based on each bore size.
  • *The seal kit does not include a grease pack, so please order a grease pack separately.
    Grease pack part number: GR-S-010 (10 g)

Slide Unit, Built-In Shock Absorber, Slide Bearing Type CXWM Series Example Dimensions

ø10 (10‑mm diameter) Basic type: CXWM10-[Stroke / 50 to 100] dimensional drawing

ø10 (10‑mm diameter) Basic type: CXWM10-[Stroke / 50 to 100] dimensional drawing

 

(Unit: mm)

 

Model F L P Q S SS Z ZZ
CXWM10-50 26 63 40 154 52 92 144 181.5
CXWM10-75 26 88 65 204 77 117 194 231.5
CXWM10-100 26 113 90 254 102 142 244 281.5
Codice componente
CDBXWM10-75R
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Metodo di funzionamento asta D.I. cilindro: D
(Ø)
Corsa: L
(mm)
Funzione aggiuntiva Temperatura di esercizio
(℃)
Bloccaggio estremità Valvole Operating Pressure
(MPa)
Specifications Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications Mount Type Tipo di connettore Type

589.61 €

1 26 giorni Aste singole10-Guida a elevata rigidità/alta precisione grado elevato-[In dotazione] Disponibile-0.15–1.0Con magneteVite MSenza interruttore--AssenteMontaggio alloggiamento--

Loading...

  1. 1

Informazioni di base

Metodo di funzionamento cilindro A doppia azione Profilo corpo principale Con guida Ambiente, applicazioni Standard
Cushion Ammortizzatore Type of Shaft Bearing Cuscinetto scorrevole

Si trova sulla pagina di CXW, unità di traslazione, deceleratore idraulico incorporato, guida su bronzine e a sfere, il codice articolo è il seguente: CDBXWM10-75R.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto CDBXWM10-75R.

Tipologia prodotto

Codice componente
CDBXWM10-50
CDBXWM10-50-E73A
CDBXWM10-75
CDBXWM16-100
CDBXWM16-100-A73
CDBXWM16-100-J79L
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Metodo di funzionamento asta D.I. cilindro: D
(Ø)
Corsa: L
(mm)
Funzione aggiuntiva Temperatura di esercizio
(℃)
Bloccaggio estremità Valvole Operating Pressure
(MPa)
Specifications Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications Mount Type Tipo di connettore Type

455.97 €

1 26 giorni Aste singole10-Guida a elevata rigidità/alta precisione grado elevato-NA-0.15–1.0Con magneteVite MSenza interruttore--AssenteMontaggio alloggiamento--

497.11 €

1 26 giorni Aste singole10-Guida a elevata rigidità/alta precisione grado elevato-NA-0.15–1.0Con magneteVite ME73A0.52AssenteMontaggio alloggiamento--

467.61 €

1 26 giorni Aste singole10-Guida a elevata rigidità/alta precisione grado elevato-NA-0.15–1.0Con magneteVite MSenza interruttore--AssenteMontaggio alloggiamento--

667.95 €

1 26 giorni Aste singole16-Guida a elevata rigidità/alta precisione grado elevato-NA-0.15–1.0Con magneteVite MSenza interruttore--AssenteMontaggio alloggiamento--

709.15 €

1 26 giorni Aste singole16-Guida a elevata rigidità/alta precisione grado elevato-NA-0.15–1.0Con magneteVite MA730.52AssenteMontaggio alloggiamento--

752.69 €

1 26 giorni Aste singole16-Guida a elevata rigidità/alta precisione grado elevato-NA-0.15–1.0Con magneteVite MJ7932AssenteMontaggio alloggiamento--

Supporto tecnico