Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
CDBXWM16-75R-A73H
Slide Unit, Built-In Shock Absorber, Slide Bearing Type CXWM Series product image
Type | Non-lube | |
---|---|---|
Applicable fluids | Air | |
Proof pressure | 1.5 MPa | |
Max. operating pressure | 1.0 MPa | |
Minimum operating pressure | CXWM10, 16 | 0.15 MPa |
CXWM20, 25, 32 | 0.1 MPa | |
Ambient temperature and working fluid temperature | -10°C to 60°C (no freezing) | |
Piston speed (non-lube) | 30 to 500 mm/s | |
Cushioning | Shock absorber | |
Stroke adjustable range | Standard stroke ±2 mm | |
Accessories (options) | Straight knock pin (2 pcs.), Adjusting bolt (-X138) |
Model number example
Indicator symbol | Specifications/contents |
---|---|
-X138 | Adjustable stroke |
-X146 | Hollow piston rod |
-X168 | CX helical insert thread |
Indicator symbol | Specifications/contents |
---|---|
-XB11 | Long Stroke Type |
-XB13 | Low speed cylinder (5 to 50 mm/s) |
-XC22 | Fluororubber seals |
CXWM10, CXWM16, CXWM25 structural drawings
Number | Description | Material | Note |
---|---|---|---|
1 | Rod Cover | Aluminum bearing alloy | - |
2 | Housing | Aluminum Alloy | Hard Anodize |
3 | Piston | Aluminum Alloy | Chromate |
4 | Piston rod | Carbon steel piping for machine constructions | Hard chrome plated |
5 | Plate | Aluminum Alloy | Hard Anodize |
6 | Lock nut | Carbon steel | Nickel plating |
7 | Adjusting bolt | Chromium steel | Nickel plating |
8 | Set screw (for fixing rods) | Chromium steel | Nickel plating |
9 | Set screw (for fixing shock absorbers) | Stainless steel | - |
10 | Retaining Ring | Carbon tool steel | Phosphate coated |
11 | Plug | Brass | Nickel plating |
12 | Magnet | - | ø5 (diameter 5 mm) |
13 | Set screw for seal | Chromium steel | Nickel plating |
14 | Spring | Stainless steel | - |
15 | Type CR retaining ring | Carbon tool steel | - |
16 | Round R-shaped Retaining Rings | Carbon tool steel | Phosphate coated |
17 | Shock absorber | - | (RB0805-X552 or RB1006-X552) |
18 | Socket | Brass | Electroless nickel plated |
19 | Gasket | NBR | - |
20 | Rod Gasket | NBR | - |
21 | Piston Gasket | NBR | - |
22 | Piston gasket | NBR | - |
23 | Cylinder tube gasket | NBR | - |
Number | Description | Material | Note |
---|---|---|---|
24 | Locking body | Aluminum Alloy | Hard Anodize |
25 | Lock finger | Alloy tool steel | Nickel plated after quenched |
26 | Lock piston | Carbon tool steel | Electroless nickel plated after quenched |
27 | Rod Cover | Aluminum Alloy | - |
28 | Return spring | Spring steel | Zinc chromate |
29 | Adjusting bolt | Chromium steel | Nickel plating |
30 | Body gasket | NBR | - |
31 | Rod Gasket | NBR | - |
32 | Piston Gasket | NBR | - |
33 | Steel ball | High carbon chrome bearing steel | - |
34 | Steel ball | High carbon chrome bearing steel | - |
35 | O-ring | NBR | - |
36 | Round R-shaped Retaining Rings | Carbon tool steel | Phosphate coated |
37 | Lock nut | Carbon steel | Nickel plating |
38 | Plug | Chromium steel | Nickel plating |
Model | Order number | Content |
---|---|---|
CXWM10 | CXWM10-PS | A set of (20), (21), (23) listed above |
CXWM16 | CXWM16-PS | |
CXWM25 | CXWM25-PS |
Model | Order number | Content |
---|---|---|
CXWM10 | CXWM10-PS | A set of (30), (31), (32), (35) listed above |
CXWM16 | CXWM16-PS | |
CXWM25 | CXWM25-PS |
ø10 (10‑mm diameter) Basic type: CXWM10-[Stroke / 50 to 100] dimensional drawing
(Unit: mm)
Model | F | L | P | Q | S | SS | Z | ZZ |
---|---|---|---|---|---|---|---|---|
CXWM10-50 | 26 | 63 | 40 | 154 | 52 | 92 | 144 | 181.5 |
CXWM10-75 | 26 | 88 | 65 | 204 | 77 | 117 | 194 | 231.5 |
CXWM10-100 | 26 | 113 | 90 | 254 | 102 | 142 | 244 | 281.5 |
Codice componente
|
---|
CDBXWM16-75R-A73H |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Metodo di funzionamento asta | D.I. cilindro: D (Ø) | Corsa: L (mm) | Funzione aggiuntiva | Temperatura di esercizio (℃) | Bloccaggio estremità | Valvole | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | Mount Type | Tipo di connettore | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
811.73 € | 1 | 26 giorni | Aste singole | 16 | - | Guida a elevata rigidità/alta precisione grado elevato | - | [In dotazione] Disponibile | - | 0.15–1.0 | Con magnete | Vite M | A73H | 0.5 | 2 | Assente | Montaggio alloggiamento | - | - |
Loading...
Metodo di funzionamento cilindro | A doppia azione | Profilo corpo principale | Con guida | Ambiente, applicazioni | Standard |
---|---|---|---|---|---|
Cushion | Ammortizzatore | Type of Shaft Bearing | Cuscinetto scorrevole |
Si trova sulla pagina di CXW, unità di traslazione, deceleratore idraulico incorporato, guida su bronzine e a sfere, il codice articolo è il seguente: CDBXWM16-75R-A73H.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto CDBXWM16-75R-A73H.
Configura
Proprietà di base
Corsa: L(mm)
Bloccaggio estremità
Valvole
Tipo di connettore
Type
Tipo
Metodo di funzionamento asta
D.I. cilindro: D(Ø)
Funzione aggiuntiva
Operating Pressure(MPa)
Specifications
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Custom-made Specifications
Mount Type
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
CDBXWM10-50 |
CDBXWM10-50-E73A |
CDBXWM10-75 |
CDBXWM16M-150 |
CDBXWM16M-25 |
CDBXWM20-100 |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Metodo di funzionamento asta | D.I. cilindro: D (Ø) | Corsa: L (mm) | Funzione aggiuntiva | Temperatura di esercizio (℃) | Bloccaggio estremità | Valvole | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | Mount Type | Tipo di connettore | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
455.97 € | 1 | 26 giorni | Aste singole | 10 | - | Guida a elevata rigidità/alta precisione grado elevato | - | NA | - | 0.15–1.0 | Con magnete | Vite M | Senza interruttore | - | - | Assente | Montaggio alloggiamento | - | - | ||
497.11 € | 1 | 26 giorni | Aste singole | 10 | - | Guida a elevata rigidità/alta precisione grado elevato | - | NA | - | 0.15–1.0 | Con magnete | Vite M | E73A | 0.5 | 2 | Assente | Montaggio alloggiamento | - | - | ||
467.61 € | 1 | 26 giorni | Aste singole | 10 | - | Guida a elevata rigidità/alta precisione grado elevato | - | NA | - | 0.15–1.0 | Con magnete | Vite M | Senza interruttore | - | - | Assente | Montaggio alloggiamento | - | - | ||
32.68 € | 1 | Preventivo | Asta doppia | 16 | - | Guida a elevata rigidità/alta precisione grado elevato | - | NA | NA | 0.15–1.0 | Magnete incorporato | Vite M | Senza interruttore | - | - | Assente | Montaggio alloggiamento | Assente | Assieme interruttore | ||
32.66 € | 1 | Preventivo | Asta doppia | 16 | - | Guida a elevata rigidità/alta precisione grado elevato | - | NA | NA | 0.15–1.0 | Magnete incorporato | Vite M | Senza interruttore | - | - | Assente | Montaggio alloggiamento | Assente | Assieme interruttore | ||
737.65 € | 1 | 26 giorni | Aste singole | 20 | - | Guida a elevata rigidità/alta precisione grado elevato | - | NA | - | 0.1–1.0 | Con magnete | Vite M | Senza interruttore | - | - | Assente | Montaggio alloggiamento | - | - |