• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 3:00 alle ore 15:00 (CEST) 16/6/2024 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

CXW, unità di traslazione, deceleratore idraulico incorporato, guida su bronzine e a sfere (Codici componente - Download CAD)

CXW, unità di traslazione, deceleratore idraulico incorporato, guida su bronzine e a sfere
Ball bush bearing slide unit with built-in shock absorbers and end lock mechanism.
[Features]
· Provided with shock absorbers to absorb impact.
· Mountable on the housing or on the plate.
· Parallelism between the cylinder and the workpiece enables high accuracy.
· Dramatically reduces installation labor hours.
· The machining precision required for positioning during the installation of the cylinder has been reduced through the adoption of a special pin hole machining process, thus decreasing the amount of labor involved in adjustment.
· High-precision ball bushing.
· The ball bushing bearings decrease the rise in starting pressure that could be caused by a load imbalance.
· This also enables smooth operation by ensuring stable travel resistance.

(i)Nota

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

CDBXWL20-175R

CXWL Series Ball Bush Bearing Slide Unit With Built-In Shock Absorbers Details

CXWL Series Ball Bush Bearing Slide Unit With Built-In Shock Absorbers product image

CXWL Series Ball Bush Bearing Slide Unit With Built-In Shock Absorbers product image

CXWL Series Ball Bush Bearing Slide Unit With Built-In Shock Absorbers Specifications

How to Order

Model number example

Model number examples

Specifications

Type Non-lube
Fluid Air
Proof Pressure 1.5 MPa
Max. operating pressure 1.0 MPa
Minimum operating pressure CXWL10, 16 0.15 MPa
CXWL20, 25, 32 0.10 MPa
Ambient and Working Fluid Temperature -10°C to 60°C (no freezing)
Piston speed (non-lube) 30 to 500 mm/s
Cushioning Shock absorber
Stroke adjustable range Standard stroke ±2 mm
Accessories (options) Straight knock pin (2 pcs.), adjusting bolt (-X138)*
  • *-X138 type has a stroke adjust range of 12.5 mm on one side.

Individual Made to Order Specifications

Symbols Specifications/Description
-X138 Adjustable stroke
-X146 Hollow piston rod
-X168 Helical coil insert thread specification

Made to Order Specifications

Symbols Specifications/contents
-XB11 Long stroke type
-XB13 Low-speed cylinder (5 to 50 mm/s)
-XC22 Fluororubber seal

Diagram Examples

Diagram: ø10 (10-mm diameter) / ø16 (16-mm diameter) / ø25 (25-mm diameter)

Diagram: ø10 (10-mm diameter) / ø16 (16-mm diameter) / ø25 (25-mm diameter)

Components

Number Name Material Notes
1 Rod cover Aluminum alloy Anodized aluminum
2 Rod cover A Aluminum alloy Anodized aluminum
3 Rod cover B Aluminum alloy Anodized aluminum
4 Housing Aluminum alloy Hard anodized aluminum
5 Piston Aluminum alloy Chromate
6 Piston rod High carbonate chrome bearing steel pipe Quenched, hard chrome plated
7 Plate Aluminum alloy Hard anodized aluminum
8 Lock nut Carbon steel Nickel plated
9 Adjusting bolt Chromium steel Nickel plated
10 Set screw (for fixing rods) Chromium steel Nickel plated
11 Set screw (for fixing shock absorbers) Stainless steel -
12 Retaining Ring Carbon tool steel Phosphate coating
13 Plug Brass Nickel plated
14 Magnet - ø5 mm
15 Set screw for seal Chromium steel Nickel plated
16 Spring Stainless steel -
17 Type CR retaining ring Carbon tool steel -
18 Round type R retaining ring Carbon tool steel Phosphate coating
19 Shock absorber - (RB0805-X552 or RB1006-X552)
20 Socket Brass Electroless nickel plated
21 Gasket NBR -
22 Ball bushing - -
23 Rod packing NBR -
24 Piston packing NBR -
25 Piston gasket NBR -
26 Cylinder Tube Gasket NBR -

Component Parts: With End Lock

Number Name Material Notes
27 Locking body Aluminum alloy Hard anodized aluminum
28 Lock finger Alloy tool steel Nickel plated after quenched
29 Lock piston Carbon tool steel Electroless nickel plated after quenched
30 Rod cover Aluminum alloy -
31 Return spring Spring steel Zinc chromate
32 Adjusting bolt Chromium steel Nickel plated
33 Body gasket NBR -
34 Rod packing NBR -
35 Piston packing NBR -
36 Steel Balls High carbon chrome bearing steel -
37 Steel Balls High carbon chrome bearing steel -
38 “O-ring NBR -
39 Round type R retaining ring Carbon tool steel Phosphate coating
40 Lock nut Carbon steel Nickel plated
41 Plug Chromium steel Nickel plated

Replacement Parts: Seal Kit, Cylinder Body

Model Order Number Content
CXWL10 CXWL10-PS Set of (23), (24), (26) listed above
CXWL16 CXWL16-PS
CXWL25 CXWL25-PS
  • *Seal kit includes (23), (24), (26). Order the seal kit based on the part number for each model.
  • *The piston gasket (25) is not replaceable.
  • *Since the seal kit does not include a grease pack, order it separately.
    Grease pack part number: GR-S-010 (10 g)

Replacement Parts: Seal Kit, End Lock

Model Order Number Content
CXWL10 CXWL10R-PS Set of (33), (34), (35), (38) listed above
CXWL16 CXWL16R-PS
CXWL25 CXWL25R-PS
  • *Seal kit includes (33), (34), (35), (38). Order the seal kit based on the part number for each model.
  • *Since the seal kit does not include a grease pack, order it separately.
    Grease pack part number: GR-S-010 (10 g)

CXWL Series Ball Bush Bearing Slide Unit With Built-In Shock Absorbers Example Dimensions

 

(Units: mm)

 

Dimensional drawings: ø10 (10‑mm diameter) basic type / CXWL10-[Stroke / 25 to 100]

Dimensional drawings: ø10 (10‑mm diameter) basic type / CXWL10-[Stroke / 25 to 100]

 

(Units: mm)

 

Model F L P Q S SS Z ZZ
CXWL10-25 35.5 45 30 138 27 101 128 165.5
CXWL10-50 38 70 50 188 52 126 178 215.5
CXWL10-75 40.5 95 70 238 77 151 228 265.5
CXWL10-100 43 120 90 288 102 176 278 315.5
Codice componente
CDBXWL20-175R
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
D.I. cilindro: D
(Ø)
Corsa: L
(mm)
Funzione aggiuntiva Bloccaggio estremità Valvole Operating Pressure
(MPa)
Specifications Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications Mount Type Tipo di connettore Type

1,402.79 €

1 26 giorni 20730Guida a elevata rigidità/alta precisione grado elevato[In dotazione] Disponibile-0,10 – 1,0Con magneteVite MSenza interruttore--AssenteMontaggio alloggiamento--

Loading...

  1. 1

Informazioni di base

Metodo di funzionamento cilindro A doppia azione Metodo di funzionamento asta Asta doppia Profilo corpo principale Con guida
Ambiente, applicazioni Standard Cushion Ammortizzatore Type of Shaft Bearing Boccola a sfere

Si trova sulla pagina di CXW, unità di traslazione, deceleratore idraulico incorporato, guida su bronzine e a sfere, il codice articolo è il seguente: CDBXWL20-175R.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto CDBXWL20-175R.

Tipologia prodotto

Codice componente
CDBXWL10-50
CDBXWL10-50R
CDBXWL10-75
CDBXWL20-200
CDBXWL20-200-F7PMAPC
CDBXWL20-200R
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
D.I. cilindro: D
(Ø)
Corsa: L
(mm)
Funzione aggiuntiva Bloccaggio estremità Valvole Operating Pressure
(MPa)
Specifications Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications Mount Type Tipo di connettore Type

662.16 €

1 26 giorni 10-Guida a elevata rigidità/alta precisione grado elevatoNA-0.15–1.0Con magneteVite MSenza interruttore--AssenteMontaggio alloggiamento--

784.27 €

1 26 giorni 10-Guida a elevata rigidità/alta precisione grado elevato[In dotazione] Disponibile-0.15–1.0Con magneteVite MSenza interruttore--AssenteMontaggio alloggiamento--

682.47 €

1 26 giorni 10-Guida a elevata rigidità/alta precisione grado elevatoNA-0.15–1.0Con magneteVite MSenza interruttore--AssenteMontaggio alloggiamento--

1,316.92 €

1 26 giorni 20-Guida a elevata rigidità/alta precisione grado elevatoNA-0,10 – 1,0Con magneteVite MSenza interruttore--AssenteMontaggio alloggiamento--

1,451.97 €

1 26 giorni 20-Guida a elevata rigidità/alta precisione grado elevatoNA-0,10 – 1,0Con magneteVite MF7P1 (connettore a spina M8 a 3 pin)2AssenteMontaggio alloggiamento--

1,447.82 €

1 26 giorni 20-Guida a elevata rigidità/alta precisione grado elevato[In dotazione] Disponibile-0,10 – 1,0Con magneteVite MSenza interruttore--AssenteMontaggio alloggiamento--

Supporto tecnico