Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
CDPXWL16-50R-A73
CXWL Series Ball Bush Bearing Slide Unit With Built-In Shock Absorbers product image
Model number examples
Type | Non-lube | |
---|---|---|
Fluid | Air | |
Proof Pressure | 1.5 MPa | |
Max. operating pressure | 1.0 MPa | |
Minimum operating pressure | CXWL10, 16 | 0.15 MPa |
CXWL20, 25, 32 | 0.10 MPa | |
Ambient and Working Fluid Temperature | -10°C to 60°C (no freezing) | |
Piston speed (non-lube) | 30 to 500 mm/s | |
Cushioning | Shock absorber | |
Stroke adjustable range | Standard stroke ±2 mm | |
Accessories (options) | Straight knock pin (2 pcs.), adjusting bolt (-X138)* |
Symbols | Specifications/Description |
---|---|
-X138 | Adjustable stroke |
-X146 | Hollow piston rod |
-X168 | Helical coil insert thread specification |
Symbols | Specifications/contents |
---|---|
-XB11 | Long stroke type |
-XB13 | Low-speed cylinder (5 to 50 mm/s) |
-XC22 | Fluororubber seal |
Diagram: ø10 (10-mm diameter) / ø16 (16-mm diameter) / ø25 (25-mm diameter)
Number | Name | Material | Notes |
---|---|---|---|
1 | Rod cover | Aluminum alloy | Anodized aluminum |
2 | Rod cover A | Aluminum alloy | Anodized aluminum |
3 | Rod cover B | Aluminum alloy | Anodized aluminum |
4 | Housing | Aluminum alloy | Hard anodized aluminum |
5 | Piston | Aluminum alloy | Chromate |
6 | Piston rod | High carbonate chrome bearing steel pipe | Quenched, hard chrome plated |
7 | Plate | Aluminum alloy | Hard anodized aluminum |
8 | Lock nut | Carbon steel | Nickel plated |
9 | Adjusting bolt | Chromium steel | Nickel plated |
10 | Set screw (for fixing rods) | Chromium steel | Nickel plated |
11 | Set screw (for fixing shock absorbers) | Stainless steel | - |
12 | Retaining Ring | Carbon tool steel | Phosphate coating |
13 | Plug | Brass | Nickel plated |
14 | Magnet | - | ø5 mm |
15 | Set screw for seal | Chromium steel | Nickel plated |
16 | Spring | Stainless steel | - |
17 | Type CR retaining ring | Carbon tool steel | - |
18 | Round type R retaining ring | Carbon tool steel | Phosphate coating |
19 | Shock absorber | - | (RB0805-X552 or RB1006-X552) |
20 | Socket | Brass | Electroless nickel plated |
21 | Gasket | NBR | - |
22 | Ball bushing | - | - |
23 | Rod packing | NBR | - |
24 | Piston packing | NBR | - |
25 | Piston gasket | NBR | - |
26 | Cylinder Tube Gasket | NBR | - |
Number | Name | Material | Notes |
---|---|---|---|
27 | Locking body | Aluminum alloy | Hard anodized aluminum |
28 | Lock finger | Alloy tool steel | Nickel plated after quenched |
29 | Lock piston | Carbon tool steel | Electroless nickel plated after quenched |
30 | Rod cover | Aluminum alloy | - |
31 | Return spring | Spring steel | Zinc chromate |
32 | Adjusting bolt | Chromium steel | Nickel plated |
33 | Body gasket | NBR | - |
34 | Rod packing | NBR | - |
35 | Piston packing | NBR | - |
36 | Steel Balls | High carbon chrome bearing steel | - |
37 | Steel Balls | High carbon chrome bearing steel | - |
38 | “O-ring | NBR | - |
39 | Round type R retaining ring | Carbon tool steel | Phosphate coating |
40 | Lock nut | Carbon steel | Nickel plated |
41 | Plug | Chromium steel | Nickel plated |
Model | Order Number | Content |
---|---|---|
CXWL10 | CXWL10-PS | Set of (23), (24), (26) listed above |
CXWL16 | CXWL16-PS | |
CXWL25 | CXWL25-PS |
Model | Order Number | Content |
---|---|---|
CXWL10 | CXWL10R-PS | Set of (33), (34), (35), (38) listed above |
CXWL16 | CXWL16R-PS | |
CXWL25 | CXWL25R-PS |
(Units: mm)
Dimensional drawings: ø10 (10‑mm diameter) basic type / CXWL10-[Stroke / 25 to 100]
(Units: mm)
Model | F | L | P | Q | S | SS | Z | ZZ |
---|---|---|---|---|---|---|---|---|
CXWL10-25 | 35.5 | 45 | 30 | 138 | 27 | 101 | 128 | 165.5 |
CXWL10-50 | 38 | 70 | 50 | 188 | 52 | 126 | 178 | 215.5 |
CXWL10-75 | 40.5 | 95 | 70 | 238 | 77 | 151 | 228 | 265.5 |
CXWL10-100 | 43 | 120 | 90 | 288 | 102 | 176 | 278 | 315.5 |
Codice componente
|
---|
CDPXWL16-50R-A73 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | D.I. cilindro: D (Ø) | Corsa: L (mm) | Funzione aggiuntiva | Bloccaggio estremità | Valvole | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | Mount Type | Tipo di connettore | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,083.97 € | 1 | 26 giorni | 16 | - | Guida a elevata rigidità/alta precisione grado elevato | [In dotazione] Disponibile | - | 0.15–1.0 | Con magnete | Vite M | A73 | 0.5 | 2 | Assente | Montaggio su piastra | - | - |
Loading...
Metodo di funzionamento cilindro | A doppia azione | Metodo di funzionamento asta | Asta doppia | Profilo corpo principale | Con guida |
---|---|---|---|---|---|
Ambiente, applicazioni | Standard | Cushion | Ammortizzatore | Type of Shaft Bearing | Boccola a sfere |
Configura
Proprietà di base
Corsa: L(mm)
Bloccaggio estremità
Valvole
Tipo di connettore
Type
Tipo
D.I. cilindro: D(Ø)
Funzione aggiuntiva
Operating Pressure(MPa)
Specifications
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Custom-made Specifications
Mount Type
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali