Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
Main Line Filter AFF Series: product images
Applicable fluids | Compressed Air |
---|---|
Maximum operating pressure | 1.0 MPa |
Minimum operating pressure Note 1) | 0.05 MPa |
Proof pressure | 1.5 MPa |
Ambient temperature and working fluid temperature | 5 to 60°C |
Filtration | 3 μm (filtration efficiency 99%) |
Element replacement interval | 2 years Note 1) or when the pressure drop has reached 0.1 MPa |
Model | AFF2C | AFF4C | AFF8C | AFF11C | AFF22C |
---|---|---|---|---|---|
Rated flow capacity Note) L/min (ANR) | 300 | 750 | 1,500 | 2,200 | 3,700 |
Piping connection port diameter | 1/8, 1/4 | 1/4, 3/8 | 3/8, 1/2 | 1/2, 3/4 | 3/4, 1 |
Weight (kg) | 0.38 | 0.55 | 0.9 | 1.4 | 2.1 |
Applicable models | AFF2C | AFF4C | AFF8C | AFF11C | AFF22C |
---|---|---|---|---|---|
Bracket assembly (with mounting screws [2 pcs.]) | AM-BM101 | AM-BM102 | AM-BM103 | AM-BM104 | AM-BM105 |
Model number example
Main Line Filter AFF Series: structural drawings
Number | Name | Materials | Additional notes |
---|---|---|---|
1 | Body | Aluminum alloy | Inner/outer surface coatings |
2 | Housing (bowl) | Aluminum alloy | |
3 | Sight glass | Reinforced glass | - |
Number | Name | Materials | Applicable models | Model | ||||
---|---|---|---|---|---|---|---|---|
AFF2C | AFF4C | AFF8C | AFF11C | AFF22C | ||||
4 | Element assembly | Cotton, paper, etc. | Except option F | AFF-EL2B | AFF-EL4B | AFF-EL8B | AFF-EL11B | AFF-EL22B |
For option F | AFF-EL2B-F | AFF-EL4B-F | AFF-EL8B-F | AFF-EL11B-F | AFF-EL22B-F |
(Unit: mm)
Main Line Filter AFF Series: dimensional drawing
Model | Piping connection port diameter | A | B | C | D | E | F | G | Bracket related dimensions | Clogging checker related dimensions | Differential pressure switch related dimensions | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H | I | J | K | T | U | L | M | V | N | O | P | Q | R | S | W | X | Y | Z | |||||||||
AFF2C | 1/8, 1/4 | 161 | 10 | 99 | 63 | 23 | 63 | 10 | 176 | 56 | 20 | 5 | 6 | 6 | 12 | 6 | 10 | 35 | 54 | 70 | 26 | 4.5 | 1.6 | 24 | 37 | 32 | 41 |
AFF4C | 1/4, 3/8 | 175 | 14 | 113 | 76 | 23 | 76 | 10 | 193 | 66 | 24 | 8 | 6 | 6 | 12 | 6 | 10 | 40 | 66 | 80 | 28 | 5 | 2 | 27 | 37 | 36 | 41 |
AFF8C | 3/8, 1/2 | 207 | 18 | 145 | 90 | 23 | 90 | 10 | 225 | 80 | 28 | 8 | 7 | 7 | 14 | 7 | 12 | 50 | 80 | 95 | 34 | 5 | 2.3 | 32 | 37 | 42 | 41 |
AFF11C | 1/2, 3/4 | 228 | 20 | 166 | 106 | 23 | 106 | 10 | 249 | 90 | 31 | 10 | 9 | 9 | 18 | 9 | 15 | 55 | 88 | 111 | 50 | 9 | 3.2 | 37 | 37 | 43 | 41 |
AFF22C | 3/4, 1 | 262 | 24 | 200 | 122 | 23 | 122 | 10 | 281 | 100 | 33 | 10 | 9 | 9 | 18 | 9 | 15 | 65 | 102 | 126 | 60 | 10 | 3.2 | 39 | 37 | 51 | 41 |
Codice componente
|
---|
Codice componente | Quantità minima d'ordine | Sconto volumi elevati | Tipo | Qualità aria compressa | Livello di filtrazione | Portata aria trattamento (L/min) | Tipo di collegamento | Filettatura tubazione nominale | Ambiente d'esercizio | Rubinetto di scarico | Materiale bicchierino | Protezione vaschetta | Direzione flusso | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Max Operating Pressure (MPa) | Drain Outlet | Differential Pressure Switch | Clogging Checker | Degreasing Cleaning, White Vaseline Specifications | Custom-made Specifications | Compatible Models |
---|
Loading...
Configura
Proprietà di base
Tipo
Portata aria trattamento(L/min)
Tipo di collegamento
Materiale bicchierino
Direzione flusso
Specifications
Differential Pressure Switch
Compatible Models
Tipo
Qualità aria compressa
Livello di filtrazione
Filettatura tubazione nominale
Ambiente d'esercizio
Rubinetto di scarico
Protezione vaschetta
Size of Body
Accessory
O-Ring, Gasket Material
Max Operating Pressure(MPa)
Drain Outlet
Clogging Checker
Degreasing Cleaning, White Vaseline Specifications
Custom-made Specifications
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali