• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 3:00 alle ore 15:00 (CEST) 16/6/2024 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

AFF2C~22C / AFF37B~75B, Filtro linea (Codici componente - Download CAD)

AFF2C~22C / AFF37B~75B, Filtro linea
The Main Line Filter AFF Series removes impurities such as oil, water and other contaminants.
[Features]
· Improves the function of down flow dryers, extends the life of precision filters and prevents trouble with equipment.

(i)Nota

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Main Line Filter AFF Series Details

Main Line Filter AFF Series: product images

Main Line Filter AFF Series: product images

Main Line Filter AFF Series Specifications

Applicable fluids Compressed Air
Maximum operating pressure 1.0 MPa
Minimum operating pressure Note 1) 0.05 MPa
Proof pressure 1.5 MPa
Ambient temperature and working fluid temperature 5 to 60°C
Filtration 3 μm (filtration efficiency 99%)
Element replacement interval 2 years Note 1) or when the pressure drop has reached 0.1 MPa
  • *Note 1) with auto drain: 0.1 MPa (N.O. type), 0.15 MPa (N.C. type)

Model

Model AFF2C AFF4C AFF8C AFF11C AFF22C
Rated flow capacity Note)
L/min (ANR)
300 750 1,500 2,200 3,700
Piping connection port diameter 1/8, 1/4 1/4, 3/8 3/8, 1/2 1/2, 3/4 3/4, 1
Weight (kg) 0.38 0.55 0.9 1.4 2.1
  • *Note) Maximum flow capacity at pressure of 0.7 MPa. The maximum flow capacity varies according to the working pressure.

Accessories Part Nos.

Applicable models AFF2C AFF4C AFF8C AFF11C AFF22C
Bracket assembly
(with mounting screws [2 pcs.])
AM-BM101 AM-BM102 AM-BM103 AM-BM104 AM-BM105

Model Number Notation

Model number example

Model number example

Structural Drawings

Main Line Filter AFF Series: structural drawings

Main Line Filter AFF Series: structural drawings

  • *Note) The figure shows the drain cock specification.
  • *Note) In the structural drawings, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.

Component Parts

Number Name Materials Additional notes
1 Body Aluminum alloy Inner/outer surface coatings
2 Housing (bowl) Aluminum alloy
3 Sight glass Reinforced glass -

Replacement Parts

Number Name Materials Applicable models Model
AFF2C AFF4C AFF8C AFF11C AFF22C
4 Element assembly Cotton, paper, etc. Except option F AFF-EL2B AFF-EL4B AFF-EL8B AFF-EL11B AFF-EL22B
For option F AFF-EL2B-F AFF-EL4B-F AFF-EL8B-F AFF-EL11B-F AFF-EL22B-F
  • *Element assembly: Includes a gasket (1 pc.) and O-ring (1 pc.)

Main Line Filter AFF Series: Dimensions Examples

 

(Unit: mm)

 

Main Line Filter AFF Series: dimensional drawing

Main Line Filter AFF Series: dimensional drawing

Model Piping connection port diameter A B C D E F G Bracket related dimensions Clogging
checker
related dimensions
Differential pressure
switch
related dimensions
H I J K T U L M V N O P Q R S W X Y Z
AFF2C 1/8, 1/4 161 10 99 63 23 63 10 176 56 20 5 6 6 12 6 10 35 54 70 26 4.5 1.6 24 37 32 41
AFF4C 1/4, 3/8 175 14 113 76 23 76 10 193 66 24 8 6 6 12 6 10 40 66 80 28 5 2 27 37 36 41
AFF8C 3/8, 1/2 207 18 145 90 23 90 10 225 80 28 8 7 7 14 7 12 50 80 95 34 5 2.3 32 37 42 41
AFF11C 1/2, 3/4 228 20 166 106 23 106 10 249 90 31 10 9 9 18 9 15 55 88 111 50 9 3.2 37 37 43 41
AFF22C 3/4, 1 262 24 200 122 23 122 10 281 100 33 10 9 9 18 9 15 65 102 126 60 10 3.2 39 37 51 41
Codice componente
Codice componenteQuantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Tipo Qualità aria compressa Livello di filtrazione Portata aria trattamento
(L/min)
Tipo di collegamento Filettatura tubazione nominale Ambiente d'esercizio Rubinetto di scarico Materiale bicchierino Protezione vaschetta Direzione flusso Specifications Size of Body Accessory O-Ring, Gasket Material Max Operating Pressure
(MPa)
Drain Outlet Differential Pressure Switch Clogging Checker Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Compatible Models

Loading...

Supporto tecnico