• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 3:00 alle ore 15:00 (CEST) 16/6/2024 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

AMD150C-550C / AMD650-850, Sub-microfiltro disoleatore (Codici componente - Download CAD)

AMD150C-550C / AMD650-850, Sub-microfiltro disoleatore
SMC Micro Mist Separator.
[Features]
· Can separate and remove oil particles in an aerosol state as well as any fine contaminants of 0.01 μm or more such as carbon and dust.
· Use as a pre-filter for compressed air for use in clean rooms or precision instruments that require air with a high degree of cleanliness.

(i)Nota

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Micro Mist Separator, AMD Series Details

AMD150C to AMD550C product images

AMD150C to AMD550C product images

AMD650/AMD850 product images

AMD650/AMD850 product images

Micro Mist Separator, AMD Series Specifications

Applicable Fluid Compressed air
Maximum Operating Pressure 1.0 MPa*3
Minimum Operating Pressure*1 0.05 MPa
Proof Pressure 1.5 MPa
Ambient and Fluid Temperature 5 to 60°C
Filtration Rating 0.01 μm (filtration efficiency 99.9%)
Oil Mist Density At Outlet Side Max. 0.1 mg/m3 (ANR)*2
(Before saturated with oil, 0.1 mg/m3 [ANR] or less ≒0.008 ppm)
Element Replacement Period 2 years (1 year for stand-alone type)
or when pressure drop reaches 0.1 MPa

*1: With auto drain: 0.1 MPa (N.O. type), 0.15 MPa (N.C. type)
*2: When the oil mist density on the inlet side is 30 mg/m3 (ANR)
*3: 0.97 MPa for stand-alone type.

Model

Model AMD150C AMD250C AMD350C AMD450C AMD550C AMD650 AMD850
Rated Flow (L/min[ANR])* 200 500 1,000 2,000 3,700 6,000 12,000
Piping Connection Port Diameter 1/8, 1/4 1/4, 3/8 3/8, 1/2 1/2, 3/4 3/4, 1 1, 1 1/2 1 1/2, 2
Weight (kg) 0.38 0.55 0.9 1.4 2.1 4.2 10.5

*Maximum flow capacity at pressure of 0.7 MPa. Maximum flow capacity varies depending on the working pressure.

Accessories Part Nos.

Compatible Models AMD150C AMD250C AMD350C AMD450C AMD550C AMD650 AMD850
Bracket assembly
(With mounting screws (2 pcs.))
AM-BM101 AM-BM102 AM-BM103 AM-BM104 AM-BM105 BM56 BM57

AMD150C to AMD550C Model Number Notation

AMD150C to AMD550C Model Number Example

AMD150C to AMD550C Model Number Example

AMD650/AMD850 Model Number Notation

AMD650/AMD850 Model Number Example

AMD650/AMD850 Model Number Example

Diagrams

AMD150C to AMD550C/AMD650 diagram

AMD150C to AMD550C/AMD650 diagram

AMD850 diagram

AMD850 diagram

*The figure shows the drain cock specification.
*In the diagrams, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.

Component Parts

Number Description Material Note
1 Body Aluminum alloy Inner/outer surface coating
2 Housing (Case) Aluminum alloy
3 Sight Glass Tempered glass -

Replacement Parts

Number Description Material Compatible Models Model
AMD150C AMD250C AMD350C AMD450C AMD550C AMD650 AMD850
4 Element
Assembly
Glass fiber
Other
Except option F AMD-EL150 AMD-EL250 AMD-EL350 AMD-EL450 AMD-EL550 AMD-EL650 AMD-EL850
For option F AMD-EL150-F AMD-EL250-F AMD-EL350-F AMD-EL450-F AMD-EL550-F - -
  • *Element assembly: Includes gasket (1 pc.) and O-ring (1 pc.).

Micro Mist Separator, AMD Series Dimensions Example

AMD150C to AMD550C

 

(Unit: mm)

 

AMD150C to AMD550C dimensional drawing

AMD150C to AMD550C dimensional drawing

Model Piping Connection Port Diameter A B C D E F G
AMD150C 1/8, 1/4 161 10 99 63 23 63 10
AMD250C 1/4, 3/8 175 14 113 76 23 76 10
AMD350C 3/8, 1/2 207 18 145 90 23 90 10
AMD450C 1/2, 3/4 228 20 166 106 23 106 10
AMD550C 3/4, 1 262 24 200 122 23 122 15
Model Bracket-Related Dimensions Clogging Checker-Related Dimensions Differential Pressure Switch-Related Dimensions
H I J K T U L M V N O P Q R S W X Y Z
AMD150C 176 56 20 5 6 6 12 6 10 35 54 70 26 4.5 1.6 24 37 32 41
AMD250C 193 66 24 8 6 6 12 6 10 40 66 80 28 5 2 27 37 36 41
AMD350C 225 80 28 8 7 7 14 7 12 50 80 95 34 5 2.3 32 37 42 41
AMD450C 249 90 31 10 9 9 18 9 15 55 88 111 50 9 3.2 37 37 43 41
AMD550C 281 100 33 10 9 9 18 9 15 65 102 126 60 10 3.2 39 37 51 41

AMD650

 

(Unit: mm)

 

AMD650 dimensional drawing

AMD650 dimensional drawing

AMD850

 

(Unit: mm)

 

AMD850 dimensional drawing

AMD850 dimensional drawing

Codice componente
Codice componenteQuantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Tipo Qualità aria compressa Livello di filtrazione Portata aria trattamento
(L/min)
Tipo di collegamento Filettatura tubazione nominale Ambiente d'esercizio Rubinetto di scarico Materiale bicchierino Protezione vaschetta Direzione flusso Specifications Size of Body Accessory O-Ring, Gasket Material Max Operating Pressure
(MPa)
Drain Outlet Differential Pressure Switch Clogging Checker Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Compatible Models

Loading...

Supporto tecnico