Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
MK2TB25-20R-M9BL
Rotary Clamp Cylinder, Double Guide Type, MK2T Series: product images
Model number example
Type | Special functions | Lead wire electrical entry | Indicator light | Wiring (output) | Load voltage | ||
---|---|---|---|---|---|---|---|
DC | AC | ||||||
Solid state auto switch | - | Grommet | Yes | 3-wire (NPN) | 24 V | 5 V, 12 V | - |
3-wire (PNP) | |||||||
2-wire | 12 V | ||||||
Connector | |||||||
Diagnostic indication (2-color indicator) | Grommet | 3-wire (NPN) | 5 V, 12 V | ||||
3-wire (PNP) | |||||||
2-wire | 12 V | ||||||
Improved water resistance product (2-color indicator) | 3-wire (NPN) | 5 V, 12 V | |||||
3-wire (PNP) | |||||||
2-wire | 12 V | ||||||
With diagnostic output (2-color indicator) | 4-wire | 5 V, 12 V | |||||
Strong magnetic field resistant (2-color indicator) | 2-wire (non-polarized) | - | |||||
Reed switch | - | Grommet | Yes | 3-wire (NPN equivalent) | - | 5 V | - |
2-wire | - | 200 V | |||||
24 V | 12 V | 100 V | |||||
NA | 5 V, 12 V | 100 V or less | |||||
Connector | Yes | 12 V | - | ||||
NA | 5 V, 12 V | 24 V or less | |||||
Diagnostic indication (2-color indicator) | Grommet | Yes | - | - |
Type | Auto switch model number | Lead wire length (m) | Pre-wired connector | Applicable load | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Perpendicular | In-line | 0.5 (Nil) | 1 (M) | 3 (L) | 5 (Z) | None (N) | |||||||
ø20 (diameter 20 mm), ø25 (diameter 25 mm) | ø32 to 63 (diameter 32 to 63 mm) | ø20 (diameter 20 mm) | ø25 (diameter 25 mm) | ø32 to 63 (diameter 32 to 63 mm) | |||||||||
Solid state auto switch | M9NV | M9N | ● | - | ● | ○ | - | ○ | IC circuit | Relay, PLC | |||
M9PV | M9P | ● | - | ● | ○ | - | ○ | ||||||
M9BV | M9B | ● | - | ● | ○ | - | ○ | - | |||||
- | J79C | - | ● | - | ● | ● | ● | - | |||||
M9NWV | M9NW | ● | ● | ● | ○ | - | ○ | IC circuit | |||||
M9PWV | M9PW | ● | ● | ● | ○ | - | ○ | ||||||
M9BWV | M9BW | ● | ● | ● | ○ | - | ○ | - | |||||
*1M9NAV | *1M9NA | ○ | ○ | ● | ○ | - | ○ | IC circuit | |||||
*1M9PAV | *1M9PA | ○ | ○ | ● | ○ | - | ○ | ||||||
*1M9BAV | *1M9BA | ○ | ○ | ● | ○ | - | ○ | - | |||||
- | - | F79F | ● | - | ● | ○ | - | ○ | IC circuit | ||||
- | - | ***P3DWA | ● | - | ● | ● | - | ● | - | ||||
- | - | **P4DW | - | - | ● | ● | - | ○ | |||||
Reed switch | A96V | A96 | ● | - | ● | - | - | - | IC circuit | - | |||
- | A72 | - | A72H | ● | - | ● | - | - | - | - | Relay, PLC | ||
*2A93V | A93 | ● | ● | ● | ● | - | - | ||||||
- | A90 | ● | - | ● | - | - | - | IC circuit | |||||
- | A73C | - | ● | - | ● | ● | ● | - | - | ||||
- | - | ● | - | ● | ● | ● | - | IC circuit | |||||
- | A79W | - | ● | - | ● | - | - | - | - |
**The D-P4DW type supports ø40 to 63 (diameter 40 to 63 mm).
**Only the D-P4DW type is assembled at the time of shipment.
***The D-P3DWA□ type supports ø25 to 63 (diameter 25 to 63 mm).
Tube internal diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 |
---|---|---|---|---|---|---|
Operating method | Double acting type | |||||
Rotation angle Note 1) | 90° ±5° | |||||
Rotary directionNote 2) | Left, right | |||||
Rotary stroke (mm) | 19 | 29 | 33 | |||
Clamp stroke (mm) | 10, 20 | 20, 50 | ||||
Theoretical clamping force (N) Note 3) | 100 | 185 | 300 | 525 | 825 | 1,300 |
Applicable fluids | Air | |||||
Proof pressure | 1.5 MPa | |||||
Operating pressure range | 0.1 to 1 MPa | |||||
Ambient and working fluid temperature | Without auto switch: -10 to 70°C (no freezing) | |||||
With auto switch: -10 to 60°C (no freezing) | ||||||
Lubrication | Not required | |||||
Piping connection port diameter | M5 ×; 0.8 | Rc1/8, NPT1/8, G1/8 | Rc1/4, NPT1/4, G1/4 | |||
Mounting | Through hole / Both ends tapped common, head flange | |||||
Cushioning | Rubber cushion | |||||
Stroke length tolerance | +1.0 0 | |||||
Operating piston speed | 50 to 200 mm/s | |||||
Non-rotating accuracy (clamp part) | ±1.0° | ±0.5° |
Note 1) Refer to the rotary angle diagram.
Note 2) Direction of rotation viewed from the rod end when the piston rod is retracted
Note 3) Pressure: 0.5 MPa
Rotary angle diagram
(Unit: N)
Tube internal diameter (mm) | Rod diameter (mm) | Operating direction | Piston area (cm2) | Operating pressure (MPa) | |||
---|---|---|---|---|---|---|---|
0.3 | 0.5 | 0.7 | 1.0 | ||||
20 | 12 | R | 2 | 60.8 | 100 | 139 | 200 |
H | 3 | 90.2 | 149 | 208 | 298 | ||
25 | 12 | R | 3.7 | 112 | 185 | 258 | 370 |
H | 4.9 | 149 | 245 | 341 | 490 | ||
32 | 16 | R | 6 | 182 | 300 | 418 | 600 |
H | 8 | 243 | 400 | 557 | 800 | ||
40 | 16 | R | 10.5 | 319 | 525 | 731 | 1,050 |
H | 12.5 | 380 | 625 | 870 | 1,250 | ||
50 | 20 | R | 16.5 | 502 | 825 | 1,149 | 1,648 |
H | 19.6 | 596 | 980 | 1,365 | 1,961 | ||
63 | 25 | R | 26 | 780 | 1,300 | 1,820 | 2,600 |
H | 31.2 | 948 | 1,560 | 2,172 | 3,121 |
Note) Theoretical output (N) = pressure (MPa) ×; piston area (cm2) ×; 100.
Operating direction - R: Rod end (clamp) / H: Head end (unclamp)
(Unit: g)
Clamp stroke (mm) | Tube internal diameter (mm) | |||||
---|---|---|---|---|---|---|
20 | 25 | 32 | 40 | 50 | 63 | |
10 | 367 | 448 | 806 | 1,008 | - | - |
20 | 433 | 520 | 914 | 1,127 | 2,049 | 2,609 |
50 | - | - | - | - | 2,672 | 3,354 |
(Unit: g)
Tube internal diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 |
---|---|---|---|---|---|---|
Arm included | 100 | 100 | 200 | 200 | 350 | 600 |
Head End Flange Type (Including Mounting Bolt) | 133 | 153 | 166 | 198 | 345 | 531 |
Tube internal diameter (mm) | Model number | Accessories |
---|---|---|
20 | MK-A020Z | Clamp bolt Hexagon socket head bolt Hexagon nut Spring washer |
25 | ||
32 | MK-A032Z | |
40 | ||
50 | MK-A050Z | |
63 | MK2T-A063 |
Tube internal diameter (mm) | Model number | Accessories |
---|---|---|
20 | CQS-F020 | Hex socket head bolt |
25 | CQS-F025 | |
32 | MK2T-F032 | |
40 | MK2T-F040 | |
50 | MK2T-F050 | |
63 | MK2T-F063 |
MK2T□20 to MK2T□63: structural drawings
Number | Part name | Materials | Additional notes |
---|---|---|---|
1 | Rod cover | Structural steel | - |
2 | Cylinder tube | Aluminum alloy | - |
3 | Piston | Aluminum alloy | - |
4 | Bushing | Oil-impregnated sintered alloy | ø20 (diameter 20 mm), ø25 (diameter 25 mm) |
Bronze casting | ø32 to 63 (diameter 32 to 63 mm) | ||
5 | Guide shaft | Stainless steel | ø20 (diameter 20 mm), ø25 (diameter 25 mm) |
Structural steel | ø32 to 63 (diameter 32 to 63 mm) | ||
6 | Guide roller | Structural steel | - |
7 | Retaining ring | Special use steel | ø20 (diameter 20 mm), ø25 (diameter 25 mm) |
ø32 to 63 (diameter 32 to 63 mm) | |||
8 | Piston rod | Stainless steel | ø20 (diameter 20 mm), ø25 (diameter 25 mm) |
Structural steel | ø32 to 63 (diameter 32 to 63 mm) | ||
9 | Dampers | Urethane | - |
10 | Seal retainer | Aluminum alloy | - |
11 | Magnet | - | - |
12 | Key | Structural steel | - |
13 | Arm | Structural steel | - |
14 | Clamp bolt | Structural steel | - |
15 | Hex nut | Structural steel | - |
16 | Hex socket head bolt | Structural steel | - |
17 | Spring washer | Steel wire | - |
18 | Flange | Structural steel | - |
19 | Gasket | NBR | - |
20 | Coil scraper | Bronze | - |
21 | Piston seal | NBR | - |
22 | Rod seal | NBR | - |
23 | Wear ring | Resin | - |
24 | Bottom plate | Aluminum alloy | - |
25 | Retaining ring | Special use steel | - |
26 | Hex socket head bolt (with SW) | Structural steel | - |
Washer | Stainless steel | ø25 (diameter 25 mm), ø32 (diameter 32 mm) only | |
Hex socket head bolt | Structural steel | - |
Tube internal diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 |
---|---|---|---|---|---|---|
Order number | MK2T20-PS | MK2T25-PS | MK2T32-PS | MK2T40-PS | MK2T50-PS | MK2T63-PS |
Contents | Set of above numbers (19), (20), (21), (22) |
(Unit: mm)
Outline dimensional drawing: ø20 (diameter 20 mm), ø25 (diameter 25 mm): dimensional drawing (1)
(Unit: mm)
Outline dimensional drawing: ø20 (diameter 20 mm), ø25 (diameter 25 mm): dimensional drawing (2)
Model | A | B | C |
---|---|---|---|
MK2TG20 | 60 | 39 | 48 |
MK2TG25 | 64 | 42 | 52 |
Tube internal diameter | A | øB | C | Clamp stroke: 10 mm | Clamp stroke: 20 mm | ||||
---|---|---|---|---|---|---|---|---|---|
Q | R | S | Q | R | S | ||||
20 | 36 | 47 | 25.5 | 116.5 | 110.5 | 59 | 136.5 | 130.5 | 69 |
25 | 40 | 52 | 28 | 119 | 113 | 59 | 139 | 133 | 69 |
Codice componente
|
---|
MK2TB25-20R-M9BL |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Cylinder Dia. (Ø) | Corsa (mm) | Rod Tip Shape | Support Type | Opzioni corpo | Max. Pressure (MPa) | Operating Temperature Range (℃) | Clamping Force (kN) | Rotating Direction | Auto Switch | Lead Wire Length (m) | Number of Switches | Port Screw Type | Specifiche su ordinazione | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
323.02 € | 1 | 26 giorni | 25 | 20 | Female Thread | [Foro passante, maschiatura sui due lati (comune)] Foro passante ・Maschiatura sui due lati comune (standard) | No (Standard) | 1 | -10~ 60 | 0.185 | Destra | M9B | 3 | 2 | Filettatura M | Assente |
Loading...
Operation Method | Move Turning | Rod Motion | Double Acting Piece Rod | Rotation Angle θ | 90°±5° |
---|---|---|---|---|---|
Specifications | Magnete incorporato |
Si trova sulla pagina di MK2T, Cilindro di bloccaggio con staffa rotante, Modello a doppia guida, il codice articolo è il seguente: MK2TB25-20R-M9BL.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto MK2TB25-20R-M9BL.
Configura
Proprietà di base
Support Type
Tipo
Cylinder Dia.(Ø)
Corsa(mm)
Rod Tip Shape
Opzioni corpo
Max. Pressure(MPa)
Clamping Force(kN)
Rotating Direction
Auto Switch
Lead Wire Length(m)
Number of Switches
Port Screw Type
Specifiche su ordinazione
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
MK2TB20-10L-M9BWL |
MK2TB20-10L-M9PVL |
MK2TB20-10L-M9PWV |
MK2TB25-20R-M9PW |
MK2TB25-20RN |
MK2TB32-10L |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Cylinder Dia. (Ø) | Corsa (mm) | Rod Tip Shape | Support Type | Opzioni corpo | Max. Pressure (MPa) | Operating Temperature Range (℃) | Clamping Force (kN) | Rotating Direction | Auto Switch | Lead Wire Length (m) | Number of Switches | Port Screw Type | Specifiche su ordinazione |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
314.68 € | 1 | 26 giorni | 20 | 10 | Female Thread | [Foro passante, maschiatura sui due lati (comune)] Foro passante ・Maschiatura sui due lati comune (standard) | No (Standard) | 1 | -10~ 60 | 0.1 | Sinistra | M9BW | 3 | 2 | Filettatura M | Assente | ||
329.52 € | 1 | 26 giorni | 20 | 10 | Female Thread | [Foro passante, maschiatura sui due lati (comune)] Foro passante ・Maschiatura sui due lati comune (standard) | No (Standard) | 1 | -10~ 60 | 0.1 | Sinistra | M9PV | 3 | 2 | Filettatura M | Assente | ||
314.68 € | 1 | 26 giorni | 20 | 10 | Female Thread | [Foro passante, maschiatura sui due lati (comune)] Foro passante ・Maschiatura sui due lati comune (standard) | No (Standard) | 1 | -10~ 60 | 0.1 | Sinistra | M9PWV | 0.5 | 2 | Filettatura M | Assente | ||
321.21 € | 1 | 26 giorni | 25 | 20 | Female Thread | [Foro passante, maschiatura sui due lati (comune)] Foro passante ・Maschiatura sui due lati comune (standard) | No (Standard) | 1 | -10~ 60 | 0.185 | Destra | M9PW | 0.5 | 2 | Filettatura M | Assente | ||
288.32 € | 1 | 26 giorni | 25 | 20 | [Altro] Altro | [Foro passante, maschiatura sui due lati (comune)] Foro passante ・Maschiatura sui due lati comune (standard) | Con braccio | 1 | -10~ 70 | 0.185 | Destra | Senza interruttore | - | - | Filettatura M | Assente | ||
303.44 € | 1 | 26 giorni | 32 | 10 | Female Thread | [Foro passante, maschiatura sui due lati (comune)] Foro passante ・Maschiatura sui due lati comune (standard) | No (Standard) | 1 | -10~ 70 | 0.3 | Sinistra | Senza interruttore | - | - | Rc | Assente |