• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 3:00 alle ore 15:00 (CEST) 16/6/2024 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

AMF150C-550C / AMF650-850, Filtro al carbone attivo, Nuovo modello (Codici componente - Download CAD)

AMF150C-550C / AMF650-850, Filtro al carbone attivo, Nuovo modello
The Odor Removal Filter AMF Series supports modular connections.
[Features]
· Can save space and helps reduce the amount of piping.
· Height reduced by up to 40% and weight reduced by up to 40%.

(i)Nota

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Odor Removal Filter AMF Series Details

AMF150C to AMF350C: product images

AMF150C to AMF350C: product images

AMF450C, AMF550C: product images

AMF450C, AMF550C: product images

AMF650, AMF850: product images

AMF650, AMF850: product images

Odor Removal Filter AMF Series Specifications

Applicable fluids Compressed Air
Maximum operating pressure 1.0 MPa
Minimum operating pressure 0.05 MPa
Proof pressure 1.5 MPa
Ambient temperature and working fluid temperature 5 to 60°C
Filtration 0.01 μm (filtration efficiency 99.9%)
Cleanliness at outlet side No more than 100 particles of 0.3 µm or larger per ft3 (35 particles or less per 10 L [ANR])
(The "AME series" is required on the inlet side)
Oil mist density at outlet side Max 0.004 mg/m3 (ANR) (≒0.0032 ppm)
(The "AME series" is required on the inlet side)
Element replacement interval (1) Replace the element if you notice an odor coming from the outlet side.
(2) Even if the deodorant performance is normal, be sure to replace the element if the pressure drops to 0.1 MPa, or after 2 years of operation, whichever comes first.

Model

Model AMF150C AMF250C AMF350C AMF450C AMF550C AMF650 AMF850
Rated flow (L/min[ANR]) Note) 200 500 1,000 2,000 3,700 6,000 12,000
Piping connection port diameter 1/8, 1/4 1/4, 3/8 3/8, 1/2 1/2, 3/4 3/4, 1 1, 1 1/2 1 1/2, 2
Weight (kg) 0.3 0.48 0.8 1.3 2.0 4.2 10.5
  • *Note) Maximum flow capacity at pressure of 0.7 MPa. The maximum flow capacity varies according to the working pressure.

Accessories Part Nos.

Applicable models AMF150C AMF250C AMF350C AMF450C AMF550C AMF650 AMF850
Bracket assembly
(with mounting screws [2 pcs.])
AM-BM101 AM-BM102 AM-BM103 AM-BM104 AM-BM105 BM56 BM57

AMF150C to AMF550C: Model Number Notation

AMF150C to AMF550C: model number example

AMF150C to AMF550C: model number example

AMF650, AMF850: Model Number Notation

AMF650, AMF850: model number examples

AMF650, AMF850: model number examples

Model Number Notation (Made-to-Order Specifications, White Vaseline Specifications)

Made-to-order specifications, White Vaseline specifications: model number examples

Made-to-order specifications, White Vaseline specifications: model number examples

  • *'*' refers to the model number naming convention for applicable model standard specifications.

Structural Drawings

AMF150C to AMF550C: structural drawings

AMF150C to AMF550C: structural drawings

AMF650, AMF850: structural drawings

AMF650, AMF850: structural drawings

  • *Note) In the structural drawings, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.

Component Parts

Number Name Materials Additional notes
1 Body Aluminum alloy Inner/outer surface coatings
2 Housing (bowl) Aluminum alloy
3 Sight glass Reinforced glass -

Replacement Parts

Number Name Materials Applicable models Model
AMF150C AMF250C AMF350C AMF450C AMF550C AMF650 AMF850
4 Element
assembly
Glass fiber,
others
Except option F AMF-EL150 AMF-EL250 AMF-EL350 AMF-EL450 AMF-EL550 AMF-EL650 AMF-EL850
For option F AMF-EL150-F AMF-EL250-F AMF-EL350-F AMF-EL450-F AMF-EL550-F - -
  • Element assembly: Includes a gasket (1 pc.) and O-ring (1 pc.)

Odor Removal Filter AMF Series Dimensions

AMF150C to AMF350C

 

(Unit: mm)

 

AMF150C to AMF350C: dimensional drawing

AMF150C to AMF350C: dimensional drawing

Model Piping connection port diameter A B C D E F G Bracket related dimensions
I N J K U V L M W O P Q R S T
AMF150C 1/8, 1/4 83 10 54 63 7.5 63 10 99 56 20 5 6 6 12 6 10 35 70 26 54 4.5 1.6
AMF250C 1/4, 3/8 103 14 73 76 5 76 10 121 66 24 8 6 6 12 6 10 40 80 28 66 5 2
AMF350C 3/8, 1/2 132 18 98 90 5 90 10 150 80 28 8 7 7 14 7 12 50 95 34 80 5 2.3

AMF450C, AMF550C

 

(Unit: mm)

 

AMF450C, AMF550C: dimensional drawings

AMF450C, AMF550C: dimensional drawings

Model Piping connection port diameter A B C D E F G H Bracket related dimensions
I N J K U V L M W O P Q R T
AMF450C 1/2, 3/4 151 20 105 106 3 106 10 36 172 90 31 10 9 9 18 9 15 55 111 50 88 3.2
AMF550C 3/4, 1 187 24 130 122 3 122 15 44 206 100 33 10 9 9 18 9 15 65 126 60 102 3.2

AMF650, AMF850

 

(Unit: mm)

 

AMF650, AMF850: dimensional drawings

AMF650, AMF850: dimensional drawings

Model Piping connection port diameter A B C D E F G H Bracket related dimensions
I J K L M N O P Q R S
AMF650 1, 1 1/2 291 32 167 160 - 160 10 66 314 40 15 20 11 150 85 180 76 136 4.5
AMF850 1 1/2, 2 403 42 235 220 - 220 10 96 406 30 15 24 13 180 120 220 110 184 6
Codice componente
Codice componenteQuantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Tipo Qualità aria compressa Livello di filtrazione Portata aria trattamento
(L/min)
Tipo di collegamento Filettatura tubazione nominale Ambiente d'esercizio Rubinetto di scarico Materiale bicchierino Protezione vaschetta Direzione flusso Specifications Size of Body Accessory O-Ring, Gasket Material Max Operating Pressure
(MPa)
Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Materiale elemento Compatible Models

Loading...

Supporto tecnico