Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
AMF150C to AMF350C: product images
AMF450C, AMF550C: product images
AMF650, AMF850: product images
Applicable fluids | Compressed Air |
---|---|
Maximum operating pressure | 1.0 MPa |
Minimum operating pressure | 0.05 MPa |
Proof pressure | 1.5 MPa |
Ambient temperature and working fluid temperature | 5 to 60°C |
Filtration | 0.01 μm (filtration efficiency 99.9%) |
Cleanliness at outlet side | No more than 100 particles of 0.3 µm or larger per ft3 (35 particles or less per 10 L [ANR]) (The "AME series" is required on the inlet side) |
Oil mist density at outlet side | Max 0.004 mg/m3 (ANR) (≒0.0032 ppm) (The "AME series" is required on the inlet side) |
Element replacement interval | (1) Replace the element if you notice an odor coming from the outlet side. |
(2) Even if the deodorant performance is normal, be sure to replace the element if the pressure drops to 0.1 MPa, or after 2 years of operation, whichever comes first. |
Model | AMF150C | AMF250C | AMF350C | AMF450C | AMF550C | AMF650 | AMF850 |
---|---|---|---|---|---|---|---|
Rated flow (L/min[ANR]) Note) | 200 | 500 | 1,000 | 2,000 | 3,700 | 6,000 | 12,000 |
Piping connection port diameter | 1/8, 1/4 | 1/4, 3/8 | 3/8, 1/2 | 1/2, 3/4 | 3/4, 1 | 1, 1 1/2 | 1 1/2, 2 |
Weight (kg) | 0.3 | 0.48 | 0.8 | 1.3 | 2.0 | 4.2 | 10.5 |
Applicable models | AMF150C | AMF250C | AMF350C | AMF450C | AMF550C | AMF650 | AMF850 |
---|---|---|---|---|---|---|---|
Bracket assembly (with mounting screws [2 pcs.]) | AM-BM101 | AM-BM102 | AM-BM103 | AM-BM104 | AM-BM105 | BM56 | BM57 |
AMF150C to AMF550C: model number example
AMF650, AMF850: model number examples
Made-to-order specifications, White Vaseline specifications: model number examples
AMF150C to AMF550C: structural drawings
AMF650, AMF850: structural drawings
Number | Name | Materials | Additional notes |
---|---|---|---|
1 | Body | Aluminum alloy | Inner/outer surface coatings |
2 | Housing (bowl) | Aluminum alloy | |
3 | Sight glass | Reinforced glass | - |
Number | Name | Materials | Applicable models | Model | ||||||
---|---|---|---|---|---|---|---|---|---|---|
AMF150C | AMF250C | AMF350C | AMF450C | AMF550C | AMF650 | AMF850 | ||||
4 | Element assembly | Glass fiber, others | Except option F | AMF-EL150 | AMF-EL250 | AMF-EL350 | AMF-EL450 | AMF-EL550 | AMF-EL650 | AMF-EL850 |
For option F | AMF-EL150-F | AMF-EL250-F | AMF-EL350-F | AMF-EL450-F | AMF-EL550-F | - | - |
(Unit: mm)
AMF150C to AMF350C: dimensional drawing
Model | Piping connection port diameter | A | B | C | D | E | F | G | Bracket related dimensions | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
I | N | J | K | U | V | L | M | W | O | P | Q | R | S | T | |||||||||
AMF150C | 1/8, 1/4 | 83 | 10 | 54 | 63 | 7.5 | 63 | 10 | 99 | 56 | 20 | 5 | 6 | 6 | 12 | 6 | 10 | 35 | 70 | 26 | 54 | 4.5 | 1.6 |
AMF250C | 1/4, 3/8 | 103 | 14 | 73 | 76 | 5 | 76 | 10 | 121 | 66 | 24 | 8 | 6 | 6 | 12 | 6 | 10 | 40 | 80 | 28 | 66 | 5 | 2 |
AMF350C | 3/8, 1/2 | 132 | 18 | 98 | 90 | 5 | 90 | 10 | 150 | 80 | 28 | 8 | 7 | 7 | 14 | 7 | 12 | 50 | 95 | 34 | 80 | 5 | 2.3 |
(Unit: mm)
AMF450C, AMF550C: dimensional drawings
Model | Piping connection port diameter | A | B | C | D | E | F | G | H | Bracket related dimensions | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
I | N | J | K | U | V | L | M | W | O | P | Q | R | T | ||||||||||
AMF450C | 1/2, 3/4 | 151 | 20 | 105 | 106 | 3 | 106 | 10 | 36 | 172 | 90 | 31 | 10 | 9 | 9 | 18 | 9 | 15 | 55 | 111 | 50 | 88 | 3.2 |
AMF550C | 3/4, 1 | 187 | 24 | 130 | 122 | 3 | 122 | 15 | 44 | 206 | 100 | 33 | 10 | 9 | 9 | 18 | 9 | 15 | 65 | 126 | 60 | 102 | 3.2 |
(Unit: mm)
AMF650, AMF850: dimensional drawings
Model | Piping connection port diameter | A | B | C | D | E | F | G | H | Bracket related dimensions | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
I | J | K | L | M | N | O | P | Q | R | S | ||||||||||
AMF650 | 1, 1 1/2 | 291 | 32 | 167 | 160 | - | 160 | 10 | 66 | 314 | 40 | 15 | 20 | 11 | 150 | 85 | 180 | 76 | 136 | 4.5 |
AMF850 | 1 1/2, 2 | 403 | 42 | 235 | 220 | - | 220 | 10 | 96 | 406 | 30 | 15 | 24 | 13 | 180 | 120 | 220 | 110 | 184 | 6 |
Codice componente
|
---|
Codice componente | Quantità minima d'ordine | Sconto volumi elevati | Tipo | Qualità aria compressa | Livello di filtrazione | Portata aria trattamento (L/min) | Tipo di collegamento | Filettatura tubazione nominale | Ambiente d'esercizio | Rubinetto di scarico | Materiale bicchierino | Protezione vaschetta | Direzione flusso | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Max Operating Pressure (MPa) | Degreasing Cleaning, White Vaseline Specifications | Custom-made Specifications | Materiale elemento | Compatible Models |
---|
Loading...
Configura
Proprietà di base
Tipo
Portata aria trattamento(L/min)
Tipo di collegamento
Materiale bicchierino
Direzione flusso
Specifications
Materiale elemento
Compatible Models
Tipo
Qualità aria compressa
Livello di filtrazione
Filettatura tubazione nominale
Ambiente d'esercizio
Rubinetto di scarico
Protezione vaschetta
Size of Body
Accessory
O-Ring, Gasket Material
Max Operating Pressure(MPa)
Degreasing Cleaning, White Vaseline Specifications
Custom-made Specifications
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali