Fare clic sull'immagine per ingrandirla.
Cliccare sull´immagine per ingrandirla.
Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
BKXSY2035 06/10
Contents
- BKXK Ø16 / Ø21 / Ø24 Series
- BKXK Ø25 / Ø33 / Ø40 Series, BKXS Ø15 Series
- BKXS Ø19 / Ø20 / Ø25 Series
- BKXKV Ø16 Series, BKXSV Ø15 Series, BKXSY Ø20 Series
Technical data | BKXK 1622 | BKXK 1624 | BKXK 1627 | BKXK 2129 | BKXK 2135 | BKXK 2429 | BKXK 2435 | |
---|---|---|---|---|---|---|---|---|
Max. speed | min-1 | 10.000 | 10.000 | 10.000 | 10.000 | 10.000 | 10.000 | 10.000 |
Max. torque | Ncm | 40 | 40 | 40 | 120 | 100 | 120 | 100 |
Max. offset off shafts | ||||||||
Radial | mm | ± 0,2 | ± 0,25 | ± 0,3 | ± 0,25 | ± 0,3 | ± 0,25 | ± 0,3 |
Axial | mm | ± 0,4 | ± 0,45 | ± 0,5 | ± 0,4 | ± 0,5 | ± 0,4 | ± 0,5 |
Angular | Grad | ± 3 | ± 4 | ± 4 | ± 4 | ± 4 | ± 4 | ± 4 |
Torsion spring stiffness | Nm/rad | 90 | 85 | 70 | 150 | 140 | 150 | 140 |
Radial spring stiffness | N/mm | 40 | 20 | 15 | 25 | 10 | 25 | 10 |
Moment of inertia | gcm2 | 2,1 | 2,2 | 2,6 | 9 | 9,5 | 15 | 15,2 |
Max. clamping torque (M) | Ncm | 50 | 50 | 50 | 100 | 100 | 100 | 100 |
Temperature range | °C | -30 to +120 | -40 to +140 | |||||
Weight appr. | g | 6 | 6,5 | 7 | 15 | 16 | 17 | 18 |
Material | Flange | Aluminium, anodised | ||||||
Material | Bellow | Stainless steel |
M = tightening torque of the clamping screw
Part No. Example: BKXK 1622 05/06
(Series ØW d1/d2)
Part No. Example: BKXK 2129 63/08
(Series ØW d1/d2)
Part No. Example: BKXK 2429 08/10
(Series ØW d1/d2)
Technical data | BKXK 2530 | BKXK 2535 | BKXK 3340 | BKXK 4048 | BKXS 1520 | BKXS 1522 | BKXS 1525 | |
---|---|---|---|---|---|---|---|---|
Max. speed | min-1 | 10.000 | 10.000 | 15.000 | 5.000 | 10.000 | 10.000 | 10.000 |
Max. torque | Ncm | 200 | 200 | 500 | 1000 | 40 | 40 | 40 |
Max. offset off shafts | ||||||||
Radial | mm | ± 0,3 | ± 0,35 | ± 0,3 | ± 0,3 | ± 0,2 | ± 0,25 | ± 0,3 |
Axial | mm | ± 0,4 | ± 0,45 | ± 0,5 | ± 0,5 | ± 0,4 | ± 0,45 | ± 0,5 |
Angular | Grad | ± 4 | ± 4 | ± 3 | ± 1,5 | ± 3 | ± 4 | ± 4 |
Torsion spring stiffness | Nm/rad | 220 | 183 | 750 | 350 | 90 | 85 | 70 |
Radial spring stiffness | N/mm | 45 | 17,8 | 100 | 150 | 40 | 20 | 15 |
Moment of inertia | gcm2 | 29,8 | 31 | 82 | 92 | 2 | 2,1 | 2,3 |
Max. clamping torque (M) | Ncm | 100 | 100 | 4 | 8 | 70 | 70 | 70 |
Temperature range | °C | -40 to +140 | ||||||
Weight appr. | g | 20 | 22 | 60* | 22* | 6 | 6,5 | 7 |
Material | Flange | Aluminium, anodised | ||||||
Material | Bellow | Stainless steel |
* dependent on Ø
M = tightening torque of the clamping screw
Part No. Example: BKXK 2530 10/12
(Series ØW d1/d2)
Part No. Example: BKXK 3340 10/12
(Series ØW d1/d2)
Part No. Example: BKXK 4048 16/18
(Series ØW d1/d2)
Part No. Example: BKXS 1520 05/06
(Series ØW d1/d2)
Technical data | BKXS 1924 | BKXS 1929 | BKXS 2029 | BKXS 2035 | BKXS 2526 | BKXS 2531 | |
---|---|---|---|---|---|---|---|
Max. speed | min-1 | 10.000 | 10.000 | 10.000 | 10.000 | 10.000 | 10.000 |
Max. torque | Ncm | 120 | 100 | 120 | 100 | 200 | 200 |
Max. offset off shafts | |||||||
Radial | mm | ± 0,25 | ± 0,3 | ± 0,25 | ± 0,3 | ± 0,3 | ± 0,35 |
Axial | mm | ± 0,4 | ± 0,5 | ± 0,4 | ± 0,5 | ± 0,4 | ± 0,45 |
Angular | Grad | ± 4 | ± 4 | ± 4 | ± 4 | ± 4 | ± 4 |
Torsion spring stiffness | Nm/rad | 150 | 140 | 150 | 140 | 220 | 183 |
Radial spring stiffness | N/mm | 25 | 10 | 25 | 10 | 45 | 17,8 |
Moment of inertia | gcm2 | 7 | 9 | 8 | 9 | 19 | 20 |
Max. clamping torque (M) | Ncm | 80 | 80 | 150 | 150 | 150 | 150 |
Temperature range | °C | -40 to +140 | |||||
Weight appr. | g | 10 | 11 | 15 | 16 | 17,5 | 18 |
Material | Flange | Aluminium, anodised | |||||
Material | Bellow | Stainless steel |
M = tightening torque of the clamping screw
Part No. Example: BKXS 1924 06/63
(Series ØW d1/d2)
Part No. Example: BKXS 2029 63/08
(Series ØW d1/d2)
Part No. Example: BKXS 2526 12/14
(Series ØW d1/d2)
Technical data | BKXKV1624 | BKXKV1627 | BKXSV1522 | BKXSV1525 | BKXSY2029 | BKXSY2035 | |
---|---|---|---|---|---|---|---|
Max. speed | min-1 | 10.000 | 10.000 | 10.000 | 10.000 | 10.000 | 10.000 |
Max. torque | Ncm | 100 | 100 | 100 | 100 | 120 | 100 |
Max. offset off shafts | |||||||
Radial | mm | ± 0,15 | ± 0,2 | ± 0,15 | ± 0,2 | ± 0,25 | ± 0,3 |
Axial | mm | ± 0,4 | ± 0,45 | ± 0,4 | ± 0,45 | ± 0,4 | ± 0,5 |
Angular | Grad | ± 1 | ± 1,5 | ± 1 | ± 1,5 | ± 4 | ± 4 |
Torsion spring stiffness | Nm/rad | 115 | 110 | 115 | 110 | 150 | 140 |
Radial spring stiffness | N/mm | 90 | 46 | 90 | 46 | 25 | 10 |
Moment of inertia | gcm2 | 2,5 | 2,9 | 2,5 | 2,9 | 18 | 20 |
Max. clamping torque (M) | Ncm | 50 | 50 | 50 | 50 | 70 | 70 |
Temperature range | °C | -40 to +140 | -40 to +200 | ||||
Weight appr. | g | 7 | 7 | 6,5 | 7 | 31,5 | 33 |
Material | Flange | Aluminium, anodised | Stainless steel 1.4404 | ||||
Material | Bellow | Stainless steel 1.4571 |
M = tightening torque of the clamping screw
Through V4A 1.4404 stainless steel quality increased resistance to chlorides, sea water, fuels, toluene, aromatic and non-aromatic hydrocarbons,
alcohols, glycols, solvents and many chemicals.
Part No. Example: BKXKV1624 05/06
(Series ØW d1/d2)
Part No. Example: BKXSV1522 05/06
(Series ØW d1/d2)
Part No. Example: BKXSY2029 06/10
(Series ØW d1/d2)
Codice componente
|
---|
BKXSY2035 06/10 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Gamma coppia ammessa (N•m) | Diam. foro albero (Lavorato) D1 (Ø) | Diam. foro albero (Lavorato) D2 (Ø) | Diam. esterno A (mm) | Lunghezza complessiva W (mm) | Max. Gamma velocità di rotazione (r/min) | Caratteristiche | Materiale corpo | Coppia ammessa (N•m) | Max. Velocità di rotazione (r/min) | Gamma di disallineamenti laterali ammessi (mm) | Disallineamento laterale ammesso (mm) | Disallineamento angolare ammesso (deg) | Gamma di temperature di esercizio (°C) | Gioco assiale ammesso (±) (mm) | Momento di inerzia (g・cm2) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66.53 € | 1 | Disponibile | 4 giorni | 1.01–3.00 | 6 | 10 | 20 | 35 | 4,001–10,000 | Elevata rigidità torsionale / Coppia elevata / Precisione alta / Durata elevata / Senza lasco / Momento di inerzia ridotto / Isolante antivibrazioni / Termoresistenza / Ambiente sanitario | Acciaio inox | 0,7 | 10000 | 0.21–0.40 | ±0,25 | ±4 | -30~+120 | ±0,4 | 20 |
Loading...
Tipo | Con soffietti | Disallineamento ammesso | Disallineamento angolare / Eccentricità / Disallineamento assiale | Applicazione | Standard / Servomotore / Encoder |
---|---|---|---|---|---|
Materiale soffietti | Acciaio inox |
Si trova sulla pagina di Giunti a soffietto / serraggio a vite, serraggio a mozzo / soffietto: acciaio inox / corpo: acciaio inox / bKXK, BKXS, BKXKV, BKXSV, BKXSY / ABP Antriebstechnik, il codice articolo è il seguente: BKXSY2035 06/10.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto BKXSY2035 06/10.
Configura
Proprietà di base
Caratteristiche
Tipo
Gamma coppia ammessa(N•m)
Diam. foro albero (Lavorato) D1(Ø)
Diam. foro albero (Lavorato) D2(Ø)
Diam. esterno A(mm)
Lunghezza complessiva W(mm)
Max. Gamma velocità di rotazione(r/min)
Materiale corpo
Coppia ammessa(N•m)
Max. Velocità di rotazione(r/min)
Gamma di disallineamenti laterali ammessi(mm)
Disallineamento laterale ammesso(mm)
Disallineamento angolare ammesso(deg)
Momento di inerzia(g・cm2)
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
BKXK 1622 03/06 |
BKXK 1622 03/63 |
BKXK 1622 04/04 |
BKXSY2035 06/12 |
BKXSY2035 10/10 |
BKXSY2035 10/12 |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Gamma coppia ammessa (N•m) | Diam. foro albero (Lavorato) D1 (Ø) | Diam. foro albero (Lavorato) D2 (Ø) | Diam. esterno A (mm) | Lunghezza complessiva W (mm) | Max. Gamma velocità di rotazione (r/min) | Caratteristiche | Materiale corpo | Coppia ammessa (N•m) | Max. Velocità di rotazione (r/min) | Gamma di disallineamenti laterali ammessi (mm) | Disallineamento laterale ammesso (mm) | Disallineamento angolare ammesso (deg) | Gamma di temperature di esercizio (°C) | Gioco assiale ammesso (±) (mm) | Momento di inerzia (g・cm2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.28 € | 1 | Disponibile | 3 giorni | 0.05–1.00 | 3 | 6 | 16 | 22 | 4,001–10,000 | Coppia elevata / Elevata rigidità torsionale / Durata elevata / Precisione alta / Momento di inerzia ridotto / Senza lasco / Tipo piccolo / Isolante antivibrazioni / Ambiente sanitario / Termoresistenza | Alluminio | 0,5 | 10000 | 0.02–0.2 | ±0,20 | ±3 | -30~120 | 0,4 | 2,1 | |
43.28 € | 1 | Disponibile | 3 giorni | 0.05–1.00 | 3 | 6.35 | 16 | 22 | 4,001–10,000 | Coppia elevata / Elevata rigidità torsionale / Durata elevata / Precisione alta / Momento di inerzia ridotto / Senza lasco / Tipo piccolo / Isolante antivibrazioni / Ambiente sanitario / Termoresistenza | Alluminio | 0,5 | 10000 | 0.02–0.2 | ±0,20 | ±3 | -30~120 | 0,4 | 2,1 | |
43.28 € | 1 | Disponibile | 3 giorni | 0.05–1.00 | 4 | 4 | 16 | 22 | 4,001–10,000 | Coppia elevata / Elevata rigidità torsionale / Durata elevata / Precisione alta / Momento di inerzia ridotto / Senza lasco / Tipo piccolo / Isolante antivibrazioni / Ambiente sanitario / Termoresistenza | Alluminio | 0,5 | 10000 | 0.02–0.2 | ±0,20 | ±3 | -30~120 | 0,4 | 2,1 | |
66.53 € | 1 | Disponibile | 4 giorni | 1.01–3.00 | 6 | 12 | 20 | 35 | 4,001–10,000 | Coppia elevata / Elevata rigidità torsionale / Durata elevata / Precisione alta / Momento di inerzia ridotto / Senza lasco / Isolante antivibrazioni / Ambiente sanitario / Termoresistenza | Acciaio inox | 0,7 | 10000 | 0.21–0.40 | ±0,25 | ±4 | -30~+120 | ±0,4 | 20 | |
66.53 € | 1 | Disponibile | 4 giorni | 1.01–3.00 | 10 | 10 | 20 | 35 | 4,001–10,000 | Coppia elevata / Elevata rigidità torsionale / Durata elevata / Precisione alta / Momento di inerzia ridotto / Senza lasco / Isolante antivibrazioni / Ambiente sanitario / Termoresistenza | Acciaio inox | 0,7 | 10000 | 0.21–0.40 | ±0,25 | ±4 | -30~+120 | ±0,4 | 20 | |
66.53 € | 1 | Disponibile | 4 giorni | 1.01–3.00 | 10 | 12 | 20 | 35 | 4,001–10,000 | Coppia elevata / Elevata rigidità torsionale / Durata elevata / Precisione alta / Momento di inerzia ridotto / Senza lasco / Isolante antivibrazioni / Ambiente sanitario / Termoresistenza | Acciaio inox | 0,7 | 10000 | 0.21–0.40 | ±0,25 | ±4 | -30~+120 | ±0,4 | 20 |