• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 3:00 alle ore 15:00 (CEST) 16/6/2024 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

Giunti a spirale / corpo: alluminio, acciaio inox / WKAK, WKAS, WKXK, WKXS / ABP Antriebstechnik (Codici componente - Download CAD)

Giunti a spirale / corpo: alluminio, acciaio inox / WKAK, WKAS, WKXK, WKXS / ABP Antriebstechnik

Fare clic sull'immagine per ingrandirla.

Cliccare sull´immagine per ingrandirla.

  • WKAK 1421
  • WKAK 1625
  • WKAK 1928
  • WKAK 2532, WKAS 2532
  • WKAK 3038
  • WKAS 1622
  • WKAS 1922
  • WKAS 2524
  • WKAS 1015, WKAS 1218
  • WKAS 3030
  • WKAS 3038
  • WKXS 2524
  • Sconto volumi elevati
Universalmente applicabile per trasmissione senza gioco e rotazione sincrona, smorzamento delle vibrazioni, compensazione ottimale dei disallineamenti, grande rigidità torsionale, senza parti in movimento, realizzato in un unico pezzo.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

WKAK 1625 05/05

Contents
- WKAK Ø12 / Ø14 / Ø16 / Ø19 / Ø25 / Ø30 Series
- WKAS Ø6,5 / Ø10 / Ø12 / Ø16 / Ø19 / Ø20 Series
- WKAS Ø25 / Ø30 Series
- WKXK Ø25 Series, WKXS Ø25 Series

WKAK Ø12 / Ø14 / Ø16 / Ø19 / Ø25 / Ø30 Series

Technical Information

Technical dataWKAK 1215WKAK 1421WKAK 1625WKAK 1928WKAK 2532WKAK 3038
Max. speedmin-18.0006.0006.0006.0006.0006.000
Max. torqueNcm25506080100150
Max. offset off shafts      
   Radialmm± 0,15± 0,2± 0,2± 0,25± 0,35± 0,35
   Axialmm± 0,2± 0,25± 0,3± 0,4± 0,5± 0,5
   AngularGrad± 2± 3± 3,5± 4± 4± 4
Torsion spring stiffnessNm/rad2,54,55,581619
Radial spring stiffnessN/mm552230364560
Moment of inertiagcm211,93,88,72976
Max. clamping torque (M)Ncm305050120150150
Temperature range°C-30 to +150-30 to +120-30 to +150
Weight appr.g3,56,510163458
MaterialFlangeAluminiumAluminium anodised

M = tightening torque of the clamping screw

Drawings and Bore Combinations

Helix coupling/Slit

Part No. Example: WKAK 1215 02/04
                              (Series ØW  d1/d2)
SO = special bores at extra charge

Helix coupling/Slit

Part No. Example: WKAK 1421 02/03
                              (Series ØW  d1/d2)
SO = special bores at extra charge

Helix coupling/Slit

Part No. Example: WKAK 1625 05/06
                       (Series ØW  d1/d2)
SO = special bores at extra charge

Helix coupling/Slit

Part No. Example: WKAK 1928 06/06
                              (Series ØW  d1/d2)
SO = special bores at extra charge

Helix coupling/Slit

Part No. Example: WKAK 2532 06/08
                              (Series ØW  d1/d2)
SO = special bores at extra charge

Helix coupling/Slit

Part No. Example: WKAK 3038 10/12
                              (Series ØW  d1/d2)
SO = special bores at extra charge

WKAS Ø6,5 / Ø10 / Ø12 / Ø16 / Ø19 / Ø20 Series

Technical Information

Technical dataWKAS 6508WKAS 1015WKAS 1218WKAS 1622WKAS 1922WKAS 2019
Max. speedmin-18.0008.0008.0008.0008.0008.000
Max. torqueNcm21525406060
Max. offset off shafts      
   Radialmm± 0,1± 0,15± 0,15± 0,2± 0,25± 0,25
   Axialmm± 0,15± 0,2± 0,25± 0,3± 0,4± 0,4
   AngularGrad± 2± 2± 2,5± 3± 3,5± 3,5
Torsion spring stiffnessNm/rad0,552,22,8599
Radial spring stiffnessN/mm242228344040
Moment of inertiagcm20,020,340,833,26,76
Max. clamping torque (M)Ncm81535808080
Temperature range°C-30 to +150
Weight appr.g0,52,449,51312
MaterialFlangeAluminium, anodisedAluminium

M = tightening torque of the clamping screw
Helix area free turned from Ø 5 mm

Drawings and Bore Combinations

Helix coupling/Slit

Part No. Example: WKAS 6508 1,5/02
                              (Series ØW  d1/d2)
SO = special bores at extra charge

Helix coupling/Slit

Part No. Example: WKAS 1015 03/04
                              (Series ØW  d1/d2)
SO = special bores at extra charge

Helix coupling/Slit

Part No. Example: WKAS 1218 04/05
                              (Series ØW  d1/d2)
SO = special bores at extra charge

Helix coupling/Slit

Part No. Example: WKAS 1622 05/05
                              (Series ØW  d1/d2)
SO = special bores at extra charge

Helix coupling/Slit

Part No. Example: WKAS 1922 06/06
                              (Series ØW  d1/d2)
SO = special bores at extra charge

Helix coupling/Slit

Part No. Example: WKAS 2019 06/06
                              (Series ØW  d1/d2)
SO = special bores at extra charge

WKAS Ø25 / Ø30 Series

Technical Information

Technical dataWKAS 2524WKAS 2532WKAS 3030WKAS 3038
Max. speedmin-18.0008.0008.0008.000
Max. torqueNcm100100150150
Max. offset off shafts    
   Radialmm± 0,3± 0,3± 0,3± 0,3
   Axialmm± 0,5± 0,5± 0,5± 0,5
   AngularGrad± 4± 4± 4± 4
Torsion spring stiffnessNm/rad20182121
Radial spring stiffnessN/mm60506060
Moment of inertiagcm222,2305776
Max. clamping torque (M)Ncm120120120120
Temperature range°C-30 to +150
Weight appr.g26354560
MaterialFlangeAluminium anodised

M = tightening torque of the clamping screw
Helix area free-turned

Drawings and Bore Combinations

Helix coupling/Slit

WKAS 2524
Part No. Example: WKAS 2524 10/10
                              (Series ØW  d1/d2)
SO = special bores at extra charge

Helix coupling/Slit

WKAS 2532
Part No. Example: WKAS 2532 10/10
                              (Series ØW  d1/d2)
SO = special bores at extra charge

Helix coupling/Slit

WKAS 3030
Part No. Example: WKAS 3030 10/12
                              (Series ØW  d1/d2)
SO = special bores at extra charge

Helix coupling/Slit

WKAS 3038
Part No. Example: WKAS 3038 10/14
                              (Series ØW  d1/d2)
SO = special bores at extra charge

WKXK Ø25 Series, WKXS Ø25 Series

Technical Information

Technical dataWKXK 2532WKXS 2524
Max. speedmin-16.0008.000
Max. torqueNcm200200
Max. offset off shafts  
   Radialmm± 0,35± 0,3
   Axialmm± 0,5± 0,5
   AngularGrad± 4± 4
Torsion spring stiffnessNm/rad2940
Radial spring stiffnessN/mm150250
Moment of inertiagcm28464
Max. clamping torque (M)Ncm150120
Temperature range°C-30 to +180
Weight appr.g8865
Material Stainless steel 1.4104

M = tightening torque of the clamping screw
Helix area free-turned

Helix coupling/Slit

WKXK 2532
Part No. Example: WKXK 2532 06/08
                              (Series ØW  d1/d2)

Helix coupling/Slit

WKXS 2524
Part No. Example: WKXS 2524 06/08
                              (Series ØW  d1/d2)
SO = special bores at extra charge
 

Codice componente
WKAK 1625 05/05
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Gamma coppia ammessa
(N•m)
Diam. foro albero (Lavorato) D1
(Ø)
Diam. foro albero (Lavorato) D2
(Ø)
Diam. esterno A
(mm)
Lunghezza complessiva W
(mm)
Caratteristiche Materiale corpo Coppia ammessa
(N•m)
Max. Velocità di rotazione
(r/min)
Gamma di disallineamenti laterali ammessi
(mm)
Disallineamento laterale ammesso
(mm)
Disallineamento angolare ammesso
(deg)
Gamma di temperature di esercizio
(°C)
Gioco assiale ammesso (±)
(mm)
Momento di inerzia
(g・cm2)

41.95 €

1 Disponibile 3 giorni 0.05–1.00551625Precisione alta / Durata elevata / Senza lasco / Momento di inerzia ridotto / Isolante antivibrazioni / Termoresistenza / Ambiente sanitarioAlluminio0,560000.21–0.40±0,2±3,5-30~1500,33.8

Loading...

  1. 1

Informazioni di base

Tipo Con spaccatura Disallineamento ammesso Disallineamento angolare / Eccentricità / Disallineamento assiale Applicazione Standard / Servomotore / Motore a passo / Encoder
Max. Gamma velocità di rotazione(r/min) 4,001–10,000

Si trova sulla pagina di Giunti a spirale / corpo: alluminio, acciaio inox / WKAK, WKAS, WKXK, WKXS / ABP Antriebstechnik, il codice articolo è il seguente: WKAK 1625 05/05.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto WKAK 1625 05/05.

Tipologia prodotto

Codice componente
WKAK 1421 03/04
WKAK 1421 04/04
WKAK 1625 03/03
WKAK 1625 05/06
WKAK 1928 04/04
WKAK 1928 04/06
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Gamma coppia ammessa
(N•m)
Diam. foro albero (Lavorato) D1
(Ø)
Diam. foro albero (Lavorato) D2
(Ø)
Diam. esterno A
(mm)
Lunghezza complessiva W
(mm)
Caratteristiche Materiale corpo Coppia ammessa
(N•m)
Max. Velocità di rotazione
(r/min)
Gamma di disallineamenti laterali ammessi
(mm)
Disallineamento laterale ammesso
(mm)
Disallineamento angolare ammesso
(deg)
Gamma di temperature di esercizio
(°C)
Gioco assiale ammesso (±)
(mm)
Momento di inerzia
(g・cm2)

41.95 €

1 Disponibile 3 giorni 0.05–1.00341421Durata elevata / Precisione alta / Momento di inerzia ridotto / Senza lasco / Tipo piccolo / Isolante antivibrazioni / Ambiente sanitario / TermoresistenzaAlluminio0,560000.21–0.40±0,2±3-30~1500,251.9

41.95 €

1 Disponibile 3 giorni 0.05–1.00441421Durata elevata / Precisione alta / Momento di inerzia ridotto / Senza lasco / Tipo piccolo / Isolante antivibrazioni / Ambiente sanitario / TermoresistenzaAlluminio0,560000.21–0.40±0,2±3-30~1500,251.9

41.95 €

1 Disponibile 3 giorni 0.05–1.00331625Durata elevata / Precisione alta / Momento di inerzia ridotto / Senza lasco / Isolante antivibrazioni / Ambiente sanitario / TermoresistenzaAlluminio0,560000.21–0.40±0,2±3,5-30~1500,33.8

41.96 €

1 Disponibile 3 giorni 0.05–1.00561625Durata elevata / Precisione alta / Momento di inerzia ridotto / Senza lasco / Isolante antivibrazioni / Ambiente sanitario / TermoresistenzaAlluminio0,560000.21–0.40±0,2±3,5-30~1500,33.8

42.08 €

1 Disponibile 3 giorni 0.05–1.00441928Durata elevata / Precisione alta / Momento di inerzia ridotto / Senza lasco / Isolante antivibrazioni / Ambiente sanitario / TermoresistenzaAlluminio1,260000.21–0.40±0,25±4-30~1500,48.7

42.08 €

1 Disponibile 3 giorni 0.05–1.00461928Durata elevata / Precisione alta / Momento di inerzia ridotto / Senza lasco / Isolante antivibrazioni / Ambiente sanitario / TermoresistenzaAlluminio1,260000.21–0.40±0,25±4-30~1500,48.7

Supporto tecnico