Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
WKAS 3030 10/10
Contents
- WKAK Ø12 / Ø14 / Ø16 / Ø19 / Ø25 / Ø30 Series
- WKAS Ø6,5 / Ø10 / Ø12 / Ø16 / Ø19 / Ø20 Series
- WKAS Ø25 / Ø30 Series
- WKXK Ø25 Series, WKXS Ø25 Series
Technical data | WKAK 1215 | WKAK 1421 | WKAK 1625 | WKAK 1928 | WKAK 2532 | WKAK 3038 | |
---|---|---|---|---|---|---|---|
Max. speed | min-1 | 8.000 | 6.000 | 6.000 | 6.000 | 6.000 | 6.000 |
Max. torque | Ncm | 25 | 50 | 60 | 80 | 100 | 150 |
Max. offset off shafts | |||||||
Radial | mm | ± 0,15 | ± 0,2 | ± 0,2 | ± 0,25 | ± 0,35 | ± 0,35 |
Axial | mm | ± 0,2 | ± 0,25 | ± 0,3 | ± 0,4 | ± 0,5 | ± 0,5 |
Angular | Grad | ± 2 | ± 3 | ± 3,5 | ± 4 | ± 4 | ± 4 |
Torsion spring stiffness | Nm/rad | 2,5 | 4,5 | 5,5 | 8 | 16 | 19 |
Radial spring stiffness | N/mm | 55 | 22 | 30 | 36 | 45 | 60 |
Moment of inertia | gcm2 | 1 | 1,9 | 3,8 | 8,7 | 29 | 76 |
Max. clamping torque (M) | Ncm | 30 | 50 | 50 | 120 | 150 | 150 |
Temperature range | °C | -30 to +150 | -30 to +120 | -30 to +150 | |||
Weight appr. | g | 3,5 | 6,5 | 10 | 16 | 34 | 58 |
Material | Flange | Aluminium | Aluminium anodised |
M = tightening torque of the clamping screw
Part No. Example: WKAK 1215 02/04
(Series ØW d1/d2)
SO = special bores at extra charge
Part No. Example: WKAK 1421 02/03
(Series ØW d1/d2)
SO = special bores at extra charge
Part No. Example: WKAK 1625 05/06
(Series ØW d1/d2)
SO = special bores at extra charge
Part No. Example: WKAK 1928 06/06
(Series ØW d1/d2)
SO = special bores at extra charge
Part No. Example: WKAK 2532 06/08
(Series ØW d1/d2)
SO = special bores at extra charge
Part No. Example: WKAK 3038 10/12
(Series ØW d1/d2)
SO = special bores at extra charge
Technical data | WKAS 6508 | WKAS 1015 | WKAS 1218 | WKAS 1622 | WKAS 1922 | WKAS 2019 | |
---|---|---|---|---|---|---|---|
Max. speed | min-1 | 8.000 | 8.000 | 8.000 | 8.000 | 8.000 | 8.000 |
Max. torque | Ncm | 2 | 15 | 25 | 40 | 60 | 60 |
Max. offset off shafts | |||||||
Radial | mm | ± 0,1 | ± 0,15 | ± 0,15 | ± 0,2 | ± 0,25 | ± 0,25 |
Axial | mm | ± 0,15 | ± 0,2 | ± 0,25 | ± 0,3 | ± 0,4 | ± 0,4 |
Angular | Grad | ± 2 | ± 2 | ± 2,5 | ± 3 | ± 3,5 | ± 3,5 |
Torsion spring stiffness | Nm/rad | 0,55 | 2,2 | 2,8 | 5 | 9 | 9 |
Radial spring stiffness | N/mm | 24 | 22 | 28 | 34 | 40 | 40 |
Moment of inertia | gcm2 | 0,02 | 0,34 | 0,83 | 3,2 | 6,7 | 6 |
Max. clamping torque (M) | Ncm | 8 | 15 | 35 | 80 | 80 | 80 |
Temperature range | °C | -30 to +150 | |||||
Weight appr. | g | 0,5 | 2,4 | 4 | 9,5 | 13 | 12 |
Material | Flange | Aluminium, anodised | Aluminium |
M = tightening torque of the clamping screw
Helix area free turned from Ø 5 mm
Part No. Example: WKAS 6508 1,5/02
(Series ØW d1/d2)
SO = special bores at extra charge
Part No. Example: WKAS 1015 03/04
(Series ØW d1/d2)
SO = special bores at extra charge
Part No. Example: WKAS 1218 04/05
(Series ØW d1/d2)
SO = special bores at extra charge
Part No. Example: WKAS 1622 05/05
(Series ØW d1/d2)
SO = special bores at extra charge
Part No. Example: WKAS 1922 06/06
(Series ØW d1/d2)
SO = special bores at extra charge
Part No. Example: WKAS 2019 06/06
(Series ØW d1/d2)
SO = special bores at extra charge
Technical data | WKAS 2524 | WKAS 2532 | WKAS 3030 | WKAS 3038 | |
---|---|---|---|---|---|
Max. speed | min-1 | 8.000 | 8.000 | 8.000 | 8.000 |
Max. torque | Ncm | 100 | 100 | 150 | 150 |
Max. offset off shafts | |||||
Radial | mm | ± 0,3 | ± 0,3 | ± 0,3 | ± 0,3 |
Axial | mm | ± 0,5 | ± 0,5 | ± 0,5 | ± 0,5 |
Angular | Grad | ± 4 | ± 4 | ± 4 | ± 4 |
Torsion spring stiffness | Nm/rad | 20 | 18 | 21 | 21 |
Radial spring stiffness | N/mm | 60 | 50 | 60 | 60 |
Moment of inertia | gcm2 | 22,2 | 30 | 57 | 76 |
Max. clamping torque (M) | Ncm | 120 | 120 | 120 | 120 |
Temperature range | °C | -30 to +150 | |||
Weight appr. | g | 26 | 35 | 45 | 60 |
Material | Flange | Aluminium anodised |
M = tightening torque of the clamping screw
Helix area free-turned
WKAS 2524
Part No. Example: WKAS 2524 10/10
(Series ØW d1/d2)
SO = special bores at extra charge
WKAS 2532
Part No. Example: WKAS 2532 10/10
(Series ØW d1/d2)
SO = special bores at extra charge
WKAS 3030
Part No. Example: WKAS 3030 10/12
(Series ØW d1/d2)
SO = special bores at extra charge
WKAS 3038
Part No. Example: WKAS 3038 10/14
(Series ØW d1/d2)
SO = special bores at extra charge
Technical data | WKXK 2532 | WKXS 2524 | |
---|---|---|---|
Max. speed | min-1 | 6.000 | 8.000 |
Max. torque | Ncm | 200 | 200 |
Max. offset off shafts | |||
Radial | mm | ± 0,35 | ± 0,3 |
Axial | mm | ± 0,5 | ± 0,5 |
Angular | Grad | ± 4 | ± 4 |
Torsion spring stiffness | Nm/rad | 29 | 40 |
Radial spring stiffness | N/mm | 150 | 250 |
Moment of inertia | gcm2 | 84 | 64 |
Max. clamping torque (M) | Ncm | 150 | 120 |
Temperature range | °C | -30 to +180 | |
Weight appr. | g | 88 | 65 |
Material | Stainless steel 1.4104 |
M = tightening torque of the clamping screw
Helix area free-turned
WKXK 2532
Part No. Example: WKXK 2532 06/08
(Series ØW d1/d2)
WKXS 2524
Part No. Example: WKXS 2524 06/08
(Series ØW d1/d2)
SO = special bores at extra charge
Codice componente
|
---|
WKAS 3030 10/10 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Gamma coppia ammessa (N•m) | Diam. foro albero (Lavorato) D1 (Ø) | Diam. foro albero (Lavorato) D2 (Ø) | Diam. esterno A (mm) | Lunghezza complessiva W (mm) | Caratteristiche | Materiale corpo | Coppia ammessa (N•m) | Max. Velocità di rotazione (r/min) | Gamma di disallineamenti laterali ammessi (mm) | Disallineamento laterale ammesso (mm) | Disallineamento angolare ammesso (deg) | Gamma di temperature di esercizio (°C) | Gioco assiale ammesso (±) (mm) | Momento di inerzia (g・cm2) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.26 € | 1 | Disponibile | 4 giorni | 1.01–3.00 | 10 | 10 | 30 | 30 | Precisione alta / Durata elevata / Senza lasco / Momento di inerzia ridotto / Isolante antivibrazioni / Tipo piccolo / Termoresistenza / Ambiente sanitario / Ambiente sottovuoto | Alluminio | 1,2 | 8000 | 0.21–0.40 | ±0,3 | ±4 | -30~150 | ±0,5 | 57 |
Loading...
Tipo | Con spaccatura | Disallineamento ammesso | Disallineamento angolare / Eccentricità / Disallineamento assiale | Applicazione | Standard / Servomotore / Motore a passo / Encoder |
---|---|---|---|---|---|
Max. Gamma velocità di rotazione(r/min) | 4,001–10,000 |
Si trova sulla pagina di Giunti a spirale / corpo: alluminio, acciaio inox / WKAK, WKAS, WKXK, WKXS / ABP Antriebstechnik, il codice articolo è il seguente: WKAS 3030 10/10.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto WKAS 3030 10/10.
Configura
Proprietà di base
Caratteristiche
Tipo
Gamma coppia ammessa(N•m)
Diam. foro albero (Lavorato) D1(Ø)
Diam. foro albero (Lavorato) D2(Ø)
Diam. esterno A(mm)
Lunghezza complessiva W(mm)
Materiale corpo
Coppia ammessa(N•m)
Max. Velocità di rotazione(r/min)
Gamma di disallineamenti laterali ammessi(mm)
Disallineamento laterale ammesso(mm)
Disallineamento angolare ammesso(deg)
Momento di inerzia(g・cm2)
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
WKAK 1421 03/04 |
WKAK 1421 04/04 |
WKAK 1625 03/03 |
WKAS 3038 10/10 |
WKAS 3038 10/12 |
WKAS 3038 12/12 |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Gamma coppia ammessa (N•m) | Diam. foro albero (Lavorato) D1 (Ø) | Diam. foro albero (Lavorato) D2 (Ø) | Diam. esterno A (mm) | Lunghezza complessiva W (mm) | Caratteristiche | Materiale corpo | Coppia ammessa (N•m) | Max. Velocità di rotazione (r/min) | Gamma di disallineamenti laterali ammessi (mm) | Disallineamento laterale ammesso (mm) | Disallineamento angolare ammesso (deg) | Gamma di temperature di esercizio (°C) | Gioco assiale ammesso (±) (mm) | Momento di inerzia (g・cm2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.95 € | 1 | Disponibile | 3 giorni | 0.05–1.00 | 3 | 4 | 14 | 21 | Durata elevata / Precisione alta / Momento di inerzia ridotto / Senza lasco / Tipo piccolo / Isolante antivibrazioni / Ambiente sanitario / Termoresistenza | Alluminio | 0,5 | 6000 | 0.21–0.40 | ±0,2 | ±3 | -30~150 | 0,25 | 1.9 | |
41.95 € | 1 | Disponibile | 3 giorni | 0.05–1.00 | 4 | 4 | 14 | 21 | Durata elevata / Precisione alta / Momento di inerzia ridotto / Senza lasco / Tipo piccolo / Isolante antivibrazioni / Ambiente sanitario / Termoresistenza | Alluminio | 0,5 | 6000 | 0.21–0.40 | ±0,2 | ±3 | -30~150 | 0,25 | 1.9 | |
41.95 € | 1 | Disponibile | 3 giorni | 0.05–1.00 | 3 | 3 | 16 | 25 | Durata elevata / Precisione alta / Momento di inerzia ridotto / Senza lasco / Isolante antivibrazioni / Ambiente sanitario / Termoresistenza | Alluminio | 0,5 | 6000 | 0.21–0.40 | ±0,2 | ±3,5 | -30~150 | 0,3 | 3.8 | |
43.26 € | 1 | Disponibile | 4 giorni | 1.01–3.00 | 10 | 10 | 30 | 38 | Durata elevata / Precisione alta / Momento di inerzia ridotto / Senza lasco / Tipo piccolo / Isolante antivibrazioni / Ambiente sanitario / Termoresistenza / Ambiente sottovuoto | Alluminio | 1,2 | 8000 | 0.21–0.40 | ±0,3 | ±4 | -30~150 | ±0,5 | 57 | |
43.26 € | 1 | Disponibile | 4 giorni | 1.01–3.00 | 10 | 12 | 30 | 38 | Durata elevata / Precisione alta / Momento di inerzia ridotto / Senza lasco / Tipo piccolo / Isolante antivibrazioni / Ambiente sanitario / Termoresistenza / Ambiente sottovuoto | Alluminio | 1,2 | 8000 | 0.21–0.40 | ±0,3 | ±4 | -30~150 | ±0,5 | 57 | |
43.26 € | 1 | Disponibile | 4 giorni | 1.01–3.00 | 12 | 12 | 30 | 38 | Durata elevata / Precisione alta / Momento di inerzia ridotto / Senza lasco / Tipo piccolo / Isolante antivibrazioni / Ambiente sanitario / Termoresistenza / Ambiente sottovuoto | Alluminio | 1,2 | 8000 | 0.21–0.40 | ±0,3 | ±4 | -30~150 | ±0,5 | 57 |