Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
Appearance of Nylon Tubing T/TIA Series
Maximum operating pressure
- | Tubing Size | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Metric size (T series) | Inch size (TIA series) | ||||||||||||
Nominal | T0425 | T0403 | T0604 | T0645 | T0806 | T1075 | T1209 | T1613 | TIA01 | TIA05 | TIA07 | TIA11 | TIA13 |
Outer diameter (mm) | 4 | 4 | 6 | 6 | 8 | 10 | 12 | 16 | 3.18 | 4.76 | 6.35 | 9.53 | 12.7 |
Inner diameter (mm) | 2.5 | 3 | 4 | 4.5 | 6 | 7.5 | 9 | 13 | 2.18 | 3.48 | 4.57 | 6.99 | 9.56 |
List Of Colors
Fluid | Air, water | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Maximum operating pressureNote 1)MPa | 20°C or less | 3.3 | 2.0 | 3.0 | 2.0 | 2.0 | 2.0 | 2.0 | 1.6 | 2.3 | 2.3 | 2.3 | 2.3 | 2.3 |
40°C | 2.3 | 1.4 | 2.1 | 1.4 | 1.4 | 1.4 | 1.4 | 1.1 | 1.6 | 1.6 | 1.6 | 1.6 | 1.6 | |
60°C | 1.65 | 1.0 | 1.5 | 1.0 | 1.0 | 1.0 | 1.0 | 0.8 | 1.15 | 1.15 | 1.15 | 1.15 | 1.15 | |
80°C | 1.35 | 0.8 | 1.25 | 0.8 | 0.8 | 0.8 | 0.8 | 0.65 | 0.95 | 0.95 | 0.95 | 0.95 | 0.95 | |
100°C | 1.2 | 0.75 | 1.1 | 0.75 | 0.75 | 0.75 | 0.75 | 0.6 | 0.85 | 0.85 | 0.85 | 0.85 | 1.85 | |
Applicable fittingsNote 1) Note 2) | One-touch fittings, insert fittings, self-align fittings, miniature fittings | |||||||||||||
Minimum bending radius mmNote 3) | Minimum bending radius | 13 | 20 | 24 | 30 | 40 | 50 | 60 | 100 | 15 | 25 | 30 | 50 | 65 |
Tube close bend radius (reference value) | 10 | 15 | 18 | 23 | 30 | 40 | 45 | 75 | 12 | 20 | 23 | 40 | 48 | |
Operating temperatureNote 1) | -40 to +100°C, Water: 0 to +70℃ (No freezing) | |||||||||||||
Material | Nylon 12 |
Note 1) Be sure to operate under the maximum operating pressure and maximum operating temperature conditions using the lower maximum operating specification of either the tubing or fittings.
Note 2) Mount an inner sleeve when using metal one-touch fittings in high-temperature environments of 60°C or more.
Use self-align fittings at a temperature of 60°C or less.
Note 3) The minimum bending radius is the representative value measured as shown in the figure on the left ("How to measure the minimum bending radius").
How to measure the minimum bending radius
Bend the tubing into a U shape at a temperature of 20°C. Fix one end and close the loop gradually. Measure 2R when the deformed ratio of the tubing diameter at bending reaches 10%.
* Please contact SMC for specifications in detail, dimensions, delivery and specifications other than those mentioned above.
* See the manufacturer's catalog for safety information.
Codice componente
|
---|
T0403B-20 |
T0403W-20 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | D.E. D (Ø) | D.E. [Distinzione] | D.I. d (Ø) | D.I. [Distinzione] | Colore | Min. raggio di curvatura (mm) | Bundle winding length (m) | Reel winding length (m) | Applicable Tube Size | Specifiche | Pressione d'esercizio massima (MPa) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.61 € | 1 |
Stesso giorno
Stock | 4 | Fino a 4 | 3 | Fino a 3 | [Trasparente (colori diversi dal bianco inclusi)] Trasparente (inclusi articoli colorati) | 20 | 20 | - | Misura metrica | Prodotto standard | 2 | ||
9.61 € | 1 | 4 giorni | 4 | Fino a 4 | 3 | Fino a 3 | [Trasparente (colori diversi dal bianco inclusi)] Traslucido (colore naturale) | 20 | 20 | - | Misura metrica | Prodotto standard | 2 |
Loading...
Tipo | Dritto | Uso servizio taglio | NA | Materiale | Resina poliolefinica (standard UL-94, V-0 equivalente) |
---|---|---|---|---|---|
Liquido applicabile | Acqua / Aria | Ambiente d'esercizio | Standard | Temperatura d'esercizio(°C) | -40 – +100, con acqua: 0 – +70 (senza congelamento) |
Configura
Stock
Proprietà di base
Colore
Reel winding length(m)
Tipo
D.E. D(Ø)
D.E. [Distinzione]
D.I. d(Ø)
D.I. [Distinzione]
Bundle winding length(m)
Applicable Tube Size
Specifiche
Pressione d'esercizio massima(MPa)
Filtrare per giorni di spedizione standard
Attributi opzionali