Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
Appearance of Soft Nylon Tubing TS/TISA Series
Maximum operating pressure
- | Tubing Size | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Metric size (TS series) | Inch size (TISA series) | ||||||||||
Nominal | TS0425 | TS0604 | TS0806 | TS1075 | TS1209 | TS1612 | TISA01 | TISA05 | TISA07 | TISA11 | TISA13 |
Outer diameter mm | 4 | 6 | 8 | 10 | 12 | 16 | 3.18 | 4.76 | 6.35 | 9.53 | 12.7 |
Inner diameter (mm) | 2.5 | 4 | 6 | 7.5 | 9 | 12 | 2.18 | 3.48 | 4.57 | 6.99 | 9.56 |
List Of Colors
Fluid | Air/waterNote 1) | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Maximum operating pressure MPaNote 2) | 20°C or less | 2.0 | 1.7 | 1.3 | 1.3 | 1.3 | 1.3 | 1.3 | 1.3 | 1.3 | 1.3 | 1.3 |
40°C | 1.4 | 1.2 | 0.9 | 0.9 | 0.9 | 0.9 | 0.9 | 0.9 | 0.9 | 0.9 | 0.9 | |
60°C | 1.0 | 0.85 | 0.65 | 0.65 | 0.65 | 0.65 | 0.65 | 0.65 | 0.65 | 0.65 | 0.65 | |
80°C | 0.8 | 0.65 | 0.5 | 0.5 | 0.5 | 0.5 | 0.5 | 0.5 | 0.5 | 0.5 | 0.5 | |
100°C | 0.6 | 0.45 | 0.35 | 0.35 | 0.35 | 0.4 | 0.35 | 0.35 | 0.35 | 0.35 | 0.35 | |
Applicable fittingsNote 2) Note 3) | One-touch fittings, insert fittings, self-align fittings, miniature fittings | |||||||||||
Minimum bending radius mmNote 4) | Minimum bending radius | 15 | 23 | 45 | 55 | 65 | 90 | 18 | 27 | 30 | 55 | 65 |
Tube close bend radius (reference value) | 12 | 17 | 34 | 42 | 50 | 70 | 12 | 15 | 23 | 42 | 50 | |
Operating temperatureNote 2) | -40 to +100°C, Water: 0 to +50°C (No freezing) | |||||||||||
Material | Nylon 12 |
Note 1) Refer to "Printing/Fluid."
Note 2) Be sure to operate under the maximum operating pressure and maximum operating temperature conditions using the lower maximum operating specification of either the tubing or fittings.
Note 3) Mount an inner sleeve when using metal one-touch fittings in high-temperature environments of 60°C or more. Use self-align fittings at a temperature of 60°C or less.
Note 4) The minimum bending radius is a representative value measured as shown in the figure on the left.
How to measure the minimum bending radius
Bend the tubing into a U shape at a temperature of 20°C. Fix one end and close the loop gradually. Measure 2R when the deformed ratio of the tubing diameter at bending reaches 10%.
Print Code | Fluid | |
---|---|---|
Previous | SMC TS 0604 SOFTNYLON 6 ×; 4 | Air |
NEW | ● SMC TS 0604 SOFTNYLON 6 ×; 4 | Air/water |
* Please contact SMC for specifications in detail, dimensions, delivery and specifications other than those mentioned above.
*See manufacturer's catalog for safety information.
Codice componente
|
---|
TISA05B-20 |
TISA05W-20 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | D.E. D (Ø) | D.E. [Distinzione] | D.I. d (Ø) | D.I. [Distinzione] | Colore | Min. raggio di curvatura (mm) | Bundle winding length (m) | Reel winding length (m) | Applicable Tube Size | Specifiche | Pressione d'esercizio massima (MPa) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.23 € | 1 | 26 giorni | 4.76 | Fino a 5 | 3.48 | Fino a 4 | [Trasparente (colori diversi dal bianco inclusi)] Trasparente (inclusi articoli colorati) | - | 20 | - | Misura in pollici | Prodotto standard | 1.3 | ||
22.23 € | 1 | 26 giorni | 4.76 | Fino a 5 | 3.48 | Fino a 4 | [Trasparente (colori diversi dal bianco inclusi)] Traslucido (colore naturale) | - | 20 | - | Misura in pollici | Prodotto standard | 1.3 |
Loading...
Tipo | Dritto | Uso servizio taglio | NA | Materiale | Resina poliolefinica (standard UL-94, V-0 equivalente) |
---|---|---|---|---|---|
Liquido applicabile | Acqua / Aria | Ambiente d'esercizio | Standard | Temperatura d'esercizio(°C) | -40 – +100, con acqua: 0 – +50 (senza congelamento) |
Configura
Proprietà di base
Colore
Reel winding length(m)
Tipo
D.E. D(Ø)
D.E. [Distinzione]
D.I. d(Ø)
D.I. [Distinzione]
Bundle winding length(m)
Applicable Tube Size
Specifiche
Pressione d'esercizio massima(MPa)
Filtrare per giorni di spedizione standard
Attributi opzionali