Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
Appearance of TG Series
Model | Applicable tubing size | Applicable tubing material | Color | Weight | |
---|---|---|---|---|---|
TG-1 | Metric Size | ø4, ø6 | Nylon Soft nylon Polyurethane | Blue | 33 g |
TG-2 | Inch Size | ø1/8 ", ø1/4 " | Red |
Process
1. The tool edge should be pushed straight forward into the edge of the release button along with the tube in the axial fitting direction.
Process
2. After inserting, grasp the handle tightly and insert the end of the tube to the stroke end. Note) If not inserted firmly, the tube may not be released.
3. After inserting the end of the tube, relax your grip on the tool. The returning force of the spring releases the tube.
Loading...
Tipo | Componenti correlati | Tipo di componente correlato | Rilascio tubo | Compatible Tube Material | Nylon, nylon morbido, poliuretano |
---|
Configura
Proprietà di base
Applicable Tube
Tipo
Filtrare per giorni di spedizione standard
Attributi opzionali