• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 3:00 alle ore 15:00 (CEST) 16/6/2024 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

MXS, tavola di scorrimento pneumatica, guida a rulli incrociati (Codici componente - Download CAD)

MXS, tavola di scorrimento pneumatica, guida a rulli incrociati
An air slide table made by SMC
[Features]
· A compactly integrated work table and air cylinder.
· An air slide table suitable for precision assembly.
· Improved mounting repeatability of workpieces and bodies.
· An auto switch attaching groove is provided in consideration of safety.
· Also usable for vertical axis mounting.
· Dual-rod structure.
· Wide range of options.

(i)Nota

  • Refer to the catalog for product specifications.
  • CAD data is not supported by some of the model numbers
  • Product images may be representative images. Refer to the catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

MXS6-20-X33

Air Slide Table ø6, ø8, ø12, ø16, ø20, ø25, MXS Series Specifications

How to Order

Specifications

Bore size (mm)6812162025
Piping port sizeM3 x 0.5M5 x 0.8Rc 1/8, NPT 1/8, G 1/8
FluidAir
ActionDouble acting
Operating pressure0.15 to 0.7 MPa
Proof pressure1.05 MPa
Ambient and fluid temperature-10 to 60℃
Piston speed50 to 500 mm/s
CushionRubber bumper (Standard, With stroke adjuster)
Shock absorber (Optional)
LubricationNon-lube
Auto switch (Optional)Reed auto switch (2-wire, 3-wire)
Solid state auto switch (2-wire, 3-wire)
2-color indication solid state auto switch (2-wire, 3-wire)
Stroke length tolerance0 to +1 mm

Standard Stroke

ModelStandard stroke (mm)
MXS610, 20, 30, 40, 50
MXS810, 20, 30, 40, 50, 75
MXS1210, 20, 30, 40, 50, 75, 100
MXS1610, 20, 30, 40, 50, 75, 100, 125
MXS2010, 20, 30, 40, 50, 75, 100, 125, 150
MXS2510, 20, 30, 40, 50, 75, 100, 125, 150

Dimensions: MXS6

Basic Style
(mm)
ModelFNGHNNGAHAIJKMZZZ
MXS6-1020462521120101722.54241.548
MXS6-2030463522120102732.55251.558
MXS6-3020611203312074042.56261.568
MXS6-40286133034330195052.58483.590
MXS6-50386172444148256062.510099.5106
With buffer (ø6) MXS6-▢▢F
Axial piping type (ø6) MXS6-▢▢P
∗ Other dimensions are the same as the basic style.

Dimensions: MXS8

Basic Style
(mm)
ModelFNGHNNGAHAIJKKANAMZZZ
MXS8-10254928217201319.523.5-24948.556
MXS8-202541230212308.52933.5-25453.561
MXS8-304041320333209.53943.5-26564.572
MXS8-4050415283432810.55653.5-28382.590
MXS8-5038620234434624.56063.582.54101100.5108
MXS8-7550627285835638.59688.5132.54151150.5158
With shock absorber (ø8) MXS8-▢▢BS/BT/B
(mm)
ModelStroke adjustment rangeA dimension
(Retracted side mounting)
Extension endRetraction end
MXS8-10Maximum
20
522
MXS8-201527
MXS8-301526
MXS8-40518
MXS8-502029
MXS8-752029
(mm)
ModelJ
MXS8-10R39
MXS8-20R44
MXS8-30R55
MXS8-40R73
MXS8-50R91
MXS8-75R141
∗ Other dimensions are the same as the basic style.

Dimensions: MXS12

Basic style
(mm)
ModelFNGHNNGAHAIJKKANAMZZZ
MXS12-10354154021540104026.5-2717080
MXS12-20354154021540104036.5-2717080
MXS12-30354154021540104046.5-2717080
MXS12-40504172534252105256.5-2838292
MXS12-50356153635160223666.5-2103102112
MXS12-75556253646185437291.5125.54149148158
MXS12-100656353851111305276116.5179.54203202212
With shock absorber (ø12) MXS12-▢▢BS/BT/B
(mm)
ModelStroke adjustment rangeA dimension
(Retracted side mounting)
Extension endRetraction end
MXS12-10Maximum
20
27
MXS12-20517
MXS12-301527
MXS12-401525
MXS12-50515
MXS12-751528
MXS12-1001528
(mm)
ModelJ
MXS12-10R59.5
MXS12-20R59.5
MXS12-30R59.5
MXS12-40R71.5
MXS12-50R91.5
MXS12-75R137.5
MXS12-100R191.5
∗ Other dimensions are the same as the basic style.

Dimensions: MXS16

Basic Style
(mm)
ModelFNGHNNGAHAIJKKANAMZZZ
MXS16-10354164021640104029-2767587
MXS16-20354164021640104039-2767587
MXS16-30354164021640104049-2767587
MXS16-40404165021650105059-2868597
MXS16-50306213035130156069-2101100112
MXS16-755562635461704085941254151150162
MXS16-1006563935510970551181191734199198210
MXS16-1257081935715970681551442234249248260
With shock absorber (ø16) MXS16-▢▢BS/BT/B
(mm)
ModelStroke adjustment rangeA dimension
(Retracted side mounting)
Extension endRetraction end
MXS16-10Maximum
25
511
MXS16-201021
MXS16-302031
MXS16-402031
MXS16-501526
MXS16-752032
MXS16-1002032
MXS16-1252032
(mm)
ModelJ
MXS16-10R62
MXS16-20R62
MXS16-30R62
MXS16-40R72
MXS16-50R87
MXS16-75R137
MXS16-100R185
MXS16-125R235
∗ Other dimensions are the same as the basic style.

Dimensions: MXS20

Basic Style
(mm)
ModelFFFNGHNNGAHAIJKKANAMZZZ
MXS20-1050404154522535104431-28381.597
MXS20-2050404154522535104441-28381.597
MXS20-3050404154522535104451-28381.597
MXS20-4060504155523535105461-29391.5107
MXS20-5035356153535035106971-2108106.5122
MXS20-75606061935454701010896-2147145.5161
MXS20-100707063735510770581131211694200198.5214
MXS20-125707084138615576701551462234254252.5268
MXS20-150808081944719588871901712754306304.5320
With shock absorber (ø20) MXS20-▢▢BS/BT/B
(mm)
ModelStroke adjustment rangeA dimension
(Retracted side mounting)
Extension endRetraction end
MXS20-10Maximum
40
528
MXS20-201538
MXS20-302548
MXS20-403548
MXS20-503043
MXS20-751529
MXS20-1003549
MXS20-1253549
MXS20-1503549
(mm)
ModelJ
MXS20-10R68.5
MXS20-20R68.5
MXS20-30R68.5
MXS20-40R78.5
MXS20-50R93.5
MXS20-75R132.5
MXS20-100R185.5
MXS20-125R239.5
MXS20-150R291.5
∗ Other dimensions are the same as the basic style.

Dimensions: MXS25

Basic Style
(mm)
ModelFFFNGHNNGAHAIJKKANAMZZZ
MXS25-1050404224522245124735-29290.5108
MXS25-2050404224522245124745-29290.5108
MXS25-3050404224522245124755-29290.5108
MXS25-4060504225522255125765-2102100.5118
MXS25-5035356203535535127075-2115113.5131
MXS25-75606062635461703390100-2156154.5172
MXS25-100707063235510270501141251624197195.5213
MXS25-125757584038615476671551502184255253.5271
MXS25-150808083040719080821801752584295293.5311
With shock absorber (ø25) MXS25-▢▢BS/BT/B
(mm)
ModelStroke adjustment rangeA dimension
(Retracted side mounting)
Extension endRetraction end
MXS25-10Maximum
35
526
MXS25-201536
MXS25-302546
MXS25-403546
MXS25-503043
MXS25-751527
MXS25-1003548
MXS25-1253546
MXS25-1503546
(mm)
ModelJ
MXS25-10R76
MXS25-20R76
MXS25-30R76
MXS25-40R86
MXS25-50R99
MXS25-75R140
MXS25-100R181
MXS25-125R239
MXS25-150R279
∗ Other dimensions are the same as the basic style.
Codice componente
MXS6-20-X33
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Corsa
(mm)
Max. Massa di carico (gamma selezionabile)
(kg)
Max. Massa di carico
(kg)
Lunghezza tavola L
(mm)
D.I. cilindro
(Ø)
Larghezza tavola W
(mm)
Altezza tavola H
(mm)
Port Screw Type Cushion Adjuster Option Specifications Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol Custom-made

329.69 €

1 26 giorni -0.05 to 0.80.65263220Vite MSmorzatore in gommaSenza supporto di livellamentoStandard-Magnete incorporatoAssente-Assente-0.15–0.7Magnete non integrato per interruttore automatico

Loading...

  1. 1

Informazioni di base

Tipo Tipo di tavolo a forma di L Materiale tavola Lega di alluminio Ambiente d'esercizio Uso generico
Trattamento superficie tavola Alluminio anodizzato duro Guida Con guida a rulli incrociati

Si trova sulla pagina di MXS, tavola di scorrimento pneumatica, guida a rulli incrociati, il codice articolo è il seguente: MXS6-20-X33.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto MXS6-20-X33.

Tipologia prodotto

Codice componente
MXS12-10-M9BL
MXS12-10-M9PL
MXS12-10-X33
MXS6-20A
MXS6-20A-A90S
MXS6-20A-A93L
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Corsa
(mm)
Max. Massa di carico (gamma selezionabile)
(kg)
Max. Massa di carico
(kg)
Lunghezza tavola L
(mm)
D.I. cilindro
(Ø)
Larghezza tavola W
(mm)
Altezza tavola H
(mm)
Port Screw Type Cushion Adjuster Option Specifications Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol Custom-made

440.06 €

1 26 giorni -1 to 4.9271125032Vite MSmorzatore in gommaSenza supporto di livellamentoStandard-Magnete incorporatoM9B3Assente2 pz.0.15–0.7Assente

441.97 €

1 26 giorni -1 to 4.9271125032Vite MSmorzatore in gommaSenza supporto di livellamentoStandard-Magnete incorporatoM9P3Assente2 pz.0.15–0.7Assente

393.08 €

1 26 giorni -1 to 4.9271125032Vite MSmorzatore in gommaSenza supporto di livellamentoStandard-Magnete incorporatoAssente-Assente-0.15–0.7Magnete non integrato per interruttore automatico

383.60 €

1 Stesso giorno

Stock

20-0.65263220Vite MSmorzatore in gommaSupporto di livellamento sui due latiStandardAssente-------

404.23 €

1 26 giorni -0.05 to 0.80.65263220Vite MSmorzatore in gommaSupporto di livellamento sui due latiStandard-Magnete incorporatoA900.5Assente1 pz0.15–0.7Assente

424.47 €

1 26 giorni -0.05 to 0.80.65263220Vite MSmorzatore in gommaSupporto di livellamento sui due latiStandard-Magnete incorporatoA933Assente2 pz.0.15–0.7Assente

Supporto tecnico