Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
Model | MXJ4 | MXJ6 | MXJ8 |
---|---|---|---|
Bore size (mm) | 4.5 | 6 | 8 |
Piping port size | M3 x 0.5 | ||
Fluid | Air | ||
Action | Double acting | ||
Operating pressure | 0.15 to 0.7 MPa | ||
Proof pressure | 1.05 MPa | ||
Ambient and fluid temperature | -10 to 60℃ | ||
Operating speed range (Average operating speed) Note) | 50 to 500 mm/s (Metal stopper: 50 to 200 mm/s) | ||
Cushion | Rubber bumper (Metal stopper: Without cushion) | ||
Lubrication | Non-lube | ||
Stroke adjusting range (metal stopper) | Both ends each 0 to 5 mm | ||
Auto switch | Reed auto switch (2-wire, 3-wire) Solid state auto switch (2-wire, 3-wire) 2-color indicator solid state auto switch (2-wire, 3-wire) | ||
Stroke length tolerance | 0 to +1 mm |
Model | Standard stroke (mm) |
---|---|
MXJ4 | 5, 10 |
MXJ6 | 5, 10, 15 |
MXJ8 | 5, 10, 15, 20 |
No. | Description | Material | Note |
---|---|---|---|
1 | Body | Note) Martensitic stainless steel | Heat treated |
2 | Table | Note) Martensitic stainless steel | Heat treated |
3 | Rod | Stainless steel | |
4 | Piston | Brass | Electroless nickel plated |
5 | Rod cover | Resin | |
6 | Head cap | Resin | |
7 | Floating bushing A | Stainless steel | |
8 | Floating bushing B | Stainless steel | |
9 | Roller stopper A | Stainless steel | |
10 | Roller stopper B | Stainless steel | |
11 | Rod bumper | Polyurethane | |
12 | Plate | Stainless steel | |
13 | Plug | Steel + Fluorine | Zinc chromated |
14 | Piston seal | NBR | |
15 | Rod seal | NBR | |
16 | O-ring | NBR | |
17 | Steel balls | High carbon chrome bearing steel |
No. | Description | Material | Note |
---|---|---|---|
18 | Switch rail | Aluminum alloy | Hard anodized |
19 | Magnet | - | |
20 | Magnet holder | Stainless steel |
No. | Description | Material | Note |
---|---|---|---|
21 | End plate | Stainless steel | |
22 | Stopper pin | Steel | Heat treated, Trivalent chromated |
23 | Adjustment bolt | Steel | Heat treated Note) , Zinc chromated |
24 | Adjustment nut | Steel | Zinc chromated |
No. | Description | Material | Note |
---|---|---|---|
25 | Axial piping plate | Aluminum alloy | Hard anodized |
26 | Stud | Brass | Electroless nickel plated |
27 | Gasket | Stainless steel + NBR | |
28 | O-ring | NBR |
Model | G | GA | H | I | J | K | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|
MXJ6-5 | 11 | 17 | 17 | 5 | 17 | 27.5 | 42.5 | 37 | 43 |
MXJ6-10 | 11 | 17 | 17 | 5 | 17 | 27.5 | 42.5 | 37 | 43 |
MXJ6-15 | 13 | 22 | 20 | 7 | 20 | 31.5 | 47.5 | 42 | 48 |
Model | G | GA | H | I | J | K | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|
MXJ8-5 | 12 | 18 | 17 | 6 | 17 | 28.5 | 44.5 | 38 | 45 |
MXJ8-10 | 12 | 18 | 17 | 6 | 17 | 28.5 | 44.5 | 38 | 45 |
MXJ8-15 | 19 | 28 | 20 | 8 | 25 | 39.5 | 54.5 | 48 | 55 |
MXJ8-20 | 19 | 28 | 20 | 8 | 25 | 39.5 | 54.5 | 48 | 55 |
Codice componente
|
---|
MXJ4L-5 |
MXJ4L-10 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Corsa (mm) | Max. Massa di carico (gamma selezionabile) (kg) | Max. Massa di carico (kg) | Lunghezza tavola L (mm) | D.I. cilindro (Ø) | Larghezza tavola W (mm) | Altezza tavola H (mm) | Parallelismo tavola (µm) | Type | Cushion | Adjuster Option | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
252.18 € | 1 | 26 giorni | 5 | - | 0.1 | 42.5 | 4.5 | 20 | - | 30 | Profilo simmetrico | Smorzatore in gomma | Senza supporto di livellamento | Assente | - | - | - | - | - | Magnete incorporato | - | ||
252.18 € | 1 | 26 giorni | - | - | 0.1 | 42.5 | 4.5 | 20 | - | 30 | Profilo simmetrico | Smorzatore in gomma | Senza supporto di livellamento | Assente | - | - | - | - | - | Magnete incorporato | - |
Loading...
Tipo | Tipo di tavolo a forma di L | Materiale tavola | Acciaio inox martensitico | Ambiente d'esercizio | Uso generico |
---|---|---|---|---|---|
Guida | Con guida lineare | Port Screw Type | Vite M | Custom-made | Assente |
Configura
Proprietà di base
Corsa(mm)
Max. Massa di carico (gamma selezionabile)(kg)
Altezza tavola H(mm)
Auto Switch
Lead Wire Length(m)
Number of Switches
Custom-made Specifications
End Block
Stroke Adjustment Unit Symbol
Tipo
Max. Massa di carico(kg)
Lunghezza tavola L(mm)
D.I. cilindro(Ø)
Larghezza tavola W(mm)
Parallelismo tavola(µm)
Type
Cushion
Adjuster Option
Specifications
Model
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali