• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 3:00 alle ore 15:00 (CEST) 16/6/2024 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

C(D)UJ, cilindro miniaturizzato montaggio universale (Codici componente - Download CAD)

C(D)UJ, cilindro miniaturizzato montaggio universale
An air cylinder manufactured by SMC.
[Features]
· Miniature body.
· Concentrates wiring and piping on one side.
· Allows installation from 4 directions.

(i)Nota

  • See catalog for specification details.
  •  
  • CAD data is not supported for some model numbers.
  • Product images may be representative images.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

CDUJB6-8D-F8BL

Mini Free Mount Cylinder ø4, ø6, ø8, ø10, CUJ Series Specifications

How to Order

Symbol

Mini Free Mount Cylinder, o4, o6, o8, o10, CUJ Series

Double acting, single rod, without cushion

Mini Free Mount Cylinder, o4, o6, o8, o10, CUJ Series

Single acting, spring return

Specifications

Bore size (mm)46810
ActionDouble acting; Single acting, spring return
FluidAir
Proof pressure1.05 MPa
Minimum operating
pressure
Double acting0.15 MPa0.1 MPa
Single acting, spring return0.35 MPa0.3 MPa0.2 MPa
Maximum operating pressure0.7 MPa
Ambient and fluid temperatureWithout auto switch: -10 to 70°C (No freezing)
With auto switch: -10 to 60°C (No freezing)
CushionNone
LubricationNon-lube
Piston speed50 to 500 mm/s
Stroke length tolerance0 to +0.5
MountingThrough-hole

Standard Stroke

ActionBore size (mm)Standard stroke (mm)
Double acting44, 6, 8, 10, 15, 20
64, 6, 8, 10, 15, 20
25, 30
8, 10 
Single acting,
spring return
44, 6
64, 6, 8
104, 6, 8, 10

Construction

Double Acting
Single Acting, Spring Return
Component Parts
No.DescriptionMaterialNote
1Cylinder tubeAluminum alloyHard anodized
2Rod coverCopper alloyElectroless nickel plated
3PistonWithout switchStainless steel 
With switchAluminum alloyChromated
4Piston rodStainless steel 
5Seal retainerAluminum alloyChromated (CUJB4 only)
6Magnet retainerAluminum alloyChromated
7Return springPiano wire 
8Bronze elementSintered metallic BC 
9Magnet- 
10Rod end nutIronChromated
11Piston sealNBR 
12Rod sealNBR 
13Tube gasketNBR 
Replacement Parts: Seal Kit
Double Acting
Bore size (mm)Kit no.Contents
4CUJB4-PSSet of ⑪, ⑫, ⑬ and grease pack.
6CUJB6-PS
8CUJB8-PS
10CUJB10-PS
∗ Seal kit ⑪ to ⑬ comes as a set. Use the kit number for each bore size.

Single Acting, Spring Return
Bore size (mm)Kit no.Contents
4CUJB4-S-PSSet of ⑪ and grease pack.
6CUJB6-S-PS
8CUJB8-S-PS
10CUJB10-S-PS
∗ Use the following part number for ordering a grease pack only.
Grease part no.: GR-L-005 (5 g)

Dimensions: ø4 Double Acting; Single Acting, Spring Return

Dimensions: ø6 Double Acting; Single Acting, Spring Return

Dimensions: ø8 Double Acting; Single Acting, Spring Return

Dimensions: ø10 Double Acting; Single Acting, Spring Return

∗ Use caution especially when multiple cylinders are used in pararell such as stacking because the body width dimensions have plus tolerances. Contact SMC for a product with body width dimensions having different tolerances.
Codice componente
CDUJB6-8D-F8BL
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Metodo di funzionamento cilindro D.I. cilindro: D
(Ø)
Corsa: L
(mm)
Temperatura di esercizio
(℃)
Pressione di esercizio
(MPa)
Auto Switch Lead Wire Length
(m)
Number of Switches Rod Tip Shape Custom-made Specifications Lock unit magnet

134.61 €

1 26 giorni [A doppia azione] A doppia azione68-0.15~ 0.7F8B32 pz.Estremità asta femminaAssenteMagnete incorporato

Loading...

  1. 1

Informazioni di base

Metodo di funzionamento asta Aste singole Profilo corpo principale Cilindro piatto Funzione aggiuntiva Standard
Ambiente, applicazioni Standard Bloccaggio estremità NA Valvole NA
Cushion Assente Type of Mount Support Base (tipo a foro passante)

Si trova sulla pagina di C(D)UJ, cilindro miniaturizzato montaggio universale, il codice articolo è il seguente: CDUJB6-8D-F8BL.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto CDUJB6-8D-F8BL.

Tipologia prodotto

Codice componente
CDUJB10-10D-F8BLS
CDUJB10-10D-F8NL
CDUJB10-10D-F8P
CDUJB6-8D-F8N
CDUJB6-8DM
CDUJB6-8DM-F8B
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Metodo di funzionamento cilindro D.I. cilindro: D
(Ø)
Corsa: L
(mm)
Temperatura di esercizio
(℃)
Pressione di esercizio
(MPa)
Auto Switch Lead Wire Length
(m)
Number of Switches Rod Tip Shape Custom-made Specifications Lock unit magnet

85.11 €

1 26 giorni [A doppia azione] A doppia azione10--0.1~ 0.7F8B31 pzEstremità asta femminaAssenteMagnete incorporato

136.40 €

1 26 giorni [A doppia azione] A doppia azione10--0.1~ 0.7F8N32 pz.Estremità asta femminaAssenteMagnete incorporato

131.35 €

1 26 giorni [A doppia azione] A doppia azione10--0.1~ 0.7F8P0.52 pz.Estremità asta femminaAssenteMagnete incorporato

129.56 €

1 26 giorni [A doppia azione] A doppia azione68-0.15~ 0.7F8N0.52 pz.Estremità asta femminaAssenteMagnete incorporato

32.94 €

1 4 giorni [A doppia azione] A doppia azione68-0.15~0.7Assente--Estremità asta maschioAssenteMagnete incorporato

130.52 €

1 26 giorni [A doppia azione] A doppia azione68-0.15~ 0.7F8B0.52 pz.Estremità asta maschioAssenteMagnete incorporato

Supporto tecnico