Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
CDUJS20-20D-F8NL
Bore size (mm) | 12 | 16 | 20 | |
---|---|---|---|---|
Action | Double acting; Single acting, spring return | |||
Fluid | Air | |||
Proof pressure | 1.05 MPa | |||
Minimum operating pressure | Double acting | 0.07 MPa | 0.05 MPa | |
Single acting, spring return | 0.25 MPa | 0.18 MPa | ||
Maximum operating pressure | 0.7 MPa | |||
Ambient and fluid temperature | Without auto switch: -10 to 70℃ (No freezing) With auto switch: -10 to 60℃ (No freezing) | |||
Cushion | Rubber bumper | |||
Lubrication | Non-lube | |||
Piston speed | 50 to 500 mm/s∗ | |||
Stroke length tolerance | 0 to +1.0 | |||
Mounting | CUJB: Through-hole (lateral, axial direction: 2 locations each) CUJS: Through-hole (axial direction: 2 locations) |
Double acting, single rod, rubber bumper
Single acting, spring return, rubber bumper
Bore size (mm) | Operating direction | Standard stroke (mm) |
---|---|---|
12 | Double acting | 5, 10, 15, 20, 25, 30, 35, 40, 45, 50 |
16 | ||
20 | 5, 10, 15, 20, 25, 30, 35, 40, 45, 50 | |
12 | Single acting, spring return | 5, 10 |
16 | ||
20 |
No. | Description | Material | Note | |
---|---|---|---|---|
1 | Cylinder tube | Aluminum alloy | Hard anodized | |
2 | Piston | Aluminum alloy | Trivalent chromated | |
3 | Piston rod | Stainless steel | ||
4 | Collar | Aluminum alloy | Hard anodized | |
5 | Magnet holder | Aluminum alloy | Trivalent chromated | |
6 | Retaining ring | Steel for special applications | Phosphate coated | |
7 | Magnet | - | ||
8 | Return spring | Steel wire | Zinc trivalent chromated | |
9 | Element | Bronze casted | (for ø12, ø16) | |
Plug with fixed restrictor | Structural steel | Nickel plated (for ø20) | ||
10 | Damper A | Resin | ||
11 | Damper B | Resin | ||
12 | Rod end nut | Steel wire | Chromated | |
13 | Piston seal | NBR | ||
14 | Rod seal | NBR | ||
15 | O-ring | NBR |
Bore size (mm) | Kit no. | Contents |
---|---|---|
12 | CUJB12-PS | Set of ⑬⑭⑮ and grease pack. |
16 | CUJB16-PS | |
20 | CUJB20-PS |
Bore size (mm) | Kit no. | Contents |
---|---|---|
12 | CUJB12-S-PS | Set of ⑬ and grease pack. |
16 | CUJB16-S-PS | |
20 | CUJB20-S-PS |
Part no. | Bore size (mm) | d | H1 | B1 | C1 |
---|---|---|---|---|---|
NTJ-015A | 12 | M5 x 0.8 | 4 | 8 | 9.2 |
NT-015A | 16 | M6 x 1 | 5 | 10 | 11.5 |
NT-02 | 20 | M8 x 1.25 | 5 | 13 | 15 |
Bore size (mm) | A | B | C | D | E | GB | H | J | K | L | MM | NN | N | P | Q |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12 | 3.5 | 17 | 26.5 | 6 | 6 | 4 | 11 | 15.5 | 11 | 8 | M5 x 0.8 | M3 x 0.5 effective depth of thread 6 | 3.5 | M3 x 0.5 | 4.4 through |
16 | 3.5 | 21 | 29.5 | 8 | 6 | 4 | 12.5 | 17 | 12.5 | 11.5 | M6 x 1 | M4 x 0.7 effective depth of thread 8 | 5.5 | M3 x 0.5 | 4.4 through |
20 | 4.5 | 25 | 36 | 10 | 7 | 5.5 | 15.5 | 21 | 15 | 13.5 | M8 x 1.25 | M5 x 0.8 effective depth of thread 7 | 7 | M5 x 0.8 | 5.5 through |
Bore size (mm) | QA | R | T | T' | U | V | W | Without magnet | Built-in magnet | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
F | GA | S | Z | F | GA | S | Z | ||||||||
12 | 7.5 depth, depth of counterbore 7 | 11 | 9 | 10.5 | 14 | 5 | 26 | 3.5 (5) | 7.5 | 15.5 (17) | 19 (20.5) | 7.5 (9) | 7.5 | 19.5 (21) | 23 (24.5) |
16 | 7.5 depth, depth of counterbore 7 | 12.5 | 10 | 12 | 15.5 | 6 | 27.5 | 4 | 8.5 | 16.5 | 20 | 8.5 | 9 | 21 | 24.5 |
20 | 9.5 depth, depth of counterbore 9 | 15.5 | 12 | 14 | 18.5 | 8 | 30 | 5.5 | 8.5 | 19.5 | 24 | 9.5 | 8.5 | 23.5 | 28 |
Part no. | Bore size (mm) | d | H1 | B1 | C1 |
---|---|---|---|---|---|
NTJ-015A | 12 | M5 x 0.8 | 4 | 8 | 9.2 |
NT-015A | 16 | M6 x 1 | 5 | 10 | 11.5 |
NT-02 | 20 | M8 x 1.25 | 5 | 13 | 15 |
Bore size (mm) | A | B | C | D | GB | H | J | K | L | MM | NN | N | P | Q | QA |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12 | 3.5 | 17 | 26.5 | 6 | 4 | 11 | 15.5 | 11 | 8 | M5 x 0.8 | M3 x 0.5 effective depth of thread 6 | 3.5 | M3 x 0.5 | 4.4 through | 7.5 depth, depth of counterbore 5.5 |
16 | 3.5 | 21 | 29.5 | 8 | 4 | 12.5 | 17 | 12.5 | 11.5 | M6 x 1 | M4 x 0.7 effective depth of thread 8 | 5.5 | M3 x 0.5 | 4.4 through | 7.5 depth, depth of counterbore 5.5 |
20 | 4.5 | 25 | 36 | 10 | 5.5 | 15.5 | 21 | 15 | 13.5 | M8 x 1.25 | M5 x 0.8 effective depth of thread 7 | 7 | M5 x 0.8 | 5.5 through | 9.5 depth, depth of counterbore 6.5 |
Bore size (mm) | R | T | T' | U | V | W | Without magnet | Built-in magnet | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
GA | S | Z | GA | S | Z | |||||||
12 | 11 | 9 | 10.5 | 14 | 5 | 26 | 7.5 | 15.5 (17) | 19 (20.5) | 7.5 | 19.5 (21) | 23 (24.5) |
16 | 12.5 | 10 | 12 | 15.5 | 6 | 27.5 | 8.5 | 16.5 | 20 | 9 | 21 | 24.5 |
20 | 15.5 | 12 | 14 | 18.5 | 8 | 30 | 8.5 | 19.5 | 24 | 8.5 | 23.5 | 28 |
Codice componente
|
---|
CDUJS20-20D-F8NL |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Metodo di funzionamento cilindro | D.I. cilindro: D (Ø) | Corsa: L (mm) | Temperatura di esercizio (℃) | Pressione di esercizio (MPa) | Auto Switch | Lead Wire Length (m) | Number of Switches | Rod Tip Shape | Lock unit magnet | Mount Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
146.98 € | 1 | 26 giorni | [A doppia azione] A doppia azione | 20 | - | - | 0.05~ 0.7 | F8N | 3 | 2 pz. | Estremità asta femmina | Magnete incorporato | Montaggio assiale |
Loading...
Metodo di funzionamento asta | Aste singole | Profilo corpo principale | Cilindro piatto | Funzione aggiuntiva | Standard |
---|---|---|---|---|---|
Ambiente, applicazioni | Standard | Bloccaggio estremità | NA | Valvole | NA |
Cushion | Smorzatore in gomma | Custom-made Specifications | Assente |
Si trova sulla pagina di C(D)UJ, cilindro miniaturizzato montaggio universale, il codice articolo è il seguente: CDUJS20-20D-F8NL.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto CDUJS20-20D-F8NL.
Configura
Proprietà di base
Metodo di funzionamento cilindro
Corsa: L(mm)
Tipo
D.I. cilindro: D(Ø)
Auto Switch
Lead Wire Length(m)
Number of Switches
Rod Tip Shape
Lock unit magnet
Mount Type
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
CDUJB12-10DM |
CDUJB12-10DM-F8B |
CDUJB12-10DM-F8N |
CDUJS20-20DM |
CDUJS20-25D |
CDUJS20-25DM |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Metodo di funzionamento cilindro | D.I. cilindro: D (Ø) | Corsa: L (mm) | Temperatura di esercizio (℃) | Pressione di esercizio (MPa) | Auto Switch | Lead Wire Length (m) | Number of Switches | Rod Tip Shape | Lock unit magnet | Mount Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.24 € | 1 | 4 giorni | [A doppia azione] A doppia azione | 12 | 10 | - | - | Assente | - | - | Estremità asta maschio | Magnete incorporato | Montaggio laterale | ||
132.53 € | 1 | 26 giorni | [A doppia azione] A doppia azione | 12 | - | - | 0.07~ 0.7 | F8B | 0.5 | 2 pz. | Estremità asta maschio | Magnete incorporato | Montaggio laterale | ||
132.56 € | 1 | 26 giorni | [A doppia azione] A doppia azione | 12 | - | - | 0.07~ 0.7 | F8N | 0.5 | 2 pz. | Estremità asta maschio | Magnete incorporato | Montaggio laterale | ||
45.19 € | 1 | 4 giorni | [A doppia azione] A doppia azione | 20 | 20 | - | - | Assente | - | - | Estremità asta maschio | Magnete incorporato | Montaggio assiale | ||
44.44 € | 1 | 4 giorni | [A doppia azione] A doppia azione | 20 | 25 | - | - | Assente | - | - | Estremità asta femmina | Magnete incorporato | Montaggio assiale | ||
45.19 € | 1 | 4 giorni | [A doppia azione] A doppia azione | 20 | 25 | - | - | Assente | - | - | Estremità asta maschio | Magnete incorporato | Montaggio assiale |