• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 3:00 alle ore 15:00 (CEST) 16/6/2024 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

C(D)UJ, cilindro miniaturizzato montaggio universale (Codici componente - Download CAD)

C(D)UJ, cilindro miniaturizzato montaggio universale
An air cylinder manufactured by SMC.
[Features]
· Miniature body.
· Concentrates wiring and piping on one side.
· With counterbore for mounting.

(i)Nota

  • See catalog for specification details.
  •  
  • CAD data is not supported for some model numbers.
  • Product images may be representative images.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

CDUJB20-5DM-F8N

Mini Free Mount Cylinder ø12, ø16, ø20, CUJ Series Specifications

How to Order

Specifications

Bore size (mm)121620
ActionDouble acting; Single acting, spring return
FluidAir
Proof pressure1.05 MPa
Minimum operating
pressure
Double acting0.07 MPa0.05 MPa
Single acting, spring return0.25 MPa0.18 MPa
Maximum operating pressure0.7 MPa
Ambient and fluid temperatureWithout auto switch: -10 to 70℃ (No freezing)
With auto switch: -10 to 60℃ (No freezing)
CushionRubber bumper
LubricationNon-lube
Piston speed50 to 500 mm/s∗
Stroke length tolerance0 to +1.0
MountingCUJB: Through-hole (lateral, axial direction: 2 locations each)
CUJS: Through-hole (axial direction: 2 locations)
∗ Depending on the circuit condition, the piston speed may not reach the maximum speed.

Symbol

Mini Free Mount Cylinder, ø12, ø16, ø20, CUJ Series

Double acting, single rod, rubber bumper

Mini Free Mount Cylinder, ø12, ø16, ø20, CUJ Series

Single acting, spring return, rubber bumper

Standard Stroke

Bore size (mm)Operating directionStandard stroke (mm)
12Double acting5, 10, 15, 20, 25, 30, 35, 40, 45, 50
16
205, 10, 15, 20, 25, 30, 35, 40, 45, 50
12Single acting,
spring return
5, 10
16
20

Construction

Double Acting
Single Acting, Spring Return
Component Parts
No.DescriptionMaterialNote
1Cylinder tubeAluminum alloyHard anodized
2PistonAluminum alloyTrivalent chromated
3Piston rodStainless steel 
4CollarAluminum alloyHard anodized
5Magnet holderAluminum alloyTrivalent chromated
6Retaining ringSteel for special applicationsPhosphate coated
7Magnet- 
8Return springSteel wireZinc trivalent chromated
9ElementBronze casted(for ø12, ø16)
Plug with fixed restrictorStructural steelNickel plated (for ø20)
10Damper AResin 
11Damper BResin 
12Rod end nutSteel wireChromated
13Piston sealNBR 
14Rod sealNBR 
15O-ringNBR 
Replacement Parts: Seal Kit
Double Acting
Bore size (mm)Kit no.Contents
12CUJB12-PSSet of ⑬⑭⑮ and grease pack.
16CUJB16-PS
20CUJB20-PS
∗ Seal kit ⑬ to ⑮comes as a set. Use the kit number for each bore size.
Single Acting, Spring Return
Bore size (mm)Kit no.Contents
12CUJB12-S-PSSet of ⑬ and grease pack.
16CUJB16-S-PS
20CUJB20-S-PS
∗ Use the following part number for ordering a grease pack only.
Grease part no.: GR-L-005 (5 g)

Dimensions: ø12, ø16, ø20 Double Acting; Single Acting, Spring Return

Part no.Bore size
(mm)
dH1B1C1
NTJ-015A12M5 x 0.8489.2
NT-015A16M6 x 151011.5
NT-0220M8 x 1.2551315
Bore size
(mm)
ABCDEGBHJKLMMNNNPQ
123.51726.56641115.5118M5 x 0.8M3 x 0.5
effective depth of thread 6
3.5M3 x 0.54.4 through
163.52129.586412.51712.511.5M6 x 1M4 x 0.7
effective depth of thread 8
5.5M3 x 0.54.4 through
204.525361075.515.5211513.5M8 x 1.25M5 x 0.8
effective depth of thread 7
7M5 x 0.85.5 through
Bore size
(mm)
QARTT'UVWWithout magnetBuilt-in magnet
FGASZFGASZ
127.5 depth, depth of counterbore 711910.5145263.5 (5)7.515.5 (17)19 (20.5)7.5 (9)7.519.5 (21)23 (24.5)
167.5 depth, depth of counterbore 712.5101215.5627.548.516.5208.592124.5
209.5 depth, depth of counterbore 915.5121418.58305.58.519.5249.58.523.528
∗ ( ): Single acting, spring return
Part no.Bore size
(mm)
dH1B1C1
NTJ-015A12M5 x 0.8489.2
NT-015A16M6 x 151011.5
NT-0220M8 x 1.2551315
Bore size
(mm)
ABCDGBHJKLMMNNNPQQA
123.51726.5641115.5118M5 x 0.8M3 x 0.5 effective depth of thread 63.5M3 x 0.54.4 through7.5 depth, depth of counterbore 5.5
163.52129.58412.51712.511.5M6 x 1M4 x 0.7 effective depth of thread 85.5M3 x 0.54.4 through7.5 depth, depth of counterbore 5.5
204.52536105.515.5211513.5M8 x 1.25M5 x 0.8 effective depth of thread 77M5 x 0.85.5 through9.5 depth, depth of counterbore 6.5
Bore size
(mm)
RTT'UVWWithout magnetBuilt-in magnet
GASZGASZ
1211910.5145267.515.5 (17)19 (20.5)7.519.5 (21)23 (24.5)
1612.5101215.5627.58.516.52092124.5
2015.5121418.58308.519.5248.523.528
∗ ( ): Single acting, spring return
Codice componente
CDUJB20-5DM-F8N
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Metodo di funzionamento cilindro D.I. cilindro: D
(Ø)
Corsa: L
(mm)
Temperatura di esercizio
(℃)
Pressione di esercizio
(MPa)
Auto Switch Lead Wire Length
(m)
Number of Switches Rod Tip Shape Lock unit magnet Mount Type

141.21 €

1 26 giorni [A doppia azione] A doppia azione20--0.05~ 0.7F8N0.52 pz.Estremità asta maschioMagnete incorporatoMontaggio laterale

Loading...

  1. 1

Informazioni di base

Metodo di funzionamento asta Aste singole Profilo corpo principale Cilindro piatto Funzione aggiuntiva Standard
Ambiente, applicazioni Standard Bloccaggio estremità NA Valvole NA
Cushion Smorzatore in gomma Custom-made Specifications Assente

Si trova sulla pagina di C(D)UJ, cilindro miniaturizzato montaggio universale, il codice articolo è il seguente: CDUJB20-5DM-F8N.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto CDUJB20-5DM-F8N.

Tipologia prodotto

Codice componente
CDUJB12-10DM
CDUJB12-10DM-F8B
CDUJB12-10DM-F8N
CDUJB20-5S
CDUJB20-5SM
CDUJS12-10D
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Metodo di funzionamento cilindro D.I. cilindro: D
(Ø)
Corsa: L
(mm)
Temperatura di esercizio
(℃)
Pressione di esercizio
(MPa)
Auto Switch Lead Wire Length
(m)
Number of Switches Rod Tip Shape Lock unit magnet Mount Type

36.24 €

1 4 giorni [A doppia azione] A doppia azione1210--Assente--Estremità asta maschioMagnete incorporatoMontaggio laterale

132.53 €

1 26 giorni [A doppia azione] A doppia azione12--0.07~ 0.7F8B0.52 pz.Estremità asta maschioMagnete incorporatoMontaggio laterale

132.56 €

1 26 giorni [A doppia azione] A doppia azione12--0.07~ 0.7F8N0.52 pz.Estremità asta maschioMagnete incorporatoMontaggio laterale

42.90 €

1 4 giorni [A doppia azione] Con molla di richiamo205--Assente--Estremità asta femminaMagnete incorporatoMontaggio laterale

43.69 €

1 26 giorni [A doppia azione] Con molla di richiamo205--Assente--Estremità asta maschioMagnete incorporatoMontaggio laterale

35.47 €

1 4 giorni [A doppia azione] A doppia azione1210--Assente--Estremità asta femminaMagnete incorporatoMontaggio assiale

Supporto tecnico