AR10-40-A, regolatore modello modulare (Codici componente - Download CAD)

AR10-40-A, regolatore modello modulare

Fare clic sull'immagine per ingrandirla.

Cliccare sull´immagine per ingrandirla.

SMC Regulator AR10-A to AR40-A.
[Features]
· Energy saving regulator.
· Pressure drop amount: Improved by up to 50%.

(i)Nota

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

AR20-01H-1-A

Regulator AR10-A to AR40-A: Detailed Examples

AR10-A: product images

AR10-A: product images

AR20-A: product images

AR20-A: product images

AR30-A: product images

AR30-A: product images

Regulator AR10-A to AR40-A Specifications

Model number notation (standard specifications)

Model number example

Model number example

- Code Contents (1)
Body size
10 20 25 30 40
(2) Screw Type No symbol Metric thread (M5) - - - -
Rc -
N NPT -
F G -
(3) Piping connection port diameter M5 M5 - - - -
01 1/8 - - - -
02 1/4 -
03 3/8 - -
04 1/2 - - - -
06 3/4 - - - -
(4) Option Note 1) a Mounting No symbol Without optional mounting parts
B Note 2) With Bracket
H With set nut (for panel mounting) Note 3)
b Pressure gauge Note 4) No symbol Without pressure gauge
G Round-type pressure gauge (without limit indicator) - - - -
Round-type pressure gauge (with limit indicator) -
M Round-type pressure gauge (with color zone) -
(5) Semi-standard c Set pressure Note 5) No symbol 0.05 to 0.7‑MPa setting
1 0.02 to 0.2‑MPa setting
d Exhaust mechanism No symbol Relieving type
N Non-relieving type
e Flow direction No symbol Flow direction: left → right
R Flow direction: right → left
f Handle direction No symbol Handle downward
Y Handle upward
g Pressure unit No symbol Nameplate and pressure gauge units: MPa
Z Note 6) Nameplate and pressure gauge units: psi Note 7) Note 7) Note 7) Note 7) Note 7)
  • *Note 1) Options B, G, H, M are not assembled and are supplied loose at the time of shipment.
  • *Note 2) Set nuts are included with the bracket.
  • *Note 3) Products AR20-B to AR40-B are not interchangeably mountable with previous products AR20 to AR40.
  • *Note 4) When the pressure gauge is attached, a 1.0 MPa will be fitted for standard (0.7‑MPa setting) type; 0.4 MPa for the 0.2‑MPa type (1.0‑MPa pressure gauge only for the AR10-A).
  • *Note 5) Pressure can be set higher than the specification pressure in some cases, but use with the pressure within the specified range.
  • *Note 6) Thread type: NPT. Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan). Round-type pressure gauge (with color zone): cannot be used in combination with M.
  • *Note 7) ○ is for thread types M5 and NPT only.

Model number notation (Made-to-order specifications X406)

Made-to-order specifications X406: model number example

Made-to-order specifications X406: model number example

- Code Contents (1)
Body size
20 25 30 40
(2) Screw Type No symbol Rc
N NPT
F G
(3) Piping connection port diameter 01 1/8 - - -
02 1/4
03 3/8 -
04 1/2 - - -
06 3/4 - - -
(4) Note 1) Option a Mounting No symbol Without optional mounting parts
B Note 2) With Bracket
H With set nut (for panel mounting) Note 3)
b Pressure gauge No symbol Without pressure gauge
G Round-type pressure gauge (with limit indicator)
M Round-type pressure gauge (with color zone)
(5) Semi-standard c Exhaust mechanism No symbol Relieving type
N Non-relieving type
d Flow direction No symbol Flow direction: left → right
R Flow direction: right → left
e Handle direction No symbol Handle downward
Y Handle upward
f Pressure unit No symbol Nameplate and pressure gauge units: MPa
Z Note 4) Nameplate and pressure gauge units: psi Note 5) Note 5) Note 5) Note 5)
  • *Note 1) Options B, G, H, M are not assembled and are supplied loose at the time of shipment.
  • *Note 2) Set nuts are included with the bracket.
  • *Note 3) Only for the AR20-A to AR40-A.
  • *Note 4) Thread type: NPT is applicable. Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan). Round-type pressure gauge (with color zone): cannot be used in combination with M.
  • *Note 5) ○ is for thread type NPT only.

Specifications

Proof pressure 1.5 MPa
Maximum operating pressure 1.0 MPa
Set pressure range Note 1) 0.05 to 0.4 MPa
  • *Note 1) Pressure can be set higher than the specification pressure in some cases, but use with the pressure within the specified range.

Applicable models

Model AR20-A AR25-A AR30-A AR40-A AR40-06-A
Piping connection port diameter 1/8, 1/4 1/4, 3/8 1/4, 3/8 1/4, 3/8, 1/2 3/4

Model number notation (Made-to-order specifications X2068)

Made-to-order specifications X2068: model number example

Made-to-order specifications X2068: model number example

- Code Contents (1)
Body size
20 25 30 40
(2) Screw Type No symbol Rc
N NPT
F G
(3) Piping connection port diameter 01 1/8 - - -
02 1/4
03 3/8 -
04 1/2 - - -
06 3/4 - - -
(4) Note 1) Option a Mounting No symbol Without optional mounting parts
B Note 2) With Bracket
H With set nut (for panel mounting) Note 3)
b Pressure gauge No symbol Without pressure gauge
G Round-type pressure gauge (with limit indicator)
M Round-type pressure gauge (with color zone)
(5) Semi-standard c Exhaust mechanism No symbol Relieving type
N Non-relieving type
d Flow direction No symbol Flow direction: left → right
R Flow direction: right → left
e Handle direction No symbol Handle downward
Y Handle upward
f Pressure unit No symbol Nameplate and pressure gauge units: MPa
Z Note 4) Nameplate and pressure gauge units: psi Note 5) Note 5) Note 5) Note 5)
  • *Note 1) Options B, G, H, M are not assembled and are supplied loose at the time of shipment.
  • *Note 2) Set nuts are included with the bracket.
  • *Note 3) Only for the AR20-A to AR40-A.
  • *Note 4) Thread type: NPT is applicable. Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan). Round-type pressure gauge (with color zone): cannot be used in combination with M.
  • *Note 5) ○ is for thread type NPT only.

Specifications

Proof pressure 1.5 MPa
Maximum operating pressure 1.0 MPa
Set pressure range 0.05 to 0.85 MPa

Applicable models

Model AR20-A AR25-A AR30-A AR40-A AR40-06-A
Piping connection port diameter 1/8, 1/4 1/4, 3/8 1/4, 3/8 1/4, 3/8, 1/2 3/4

Standard specification

Model AR10-A AR20-A AR25-A AR30-A AR40-A AR40-06-A
Piping connection port diameter M5 ×; 0.8 1/8, 1/4 1/4, 3/8 1/4, 3/8 1/4, 3/8, 1/2 3/4
Pressure gauge connection port size 1/16 Note) 1/8
Applicable fluids Air
Ambient temperature and working fluid temperature -5 to +60°C (no freezing)
Proof pressure 1.5 MPa
Maximum operating pressure 1.0 MPa
Set pressure range 0.05 to 0.7 MPa
Structure Relieving type
Weight (kg) 0.06 0.17 0.19 0.34 0.58 0.60
  • Note) Use a bushing (part no.: 131368) when connecting R1/8 type pressure gauges to Rc1/16 connection ports.

Options / Part No.

Option specification Model
AR10-A AR20-A AR25-A AR30-A AR40-A AR40-06-A
Bracket assembly Note 1) AR12P-270AS AR22P-270AS AR27P-270AS AR32P-270AS AR42P-270AS AR42P-270AS
Set nut AR12P-260S AR22P-260S AR22P-260S AR32P-260S AR42P-260S AR42P-260S
Pressure gauge Round-type Note 2) Standard G27-10-R1 G36-10-□01 G46-10-□01
0.02 to 0.2‑MPa setting G27-10-R1Note 3) G36-4-□01 G46-4-□01
Round-type Note 2)
(with color zone)
Standard - G36-10-□01-L G46-10-□01-L
0.02 to 0.2‑MPa setting - G36-4-□01-L G46-4-□01-L
  • *Note 1) Assembly of a bracket and set nuts.
  • *Note 2) The □ in the part numbers for round-type pressure gauges indicates the connection thread type. Insert no symbol for Rc, and use "N" for NPT. Contact the manufacturer separately regarding NPT connection thread types and for psi unit specification pressure gauges.
  • *Note 3) Pressure gauge for standard type.

Structural Drawings

AR10-A structural drawing

AR10-A structural drawing

AR20-A/40-06-A: structural drawings

AR20-A/40-06-A: structural drawings

Component Parts

Number Part name Materials Model Additional notes
1 Body Zinc die-cast AR10-A Urban white
Die-cast aluminum AR20-A to AR40-A
2 Bonnet Polyacetal AR10-A to AR40-A Urban white

Replacement Parts

Number Part name Materials Part number
AR10-A AR20-A AR25-A AR30-A AR40-A AR40-06-A
3 Valve assembly SUS, HNBR AR10P-090S AR22P-060AS AR32P-060AS AR42P-060AS
4 Diaphragm assembly Weatherable NBR AR10P-150AS Note) AR22P-150AS AR32P-150AS AR42P-150AS
5 Valve guide assembly Polyacetal 131329 AR22P-050AS AR32P-050AS AR42P-050AS
  • *Note) The AR10-A is a piston type. Assembly is of a piston and a seal (KSYP-13).

Regulator AR10-A to AR40-A Dimensions

 

(Unit: mm)

 

Regulator AR10-A to AR40-A: dimensional drawings

Regulator AR10-A to AR40-A: dimensional drawings

Model Standard specification Option specification
Round-type pressure gauge Round-type pressure gauge (with color zone) Bracket mounting dimensions Panel mount
P 1 P 2 A B Note) C D F J H J H J M N Q R S T U V W Y Z
AR10-A M5 ×; 0.8 1/16 25 47.4 11 12.5 M18 × 1 12.5 ø26
(diameter 26 mm)
26 - - 25 28 30 4.5 6.5 40 2 18 18.5 - -
AR20-A 1/8, 1/4 1/8 40 67.4 23.5 22 M36 × 1.5 22 ø37.5
(diameter 37.5 mm)
58.5 ø37.5
(diameter 37.5 mm)
59.5 30 34 43.9 5.4 15.4 55 2.3 27.3 36.5 17.5 6
AR25-A 1/4, 3/8 1/8 53 70.4 23.5 22 M36 × 1.5 22 ø37.5
(diameter 37.5 mm)
58.5 ø37.5
(diameter 37.5 mm)
59.5 30 34 44.3 5.4 15.4 55 2.3 30.3 36.5 17.5 6
AR30-A 1/4, 3/8 1/8 53 83.5 27 28.5 M45 × 1.5 28.5 ø37.5
(diameter 37.5 mm)
65 ø37.5
(diameter 37.5 mm)
66 41 36 46 6.5 24 65 2.3 32.5 45.5 22.5 7
AR40-A 1/4, 3/8, 1/2 1/8 70 100 33.5 34.5 M52 × 1.5 34.5 ø42.5
(diameter 42.5 mm)
72 ø42.5
(diameter 42.5 mm)
72 50 38 54 8.5 26.5 70 2.3 38.4 52.5 26 7
AR40-06-A 3/4 1/8 75 101.5 33.5 34.5 M52 × 1.5 34.5 ø42.5
(diameter 42.5 mm)
72 ø42.5
(diameter 42.5 mm)
72 50 38 55.5 8.5 26.5 70 2.3 39.9 52.5 26 7
  • *Note) The dimension B is the length when the filter regulator knob (handle) is unlocked.
Codice componente
AR20-01H-1-A
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Meccanismo di scarico Lato mandata, tipo di collegamento Lato mandata, diam. collegamento Direzione flusso Lato controllo, tipi di collegamento Lato di controllo, diametro collegamento Manometro Size of Body Accessory Set Pressure Pressure Unit Custom-made Specifications Handle Direction / Position

23.81 €

1 26 giorni [In dotazione] SfiatoRc1/8[(Dx)] Da sinistra a destraRc1/8[Non in dotazione] Senza manometro20Con dado di fermo (per montaggio pannello)0.02–0.2MPaUnità targhetta identificativa e manometro: MPaAssenteManiglia verso l'alto

Loading...

  1. 1

Informazioni di base

Regolatore, valvola di sovrapressione Regolatore Regolatore Standard Liquido applicabile Aria
Profilo Standard Ambiente d'esercizio Standard Funzione corrente contraria NA

Si trova sulla pagina di AR10-40-A, regolatore modello modulare, il codice articolo è il seguente: AR20-01H-1-A.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto AR20-01H-1-A.

Tipologia prodotto

Codice componente
AR10-M5-1R-A
AR10-M5-1RY-A
AR10-M5-1RZ-A
AR20-01H-A
AR20-01H-N-A
AR20-01M-1-A
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Meccanismo di scarico Lato mandata, tipo di collegamento Lato mandata, diam. collegamento Direzione flusso Lato controllo, tipi di collegamento Lato di controllo, diametro collegamento Manometro Size of Body Accessory Set Pressure Pressure Unit Custom-made Specifications Handle Direction / Position

21.11 €

1 26 giorni [In dotazione] Sfiato[Altro] M[M5] M5x0.8[A sinistra] Da destra a sinistra[Altro] M[M5] M5x0.8[Non in dotazione] Senza manometro10Senza parti di attacco0.02–0.2MPaUnità targhetta identificativa e manometro: MPaAssenteManiglia verso l'alto

21.11 €

1 26 giorni [In dotazione] Sfiato[Altro] M[M5] M5x0.8[A sinistra] Da destra a sinistra[Altro] M[M5] M5x0.8[Non in dotazione] Senza manometro10Senza parti di attacco0.02–0.2MPaUnità targhetta identificativa e manometro: MPaAssenteManiglia verso il basso

21.11 €

1 26 giorni [In dotazione] Sfiato[Altro] M[M5] M5x0.8[A sinistra] Da destra a sinistra[Altro] M[M5] M5x0.8[Non in dotazione] Senza manometro10Senza parti di attacco0.02–0.2MPaUnità targhetta identificativa e manometro: psiAssenteManiglia verso l'alto

23.81 €

1 26 giorni [In dotazione] SfiatoRc1/8[(Dx)] Da sinistra a destraRc1/8[Non in dotazione] Senza manometro20Con dado di fermo (per montaggio pannello)0.05–0.7MPaUnità targhetta identificativa e manometro: MPaAssenteManiglia verso l'alto

23.81 €

1 26 giorni [Non in dotazione] Senza sfiatoRc1/8[(Dx)] Da sinistra a destraRc1/8[Non in dotazione] Senza manometro20Con dado di fermo (per montaggio pannello)0.05–0.7MPaUnità targhetta identificativa e manometro: MPaAssenteManiglia verso l'alto

37.31 €

1 26 giorni [In dotazione] SfiatoRc1/8[(Dx)] Da sinistra a destraRc1/8[Con manometro] Manometro profilo rotondo (con zona di colore)20Senza parti di attacco0.02–0.2MPaUnità targhetta identificativa e manometro: MPaAssenteManiglia verso l'alto

Supporto tecnico