Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
AR25-F03BG-A
AR10-A: product images
AR20-A: product images
AR30-A: product images
Model number example
- | Code | Contents | (1) | |||||||
---|---|---|---|---|---|---|---|---|---|---|
Body size | ||||||||||
10 | 20 | 25 | 30 | 40 | ||||||
(2) | Screw Type | No symbol | Metric thread (M5) | ● | - | - | - | - | ||
Rc | - | ● | ● | ● | ● | |||||
N | NPT | - | ● | ● | ● | ● | ||||
F | G | - | ● | ● | ● | ● | ||||
(3) | Piping connection port diameter | M5 | M5 | ● | - | - | - | - | ||
01 | 1/8 | - | ● | - | - | - | ||||
02 | 1/4 | - | ● | ● | ● | ● | ||||
03 | 3/8 | - | - | ● | ● | ● | ||||
04 | 1/2 | - | - | - | - | ● | ||||
06 | 3/4 | - | - | - | - | ● | ||||
(4) | Option Note 1) | a | Mounting | No symbol | Without optional mounting parts | ● | ● | ● | ● | ● |
B Note 2) | With Bracket | ● | ● | ● | ● | ● | ||||
H | With set nut (for panel mounting) Note 3) | ● | ● | ● | ● | ● | ||||
b | Pressure gauge Note 4) | No symbol | Without pressure gauge | ● | ● | ● | ● | ● | ||
G | Round-type pressure gauge (without limit indicator) | ● | - | - | - | - | ||||
Round-type pressure gauge (with limit indicator) | - | ● | ● | ● | ● | |||||
M | Round-type pressure gauge (with color zone) | - | ● | ● | ● | ● | ||||
(5) | Semi-standard | c | Set pressure Note 5) | No symbol | 0.05 to 0.7‑MPa setting | ● | ● | ● | ● | ● |
1 | 0.02 to 0.2‑MPa setting | ● | ● | ● | ● | ● | ||||
d | Exhaust mechanism | No symbol | Relieving type | ● | ● | ● | ● | ● | ||
N | Non-relieving type | ● | ● | ● | ● | ● | ||||
e | Flow direction | No symbol | Flow direction: left → right | ● | ● | ● | ● | ● | ||
R | Flow direction: right → left | ● | ● | ● | ● | ● | ||||
f | Handle direction | No symbol | Handle downward | ● | ● | ● | ● | ● | ||
Y | Handle upward | ● | ● | ● | ● | ● | ||||
g | Pressure unit | No symbol | Nameplate and pressure gauge units: MPa | ● | ● | ● | ● | ● | ||
Z Note 6) | Nameplate and pressure gauge units: psi | ○ Note 7) | ○ Note 7) | ○ Note 7) | ○ Note 7) | ○ Note 7) |
Made-to-order specifications X406: model number example
- | Code | Contents | (1) | ||||||
---|---|---|---|---|---|---|---|---|---|
Body size | |||||||||
20 | 25 | 30 | 40 | ||||||
(2) | Screw Type | No symbol | Rc | ● | ● | ● | ● | ||
N | NPT | ● | ● | ● | ● | ||||
F | G | ● | ● | ● | ● | ||||
(3) | Piping connection port diameter | 01 | 1/8 | ● | - | - | - | ||
02 | 1/4 | ● | ● | ● | ● | ||||
03 | 3/8 | - | ● | ● | ● | ||||
04 | 1/2 | - | - | - | ● | ||||
06 | 3/4 | - | - | - | ● | ||||
(4) | Note 1) Option | a | Mounting | No symbol | Without optional mounting parts | ● | ● | ● | ● |
B Note 2) | With Bracket | ● | ● | ● | ● | ||||
H | With set nut (for panel mounting) Note 3) | ● | ● | ● | ● | ||||
b | Pressure gauge | No symbol | Without pressure gauge | ● | ● | ● | ● | ||
G | Round-type pressure gauge (with limit indicator) | ● | ● | ● | ● | ||||
M | Round-type pressure gauge (with color zone) | ● | ● | ● | ● | ||||
(5) | Semi-standard | c | Exhaust mechanism | No symbol | Relieving type | ● | ● | ● | ● |
N | Non-relieving type | ● | ● | ● | ● | ||||
d | Flow direction | No symbol | Flow direction: left → right | ● | ● | ● | ● | ||
R | Flow direction: right → left | ● | ● | ● | ● | ||||
e | Handle direction | No symbol | Handle downward | ● | ● | ● | ● | ||
Y | Handle upward | ● | ● | ● | ● | ||||
f | Pressure unit | No symbol | Nameplate and pressure gauge units: MPa | ● | ● | ● | ● | ||
Z Note 4) | Nameplate and pressure gauge units: psi | ○ Note 5) | ○ Note 5) | ○ Note 5) | ○ Note 5) |
Proof pressure | 1.5 MPa |
---|---|
Maximum operating pressure | 1.0 MPa |
Set pressure range Note 1) | 0.05 to 0.4 MPa |
Model | AR20-A | AR25-A | AR30-A | AR40-A | AR40-06-A |
---|---|---|---|---|---|
Piping connection port diameter | 1/8, 1/4 | 1/4, 3/8 | 1/4, 3/8 | 1/4, 3/8, 1/2 | 3/4 |
Made-to-order specifications X2068: model number example
- | Code | Contents | (1) | ||||||
---|---|---|---|---|---|---|---|---|---|
Body size | |||||||||
20 | 25 | 30 | 40 | ||||||
(2) | Screw Type | No symbol | Rc | ● | ● | ● | ● | ||
N | NPT | ● | ● | ● | ● | ||||
F | G | ● | ● | ● | ● | ||||
(3) | Piping connection port diameter | 01 | 1/8 | ● | - | - | - | ||
02 | 1/4 | ● | ● | ● | ● | ||||
03 | 3/8 | - | ● | ● | ● | ||||
04 | 1/2 | - | - | - | ● | ||||
06 | 3/4 | - | - | - | ● | ||||
(4) | Note 1) Option | a | Mounting | No symbol | Without optional mounting parts | ● | ● | ● | ● |
B Note 2) | With Bracket | ● | ● | ● | ● | ||||
H | With set nut (for panel mounting) Note 3) | ● | ● | ● | ● | ||||
b | Pressure gauge | No symbol | Without pressure gauge | ● | ● | ● | ● | ||
G | Round-type pressure gauge (with limit indicator) | ● | ● | ● | ● | ||||
M | Round-type pressure gauge (with color zone) | ● | ● | ● | ● | ||||
(5) | Semi-standard | c | Exhaust mechanism | No symbol | Relieving type | ● | ● | ● | ● |
N | Non-relieving type | ● | ● | ● | ● | ||||
d | Flow direction | No symbol | Flow direction: left → right | ● | ● | ● | ● | ||
R | Flow direction: right → left | ● | ● | ● | ● | ||||
e | Handle direction | No symbol | Handle downward | ● | ● | ● | ● | ||
Y | Handle upward | ● | ● | ● | ● | ||||
f | Pressure unit | No symbol | Nameplate and pressure gauge units: MPa | ● | ● | ● | ● | ||
Z Note 4) | Nameplate and pressure gauge units: psi | ○ Note 5) | ○ Note 5) | ○ Note 5) | ○ Note 5) |
Proof pressure | 1.5 MPa |
---|---|
Maximum operating pressure | 1.0 MPa |
Set pressure range | 0.05 to 0.85 MPa |
Model | AR20-A | AR25-A | AR30-A | AR40-A | AR40-06-A |
---|---|---|---|---|---|
Piping connection port diameter | 1/8, 1/4 | 1/4, 3/8 | 1/4, 3/8 | 1/4, 3/8, 1/2 | 3/4 |
Model | AR10-A | AR20-A | AR25-A | AR30-A | AR40-A | AR40-06-A |
---|---|---|---|---|---|---|
Piping connection port diameter | M5 ×; 0.8 | 1/8, 1/4 | 1/4, 3/8 | 1/4, 3/8 | 1/4, 3/8, 1/2 | 3/4 |
Pressure gauge connection port size | 1/16 Note) | 1/8 | ||||
Applicable fluids | Air | |||||
Ambient temperature and working fluid temperature | -5 to +60°C (no freezing) | |||||
Proof pressure | 1.5 MPa | |||||
Maximum operating pressure | 1.0 MPa | |||||
Set pressure range | 0.05 to 0.7 MPa | |||||
Structure | Relieving type | |||||
Weight (kg) | 0.06 | 0.17 | 0.19 | 0.34 | 0.58 | 0.60 |
Option specification | Model | |||||||
---|---|---|---|---|---|---|---|---|
AR10-A | AR20-A | AR25-A | AR30-A | AR40-A | AR40-06-A | |||
Bracket assembly Note 1) | AR12P-270AS | AR22P-270AS | AR27P-270AS | AR32P-270AS | AR42P-270AS | AR42P-270AS | ||
Set nut | AR12P-260S | AR22P-260S | AR22P-260S | AR32P-260S | AR42P-260S | AR42P-260S | ||
Pressure gauge | Round-type Note 2) | Standard | G27-10-R1 | G36-10-□01 | G46-10-□01 | |||
0.02 to 0.2‑MPa setting | G27-10-R1Note 3) | G36-4-□01 | G46-4-□01 | |||||
Round-type Note 2) (with color zone) | Standard | - | G36-10-□01-L | G46-10-□01-L | ||||
0.02 to 0.2‑MPa setting | - | G36-4-□01-L | G46-4-□01-L |
AR10-A structural drawing
AR20-A/40-06-A: structural drawings
Number | Part name | Materials | Model | Additional notes |
---|---|---|---|---|
1 | Body | Zinc die-cast | AR10-A | Urban white |
Die-cast aluminum | AR20-A to AR40-A | |||
2 | Bonnet | Polyacetal | AR10-A to AR40-A | Urban white |
Number | Part name | Materials | Part number | |||||
---|---|---|---|---|---|---|---|---|
AR10-A | AR20-A | AR25-A | AR30-A | AR40-A | AR40-06-A | |||
3 | Valve assembly | SUS, HNBR | AR10P-090S | AR22P-060AS | AR32P-060AS | AR42P-060AS | ||
4 | Diaphragm assembly | Weatherable NBR | AR10P-150AS Note) | AR22P-150AS | AR32P-150AS | AR42P-150AS | ||
5 | Valve guide assembly | Polyacetal | 131329 | AR22P-050AS | AR32P-050AS | AR42P-050AS |
(Unit: mm)
Regulator AR10-A to AR40-A: dimensional drawings
Model | Standard specification | Option specification | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Round-type pressure gauge | Round-type pressure gauge (with color zone) | Bracket mounting dimensions | Panel mount | ||||||||||||||||||||
P 1 | P 2 | A | B Note) | C | D | F | J | H | J | H | J | M | N | Q | R | S | T | U | V | W | Y | Z | |
AR10-A | M5 ×; 0.8 | 1/16 | 25 | 47.4 | 11 | 12.5 | M18 × 1 | 12.5 | ø26 (diameter 26 mm) | 26 | - | - | 25 | 28 | 30 | 4.5 | 6.5 | 40 | 2 | 18 | 18.5 | - | - |
AR20-A | 1/8, 1/4 | 1/8 | 40 | 67.4 | 23.5 | 22 | M36 × 1.5 | 22 | ø37.5 (diameter 37.5 mm) | 58.5 | ø37.5 (diameter 37.5 mm) | 59.5 | 30 | 34 | 43.9 | 5.4 | 15.4 | 55 | 2.3 | 27.3 | 36.5 | 17.5 | 6 |
AR25-A | 1/4, 3/8 | 1/8 | 53 | 70.4 | 23.5 | 22 | M36 × 1.5 | 22 | ø37.5 (diameter 37.5 mm) | 58.5 | ø37.5 (diameter 37.5 mm) | 59.5 | 30 | 34 | 44.3 | 5.4 | 15.4 | 55 | 2.3 | 30.3 | 36.5 | 17.5 | 6 |
AR30-A | 1/4, 3/8 | 1/8 | 53 | 83.5 | 27 | 28.5 | M45 × 1.5 | 28.5 | ø37.5 (diameter 37.5 mm) | 65 | ø37.5 (diameter 37.5 mm) | 66 | 41 | 36 | 46 | 6.5 | 24 | 65 | 2.3 | 32.5 | 45.5 | 22.5 | 7 |
AR40-A | 1/4, 3/8, 1/2 | 1/8 | 70 | 100 | 33.5 | 34.5 | M52 × 1.5 | 34.5 | ø42.5 (diameter 42.5 mm) | 72 | ø42.5 (diameter 42.5 mm) | 72 | 50 | 38 | 54 | 8.5 | 26.5 | 70 | 2.3 | 38.4 | 52.5 | 26 | 7 |
AR40-06-A | 3/4 | 1/8 | 75 | 101.5 | 33.5 | 34.5 | M52 × 1.5 | 34.5 | ø42.5 (diameter 42.5 mm) | 72 | ø42.5 (diameter 42.5 mm) | 72 | 50 | 38 | 55.5 | 8.5 | 26.5 | 70 | 2.3 | 39.9 | 52.5 | 26 | 7 |
Codice componente
|
---|
AR25-F03BG-A |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Meccanismo di scarico | Lato mandata, tipo di collegamento | Lato mandata, diam. collegamento | Direzione flusso | Lato controllo, tipi di collegamento | Lato di controllo, diametro collegamento | Manometro | Size of Body | Accessory | Set Pressure | Pressure Unit | Custom-made Specifications | Handle Direction / Position | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.16 € | 1 | 26 giorni | [In dotazione] Sfiato | G | 3/8 | [(Dx)] Da sinistra a destra | G | 3/8 | [Con manometro] Manometro profilo rotondo (con indicatore di limite) | 25 | Con staffa | 0.05–0.7MPa | Unità targhetta identificativa e manometro: MPa | Assente | Maniglia verso l'alto |
Loading...
Regolatore, valvola di sovrapressione | Regolatore | Regolatore | Standard | Liquido applicabile | Aria |
---|---|---|---|---|---|
Profilo | Standard | Ambiente d'esercizio | Standard | Funzione corrente contraria | NA |
Si trova sulla pagina di AR10-40-A, regolatore modello modulare, il codice articolo è il seguente: AR25-F03BG-A.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto AR25-F03BG-A.
Configura
Proprietà di base
Meccanismo di scarico
Direzione flusso
Manometro
Tipo
Lato mandata, tipo di collegamento
Lato mandata, diam. collegamento
Lato controllo, tipi di collegamento
Lato di controllo, diametro collegamento
Size of Body
Accessory
Set Pressure
Pressure Unit
Custom-made Specifications
Handle Direction / Position
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
AR10-M5-1R-A |
AR10-M5-1RY-A |
AR10-M5-1RZ-A |
AR25-F03BG-N-A |
AR25-F03BG-R-A |
AR25-F03BG-Y-A |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Meccanismo di scarico | Lato mandata, tipo di collegamento | Lato mandata, diam. collegamento | Direzione flusso | Lato controllo, tipi di collegamento | Lato di controllo, diametro collegamento | Manometro | Size of Body | Accessory | Set Pressure | Pressure Unit | Custom-made Specifications | Handle Direction / Position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.11 € | 1 | 26 giorni | [In dotazione] Sfiato | [Altro] M | [M5] M5x0.8 | [A sinistra] Da destra a sinistra | [Altro] M | [M5] M5x0.8 | [Non in dotazione] Senza manometro | 10 | Senza parti di attacco | 0.02–0.2MPa | Unità targhetta identificativa e manometro: MPa | Assente | Maniglia verso l'alto | ||
21.11 € | 1 | 26 giorni | [In dotazione] Sfiato | [Altro] M | [M5] M5x0.8 | [A sinistra] Da destra a sinistra | [Altro] M | [M5] M5x0.8 | [Non in dotazione] Senza manometro | 10 | Senza parti di attacco | 0.02–0.2MPa | Unità targhetta identificativa e manometro: MPa | Assente | Maniglia verso il basso | ||
21.11 € | 1 | 26 giorni | [In dotazione] Sfiato | [Altro] M | [M5] M5x0.8 | [A sinistra] Da destra a sinistra | [Altro] M | [M5] M5x0.8 | [Non in dotazione] Senza manometro | 10 | Senza parti di attacco | 0.02–0.2MPa | Unità targhetta identificativa e manometro: psi | Assente | Maniglia verso l'alto | ||
38.16 € | 1 | 26 giorni | [Non in dotazione] Senza sfiato | G | 3/8 | [(Dx)] Da sinistra a destra | G | 3/8 | [Con manometro] Manometro profilo rotondo (con indicatore di limite) | 25 | Con staffa | 0.05–0.7MPa | Unità targhetta identificativa e manometro: MPa | Assente | Maniglia verso l'alto | ||
38.16 € | 1 | 26 giorni | [In dotazione] Sfiato | G | 3/8 | [A sinistra] Da destra a sinistra | G | 3/8 | [Con manometro] Manometro profilo rotondo (con indicatore di limite) | 25 | Con staffa | 0.05–0.7MPa | Unità targhetta identificativa e manometro: MPa | Assente | Maniglia verso l'alto | ||
38.16 € | 1 | 26 giorni | [In dotazione] Sfiato | G | 3/8 | [(Dx)] Da sinistra a destra | G | 3/8 | [Con manometro] Manometro profilo rotondo (con indicatore di limite) | 25 | Con staffa | 0.05–0.7MPa | Unità targhetta identificativa e manometro: MPa | Assente | Maniglia verso il basso |