Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
AR40-04H-R-B
AR20-B/AR20K-B: product images
AR40-B/AR40K-B: product images
Model number example
- | Code | Contents | (1) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Body size | ||||||||||||
20 | 25 | 30 | 40 | 50 | 60 | |||||||
(2) | With backflow function | No symbol | Without backflow function | ● | ● | ● | ● | ● | ● | |||
K Note 1) | With backflow function | ● | ● | ● | ● | ● | ● | |||||
(3) | Screw Type | No symbol | Rc | ● | ● | ● | ● | ● | ● | |||
N | NPT | ● | ● | ● | ● | ● | ● | |||||
F | G | ● | ● | ● | ● | ● | ● | |||||
(4) | Piping connection port diameter | 01 | 1/8 | ● | - | - | - | - | - | |||
02 | 1/4 | ● | ● | ● | ● | - | - | |||||
03 | 3/8 | - | ● | ● | ● | - | - | |||||
04 | 1/2 | - | - | - | ● | - | - | |||||
06 | 3/4 | - | - | - | ● | ● | - | |||||
10 | 1 | - | - | - | - | ● | ● | |||||
(5) | Note 2) Option | a | Mounting | No symbol | Without optional mounting parts | ● | ● | ● | ● | ● | ● | |
B Note 3) | With Bracket | ● | ● | ● | ● | ● | ● | |||||
H | With set nut (for panel mount) | ● | ● | ● | ● | - | - | |||||
b | Pressure gauge Note 4) | No symbol | Without pressure gauge | ● | ● | ● | ● | ● | ● | |||
E | Square embedded-type pressure gauge (with limit indicator) | ● | ● | ● | ● | ● | ● | |||||
G | Round-type pressure gauge (with limit indicator) | ● | ● | ● | ● | ● | ● | |||||
M | M Round-type pressure gauge (with color zone) | ● | ● | ● | ● | ● | ● | |||||
Digital Note 5) Pressure switch | E1 | Output: NPN output / Lead wire electrical entry: wiring bottom entry | ● | ● | ● | ● | ● | ● | ||||
E2 | Output: NPN output / Lead wire electrical entry: wiring top entry | ● | ● | ● | ● | ● | ● | |||||
E3 | Output: PNP output / Lead wire electrical entry: wiring bottom entry | ● | ● | ● | ● | ● | ● | |||||
E4 | Output: PNP output / Lead wire electrical entry: wiring top entry | ● | ● | ● | ● | ● | ● | |||||
(6) | Semi-standard | c | Set pressure Note 6) | No symbol | 0.05 to 0.85‑MPa setting | ● | ● | ● | ● | ● | ● | |
1 | 0.02 to 0.2‑MPa setting | ● | ● | ● | ● | ● | ● | |||||
d | Exhaust mechanism | No symbol | Relieving type | ● | ● | ● | ● | ● | ● | |||
N | Non-relieving type | ● | ● | ● | ● | ● | ● | |||||
e | Flow direction | No symbol | Flow direction: left → right | ● | ● | ● | ● | ● | ● | |||
R | Flow direction: right → left | ● | ● | ● | ● | ● | ● | |||||
f | Handle direction | No symbol | Handle downward | ● | ● | ● | ● | ● | ● | |||
Y | Handle upward | ● | ● | ● | ● | ● | ● | |||||
g | Pressure unit | No symbol | Nameplate and pressure gauge units: MPa | ● | ● | ● | ● | ● | ● | |||
Z Note 7) | Nameplate and pressure gauge units: psi | O Note 9) | O Note 9) | O Note 9) | O Note 9) | O Note 9) | O Note 9) | |||||
ZA Note 8) | Digital pressure switch: with unit selection function | △ Note 10) | △ Note 10) | △ Note 10) | △ Note 10) | △ Note 10) | △ Note 10) |
Note 1) Set the inlet pressure to at least 0.05‑MPa higher than the set pressure.
Note 2) Options B, G, H, M are not assembled and are supplied loose at the time of shipment.
Note 3) Set nuts are included with the bracket. (applicable to the AR20(K)-B to AR40(K)-B). 2 mounting screws included for the AR50(K)-B/AR60(K)-B.
Note 4) When the pressure gauge is attached, a 1.0‑MPa specification will be fitted for standard (0.8‑MPa setting) type; 0.4 MPa for the 0.2‑MPa type.
Note 5) When choosing with H (panel mount), the installation space for lead wires will not be secured. In this case, select "wiring top entry" for the electrical entry. (Select "wiring bottom entry" when the semi-standard Y is chosen simultaneously.)
Note 6) Pressure can be set higher than the specification pressure in some cases, but use with the pressure within the specified range.
Note 7) Thread type: NPT is applicable. Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan). Round-type pressure gauge (with color zone): cannot be used in combination with M. The digital pressure switch, which has the unit selection function, has a default setting of psi.
Note 8) Options: E1, E2, E3, E4. Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan).
Note 9) ○ is for thread type NPT only.
Note 10) △: Combination available for options E1, E2, E3, E4.
Model | AR20-B | AR25-B | AR30-B | AR40-B | AR40-06-B | AR50-B | AR60-B |
---|---|---|---|---|---|---|---|
Piping connection port diameter | 1/8, 1/4 | 1/4, 3/8 | 1/4, 3/8 | 1/4, 3/8, 1/2 | 3/4 | 3/4, 1 | 1 |
Pressure gauge connection port size Note 1) | 1/8 | ||||||
Applicable fluids | Air | ||||||
Ambient temperature and working fluid temperature Note 2) | -5 to 60°C (no freezing) | ||||||
Proof pressure | 1.5 MPa | ||||||
Maximum operating pressure | 1.0 MPa | ||||||
Set pressure range | 0.05 to 0.85 MPa | ||||||
Structure | Relieving type | ||||||
Weight (kg) | 0.16 | 0.21 | 0.29 | 0.44 | 0.47 | 1.17 | 1.22 |
Note 1) For the specification with the square embedded type pressure gauge and the specification with the digital pressure switch, there are no pressure gauge connection screws.
Note 2) For the type with a digital pressure switch: -5 to +50°C.
Option | Model | ||||||||
---|---|---|---|---|---|---|---|---|---|
AR20(K)-B | AR25(K)-B | AR30(K)-B | AR40(K)-B | AR40(K)-06-B | AR50(K)-B | AR60(K)-B | |||
Bracket assembly Note 1) | AR23P-270AS | AR28P-270AS | AR33P-270AS | AR43P-270AS | AR52P-270AS | ||||
Set nut | AR23P-260S | AR28P-260S | AR33P-260S | AR43P-260S | -Note 2) | ||||
Pressure gauge | Round-type Note 3) | Standard | G36-10-□01 | G46-10-□01 | |||||
0.02 to 0.2‑MPa setting | G36-4-□01 | G46-4-□01 | |||||||
Round-type Note 3) (with color zone) | Standard | G36-10-□01-L | G46-10-□01-L | ||||||
0.02 to 0.2‑MPa setting | G36-4-□01-L | G46-4-□01-L | |||||||
Square embedded type Note 4) | Standard | GC3-10AS [GC3P-010AS (pressure gauge cover only)] | |||||||
0.02 to 0.2‑MPa setting | GC3-4AS [GC3P-010AS (pressure gauge cover only)] | ||||||||
Digital pressure Note 5) Switch | NPN output / Wiring bottom entry | ISE35-N-25-MLA [ISE35-N-25-M (main switch unit only)] | |||||||
NPN output / Wiring top entry | ISE35-R-25-MLA [ISE35-R-25-M (main switch unit only)] | ||||||||
PNP output / Wiring bottom entry | ISE35-N-65-MLA [ISE35-N-65-M (main switch unit only)] | ||||||||
PNP output / Wiring top entry | ISE35-R-65-MLA [ISE35-R-65-M (main switch unit only)] |
Note 1) Assembly of a bracket and set nuts. The AR50(K)-B, AR60(K)-B have mounting screws (2 pcs.) included.
Note 2) Consult separately with the manufacturer regarding the set nuts for the AR50(K)-B, AR60(K)-B.
Note 3) The □ in the part numbers for round-type pressure gauges indicates the connection thread type. Insert no symbol for Rc, and use "N" for NPT. Contact the manufacturer regarding the supply of psi unit specification pressure gauges.
Note 4) Including O-ring (1 pc.) and mounting screws (2 pcs.). [ ]: Pressure gauge cover only.
Note 5) In addition to the pressure switch, it also includes a lead wire with connector (2 m), adapter, lock pin, O-ring (1 pc.) and mounting screws (2 pcs.). [ ]: Switch unit only.
AR10-A structural drawing
AR20(K)-B / AR25(K)-B: structural drawings
AR30(K)-B / AR40(K)-B: structural drawings
AR50(K)-B / AR60(K)-B: structural drawings
AR20K-B to AR60K-B (Regulator With Backflow Function): structural drawings
Number | Part name | Materials | Model | Additional notes |
---|---|---|---|---|
1 | Body | Zinc die-cast | AR10-A | Urban white |
Die-cast aluminum | AR20(K)-B to AR60(K)-B | Urban white | ||
2 | Bonnet | Polyacetal | AR10-A | |
AR20(K)-B to AR40(K)-B | ||||
Die-cast aluminum | AR50(K)-B/AR60(K)-B |
Number | Part name | Materials | Part number |
---|---|---|---|
3 | Valve | HNBR | AR10P-090S |
4 | Piston assembly | Polyacetal | AR10P-150AS |
5 | Valve guide assembly | Polyacetal | 131329 |
Number | Part name | Materials | Part number | ||||||
---|---|---|---|---|---|---|---|---|---|
AR20(K)-B | AR25(K)-B | AR30(K)-B | AR40(K)-B | AR40(K)-06-B | AR50(K)-B | AR60(K)-B | |||
3 | Valve | Brass, HNBR | AR20P-410S | AR25P-410S | AR30P-410S | AR40P-410S | AR50P-410S | AR60P-410S | |
4 | Diaphragm assembly | Weatherable NBR | AR20P-150AS | AR25P-150AS | AR30P-150AS | AR40P-150AS | AR50P-150AS | ||
5 | Valve guide assembly | Polyacetal | AR20P-050AS | AR25P-050AS | AR30P-050AS | AR40P-050AS | AR50P-050AS | AR60P-050AS | |
6 | Check valve assembly Note) | - | AR23KP-020AS |
Note) Check valve assembly is applicable only for specifications with the backflow function (AR20K-B to AR60K-B). Assembly consisting of a check valve cover, check valve body and mounting screws (2 pcs.).
(Unit: mm)
AR10-A dimensional drawing
(Unit: mm)
AR20(K)-B to AR40(K)-06-B: dimensional drawing
(Unit: mm)
AR50(K)-B/AR60(K)-B: dimensional drawing
(Unit: mm)
Square embedded type pressure gauge
Digital pressure switch
Round-type pressure gauge / Round-type pressure gauge (with color zone)
Model | Standard specification | ||||||||
---|---|---|---|---|---|---|---|---|---|
P1 | P2 | A | B Note 1) | C | D | F | J | K | |
AR10-A | M5 ×; 0.8 | 1/16 | 25 | 47.4 | 11 | 12.5 | M18 × 1 | 12.5 | - |
AR20(K)-B | 1/8, 1/4 | 1/8 | 40 | 67.4 | 26.5 | 28.5 | M28 × 1 | 28.5 | 2 Note 2) |
AR25(K)-B | 1/4, 3/8 | 1/8 | 53 | 71.9 | 28 | 27.5 | M32 × 1.5 | 27.5 | 0 |
AR30(K)-B | 1/4, 3/8 | 1/8 | 53 | 85.6 | 30.7 | 29.4 | M38 × 1.5 | 29.4 | 3.5 |
AR40(K)-B | 1/4, 3/8, 1/2 | 1/8 | 70 | 91.7 | 35.8 | 33.8 | M42 × 1.5 | 33.8 | 3.5 |
AR40(K)-06-B | 3/4 | 1/8 | 75 | 93.2 | 35.8 | 33.8 | M42 × 1.5 | 33.8 | 3 |
AR50(K)-B | 3/4, 1 | 1/8 | 90 | 125.2 | 43 | 43.3 | M62 × 1.5 | 43.3 | 3.2 |
AR60(K)-B | 1 | 1/8 | 95 | 129.6 | 46 | 43.3 | M62 × 1.5 | 43.3 | 3.2 |
Model | Option specification | |||||||
---|---|---|---|---|---|---|---|---|
Square type pressure gauge | Digital pressure switch | Round-type pressure gauge | Round-type pressure gauge (with color zone) | |||||
H | J | H | J | H | J | H | J | |
AR10-A | - | - | - | - | ø26 (diameter 26 mm) | 26 | - | - |
AR20(K)-B | □28 | 29.5 | □27.8 | 40 | ø37.5 (diameter 37.5 mm) | 65 | ø37.5 (diameter 37.5 mm) | 66 |
AR25(K)-B | □28 | 28.5 | □27.8 | 39 | ø37.5 (diameter 37.5 mm) | 64 | ø37.5 (diameter 37.5 mm) | 65 |
AR30(K)-B | □28 | 30.4 | □27.8 | 40.9 | ø37.5 (diameter 37.5 mm) | 65.9 | ø37.5 (diameter 37.5 mm) | 66.9 |
AR40(K)-B | □28 | 34.8 | □27.8 | 45.3 | ø42.5 (diameter 42.5 mm) | 71.3 | ø42.5 (diameter 42.5 mm) | 71.3 |
AR40(K)-06-B | □28 | 34.8 | □27.8 | 45.3 | ø42.5 (diameter 42.5 mm) | 71.3 | ø42.5 (diameter 42.5 mm) | 71.3 |
AR50(K)-B | □28 | 44.3 | □27.8 | 54.8 | ø42.5 (diameter 42.5 mm) | 80.8 | ø42.5 (diameter 42.5 mm) | 80.8 |
AR60(K)-B | □28 | 44.3 | □27.8 | 54.8 | ø42.5 (diameter 42.5 mm) | 80.8 | ø42.5 (diameter 42.5 mm) | 80.8 |
Model | Option specification | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Bracket mounting dimensions | Panel mount | ||||||||||
M | N | Q | R | S | T | U | V | W | Y | Z | |
AR10-A | 25 | 28 | 30 | 4.5 | 6.5 | 40 | 2 | 18 | 18.5 | - | - |
AR20(K)-B | 30 | 34 | 43.9 | 5.4 | 15.4 | 55 | 2.3 | 24.7 | 28.5 | 14 | 6 |
AR25(K)-B | 30 | 34 | 43.9 | 5.4 | 15.4 | 55 | 2.3 | 25.7 | 32.5 | 16 | 6 |
AR30(K)-B | 41 | 40 | 45.8 | 6.5 | 8 | 53 | 2.3 | 31.1 | 38.5 | 19 | 7 |
AR40(K)-B | 50 | 54 | 54 | 8.5 | 10.5 | 70 | 2.3 | 35.5 | 42.5 | 21 | 7 |
AR40(K)-06-B | 50 | 54 | 55.5 | 8.5 | 10.5 | 70 | 2.3 | 37 | 42.5 | 21 | 7 |
AR50(K)-B | 70 | 66 | 65.8 | 11 | 13 | 90 | 3.2 | - | - | - | - |
AR60(K)-B | 70 | 66 | 65.8 | 11 | 13 | 90 | 3.2 | - | - | - | - |
Note 1) The dimension B is the length when the filter regulator knob (handle) is unlocked.
Note 2) For the AR20(K)-B only, the position of the pressure gauge is above the center of the piping.
Codice componente
|
---|
AR40-04H-R-B |
Codice componente | Relativo a |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Meccanismo di scarico | Funzione corrente contraria | Lato mandata, tipo di collegamento | Lato mandata, diam. collegamento | Direzione flusso | Lato controllo, tipi di collegamento | Lato di controllo, diametro collegamento | Manometro | Size of Body | Accessory | Set Pressure | Pressure Unit | Custom-made Specifications | Handle Direction / Position | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 38.69 € | 1 | 26 giorni | [In dotazione] Sfiato | NA | Rc | 1/2 | [A sinistra] Da destra a sinistra | Rc | 1/2 | [Non in dotazione] Senza manometro | 40 | Con dado di fermo (per montaggio pannello) | 0.05 to 0.85 MPa | Unità targhetta identificativa e manometro: MPa | Assente | Maniglia verso l'alto |
Loading...
Regolatore, valvola di sovrapressione | Regolatore | Regolatore | Standard | Liquido applicabile | Aria |
---|---|---|---|---|---|
Profilo | Standard | Ambiente d'esercizio | Standard |
Si trova sulla pagina di AR20(*)-B to AR60(*)-B, Regolatore y Regolatore con valvola di by-pass, il codice articolo è il seguente: AR40-04H-R-B.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto AR40-04H-R-B.
Configura
Proprietà di base
Meccanismo di scarico
Direzione flusso
Manometro
Tipo
Funzione corrente contraria
Lato mandata, tipo di collegamento
Lato mandata, diam. collegamento
Lato controllo, tipi di collegamento
Lato di controllo, diametro collegamento
Size of Body
Accessory
Set Pressure
Pressure Unit
Custom-made Specifications
Handle Direction / Position
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
AR20-01-R-B |
AR20-01-Y-B |
AR20-01B-1-B |
AR40-04HM-B |
AR40-04M-1-B |
AR40-04M-B |
Codice componente | Relativo a | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Meccanismo di scarico | Funzione corrente contraria | Lato mandata, tipo di collegamento | Lato mandata, diam. collegamento | Direzione flusso | Lato controllo, tipi di collegamento | Lato di controllo, diametro collegamento | Manometro | Size of Body | Accessory | Set Pressure | Pressure Unit | Custom-made Specifications | Handle Direction / Position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 23.81 € | 1 | 26 giorni | [In dotazione] Sfiato | NA | Rc | 1/8 | [A sinistra] Da destra a sinistra | Rc | 1/8 | [Non in dotazione] Senza manometro | 20 | Assente | 0.05 to 0.85 MPa | Unità targhetta identificativa e manometro: MPa | Assente | Maniglia verso l'alto | ||
- | 23.81 € | 1 | 26 giorni | [In dotazione] Sfiato | NA | Rc | 1/8 | [(Dx)] Da sinistra a destra | Rc | 1/8 | [Non in dotazione] Senza manometro | 20 | Assente | 0.05 to 0.85 MPa | Unità targhetta identificativa e manometro: MPa | Assente | Maniglia verso il basso | ||
25.50 € | 1 | 26 giorni | [In dotazione] Sfiato | NA | Rc | 1/8 | [(Dx)] Da sinistra a destra | Rc | 1/8 | [Non in dotazione] Senza manometro | 20 | Con staffa | 0.02–0.2MPa | Unità targhetta identificativa e manometro: MPa | Assente | Maniglia verso l'alto | |||
- | 52.19 € | 1 | 26 giorni | [In dotazione] Sfiato | NA | Rc | 1/2 | [(Dx)] Da sinistra a destra | Rc | 1/2 | [Con manometro] Manometro profilo rotondo (con zona di colore) | 40 | Con dado di fermo (per montaggio pannello) | 0.05 to 0.85 MPa | Unità targhetta identificativa e manometro: MPa | Assente | Maniglia verso l'alto | ||
- | 52.19 € | 1 | 26 giorni | [In dotazione] Sfiato | NA | Rc | 1/2 | [(Dx)] Da sinistra a destra | Rc | 1/2 | [Con manometro] Manometro profilo rotondo (con zona di colore) | 40 | Assente | 0.02–0.2MPa | Unità targhetta identificativa e manometro: MPa | Assente | Maniglia verso l'alto | ||
- | 52.19 € | 1 | 26 giorni | [In dotazione] Sfiato | NA | Rc | 1/2 | [(Dx)] Da sinistra a destra | Rc | 1/2 | [Con manometro] Manometro profilo rotondo (con zona di colore) | 40 | Assente | 0.05 to 0.85 MPa | Unità targhetta identificativa e manometro: MPa | Assente | Maniglia verso l'alto |