AR20(*)-B to AR60(*)-B, Regolatore y Regolatore con valvola di by-pass (Codici componente - Download CAD)

AR20(*)-B to AR60(*)-B, Regolatore y Regolatore con valvola di by-pass

Fare clic sull'immagine per ingrandirla.

Cliccare sull´immagine per ingrandirla.

SMC Regulator (With Backflow Function) AR20(K)-B To AR60(K)-B Series.
[Features]
· Specifications with a backflow function feature an inbuilt mechanism for quickly exhausting the air-pressure at the outlet side.

(i)Nota

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

AR20-F01BG-RY-B

Regulator (With Backflow Function) AR20(K)-B To AR60(K)-B Series Details

AR20-B/AR20K-B: product images

AR20-B/AR20K-B: product images

AR40-B/AR40K-B: product images

AR40-B/AR40K-B: product images

Regulator (With Backflow Function) AR20(K)-B To AR60(K)-B Series Specifications

Model Number Notation

Model number example

Model number example

- Code Contents (1)
Body size
20 25 30 40 50 60
(2) With backflow function No symbol Without backflow function
K Note 1) With backflow function
(3) Screw Type No symbol Rc
N NPT
F G
(4) Piping connection port diameter 01 1/8 - - - - -
02 1/4 - -
03 3/8 - - -
04 1/2 - - - - -
06 3/4 - - - -
10 1 - - - -
(5) Note 2) Option a Mounting No symbol Without optional mounting parts
B Note 3) With Bracket
H With set nut (for panel mount) - -
b Pressure gauge Note 4) No symbol Without pressure gauge
E Square embedded-type pressure gauge (with limit indicator)
G Round-type pressure gauge (with limit indicator)
M M Round-type pressure gauge (with color zone)
Digital Note 5)
Pressure switch
E1 Output: NPN output / Lead wire electrical entry: wiring bottom entry
E2 Output: NPN output / Lead wire electrical entry: wiring top entry
E3 Output: PNP output / Lead wire electrical entry: wiring bottom entry
E4 Output: PNP output / Lead wire electrical entry: wiring top entry
(6) Semi-standard c Set pressure Note 6) No symbol 0.05 to 0.85‑MPa setting
1 0.02 to 0.2‑MPa setting
d Exhaust mechanism No symbol Relieving type
N Non-relieving type
e Flow direction No symbol Flow direction: left → right
R Flow direction: right → left
f Handle direction No symbol Handle downward
Y Handle upward
g Pressure unit No symbol Nameplate and pressure gauge units: MPa
Z Note 7) Nameplate and pressure gauge units: psi O Note 9) O Note 9) O Note 9) O Note 9) O Note 9) O Note 9)
ZA Note 8) Digital pressure switch: with unit selection function Note 10) Note 10) Note 10) Note 10) Note 10) Note 10)

Note 1) Set the inlet pressure to at least 0.05‑MPa higher than the set pressure.
Note 2) Options B, G, H, M are not assembled and are supplied loose at the time of shipment.
Note 3) Set nuts are included with the bracket. (applicable to the AR20(K)-B to AR40(K)-B). 2 mounting screws included for the AR50(K)-B/AR60(K)-B.
Note 4) When the pressure gauge is attached, a 1.0‑MPa specification will be fitted for standard (0.8‑MPa setting) type; 0.4 MPa for the 0.2‑MPa type.
Note 5) When choosing with H (panel mount), the installation space for lead wires will not be secured. In this case, select "wiring top entry" for the electrical entry. (Select "wiring bottom entry" when the semi-standard Y is chosen simultaneously.)
Note 6) Pressure can be set higher than the specification pressure in some cases, but use with the pressure within the specified range.
Note 7) Thread type: NPT is applicable. Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan). Round-type pressure gauge (with color zone): cannot be used in combination with M. The digital pressure switch, which has the unit selection function, has a default setting of psi.
Note 8) Options: E1, E2, E3, E4. Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan).
Note 9) ○ is for thread type NPT only.
Note 10) △: Combination available for options E1, E2, E3, E4.

Standard specification

Model AR20-B AR25-B AR30-B AR40-B AR40-06-B AR50-B AR60-B
Piping connection port diameter 1/8, 1/4 1/4, 3/8 1/4, 3/8 1/4, 3/8, 1/2 3/4 3/4, 1 1
Pressure gauge connection port size Note 1) 1/8
Applicable fluids Air
Ambient temperature and working fluid temperature Note 2) -5 to 60°C (no freezing)
Proof pressure 1.5 MPa
Maximum operating pressure 1.0 MPa
Set pressure range 0.05 to 0.85 MPa
Structure Relieving type
Weight (kg) 0.16 0.21 0.29 0.44 0.47 1.17 1.22

Note 1) For the specification with the square embedded type pressure gauge and the specification with the digital pressure switch, there are no pressure gauge connection screws.
Note 2) For the type with a digital pressure switch: -5 to +50°C.

Options / Part No.

Option Model
AR20(K)-B AR25(K)-B AR30(K)-B AR40(K)-B AR40(K)-06-B AR50(K)-B AR60(K)-B
Bracket assembly Note 1) AR23P-270AS AR28P-270AS AR33P-270AS AR43P-270AS AR52P-270AS
Set nut AR23P-260S AR28P-260S AR33P-260S AR43P-260S -Note 2)
Pressure gauge Round-type Note 3) Standard G36-10-□01 G46-10-□01
0.02 to 0.2‑MPa setting G36-4-□01 G46-4-□01
Round-type Note 3)
(with color zone)
Standard G36-10-□01-L G46-10-□01-L
0.02 to 0.2‑MPa setting G36-4-□01-L G46-4-□01-L
Square
embedded type Note 4)
Standard GC3-10AS [GC3P-010AS (pressure gauge cover only)]
0.02 to 0.2‑MPa setting GC3-4AS [GC3P-010AS (pressure gauge cover only)]
Digital pressure Note 5)
Switch
NPN output / Wiring bottom entry ISE35-N-25-MLA [ISE35-N-25-M (main switch unit only)]
NPN output / Wiring top entry ISE35-R-25-MLA [ISE35-R-25-M (main switch unit only)]
PNP output / Wiring bottom entry ISE35-N-65-MLA [ISE35-N-65-M (main switch unit only)]
PNP output / Wiring top entry ISE35-R-65-MLA [ISE35-R-65-M (main switch unit only)]

Note 1) Assembly of a bracket and set nuts. The AR50(K)-B, AR60(K)-B have mounting screws (2 pcs.) included.
Note 2) Consult separately with the manufacturer regarding the set nuts for the AR50(K)-B, AR60(K)-B.
Note 3) The □ in the part numbers for round-type pressure gauges indicates the connection thread type. Insert no symbol for Rc, and use "N" for NPT. Contact the manufacturer regarding the supply of psi unit specification pressure gauges.
Note 4) Including O-ring (1 pc.) and mounting screws (2 pcs.). [ ]: Pressure gauge cover only.
Note 5) In addition to the pressure switch, it also includes a lead wire with connector (2 m), adapter, lock pin, O-ring (1 pc.) and mounting screws (2 pcs.). [ ]: Switch unit only.

Structural Drawings

AR10-A structural drawing

AR10-A structural drawing

AR20(K)-B / AR25(K)-B: structural drawings

AR20(K)-B / AR25(K)-B: structural drawings

AR30(K)-B / AR40(K)-B: structural drawings

AR30(K)-B / AR40(K)-B: structural drawings

AR50(K)-B / AR60(K)-B: structural drawings

AR50(K)-B / AR60(K)-B: structural drawings

AR20K-B to AR60K-B (Regulator With Backflow Function): structural drawings

AR20K-B to AR60K-B (Regulator With Backflow Function): structural drawings

Component Parts

Number Part name Materials Model Additional notes
1 Body Zinc die-cast AR10-A Urban white
Die-cast aluminum AR20(K)-B to AR60(K)-B Urban white
2 Bonnet Polyacetal AR10-A
AR20(K)-B to AR40(K)-B
Die-cast aluminum AR50(K)-B/AR60(K)-B

Replacement Parts [AR10-A]

Number Part name Materials Part number
3 Valve HNBR AR10P-090S
4 Piston assembly Polyacetal AR10P-150AS
5 Valve guide assembly Polyacetal 131329

Replacement Parts [AR20(K)-B to AR60(K)-B]

Number Part name Materials Part number
AR20(K)-B AR25(K)-B AR30(K)-B AR40(K)-B AR40(K)-06-B AR50(K)-B AR60(K)-B
3 Valve Brass, HNBR AR20P-410S AR25P-410S AR30P-410S AR40P-410S AR50P-410S AR60P-410S
4 Diaphragm assembly Weatherable NBR AR20P-150AS AR25P-150AS AR30P-150AS AR40P-150AS AR50P-150AS
5 Valve guide assembly Polyacetal AR20P-050AS AR25P-050AS AR30P-050AS AR40P-050AS AR50P-050AS AR60P-050AS
6 Check valve assembly Note) - AR23KP-020AS

Note) Check valve assembly is applicable only for specifications with the backflow function (AR20K-B to AR60K-B). Assembly consisting of a check valve cover, check valve body and mounting screws (2 pcs.).

Regulator (With Backflow Function) AR20(K)-B To AR60(K)-B Series Dimensions

AR10-A

 

(Unit: mm)

 

AR10-A dimensional drawing

AR10-A dimensional drawing

AR20(K)-B to AR40(K)-06-B

 

(Unit: mm)

 

AR20(K)-B to AR40(K)-06-B: dimensional drawing

AR20(K)-B to AR40(K)-06-B: dimensional drawing

AR50(K)-B/AR60(K)-B

 

(Unit: mm)

 

AR50(K)-B/AR60(K)-B: dimensional drawing

AR50(K)-B/AR60(K)-B: dimensional drawing

Option

 

(Unit: mm)

 

Square embedded type pressure gauge

Square embedded type pressure gauge

Digital pressure switch

Digital pressure switch

Round-type pressure gauge / Round-type pressure gauge (with color zone)

Round-type pressure gauge / Round-type pressure gauge (with color zone)

Model Standard specification
P1 P2 A B Note 1) C D F J K
AR10-A M5 ×; 0.8 1/16 25 47.4 11 12.5 M18 × 1 12.5 -
AR20(K)-B 1/8, 1/4 1/8 40 67.4 26.5 28.5 M28 × 1 28.5 2 Note 2)
AR25(K)-B 1/4, 3/8 1/8 53 71.9 28 27.5 M32 × 1.5 27.5 0
AR30(K)-B 1/4, 3/8 1/8 53 85.6 30.7 29.4 M38 × 1.5 29.4 3.5
AR40(K)-B 1/4, 3/8, 1/2 1/8 70 91.7 35.8 33.8 M42 × 1.5 33.8 3.5
AR40(K)-06-B 3/4 1/8 75 93.2 35.8 33.8 M42 × 1.5 33.8 3
AR50(K)-B 3/4, 1 1/8 90 125.2 43 43.3 M62 × 1.5 43.3 3.2
AR60(K)-B 1 1/8 95 129.6 46 43.3 M62 × 1.5 43.3 3.2
Model Option specification
Square type pressure gauge Digital pressure switch Round-type pressure gauge Round-type pressure gauge (with color zone)
H J H J H J H J
AR10-A - - - - ø26 (diameter 26 mm) 26 - -
AR20(K)-B □28 29.5 □27.8 40 ø37.5 (diameter 37.5 mm) 65 ø37.5 (diameter 37.5 mm) 66
AR25(K)-B □28 28.5 □27.8 39 ø37.5 (diameter 37.5 mm) 64 ø37.5 (diameter 37.5 mm) 65
AR30(K)-B □28 30.4 □27.8 40.9 ø37.5 (diameter 37.5 mm) 65.9 ø37.5 (diameter 37.5 mm) 66.9
AR40(K)-B □28 34.8 □27.8 45.3 ø42.5 (diameter 42.5 mm) 71.3 ø42.5 (diameter 42.5 mm) 71.3
AR40(K)-06-B □28 34.8 □27.8 45.3 ø42.5 (diameter 42.5 mm) 71.3 ø42.5 (diameter 42.5 mm) 71.3
AR50(K)-B □28 44.3 □27.8 54.8 ø42.5 (diameter 42.5 mm) 80.8 ø42.5 (diameter 42.5 mm) 80.8
AR60(K)-B □28 44.3 □27.8 54.8 ø42.5 (diameter 42.5 mm) 80.8 ø42.5 (diameter 42.5 mm) 80.8
Model Option specification
Bracket mounting dimensions Panel mount
M N Q R S T U V W Y Z
AR10-A 25 28 30 4.5 6.5 40 2 18 18.5 - -
AR20(K)-B 30 34 43.9 5.4 15.4 55 2.3 24.7 28.5 14 6
AR25(K)-B 30 34 43.9 5.4 15.4 55 2.3 25.7 32.5 16 6
AR30(K)-B 41 40 45.8 6.5 8 53 2.3 31.1 38.5 19 7
AR40(K)-B 50 54 54 8.5 10.5 70 2.3 35.5 42.5 21 7
AR40(K)-06-B 50 54 55.5 8.5 10.5 70 2.3 37 42.5 21 7
AR50(K)-B 70 66 65.8 11 13 90 3.2 - - - -
AR60(K)-B 70 66 65.8 11 13 90 3.2 - - - -

Note 1) The dimension B is the length when the filter regulator knob (handle) is unlocked.
Note 2) For the AR20(K)-B only, the position of the pressure gauge is above the center of the piping.

Codice componente
AR20-F01BG-RY-B
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Meccanismo di scarico Funzione corrente contraria Lato mandata, tipo di collegamento Lato mandata, diam. collegamento Direzione flusso Lato controllo, tipi di collegamento Lato di controllo, diametro collegamento Manometro Size of Body Accessory Set Pressure Pressure Unit Custom-made Specifications Handle Direction / Position

36.89 €

1 26 giorni [In dotazione] SfiatoNAG1/8[A sinistra] Da destra a sinistraG1/8[Con manometro] Manometro profilo rotondo (con indicatore di limite)20Con staffa0.05 to 0.85 MPaUnità targhetta identificativa e manometro: MPaAssenteManiglia verso il basso

Loading...

  1. 1

Informazioni di base

Regolatore, valvola di sovrapressione Regolatore Regolatore Standard Liquido applicabile Aria
Profilo Standard Ambiente d'esercizio Standard

Si trova sulla pagina di AR20(*)-B to AR60(*)-B, Regolatore y Regolatore con valvola di by-pass, il codice articolo è il seguente: AR20-F01BG-RY-B.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto AR20-F01BG-RY-B.

Tipologia prodotto

Codice componente
AR20-01-R-B
AR20-01-Y-B
AR20-01B-1-B
AR20-F01BG-Y-B
AR20-F01BM-1-B
AR20-F01BM-B
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Meccanismo di scarico Funzione corrente contraria Lato mandata, tipo di collegamento Lato mandata, diam. collegamento Direzione flusso Lato controllo, tipi di collegamento Lato di controllo, diametro collegamento Manometro Size of Body Accessory Set Pressure Pressure Unit Custom-made Specifications Handle Direction / Position

23.81 €

1 26 giorni [In dotazione] SfiatoNARc1/8[A sinistra] Da destra a sinistraRc1/8[Non in dotazione] Senza manometro20Assente0.05 to 0.85 MPaUnità targhetta identificativa e manometro: MPaAssenteManiglia verso l'alto

23.81 €

1 26 giorni [In dotazione] SfiatoNARc1/8[(Dx)] Da sinistra a destraRc1/8[Non in dotazione] Senza manometro20Assente0.05 to 0.85 MPaUnità targhetta identificativa e manometro: MPaAssenteManiglia verso il basso

25.50 €

1 26 giorni [In dotazione] SfiatoNARc1/8[(Dx)] Da sinistra a destraRc1/8[Non in dotazione] Senza manometro20Con staffa0.02–0.2MPaUnità targhetta identificativa e manometro: MPaAssenteManiglia verso l'alto

36.89 €

1 26 giorni [In dotazione] SfiatoNAG1/8[(Dx)] Da sinistra a destraG1/8[Con manometro] Manometro profilo rotondo (con indicatore di limite)20Con staffa0.05 to 0.85 MPaUnità targhetta identificativa e manometro: MPaAssenteManiglia verso il basso

38.94 €

1 26 giorni [In dotazione] SfiatoNAG1/8[(Dx)] Da sinistra a destraG1/8[Con manometro] Manometro profilo rotondo (con zona di colore)20Con staffa0.02–0.2MPaUnità targhetta identificativa e manometro: MPaAssenteManiglia verso l'alto

38.94 €

1 26 giorni [In dotazione] SfiatoNAG1/8[(Dx)] Da sinistra a destraG1/8[Con manometro] Manometro profilo rotondo (con zona di colore)20Con staffa0.05 to 0.85 MPaUnità targhetta identificativa e manometro: MPaAssenteManiglia verso l'alto

Supporto tecnico