Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
ARM10-06-3
ARM10F: panel installation example
Regulator, Single Unit Specification, ARM10 Series: JIS code
Note) With backflow function as standard. The main valve opens when the inlet pressure is released, and then the outlet pressure backflows into the inlet side.
Model number example
ARM10 IN/OUT fitting type
(Unit: mm)
Mounting position | IN side | OUT side | ||||||
---|---|---|---|---|---|---|---|---|
Fitting type | Straight | Elbow Note) | Straight | Elbow Note) | ||||
Code | ø4 (diameter 4 mm) | ø6 (diameter 6 mm) | ø4 (diameter 4 mm) | ø6 (diameter 6 mm) | ø4 (diameter 4 mm) | ø6 (diameter 6 mm) | ø4 (diameter 4 mm) | ø6 (diameter 6 mm) |
06 | ● | - | - | - | ● | - | - | - |
07 | - | ● | - | - | ● | - | - | - |
08 | - | ● | - | - | - | ● | - | - |
18 | - | - | ● | - | - | ● | - | |
19 | - | - | - | ● | - | - | ● | - |
20 | - | - | - | ● | - | - | - | ● |
25 | ● | - | - | - | - | ● | - | |
26 | - | ● | - | - | - | - | ● | - |
27 | - | ● | - | - | - | - | - | ● |
32 | - | - | ● | - | ● | - | - | - |
33 | - | - | - | ● | ● | - | - | - |
34 | - | - | - | ● | - | ● | - | - |
(Units: inches)
Mounting position | IN side | OUT side | ||||||
---|---|---|---|---|---|---|---|---|
Fitting type | Straight | Elbow Note) | Straight | Elbow Note) | ||||
Code | ø5/32 (diameter 5/32") | ø1/4 (1/4‑inch diameter) | ø5/32 (diameter 5/32") | ø1/4 (1/4‑inch diameter) | ø5/32 (diameter 5/32") | ø1/4 (1/4‑inch diameter) | ø5/32 (diameter 5/32") | ø1/4 (1/4‑inch diameter) |
56 | ● | - | - | - | ● | - | - | - |
57 | - | ● | - | - | ● | - | - | - |
58 | - | ● | - | - | - | ● | - | - |
68 | - | - | ● | - | - | ● | - | |
69 | - | - | - | ● | - | - | ● | - |
70 | - | - | - | ● | - | - | - | ● |
77 | - | ● | - | - | - | - | - | ● |
83 | - | - | - | ● | ● | - | - | - |
84 | - | - | - | ● | - | ● | - | - |
Note) For types with a digital pressure switch, depending on piping direction, be sure to apply caution so as to ensure that there is no interference with the connector.
ARM10 accessories
Code | None | Bracket Note 1) | Pressure display function Note 2) | Panel nut |
---|---|---|---|---|
No symbol | ● | - | - | - |
B | - | ● | - | (●) |
G | - | - | ● | - |
P | - | - | - | ● |
BG | - | ● | ● | (●) |
GP | - | - | ● | ● |
Note 1) For types with a bracket, panel nuts are also included.
Note 2) The pressure display function means that the product comes with a pressure gauge or a digital pressure switch. For types with a digital pressure switch, the "Digital Pressure Switch Output Specification" (5) must be selected. If "Digital Pressure Switch Output Specification" (5) is not selected, then a pressure gauge will be included with the regulator. Pressure gauges are not compatible with copper/fluorine-free specifications.
Code | None | 0.35‑MPa setting Note 1) | Non-relieving | Oil-free specification Note 2) |
---|---|---|---|---|
No symbol | ● | - | - | - |
1 | - | ● | - | - |
2 | - | - | ● | - |
3 | - | - | - | ● |
4 | - | ● | ● | - |
5 | - | ● | - | ● |
6 | - | - | ● | ● |
7 | - | ● | ● | ● |
Note 1) A pressure gauge with a full span of 0.4 MPa is attached.
Note 2) The oil-free specification is grease-free in the fluid-contacting areas.
Code | Contents |
---|---|
No symbol | Unit used on product nameplate and pressure gauge is MPa |
Z Note 1, 2) | Unit used on product nameplate and pressure gauge is psi |
ZA Note 1, 3) | Digital pressure switch: with unit selection function (Initial setting is MPa) |
Note 1) Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan). However, the pressure switch offers dual unit presentation in both MPa and psi.
Note 2) Digital pressure switch, which has the unit selection function, has a default setting of psi.
Note 3) Refers to digital pressure switch. Includes lead wire with connector (2 m).
Code | Contents |
---|---|
No symbol | None |
N | NPN open collector |
P | PNP open collector |
Note) For types with a digital pressure switch, the "pressure display function" as outlined in (2) Accessories is required. The electrical entry of the lead wire is positioned on the opposite side to the handle.
Model number example
ARM10F: IN/OUT piping position
Code | Position | |||
---|---|---|---|---|
IN side | OUT side | |||
Bottom | Top | Bottom | Top | |
1 | ● | - | ● | - |
2 | - | ● | - | ● |
3 | ● | - | - | ● |
4 | - | ● | ● | - |
(Unit: mm)
Mounting position | IN side | OUT side | ||||||
---|---|---|---|---|---|---|---|---|
Fitting type | Straight | Elbow Note) | Straight | Elbow Note) | ||||
Code | ø4 (diameter 4 mm) | ø6 (diameter 6 mm) | ø4 (diameter 4 mm) | ø6 (diameter 6 mm) | ø4 (diameter 4 mm) | ø6 (diameter 6 mm) | ø4 (diameter 4 mm) | ø6 (diameter 6 mm) |
06 | ● | - | - | - | ● | - | - | - |
07 | - | ● | - | - | ● | - | - | - |
08 | - | ● | - | - | - | ● | - | - |
18 | - | - | ● | - | - | ● | - | |
19 | - | - | - | ● | - | - | ● | - |
20 | - | - | - | ● | - | - | - | ● |
25 | ● | - | - | - | - | ● | - | |
26 | - | ● | - | - | - | - | ● | - |
27 | - | ● | - | - | - | - | - | ● |
32 | - | - | ● | - | ● | - | - | - |
33 | - | - | - | ● | ● | - | - | - |
34 | - | - | - | ● | - | ● | - | - |
(Units: inches)
Mounting position | IN side | OUT side | ||||||
---|---|---|---|---|---|---|---|---|
Fitting type | Straight | Elbow Note) | Straight | Elbow Note) | ||||
Code | ø5/32 (diameter 5/32") | ø1/4 (1/4‑inch diameter) | ø5/32 (diameter 5/32") | ø1/4 (1/4‑inch diameter) | ø5/32 (diameter 5/32") | ø1/4 (1/4‑inch diameter) | ø5/32 (diameter 5/32") | ø1/4 (1/4‑inch diameter) |
56 | ● | - | - | - | ● | - | - | - |
57 | - | ● | - | - | ● | - | - | - |
58 | - | ● | - | - | - | ● | - | - |
68 | - | - | ● | - | - | ● | - | |
69 | - | - | - | ● | - | - | ● | - |
70 | - | - | - | ● | - | - | - | ● |
77 | - | ● | - | - | - | - | - | ● |
83 | - | - | - | ● | ● | - | - | - |
84 | - | - | - | ● | - | ● | - | - |
Note) For types with a digital pressure switch, depending on piping direction, be sure to apply caution so as to ensure that there is no interference with the connector.
ARM10F accessories
Code | None | Bracket Note 1) | Pressure display function Note 2) | Panel nut | Decorative cover Note 3) |
---|---|---|---|---|---|
No symbol | ● | - | - | - | - |
B | - | ● | - | (●) | - |
G | - | - | ● | - | - |
BG | - | ● | ● | (●) | - |
GP | - | - | ● | ● | - |
GPC Note 4) | - | - | ● | ● | ● |
Note 1) For types with a bracket, panel nuts are also included.
Note 2) The pressure display function means that the product comes with a pressure gauge or a digital pressure switch. For types with a digital pressure switch, the "Digital Pressure Switch Output Specification" (6) must be selected. If "Digital Pressure Switch Output Specification" (6) is not selected, then a pressure gauge will be included with the regulator. Pressure gauges are not compatible with copper/fluorine-free specifications.
Note 3) Type with digital pressure switch not supported.
Note 4) Please note that the external dimensions will be bigger when GPC is selected.
Code | None | 0.35‑MPa setting Note 1) | Non-relieving | Oil-free specification Note 2) |
---|---|---|---|---|
No symbol | ● | - | - | - |
1 | - | ● | - | - |
2 | - | - | ● | - |
3 | - | - | - | ● |
4 | - | ● | ● | - |
5 | - | ● | - | ● |
6 | - | - | ● | ● |
7 | - | ● | ● | ● |
Note 1) A pressure gauge with a full span of 0.4 MPa is attached.
Note 2) The oil-free specification is grease-free in the fluid-contacting areas.
Code | Contents |
---|---|
No symbol | Unit used on product nameplate and pressure gauge is MPa |
Z Note 1, 2) | Unit used on product nameplate and pressure gauge is psi |
ZA Note 1, 3) | Digital pressure switch: with unit selection function (initial setting is MPa) |
Note 1) Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan).
Note 2) Digital pressure switch, which has the unit selection function, has a default setting of psi.
Note 3) Refers to digital pressure switch. Includes lead wire with connector (2 m).
Code | Contents |
---|---|
No symbol | None |
N | NPN open collector |
P | PNP open collector |
Note) For types with a digital pressure switch, the "pressure display function" as outlined in (3) Accessories is required. The electrical entry of the lead wire is positioned on the opposite side to the handle.
Model | ARM10 | ARM10F | |
---|---|---|---|
Regulator construction | Direct acting | ||
Working principle (pressure receiving method) | Diaphragm-type | ||
Relief mechanism | Standard | Relieving type | |
Semi-standard | Non-relieving type | ||
Backflow function Note 1) | Yes (unbalanced type) | ||
IN side tubing outer diameter | ø4 (diameter 4 mm), ø6 (diameter 6 mm), ø5/32 (diameter 5/32 mm), ø1/4 (diameter 1/4 mm) | ||
OUT side tubing outer diameter | ø4 (diameter 4 mm), ø6 (diameter 6 mm), ø5/32 (diameter 5/32 mm), ø1/4 (diameter 1/4 mm) | ||
Proof pressure | 1.5 MPa | ||
Maximum operating pressure | 1.0 MPa | ||
Set pressure range | Standard | 0.05 to 0.7 MPa | |
Semi-standard | 0.05 to 0.35 MPa (low-pressure type) | ||
Applicable fluids | Air | ||
Ambient temperature and working fluid temperature Note 2) | 5 to 60°C | ||
Weight | 60 g | 72 g |
Note 1) When using the backflow function, a set pressure of at least 0.1 MPa is required.
Note 2) For the type with a digital pressure switch: 5 to 50°C.
ARM10 structural drawing
ARM10F structural drawing
Number | Part name | Materials |
---|---|---|
1 | Body | PBT |
2 | Bonnet | PBT |
3 | Handle | POM |
4 | Valve seat | POM |
5 | Pressure regulating screw assembly | Structural steel |
6 | Pressure regulator spring | Steel wire |
7 | Regulator clip | Stainless steel |
8 | Blanking plate assembly | - |
9 | Square nut | Steel strip |
Number | Part name | Materials | Part number | Additional notes |
---|---|---|---|---|
A | Diaphragm assembly | Weather resistant NBR/POM | 136126A | Relieving type |
136126-1A | Non-relieving type | |||
B | Valve | HNBR, aluminum alloy | 136127-30#1 | - |
C | Valve spring | Stainless steel | 136131 | - |
D | O-ring | NBR | 136146 | Standard product |
HNBR | 136146-30 | Oil-free specification | ||
E | O-ring | NBR | 136147 | Standard product |
HNBR | 136147-30 | Oil-free specification | ||
F | O-ring | NBR | 136148 | Standard product |
HNBR | 136148-30 | Oil-free specification | ||
NBR | KA01731 | Standard model for digital pressure switch | ||
HNBR | KA01613 | Oil-free specification for digital pressure switch | ||
G | Fitting assembly | - | See p. 745 in the manufacturer's catalog | - |
(Unit: mm)
ARM10-06/ARM10-08 dimensional drawings
(Unit: mm)
ARM10F1-06/ARM10F1-08 dimensional drawings
(Unit: mm)
ARM10F1-06GPC/ARM10F1-08GPC dimensional drawings
Codice componente
|
---|
ARM10-06-3 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Ambiente d'esercizio | Meccanismo di scarico | Lato mandata, tipo di collegamento | Lato mandata, diam. collegamento | Lato controllo, tipi di collegamento | Lato di controllo, diametro collegamento | Manometro | Accessory | Set Pressure | Pressure Unit | Custom-made Specifications | Handle Direction / Position | In and Out Piping Position | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.55 € | 1 | 26 giorni | Senza olio | [In dotazione] Sfiato | [A innesto rapido] Raccordo dritto | ø 4 | [A innesto rapido] Raccordo dritto | ø 4 | [Non in dotazione] Senza manometro | Assente | 0.05–0.7MPa | Unità targhetta identificativa e manometro: MPa | - | Tipo standard | - |
Loading...
Regolatore, valvola di sovrapressione | Regolatore | Regolatore | Standard | Liquido applicabile | Aria |
---|---|---|---|---|---|
Profilo | Con attacco a innesto rapido | Funzione corrente contraria | In dotazione (non bilanciato) |
Si trova sulla pagina di Regolatore -tipo unità singola, serie ARM10, il codice articolo è il seguente: ARM10-06-3.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto ARM10-06-3.
Configura
Proprietà di base
Meccanismo di scarico
Lato mandata, tipo di collegamento
Lato controllo, tipi di collegamento
Manometro
Custom-made Specifications
In and Out Piping Position
Tipo
Ambiente d'esercizio
Lato mandata, diam. collegamento
Lato di controllo, diametro collegamento
Accessory
Set Pressure
Pressure Unit
Handle Direction / Position
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
ARM10-06-1 |
ARM10-06-1Z |
ARM10-06-2 |
ARM10-06-4 |
ARM10-06-5 |
ARM10-06-7 |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Ambiente d'esercizio | Meccanismo di scarico | Lato mandata, tipo di collegamento | Lato mandata, diam. collegamento | Lato controllo, tipi di collegamento | Lato di controllo, diametro collegamento | Manometro | Accessory | Set Pressure | Pressure Unit | Custom-made Specifications | Handle Direction / Position | In and Out Piping Position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.48 € | 1 | 26 giorni | Standard | [In dotazione] Sfiato | [A innesto rapido] Raccordo dritto | ø 4 | [A innesto rapido] Raccordo dritto | ø 4 | [Non in dotazione] Senza manometro | Assente | 0.05–0.35MPa | Unità targhetta identificativa e manometro: MPa | - | Tipo standard | - | ||
34.48 € | 1 | 26 giorni | Standard | [In dotazione] Sfiato | [A innesto rapido] Raccordo dritto | ø 4 | [A innesto rapido] Raccordo dritto | ø 4 | [Non in dotazione] Senza manometro | Assente | 0.05–0.35MPa | Unità targhetta identificativa e manometro: psi | - | Tipo standard | - | ||
34.48 € | 1 | 26 giorni | Standard | [Non in dotazione] Senza sfiato | [A innesto rapido] Raccordo dritto | ø 4 | [A innesto rapido] Raccordo dritto | ø 4 | [Non in dotazione] Senza manometro | Assente | 0.05–0.7MPa | Unità targhetta identificativa e manometro: MPa | - | Tipo standard | - | ||
36.82 € | 1 | 26 giorni | Standard | [Non in dotazione] Senza sfiato | [A innesto rapido] Raccordo dritto | ø 4 | [A innesto rapido] Raccordo dritto | ø 4 | [Non in dotazione] Senza manometro | Assente | 0.05–0.35MPa | Unità targhetta identificativa e manometro: MPa | - | Tipo standard | - | ||
39.90 € | 1 | 4 giorni | Senza olio | [In dotazione] Sfiato | [A innesto rapido] Raccordo dritto | ø 4 | [A innesto rapido] Raccordo dritto | ø 4 | [Non in dotazione] Senza manometro | Assente | 0.05–0.35 MPa | Unità targhetta identificativa e manometro: MPa | - | Tipo standard | - | ||
42.24 € | 1 | 26 giorni | Senza olio | [Non in dotazione] Senza sfiato | [A innesto rapido] Raccordo dritto | ø 4 | [A innesto rapido] Raccordo dritto | ø 4 | [Non in dotazione] Senza manometro | Assente | 0.05–0.35MPa | Unità targhetta identificativa e manometro: MPa | - | Tipo standard | - |