Regolatore -tipo unità singola, serie ARM10 (Codici componente - Download CAD)

Regolatore -tipo unità singola, serie ARM10
Regulator - Single Unit Type, ARM10 Series; available with a variety of one-touch fitting types and sizes.
[Features]
· Select the most appropriate type and size for the given installation conditions.
· Backflow function equipped as standard.
· Compatible with units with a digital pressure switch.

(i)Nota

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Regulator - Single Unit Type, ARM10 Series: Details

ARM10F: panel installation example

ARM10F: panel installation example

Regulator, Single Unit Specification, ARM10 Series: JIS code

Regulator, Single Unit Specification, ARM10 Series: JIS code

Note) With backflow function as standard. The main valve opens when the inlet pressure is released, and then the outlet pressure backflows into the inlet side.

Regulator - Single Unit Type, ARM10 Series Specification

ARM10: Model Number Notation

Model number example

Model number example

(1) IN/OUT Fitting Type

ARM10 IN/OUT fitting type

ARM10 IN/OUT fitting type

 

(Unit: mm)

 

Mounting position IN side OUT side
Fitting type Straight Elbow Note) Straight Elbow Note)
Code ø4 (diameter 4 mm) ø6 (diameter 6 mm) ø4 (diameter 4 mm) ø6 (diameter 6 mm) ø4 (diameter 4 mm) ø6 (diameter 6 mm) ø4 (diameter 4 mm) ø6 (diameter 6 mm)
06 - - - - - -
07 - - - - - -
08 - - - - - -
18 - -  - - -
19 - - - - - -
20 - - - - - -
25 - - -  - -
26 - - - - - -
27 - - - - - -
32 - - - - - -
33 - - - - - -
34 - - - - - -

 

(Units: inches)

 

Mounting position IN side OUT side
Fitting type Straight Elbow Note) Straight Elbow Note)
Code ø5/32 (diameter 5/32") ø1/4 (1/4‑inch diameter) ø5/32 (diameter 5/32") ø1/4 (1/4‑inch diameter) ø5/32 (diameter 5/32") ø1/4 (1/4‑inch diameter) ø5/32 (diameter 5/32") ø1/4 (1/4‑inch diameter)
56 - - - - - -
57 - - - - - -
58 - - - - - -
68 - -  - - -
69 - - - - - -
70 - - - - - -
77 - - - - - -
83 - - - - - -
84 - - - - - -

Note) For types with a digital pressure switch, depending on piping direction, be sure to apply caution so as to ensure that there is no interference with the connector.

(2) Accessories

ARM10 accessories

ARM10 accessories

Code None Bracket Note 1) Pressure display function Note 2) Panel nut
No symbol - - -
B - - (●)
G - - -
P - - -
BG - (●)
GP - -

Note 1) For types with a bracket, panel nuts are also included.
Note 2) The pressure display function means that the product comes with a pressure gauge or a digital pressure switch. For types with a digital pressure switch, the "Digital Pressure Switch Output Specification" (5) must be selected. If "Digital Pressure Switch Output Specification" (5) is not selected, then a pressure gauge will be included with the regulator. Pressure gauges are not compatible with copper/fluorine-free specifications.

(3) Semi-Standard Specifications

Code None 0.35‑MPa setting Note 1) Non-relieving Oil-free specification Note 2)
No symbol - - -
1 - - -
2 - - -
3 - - -
4 - -
5 - -
6 - -
7 -

Note 1) A pressure gauge with a full span of 0.4 MPa is attached.
Note 2) The oil-free specification is grease-free in the fluid-contacting areas.

(4) Unit Notation

Code Contents
No symbol Unit used on product nameplate and pressure gauge is MPa
Z Note 1, 2) Unit used on product nameplate and pressure gauge is psi
ZA Note 1, 3) Digital pressure switch: with unit selection function
(Initial setting is MPa)

Note 1) Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan). However, the pressure switch offers dual unit presentation in both MPa and psi.
Note 2) Digital pressure switch, which has the unit selection function, has a default setting of psi.
Note 3) Refers to digital pressure switch. Includes lead wire with connector (2 m).

(5) Digital Pressure Switch Output Specification

Code Contents
No symbol None
N NPN open collector
P PNP open collector

Note) For types with a digital pressure switch, the "pressure display function" as outlined in (2) Accessories is required. The electrical entry of the lead wire is positioned on the opposite side to the handle.

ARM10F: Model Number Notation

Model number example

Model number example

(1) IN/OUT Piping Position

ARM10F: IN/OUT piping position

ARM10F: IN/OUT piping position

Code Position
IN side OUT side
Bottom Top Bottom Top
1 - -
2 - -
3 - -
4 - -

(2) IN/OUT Fitting Type

 

(Unit: mm)

 

Mounting position IN side OUT side
Fitting type Straight Elbow Note) Straight Elbow Note)
Code ø4 (diameter 4 mm) ø6 (diameter 6 mm) ø4 (diameter 4 mm) ø6 (diameter 6 mm) ø4 (diameter 4 mm) ø6 (diameter 6 mm) ø4 (diameter 4 mm) ø6 (diameter 6 mm)
06 - - - - - -
07 - - - - - -
08 - - - - - -
18 - -  - - -
19 - - - - - -
20 - - - - - -
25 - - -  - -
26 - - - - - -
27 - - - - - -
32 - - - - - -
33 - - - - - -
34 - - - - - -

 

(Units: inches)

 

Mounting position IN side OUT side
Fitting type Straight Elbow Note) Straight Elbow Note)
Code ø5/32 (diameter 5/32") ø1/4 (1/4‑inch diameter) ø5/32 (diameter 5/32") ø1/4 (1/4‑inch diameter) ø5/32 (diameter 5/32") ø1/4 (1/4‑inch diameter) ø5/32 (diameter 5/32") ø1/4 (1/4‑inch diameter)
56 - - - - - -
57 - - - - - -
58 - - - - - -
68 - -  - - -
69 - - - - - -
70 - - - - - -
77 - - - - - -
83 - - - - - -
84 - - - - - -

Note) For types with a digital pressure switch, depending on piping direction, be sure to apply caution so as to ensure that there is no interference with the connector.

(3) Accessories

ARM10F accessories

ARM10F accessories

Code None Bracket Note 1) Pressure display function Note 2) Panel nut Decorative cover Note 3)
No symbol - - - -
B - - (●) -
G - - - -
BG - (●) -
GP - - -
GPC Note 4) - -

Note 1) For types with a bracket, panel nuts are also included.
Note 2) The pressure display function means that the product comes with a pressure gauge or a digital pressure switch. For types with a digital pressure switch, the "Digital Pressure Switch Output Specification" (6) must be selected. If "Digital Pressure Switch Output Specification" (6) is not selected, then a pressure gauge will be included with the regulator. Pressure gauges are not compatible with copper/fluorine-free specifications.
Note 3) Type with digital pressure switch not supported.
Note 4) Please note that the external dimensions will be bigger when GPC is selected.

(4) Semi-Standard Specifications

Code None 0.35‑MPa
setting Note 1)
Non-relieving Oil-free specification Note 2)
No symbol - - -
1 - - -
2 - - -
3 - - -
4 - -
5 - -
6 - -
7 -

Note 1) A pressure gauge with a full span of 0.4 MPa is attached.
Note 2) The oil-free specification is grease-free in the fluid-contacting areas.

(5) Unit Notation

Code Contents
No symbol Unit used on product nameplate and pressure gauge is MPa
Z Note 1, 2) Unit used on product nameplate and pressure gauge is psi
ZA Note 1, 3) Digital pressure switch: with unit selection function (initial setting is MPa)

Note 1) Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan).
Note 2) Digital pressure switch, which has the unit selection function, has a default setting of psi.
Note 3) Refers to digital pressure switch. Includes lead wire with connector (2 m).

(6) Digital Pressure Switch Output Specification

Code Contents
No symbol None
N NPN open collector
P PNP open collector

Note) For types with a digital pressure switch, the "pressure display function" as outlined in (3) Accessories is required. The electrical entry of the lead wire is positioned on the opposite side to the handle.

Specifications

Model ARM10 ARM10F
Regulator construction Direct acting
Working principle (pressure receiving method) Diaphragm-type
Relief mechanism Standard Relieving type
Semi-standard Non-relieving type
Backflow function Note 1) Yes (unbalanced type)
IN side tubing outer diameter ø4 (diameter 4 mm), ø6 (diameter 6 mm), ø5/32 (diameter 5/32 mm), ø1/4 (diameter 1/4 mm)
OUT side tubing outer diameter ø4 (diameter 4 mm), ø6 (diameter 6 mm), ø5/32 (diameter 5/32 mm), ø1/4 (diameter 1/4 mm)
Proof pressure 1.5 MPa
Maximum operating pressure 1.0 MPa
Set pressure range Standard 0.05 to 0.7 MPa
Semi-standard 0.05 to 0.35 MPa (low-pressure type)
Applicable fluids Air
Ambient temperature and working fluid temperature Note 2) 5 to 60°C
Weight 60 g 72 g

Note 1) When using the backflow function, a set pressure of at least 0.1 MPa is required.
Note 2) For the type with a digital pressure switch: 5 to 50°C.

Structural Drawings

ARM10 structural drawing

ARM10 structural drawing

ARM10F structural drawing

ARM10F structural drawing

Component Parts

Number Part name Materials
1 Body PBT
2 Bonnet PBT
3 Handle POM
4 Valve seat POM
5 Pressure regulating screw assembly Structural steel
6 Pressure regulator spring Steel wire
7 Regulator clip Stainless steel
8 Blanking plate assembly -
9 Square nut Steel strip

Replacement Parts

Number Part name Materials Part number Additional notes
A Diaphragm assembly Weather resistant NBR/POM 136126A Relieving type
136126-1A Non-relieving type
B Valve HNBR, aluminum alloy 136127-30#1 -
C Valve spring Stainless steel 136131 -
D O-ring NBR 136146 Standard product
HNBR 136146-30 Oil-free specification
E O-ring NBR 136147 Standard product
HNBR 136147-30 Oil-free specification
F O-ring NBR 136148 Standard product
HNBR 136148-30 Oil-free specification
NBR KA01731 Standard model for digital pressure switch
HNBR KA01613 Oil-free specification for digital pressure switch
G Fitting assembly - See p. 745 in the manufacturer's catalog -

Regulator - Single Unit Type, ARM10 Series Dimensions

ARM10-06/ARM10-08

 

(Unit: mm)

 

ARM10-06/ARM10-08 dimensional drawings

ARM10-06/ARM10-08 dimensional drawings

ARM10F1-06/ARM10F1-08

 

(Unit: mm)

 

ARM10F1-06/ARM10F1-08 dimensional drawings

ARM10F1-06/ARM10F1-08 dimensional drawings

ARM10F1-06GPC/ARM10F1-08GPC

 

(Unit: mm)

 

ARM10F1-06GPC/ARM10F1-08GPC dimensional drawings

ARM10F1-06GPC/ARM10F1-08GPC dimensional drawings

Codice componente
ARM10-06GP-1
ARM10-18GP-1
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Ambiente d'esercizio Meccanismo di scarico Lato mandata, tipo di collegamento Lato mandata, diam. collegamento Lato controllo, tipi di collegamento Lato di controllo, diametro collegamento Manometro Accessory Set Pressure Pressure Unit Custom-made Specifications Handle Direction / Position In and Out Piping Position

46.24 €

1 26 giorni Standard[In dotazione] Sfiato[A innesto rapido] Raccordo drittoø 4[A innesto rapido] Raccordo drittoø 4[Con manometro] Con manometroDado da pannello + funzione di visualizzazione della pressione0.05–0.35MPaUnità targhetta identificativa e manometro: MPa-Tipo standard-

49.42 €

1 26 giorni Standard[In dotazione] Sfiato[A innesto rapido] Raccordo a gomitoø 4[A innesto rapido] Raccordo a gomitoø 4[Con manometro] Con manometroDado da pannello + funzione di visualizzazione della pressione0.05–0.35MPaUnità targhetta identificativa e manometro: MPa-Tipo standard-

Loading...

  1. 1

Informazioni di base

Regolatore, valvola di sovrapressione Regolatore Regolatore Standard Liquido applicabile Aria
Profilo Con attacco a innesto rapido Funzione corrente contraria In dotazione (non bilanciato)

Supporto tecnico