Regolatore collettore, tipo mandata comune, serie ARM11A (Codici componente - Download CAD)

Regolatore collettore, tipo mandata comune, serie ARM11A
SMC Manifold Regulator, Common Supply Type, ARM11A Series.
[Features]
· Select the most appropriate type and size for the given installation conditions.
· Available with a variety of one-touch fitting types and sizes.
· Backflow function equipped as standard.
· Compatible with units with a digital pressure switch.

(i)Nota

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

ARM11AA1-R16-A1Z

Manifold Regulator, Common Supply Type, ARM11A Series Details

Manifold Regulator, Common Supply Type, ARM11A Series: product images

Manifold Regulator, Common Supply Type, ARM11A Series: product images

Manifold Regulator, Common Supply Type, ARM11A Series Specification

Model Number Notation

Model number example

Model number example

(1) Handle Position

Handle position

Handle position

Code Position
A Top
B Front
C Top

(2) IN/OUT Piping Position

IN/OUT piping position

IN/OUT piping position

Code Position
IN side OUT side
Bottom Top Bottom Top
1 - -
2 - -
3 - -
4 - -

(3) Number of Regulator Block Stations

Code Number of stations
1 1 station
2 Double
3 Triple
4 4 stations
5 5 stations
6 6 stations
7 7 stations
8 8 stations
9 9 stations
M 10 stations

(4) IN/OUT Fitting Type

IN/OUT fitting type

IN/OUT fitting type

 

(Unit: mm)

 

Code Mounting position
IN side OUT side
Fitting type
Straight Elbow Straight Elbow Note)
ø6 (diameter 6 mm) ø8 (diameter 8 mm) ø10 (diameter 10 mm) ø6 (diameter 6 mm) ø8 (diameter 8 mm) ø10 (diameter 10 mm) ø4 (diameter 4 mm) ø6 (diameter 6 mm) ø4 (diameter 4 mm) ø6 (diameter 6 mm)
07 - - - - - - - -
08 - - - - - - - -
09 - - - - - - - -
10 - - - - - - - -
11 - - - - - - - -
12 - - - - - - - -
19 - - - - - - - -
20 - - - - - - - -
21 - - - - - - - -
22 - - - - - - - -
23 - - - - - - - -
24 - - - - - - - -
26 - - - - - - - -
27 - - - - - - - -
28 - - - - - - - -
29 - - - - - - - -
30 - - - - - - - -
31 - - - - - - - -
33 - - - - - - - -
34 - - - - - - - -
35 - - - - - - - -
36 - - - - - - - -
37 - - - - - - - -
38 - - - - - - - -

 

(Units: inches)

 

Code Mounting position
IN side OUT side
Fitting type
Straight Elbow Straight Elbow Note)
ø1/4 (1/4‑inch diameter) ø5/16 (diameter 5/16 mm) ø3/8 (diameter 3/8 mm) ø1/4 (1/4‑inch diameter) ø5/16 (diameter 5/16 mm) ø3/8 (diameter 3/8 mm) ø5/32 (diameter 5/32") ø1/4 (1/4‑inch diameter) ø5/32 (diameter 5/32") ø1/4 (1/4‑inch diameter)
57 - - - - - - - -
58 - - - - - - - -
59 - - - - - - - -
60 - - - - - - - -
61 - - - - - - - -
62 - - - - - - - -
69 - - - - - - - -
70 - - - - - - - -
71 - - - - - - - -
72 - - - - - - - -
73 - - - - - - - -
74 - - - - - - - -
76 - - - - - - - -
77 - - - - - - - -
78 - - - - - - - -
79 - - - - - - - -
80 - - - - - - - -
81 - - - - - - - -
83 - - - - - - - -
84 - - - - - - - -
85 - - - - - - - -
86 - - - - - - - -
87 - - - - - - - -
88 - - - - - - - -
 

Note) When the handle and the OUT piping positions are on the same side, the elbow fitting is directed to the rear side (DIN rail side). For types with a digital pressure switch, depending on piping direction, be sure to apply caution so as to ensure that there is no interference with the connector.

(5) Accessories

Accessories

Accessories

Code Pressure display function Notes 1, 2) Supply block type Note 3) Supply block mounting position
Without pressure display function With pressure display function Common supply block Common supply block with pressure switch 3-way valve common supply block 3-way valve common supply block + pressure switch block L side
(Left side)
R side
(Right side)
B side
(Both sides)
No symbol - - - - - -
A - - - - - -
B - - - - - -
C - - - - - -
D - - - - - -
E - - - - - -
F - - - - - -
G - - - - - -
H - - - - - -
J - - - - - -
K - - - - - -
L - - - - - -
M - - - - - -
N - - - - - -
O - - - - - -
P - - - - - -
Q - - - - - -
R - - - - -

Note 1) The pressure display function means that the product comes with a pressure gauge or a digital pressure switch. For types with a digital pressure switch, the "Digital Pressure Switch Output Specification" (8) must be selected. If "Digital Pressure Switch Output Specification" (8) is not selected, then a pressure gauge will be included with the regulator.
Note 2) Pressure gauges are not compatible with copper/fluorine-free specifications.
Note 3) Pressure switches are not available with oil-free specifications.

(6) Semi-Standard Specifications

Code None 0.35‑MPa setting Note 1) Non-relieving Oil-free specification Note 2)
No symbol - - -
1 - - -
2 - - -
3 - - -
4 - -
5 - -
6 - -
7 -

Note 1) A pressure gauge with a full span of 0.4 MPa is attached.
Note 2) The oil-free specification is grease-free in the fluid-contacting areas.

(7) Unit Notation

Code Contents
No symbol Unit used on product nameplate and pressure gauge is MPa
Z Note 1, 2) Unit used on product nameplate and pressure gauge is psi
ZA Note 1, 3) Digital pressure switch: with unit selection function
(Initial setting is MPa)

Note 1) Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan). However, the pressure switch offers dual unit presentation in both MPa and psi.
Note 2) Digital pressure switch, which has the unit selection function, has a default setting of psi.
Note 3) Refers to digital pressure switch. Includes lead wire with connector (2 m).

(8) Digital Pressure Switch Output Specification

Code Contents
No symbol None
N NPN open collector
P PNP open collector

Note) For types with a digital pressure switch, the "pressure display function" as outlined in (5) Accessories is required. The electrical entry of the lead wire is positioned on the opposite side to the handle.

Specifications

Regulator construction Direct acting
Working principle (pressure receiving method) Diaphragm-type
Relief mechanism Standard Relieving type
Semi-standard Non-relieving type
Backflow function Note 1) Yes (unbalanced type)
IN side tubing outer diameter ø6 (diameter 6 mm), ø8 (diameter 8 mm), ø10 (diameter 10 mm), ø1/4 (diameter 1/4"), ø5/16 (diameter 5/16"), ø3/8 (diameter 3/8")
OUT side tubing outer diameter ø4 (diameter 4 mm), ø6 (diameter 6 mm), ø5/32 (diameter 5/32 mm), ø1/4 (diameter 1/4 mm)
Proof pressure 1.5 MPa
Maximum operating pressure 1.0 MPa
Set pressure range Standard 0.05 to 0.7 MPa
Semi-standard 0.05 to 0.35 MPa (low-pressure type)
Applicable fluids Air
Ambient temperature and working fluid temperature Note 2) 5 to 60°C

Note 1) When using the backflow function, a set pressure of at least 0.1 MPa is required.
Note 2) For the type with a digital pressure switch: 5°C to 50°C.

Structural Drawings

Manifold Regulator, Common Supply Type, ARM11A Series: structural drawing

Manifold Regulator, Common Supply Type, ARM11A Series: structural drawing

Component Parts

Number Part name Materials
1 Body for regulator block PBT
2 Bonnet PBT
3 Handle POM
4 Valve seat POM
5 Pressure regulating screw assembly Structural steel
6 Pressure regulator spring Steel wire
7 Regulator clip Stainless steel
8 Manifold block PBT
9 Blanking plate assembly -
10 Square nut Steel strip
11 Common supply bushing POM

Replacement Parts

Number Part name Materials Part number Applicable
A Diaphragm assembly Weather resistant NBR/POM 136126A Relieving type
136126-1A Non-relieving type
B Valve HNBR, aluminum alloy 136127-30#1 -
C Valve spring Stainless steel 136131 -
D Gasket HNBR 136137-30 -
E O-ring NBR 136146 Standard product
HNBR 136146-30 Oil-free specification
F O-ring NBR 136147 Standard product
HNBR 136147-30 Oil-free specification
G O-ring NBR 136148 Standard product
HNBR 136148-30 Oil-free specification
NBR KA01731 Standard model for digital pressure switch
HNBR KA01613 Oil-free specification for digital pressure switch
H O-ring NBR 136149 Standard product
HNBR 136149-30 Oil-free specification
J Fitting assembly - See p. 737 in the manufacturer's catalog -
K Port plug PBT, HNBR See p. 738 in the manufacturer's catalog -

Manifold Regulator, Common Supply Type, ARM11A Series Details: Dimensions Examples

 

(Unit: mm)

 

ARM11AA1-□12 Handle position: Top / Common supply block; dimensional drawings

ARM11AA1-□12 Handle position: Top / Common supply block; dimensional drawings

Number of stations DIN rail part no. (for L and R sides) L 2 Dimensions
1 AXT100-DR-9 123
2 AXT100-DR-11 148
3 AXT100-DR-13 173
4 AXT100-DR-16 210.5
5 AXT100-DR-18 235.5
6 AXT100-DR-20 260.5
7 AXT100-DR-22 285.5
8 AXT100-DR-25 323
9 AXT100-DR-27 348
M AXT100-DR-29 373
Codice componente
ARM11AA1-R16-A1Z
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Regolatore, valvola di sovrapressione Regolatore Ambiente d'esercizio Meccanismo di scarico Lato mandata, tipo di collegamento Lato mandata, diam. collegamento Lato controllo, tipi di collegamento Lato di controllo, diametro collegamento Manometro Set Pressure Pressure Unit Handle Direction / Position Connected Number Air Supply Block Type Common Air Supply Block Mounting Position In and Out Piping Position Specifications

44.73 €

1 26 giorni Altro-Standard[In dotazione] Sfiato--[A innesto rapido] Raccordo a gomitoø 4[Con manometro] Con manometro0.05–0.35MPaUnità targhetta identificativa e manometro: psiPosizione maniglia: in altoAssenteAssenteAssenteLato OUT: in bassoBlocco regolatore

Loading...

  1. 1

Informazioni di base

Liquido applicabile Aria Profilo Con attacco a innesto rapido Funzione corrente contraria In dotazione (non bilanciato)

Si trova sulla pagina di Regolatore collettore, tipo mandata comune, serie ARM11A, il codice articolo è il seguente: ARM11AA1-R16-A1Z.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto ARM11AA1-R16-A1Z.

Tipologia prodotto

Codice componente
ARM11AA1-108
ARM11AA1-108-J
ARM11AA1-108-M
ARM11AA1-R16-AZ
ARM11AA1-R17
ARM11AA1-R17-A
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Regolatore, valvola di sovrapressione Regolatore Ambiente d'esercizio Meccanismo di scarico Lato mandata, tipo di collegamento Lato mandata, diam. collegamento Lato controllo, tipi di collegamento Lato di controllo, diametro collegamento Manometro Set Pressure Pressure Unit Handle Direction / Position Connected Number Air Supply Block Type Common Air Supply Block Mounting Position In and Out Piping Position Specifications

62.56 €

1 26 giorni RegolatoreProfilo a collettoreStandard[In dotazione] Sfiato[A innesto rapido] Raccordo drittoø 6[A innesto rapido] Raccordo drittoø 6[Non in dotazione] Senza manometro0.05–0.7MPaUnità targhetta identificativa e manometro: MPaPosizione maniglia: in alto1 stazioneBlocco mandata comuneLato sinistroLato IN: in basso / Lato OUT: in bassoRegolatore collettore

71.97 €

1 26 giorni RegolatoreProfilo a collettoreStandard[In dotazione] Sfiato[A innesto rapido] Raccordo drittoø 6[A innesto rapido] Raccordo drittoø 6[Con manometro] Con manometro0.05–0.7MPaUnità targhetta identificativa e manometro: MPaPosizione maniglia: in alto1 stazioneBlocco mandata comuneLato sinistroLato IN: in basso / Lato OUT: in bassoRegolatore collettore

163.34 €

1 26 giorni RegolatoreProfilo a collettoreStandard[In dotazione] Sfiato[A innesto rapido] Raccordo drittoø 6[A innesto rapido] Raccordo drittoø 6[Con manometro] Con manometro0.05–0.7MPaUnità targhetta identificativa e manometro: MPaPosizione maniglia: in alto1 stazioneBlocco alimentazione comune valvola a 3 vie + blocco pressostatoLato sinistroLato IN: in basso / Lato OUT: in bassoRegolatore collettore

42.32 €

1 26 giorni Altro-Standard[In dotazione] Sfiato--[A innesto rapido] Raccordo a gomitoø 4[Con manometro] Con manometro0.05–0.7MPaUnità targhetta identificativa e manometro: psiPosizione maniglia: in altoAssenteAssenteAssenteLato OUT: in bassoBlocco regolatore

32.90 €

1 26 giorni Altro-Standard[In dotazione] Sfiato--[A innesto rapido] Raccordo a gomitoø 6[Non in dotazione] Senza manometro0.05–0.7MPaUnità targhetta identificativa e manometro: MPaPosizione maniglia: in altoAssenteAssenteAssenteLato OUT: in bassoBlocco regolatore

42.31 €

1 26 giorni Altro-Standard[In dotazione] Sfiato--[A innesto rapido] Raccordo a gomitoø 6[Con manometro] Con manometro0.05–0.7MPaUnità targhetta identificativa e manometro: MPaPosizione maniglia: in altoAssenteAssenteAssenteLato OUT: in bassoBlocco regolatore

Supporto tecnico