Regolatore collettore tipo mandata individuale serie ARM11B (Codici componente - Download CAD)

Regolatore collettore tipo mandata individuale serie ARM11B
ARM11B Series Individual Supply Type Manifold Regulator compatible with digital pressure switches.
[Features]
· Select the most appropriate type and size for the given installation conditions.
· Types and sizes of the single-action fittings can be changed.
· Backflow function equipped as standard.

(i)Nota

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

ARM11BB1-208

ARM11B Series Individual Supply Type Manifold Regulator Detailed Example

ARM11B Series Individual Supply Type Manifold Regulator product image

ARM11B Series Individual Supply Type Manifold Regulator product image

ARM11B Series Individual Supply Type Manifold Regulator Specifications

Model Number Notation

Model number example

Model number example

(1) Knob Position

Knob position

Knob position

Symbol Position
A Top
B Front
C Bottom

(2) IN/OUT Piping Position

IN/OUT piping position

IN/OUT piping position

Symbol Position
IN Side OUT Side
Bottom Top Bottom Top
1 - -
2 - -
3 - -
4 - -

(3) Regulator Block Stations

Symbol Number of stations
1 1 station
2 Double
3 Triple
4 4 stations
5 5 stations
6 6 stations
7 7 stations
8 8 stations
9 9 stations
M 10 stations

(4) IN/OUT Fitting Type

IN/OUT fitting type

IN/OUT fitting type

 

(Unit: mm)

 

Mounting position IN side OUT side
Symbol Fitting Type
Straight Elbow Note) Straight Elbow Note)
ø4 (diameter 4 mm) ø6 (diameter 6 mm) ø4 (diameter 4 mm) ø6 (diameter 6 mm) ø4 (diameter 4 mm) ø6 (diameter 6 mm) ø4 (diameter 4 mm) ø6 (diameter 6 mm)
06 - - - - - -
07 - - - - - -
08 - - - - - -
18 - - - - - -
19 - - - - - -
20 - - - - - -
25 - - - - - -
26 - - - - - -
27 - - - - - -
32 - - - - - -
33 - - - - - -
34 - - - - - -
 

 

(unit: inches)

 

Mounting position IN side OUT side
Symbol Fitting Type
Straight Elbow Note) Straight Elbow Note)
ø5/32 (Diameter 5/32 mm) ø1/4 (diameter 1/4 mm) ø5/32 (Diameter 5/32 mm) ø1/4 (diameter 1/4 mm) ø5/32 (Diameter 5/32 mm) ø1/4 (diameter 1/4 mm) ø5/32 (diameter 15/32 mm) ø1/4 (diameter 1/4 mm)
56 - - - - - -
57 - - - - - -
58 - - - - - -
68 - - - - - -
69 - - - - - -
70 - - - - - -
75 - - - - - -
76 - - - - - -
77 - - - - - -
82 - - - - - -
83 - - - - - -
84 - - - - - -
 
 
  • *Note) When the knob and the OUT piping positions are on the same side, the elbow fitting is directed to the rear side (DIN rail side). For types with a digital pressure switch, depending on the piping direction, be sure to apply caution so as to ensure that there is no interference with the connector.

(5) Accessories (Pressure Display)

Accessories (pressure display)

Accessories (pressure display)

Symbol Accessory
Nil Without pressure display
ANote 1) With pressure display
  • *Note 1) "Pressure display" means that the product comes with a pressure gauge or a digital pressure switch. For types with a digital pressure switch, select a symbol from (8) Digital Pressure Switch Output Specifications. If a symbol from (8) Digital Pressure Switch Output Specifications is not selected, then a pressure gauge will be included with the regulator.
  • *Note 2) Pressure gauges are not compatible with copper/fluorine-free specifications.

(6) Semi-standard Specifications

Symbol None 0.35 MPa settingNote 1) Non-relieving Oil-freeNote 2)
Nil - - -
1 - - -
2 - - -
3 - - -
4 - -
5 - -
6 - -
7 -
  • *Note 1) A pressure gauge with a full span of 0.4 MPa is attached.
  • *Note 2) The oil-free specification is grease-free in the fluid-contacting areas.

(7) Unit Representation

Symbol Description
Nil Unit used on product nameplate and pressure gauge is MPa
ZNote 1, 2) Unit used on product nameplate and pressure gauge is psi
ZANote 1, 3) Digital pressure switch: with unit switching (initial setting is MPa)
  • *Note 1) Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan).
  • *Note 2) The digital pressure switch is equipped with unit switching and has a default setting of psi.
  • *Note 3) This option is available with the digital pressure switch. Includes lead wire with connector (2 m).

(8) Digital Pressure Switch Output Specifications

Symbol Content
Nil None
N NPN open collector
P PNP open collector
  • *Note) For types with a digital pressure switch, the pressure display as outlined in (5) Accessories is required. The electrical entry of the lead wire is positioned on the opposite side to the knob.

Specifications

Regulator Construction Direct Acting
Working Principle Diaphragm Regulator
Relief Mechanism Standard Relieving Type
Semi-standard Non-relieving Type
Backflow Function Note 1) Yes (unbalanced type)
IN Side Tubing Outer Diameter ø4 (diameter 4 mm), ø6 (diameter 6 mm), ø5/32 (diameter 5/32 mm), ø1/4 (diameter 1/4 mm)
OUT Side Tubing Outer Diameter ø4 (diameter 4 mm), ø6 (diameter 6 mm), ø5/32 (diameter 5/32 mm), ø1/4 (diameter 1/4 mm)
Proof pressure 1.5 MPa
Maximum operating pressure 1.0 MPa
Set pressure range Standard 0.05 to 0.7 MPa
Semi-standard 0.05 to 0.35 MPa (low-pressure type)
Applicable fluids Air
Ambient and operating fluid temperature Note 2) 5 to 60°C
  • *Note 1) When using the backflow function, a set pressure of at least 0.1 MPa is required.
  • *Note 2) For the type with a digital pressure switch: 5 to 50°C.

Diagram

ARM11B Series Individual Supply Type Manifold Regulator diagram

ARM11B Series Individual Supply Type Manifold Regulator diagram

Component parts

Number Part name Material
1 Body for regulator block PBT
2 Bonnet PBT
3 Knob POM
4 Valve seat POM
5 Adjusting screw assembly Steel for construction
6 Adjustment spring Steel wire
7 Regulator clip Stainless steel
8 Manifold block PBT
9 Blanking plate assembly -
10 Square nut Steel strip
11 Individual supply bushing POM

Replacement parts

Number Part name Material Part number Application
A Diaphragm assembly Weatherproof NBR/POM 136126A Relieving Type
136126-1A Non-Relieving Type
B Valve HNBR, aluminum alloy 136127-30#1 -
C Valve spring Stainless steel 136131 -
D Gasket HNBR 136137-30 -
E O-ring NBR 136146 Standard model
HNBR 136146-30 Oil-free specification
F O-ring NBR 136147 Standard product
HNBR 136147-30 Oil-free specification
G O-ring NBR 136148 Standard product
HNBR 136148-30 Oil-free specification
NBR KA01731 Standard model for digital pressure switch
HNBR KA01613 Oil-free spec. for digital pressure switch
H O-ring NBR 136149 Standard product
HNBR 136149-30 Oil-free specification
J Fitting assembly - - -
K Port plug PBT, HNBR - -

ARM11B Series Individual Supply Type Manifold Regulator Dimensions Example

 

(Unit: mm)

 

ARM11BA1-□08 knob position, top, dimensional drawing

ARM11BA1-□08 knob position, top, dimensional drawing

No. of stations DIN Rail Part No. L2 Dimension
1 AXT100-DR-8 110.5
2 AXT100-DR-10 135.5
3 AXT100-DR-12 160.5
4 AXT100-DR-14 185.5
5 AXT100-DR-16 210.5
6 AXT100-DR-19 248
7 AXT100-DR-21 273
8 AXT100-DR-23 298
9 AXT100-DR-25 323
M AXT100-DR-28 360.5
Codice componente
ARM11BB1-208
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Regolatore, valvola di sovrapressione Regolatore Ambiente d'esercizio Meccanismo di scarico Lato mandata, tipo di collegamento Lato mandata, diam. collegamento Lato controllo, tipi di collegamento Lato di controllo, diametro collegamento Manometro Set Pressure Pressure Unit Handle Direction / Position Connected Number In and Out Piping Position Specifications

80.47 €

1 26 giorni RegolatoreProfilo a collettoreStandard[In dotazione] Sfiato[A innesto rapido] Raccordo drittoø 6[A innesto rapido] Raccordo drittoø 6[Non in dotazione] Senza manometro0.05–0.7MPaUnità targhetta identificativa e manometro: MPaPosizione manopola: frontaleTipo doppioLato IN: in basso / Lato OUT: in bassoRegolatore collettore

Loading...

  1. 1

Informazioni di base

Liquido applicabile Aria Profilo Con attacco a innesto rapido Funzione corrente contraria In dotazione (non bilanciato)

Si trova sulla pagina di Regolatore collettore tipo mandata individuale serie ARM11B, il codice articolo è il seguente: ARM11BB1-208.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto ARM11BB1-208.

Tipologia prodotto

Codice componente
ARM11BA1-107-A1
ARM11BA1-108
ARM11BA1-108-A
ARM11BB1-208-A
ARM11BB1-208-A1Z
ARM11BB1-218
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Regolatore, valvola di sovrapressione Regolatore Ambiente d'esercizio Meccanismo di scarico Lato mandata, tipo di collegamento Lato mandata, diam. collegamento Lato controllo, tipi di collegamento Lato di controllo, diametro collegamento Manometro Set Pressure Pressure Unit Handle Direction / Position Connected Number In and Out Piping Position Specifications

60.27 €

1 26 giorni RegolatoreProfilo a collettoreStandard[In dotazione] Sfiato[A innesto rapido] Raccordo drittoø 6[A innesto rapido] Raccordo drittoø 4[Con manometro] Con manometro0.05–0.35MPaUnità targhetta identificativa e manometro: MPaPosizione maniglia: in alto1 stazioneLato IN: in basso / Lato OUT: in bassoRegolatore collettore

48.52 €

1 26 giorni RegolatoreProfilo a collettoreStandard[In dotazione] Sfiato[A innesto rapido] Raccordo drittoø 6[A innesto rapido] Raccordo drittoø 6[Non in dotazione] Senza manometro0.05–0.7MPaUnità targhetta identificativa e manometro: MPaPosizione maniglia: in alto1 stazioneLato IN: in basso / Lato OUT: in bassoRegolatore collettore

57.85 €

1 26 giorni RegolatoreProfilo a collettoreStandard[In dotazione] Sfiato[A innesto rapido] Raccordo drittoø 6[A innesto rapido] Raccordo drittoø 6[Con manometro] Con manometro0.05–0.7MPaUnità targhetta identificativa e manometro: MPaPosizione maniglia: in alto1 stazioneLato IN: in basso / Lato OUT: in bassoRegolatore collettore

99.23 €

1 26 giorni RegolatoreProfilo a collettoreStandard[In dotazione] Sfiato[A innesto rapido] Raccordo drittoø 6[A innesto rapido] Raccordo drittoø 6[Con manometro] Con manometro0.05–0.7MPaUnità targhetta identificativa e manometro: MPaPosizione manopola: frontaleTipo doppioLato IN: in basso / Lato OUT: in bassoRegolatore collettore

103.98 €

1 26 giorni RegolatoreProfilo a collettoreStandard[In dotazione] Sfiato[A innesto rapido] Raccordo drittoø 6[A innesto rapido] Raccordo drittoø 6[Con manometro] Con manometro0.05–0.35MPaUnità targhetta identificativa e manometro: psiPosizione manopola: frontaleTipo doppioLato IN: in basso / Lato OUT: in bassoRegolatore collettore

86.74 €

1 26 giorni RegolatoreProfilo a collettoreStandard[In dotazione] Sfiato[A innesto rapido] Raccordo a gomitoø 4[A innesto rapido] Raccordo a gomitoø 4[Non in dotazione] Senza manometro0.05–0.7MPaUnità targhetta identificativa e manometro: MPaPosizione manopola: frontaleTipo doppioLato IN: in basso / Lato OUT: in bassoRegolatore collettore

Supporto tecnico