Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
ARM11B Series Individual Supply Type Manifold Regulator product image
Model number example
Knob position
Symbol | Position |
---|---|
A | Top |
B | Front |
C | Bottom |
IN/OUT piping position
Symbol | Position | |||
---|---|---|---|---|
IN Side | OUT Side | |||
Bottom | Top | Bottom | Top | |
1 | ● | - | ● | - |
2 | - | ● | - | ● |
3 | ● | - | - | ● |
4 | - | ● | ● | - |
Symbol | Number of stations |
---|---|
1 | 1 station |
2 | Double |
3 | Triple |
4 | 4 stations |
5 | 5 stations |
6 | 6 stations |
7 | 7 stations |
8 | 8 stations |
9 | 9 stations |
M | 10 stations |
IN/OUT fitting type
(Unit: mm)
Mounting position | IN side | OUT side | ||||||
---|---|---|---|---|---|---|---|---|
Symbol | Fitting Type | |||||||
Straight | Elbow Note) | Straight | Elbow Note) | |||||
ø4 (diameter 4 mm) | ø6 (diameter 6 mm) | ø4 (diameter 4 mm) | ø6 (diameter 6 mm) | ø4 (diameter 4 mm) | ø6 (diameter 6 mm) | ø4 (diameter 4 mm) | ø6 (diameter 6 mm) | |
06 | ● | - | - | - | ● | - | - | - |
07 | - | ● | - | - | ● | - | - | - |
08 | - | ● | - | - | - | ● | - | - |
18 | - | - | ● | - | - | - | ● | - |
19 | - | - | - | ● | - | - | ● | - |
20 | - | - | - | ● | - | - | - | ● |
25 | ● | - | - | - | - | - | ● | - |
26 | - | ● | - | - | - | - | ● | - |
27 | - | ● | - | - | - | - | - | ● |
32 | - | - | ● | - | ● | - | - | - |
33 | - | - | - | ● | ● | - | - | - |
34 | - | - | - | ● | - | ● | - | - |
(unit: inches)
Mounting position | IN side | OUT side | ||||||
---|---|---|---|---|---|---|---|---|
Symbol | Fitting Type | |||||||
Straight | Elbow Note) | Straight | Elbow Note) | |||||
ø5/32 (Diameter 5/32 mm) | ø1/4 (diameter 1/4 mm) | ø5/32 (Diameter 5/32 mm) | ø1/4 (diameter 1/4 mm) | ø5/32 (Diameter 5/32 mm) | ø1/4 (diameter 1/4 mm) | ø5/32 (diameter 15/32 mm) | ø1/4 (diameter 1/4 mm) | |
56 | ● | - | - | - | ● | - | - | - |
57 | - | ● | - | - | ● | - | - | - |
58 | - | ● | - | - | - | ● | - | - |
68 | - | - | ● | - | - | - | ● | - |
69 | - | - | - | ● | - | - | ● | - |
70 | - | - | - | ● | - | - | - | ● |
75 | ● | - | - | - | - | - | ● | - |
76 | - | ● | - | - | - | - | ● | - |
77 | - | ● | - | - | - | - | - | ● |
82 | - | - | ● | - | ● | - | - | - |
83 | - | - | - | ● | ● | - | - | - |
84 | - | - | - | ● | - | ● | - | - |
Accessories (pressure display)
Symbol | Accessory |
---|---|
Nil | Without pressure display |
ANote 1) | With pressure display |
Symbol | None | 0.35 MPa settingNote 1) | Non-relieving | Oil-freeNote 2) |
---|---|---|---|---|
Nil | ● | - | - | - |
1 | - | ● | - | - |
2 | - | - | ● | - |
3 | - | - | - | ● |
4 | - | ● | ● | - |
5 | - | ● | - | ● |
6 | - | - | ● | ● |
7 | - | ● | ● | ● |
Symbol | Description |
---|---|
Nil | Unit used on product nameplate and pressure gauge is MPa |
ZNote 1, 2) | Unit used on product nameplate and pressure gauge is psi |
ZANote 1, 3) | Digital pressure switch: with unit switching (initial setting is MPa) |
Symbol | Content |
---|---|
Nil | None |
N | NPN open collector |
P | PNP open collector |
Regulator Construction | Direct Acting | |
---|---|---|
Working Principle | Diaphragm Regulator | |
Relief Mechanism | Standard | Relieving Type |
Semi-standard | Non-relieving Type | |
Backflow Function Note 1) | Yes (unbalanced type) | |
IN Side Tubing Outer Diameter | ø4 (diameter 4 mm), ø6 (diameter 6 mm), ø5/32 (diameter 5/32 mm), ø1/4 (diameter 1/4 mm) | |
OUT Side Tubing Outer Diameter | ø4 (diameter 4 mm), ø6 (diameter 6 mm), ø5/32 (diameter 5/32 mm), ø1/4 (diameter 1/4 mm) | |
Proof pressure | 1.5 MPa | |
Maximum operating pressure | 1.0 MPa | |
Set pressure range | Standard | 0.05 to 0.7 MPa |
Semi-standard | 0.05 to 0.35 MPa (low-pressure type) | |
Applicable fluids | Air | |
Ambient and operating fluid temperature Note 2) | 5 to 60°C |
ARM11B Series Individual Supply Type Manifold Regulator diagram
Number | Part name | Material |
---|---|---|
1 | Body for regulator block | PBT |
2 | Bonnet | PBT |
3 | Knob | POM |
4 | Valve seat | POM |
5 | Adjusting screw assembly | Steel for construction |
6 | Adjustment spring | Steel wire |
7 | Regulator clip | Stainless steel |
8 | Manifold block | PBT |
9 | Blanking plate assembly | - |
10 | Square nut | Steel strip |
11 | Individual supply bushing | POM |
Number | Part name | Material | Part number | Application |
---|---|---|---|---|
A | Diaphragm assembly | Weatherproof NBR/POM | 136126A | Relieving Type |
136126-1A | Non-Relieving Type | |||
B | Valve | HNBR, aluminum alloy | 136127-30#1 | - |
C | Valve spring | Stainless steel | 136131 | - |
D | Gasket | HNBR | 136137-30 | - |
E | O-ring | NBR | 136146 | Standard model |
HNBR | 136146-30 | Oil-free specification | ||
F | O-ring | NBR | 136147 | Standard product |
HNBR | 136147-30 | Oil-free specification | ||
G | O-ring | NBR | 136148 | Standard product |
HNBR | 136148-30 | Oil-free specification | ||
NBR | KA01731 | Standard model for digital pressure switch | ||
HNBR | KA01613 | Oil-free spec. for digital pressure switch | ||
H | O-ring | NBR | 136149 | Standard product |
HNBR | 136149-30 | Oil-free specification | ||
J | Fitting assembly | - | - | - |
K | Port plug | PBT, HNBR | - | - |
(Unit: mm)
ARM11BA1-□08 knob position, top, dimensional drawing
No. of stations | DIN Rail Part No. | L2 Dimension |
---|---|---|
1 | AXT100-DR-8 | 110.5 |
2 | AXT100-DR-10 | 135.5 |
3 | AXT100-DR-12 | 160.5 |
4 | AXT100-DR-14 | 185.5 |
5 | AXT100-DR-16 | 210.5 |
6 | AXT100-DR-19 | 248 |
7 | AXT100-DR-21 | 273 |
8 | AXT100-DR-23 | 298 |
9 | AXT100-DR-25 | 323 |
M | AXT100-DR-28 | 360.5 |
Codice componente
|
---|
ARM11BB1-220-A1 |
ARM11BB1-234-A1 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Regolatore, valvola di sovrapressione | Regolatore | Ambiente d'esercizio | Meccanismo di scarico | Lato mandata, tipo di collegamento | Lato mandata, diam. collegamento | Lato controllo, tipi di collegamento | Lato di controllo, diametro collegamento | Manometro | Set Pressure | Pressure Unit | Handle Direction / Position | Connected Number | In and Out Piping Position | Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
110.24 € | 1 | 26 giorni | Regolatore | Profilo a collettore | Standard | [In dotazione] Sfiato | [A innesto rapido] Raccordo a gomito | ø 6 | [A innesto rapido] Raccordo a gomito | ø 6 | [Con manometro] Con manometro | 0.05–0.35MPa | Unità targhetta identificativa e manometro: MPa | Posizione manopola: frontale | Tipo doppio | Lato IN: in basso / Lato OUT: in basso | Regolatore collettore | ||
107.18 € | 1 | 26 giorni | Regolatore | Profilo a collettore | Standard | [In dotazione] Sfiato | [A innesto rapido] Raccordo a gomito | ø 6 | [A innesto rapido] Raccordo dritto | ø 6 | [Con manometro] Con manometro | 0.05–0.35MPa | Unità targhetta identificativa e manometro: MPa | Posizione manopola: frontale | Tipo doppio | Lato IN: in basso / Lato OUT: in basso | Regolatore collettore |
Loading...
Liquido applicabile | Aria | Profilo | Con attacco a innesto rapido | Funzione corrente contraria | In dotazione (non bilanciato) |
---|
Configura
Proprietà di base
Meccanismo di scarico
Lato mandata, tipo di collegamento
Lato controllo, tipi di collegamento
Manometro
Tipo
Regolatore, valvola di sovrapressione
Regolatore
Ambiente d'esercizio
Lato mandata, diam. collegamento
Lato di controllo, diametro collegamento
Set Pressure
Pressure Unit
Handle Direction / Position
Connected Number
In and Out Piping Position
Specifications
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali