ITV00**, regolatore elettropneumatico compatto (Codici componente - Download CAD)

ITV00**, regolatore elettropneumatico compatto
ITV0000 Series Compact Electro-Pneumatic Regulator realizes space savings and reduction of weight for manifold use.
[Features]
· DIN rail mount design lets you easily add or remove stations.
· Compact (15 mm) and lightweight (100 g).
· 2 types of cable connectors are available: straight type and right-angle type.
· Built-in single-action fitting.
· With error indication LED.
· 2 types of brackets are available: flat brackets and L-shaped brackets.
· IP65 equivalent enclosure protection.
· Linearity: within ±1% (full span).

(i)Nota

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

ITV0050-3UMS

ITV0000 Series Compact Electro-Pneumatic Regulator Details

ITV0000 Series Compact Electro-Pneumatic Regulator product image

ITV0000 Series Compact Electro-Pneumatic Regulator product image

ITV0000 Series Compact Electro-Pneumatic Regulator Specifications

Model ITV001□ ITV003□ ITV005□
Minimum supply pressure Set pressure +0.1 MPa
Maximum supply pressure 0.2 MPa 1.0 MPa
Set pressure range 0.001 to 0.1 MPa 0.001 to 0.5 MPa 0.001 to 0.9 MPa
Power supply Voltage 24 V DC ±10%, 12 to 15 V DC
Current consumption Power supply voltage 24 V DC type: 0.12 A or less
Power supply voltage 12 to 15 V DC type: 0.18 A or less
Input signal Voltage type 0 to 5 V DC, 0 to 10 V DC
Current type 4 to 20 mA DC, 0 to 20 mA DC (sink type)
Input impedance Voltage type Approx. 10 k Ω
Current type Approx. 250 Ω
Output signalNote 4) Analog output 1 to 5 V DC (load impedance: approx. 1 kΩ)
Output accuracy: within ±6% (F.S.)
Linearity Within ±1% (F.S.)
Hysteresis Within 0.5% (F.S.)
Repeatability ±0.5% F.S. or less
Sensitivity 0.2% F.S. or less
Temperature characteristics Within ±0.12% (F.S.) / °C
Operating temperature range 0 to 50°C (no condensation)
Enclosure Equivalent to IP65*
Connection type Built-in single-action fittings
Connection size For single unit Metric size (1), (2), (3): ø4
Inch size (1), (2), (3): ø5/32 "
Manifold Metric size (1), (3): ø6, (2): ø4
Inch size (1), (3): ø1/4 (diameter 1/4 mm), (2): ø5/32 (diameter 5/32 mm) "
WeightNote 1) 100 g or less (without options)
  • *Note 1) Indicates the weight of a single unit. For the IITV00-n, the total weight (g) ≤ stations (n) ×; 100 + 130 (weight of end block A, B assembly) + weight (g) of DIN rail.
  • *Note 2) When there is downstream flow consumption, pressure may become unstable depending on the piping conditions.
  • *Note 3) When the input signal is 0%, the exhaust solenoid valve is controlled to make the secondary pressure zero. As a result, a noise may occur, but this does not indicate a malfunction.
  • *Note 4) When measuring ITV analog output from 1 to 5 V DC with a load impedance of less than 100 kΩ, an analog monitor output accuracy of within ±6% (F.S.) may not be available. If accuracy within ±6% is required, please contact the manufacturer with your request. Output pressure remains unaffected.
  • *When using under conditions equivalent to IP65, connect the fitting or tube to the breathing hole prior to use.

Accessories (Options)

Flat bracket assembly (2 mounting screws included) P39800022

Flat bracket assembly (2 mounting screws included) P39800022

L bracket assembly (2 mounting screws included) P39800023; tightening torque when assembled is 0.3 N·m

L bracket assembly (2 mounting screws included) P39800023; tightening torque when assembled is 0.3 N·m

Straight type cable connector M8-4DSX3MG4

Straight type cable connector M8-4DSX3MG4

Right-angle type cable connector P398000-501-2

Right-angle type cable connector P398000-501-2

Model Number Notation

Model number example

Model number example

ITV0000 Series Compact Electro-Pneumatic Regulator dimensions

For single unit

 

(Unit: mm)

 

ITV0000 Series Compact Electro-Pneumatic Regulator for single unit, dimensional drawing

ITV0000 Series Compact Electro-Pneumatic Regulator for single unit, dimensional drawing

Single Unit for Manifold

 

(Unit: mm)

 

ITV0000 Series Compact Electro-Pneumatic Regulator single unit for manifold, dimensional drawing

ITV0000 Series Compact Electro-Pneumatic Regulator single unit for manifold, dimensional drawing

Codice componente
ITV0050-3UMS
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Regolatore, valvola di sovrapressione Regolatore Liquido applicabile Profilo Ambiente d'esercizio Meccanismo di scarico Funzione corrente contraria Lato mandata, tipo di collegamento Lato mandata, diam. collegamento Lato controllo, tipi di collegamento Lato di controllo, diametro collegamento Manometro Segnale di ingresso/Segnale di comunicazione Accessory Set Pressure Connected Number Specifications In Side Tube Size / Fitting Size Out Side Tube Size / Fitting Size Power Supply Voltage Cable Connector Type Pressure Range

315.68 €

1 26 giorni RegolatoreElettropneumaticoAriaCon attacco a innesto rapidoStandard[In dotazione] DisponibileNA[A innesto rapido] A innesto rapido (poll.)ø 1/4[A innesto rapido] A innesto rapido (poll.)ø 5/32[Non in dotazione] N/A[0–10V DC] Tensione 0–10V DCAssente0.001–0.9MPa-Per collettoreSUP: ø 1/4OUT: ø 5/32$EXH: ø 1/424V DCTipo dritto 3m0,9MPa

Loading...

  1. 1

Si trova sulla pagina di ITV00**, regolatore elettropneumatico compatto, il codice articolo è il seguente: ITV0050-3UMS.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto ITV0050-3UMS.

Tipologia prodotto

Codice componente
ITV0010-0BL
ITV0010-0BN
ITV0010-0BS
ITV0050-3UN
ITV0051-0BL
ITV0051-0CL
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Regolatore, valvola di sovrapressione Regolatore Liquido applicabile Profilo Ambiente d'esercizio Meccanismo di scarico Funzione corrente contraria Lato mandata, tipo di collegamento Lato mandata, diam. collegamento Lato controllo, tipi di collegamento Lato di controllo, diametro collegamento Manometro Segnale di ingresso/Segnale di comunicazione Accessory Set Pressure Connected Number Specifications In Side Tube Size / Fitting Size Out Side Tube Size / Fitting Size Power Supply Voltage Cable Connector Type Pressure Range

318.18 €

1 4 giorni RegolatoreElettropneumaticoAriaCon attacco a innesto rapidoStandard[In dotazione] DisponibileNA[A innesto rapido] A innesto rapido (mm)ø 4[A innesto rapido] A innesto rapido (mm)ø 4[Non in dotazione] N/A[DC4-20mA] Corrente DC 4–20mA (sincr.)Supporto profilo piatto0.001–0.1 MPa-Per unità singolaSUP: ø4OUT: ø4$EXH: ø424V DCAd angolo retto 2m0.1MPa

297.74 €

1 26 giorni RegolatoreElettropneumaticoAriaCon attacco a innesto rapidoStandard[In dotazione] DisponibileNA[A innesto rapido] A innesto rapido (mm)ø 4[A innesto rapido] A innesto rapido (mm)ø 4[Non in dotazione] N/A[DC4-20mA] Corrente DC 4–20mA (sincr.)Staffa profilo piatto0.001–0.1MPa-Per unità singolaSUP: ø4OUT: ø 4$EXH: ø 424V DCSenza connettore cavo0,1 MPa

318.18 €

1 26 giorni RegolatoreElettropneumaticoAriaCon attacco a innesto rapidoStandard[In dotazione] DisponibileNA[A innesto rapido] A innesto rapido (mm)ø 4[A innesto rapido] A innesto rapido (mm)ø 4[Non in dotazione] N/A[DC4-20mA] Corrente DC 4–20mA (sincr.)Staffa profilo piatto0.001–0.1MPa-Per unità singolaSUP: ø4OUT: ø 4$EXH: ø 424V DCTipo dritto 3m0,1 MPa

295.44 €

1 26 giorni RegolatoreElettropneumaticoAriaCon attacco a innesto rapidoStandard[In dotazione] DisponibileNA[A innesto rapido] A innesto rapido (poll.)ø 5/32[A innesto rapido] A innesto rapido (poll.)ø 5/32[Non in dotazione] N/A[0–10V DC] Tensione 0–10V DCAssente0.001–0.9MPa-Per unità singolaSUP: ø 5/32OUT: ø 5/32$EXH: ø 5/3224V DCSenza connettore cavo0,9MPa

318.18 €

1 26 giorni RegolatoreElettropneumaticoAriaCon attacco a innesto rapidoStandard[In dotazione] DisponibileNA[A innesto rapido] A innesto rapido (mm)ø 4[A innesto rapido] A innesto rapido (mm)ø 4[Non in dotazione] N/A[DC4-20mA] Corrente DC 4–20mA (sincr.)Staffa profilo piatto0.001–0.9MPa-Per unità singolaSUP: ø4OUT: ø 4$EXH: ø 412-15V DCAd angolo retto 2m0,9MPa

318.18 €

1 26 giorni RegolatoreElettropneumaticoAriaCon attacco a innesto rapidoStandard[In dotazione] DisponibileNA[A innesto rapido] A innesto rapido (mm)ø 4[A innesto rapido] A innesto rapido (mm)ø 4[Non in dotazione] N/A[DC4-20mA] Corrente DC 4–20mA (sincr.)Staffa a L0.001–0.9MPa-Per unità singolaSUP: ø4OUT: ø 4$EXH: ø 412-15V DCAd angolo retto 2m0,9MPa

Supporto tecnico