Edge protection seal profiles

Edge protection seal profiles
  • Sconto volumi elevati
GN 2180 edge protection seal profiles can be used to seal doors, covers and hatches. The profiles are pressed by hand onto the front of metal sheets and plates. The embedded clamp insert prevents detachment. Glue or other adhesives are not required.
When assembled, the profile should deform slightly according to w2. This ensures an optimal seal. Adherance to the guideline placement radii (r1... r4) is recommended in order to ensure a tight profile seal and to make assembly easier.
The NBR profiles are recommended for use in cases where contact with fuels, oils or coolants can occur.
EPDM profiles are certified according to UL 50 and UL 94-HB and are therefore approved for the US-American and the Canadian market.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
2180-EPDM-11,​5-D-20
2180-EPDM-11,​5-D-50
2180-EPDM-13-D-20
2180-EPDM-13-D-50
2180-EPDM-15,​5-A-20
2180-EPDM-15,​5-A-50
2180-EPDM-20,​5-A-20
2180-EPDM-20,​5-A-50
2180-NBR-13-D-20
2180-NBR-13-D-50
2180-NBR-20,​5-A-20
2180-NBR-20,​5-A-50
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
h1 Length l (in meters) Material Type

150.92 €

1 Disponibile 7 giorni 11.520EPDM-Ethylene propylene diene rubberD, Side seal profile

360.80 €

1 Disponibile 7 giorni 11.550EPDM-Ethylene propylene diene rubberD, Side seal profile

156.28 €

1 Disponibile 7 giorni 1320EPDM-Ethylene propylene diene rubberD, Side seal profile

368.50 €

1 Disponibile 7 giorni 1350EPDM-Ethylene propylene diene rubberD, Side seal profile

153.20 €

1 Disponibile 7 giorni 15.520EPDM-Ethylene propylene diene rubberA, Upper seal profile

392.80 €

1 Disponibile 7 giorni 15.550EPDM-Ethylene propylene diene rubberA, Upper seal profile

155.76 €

1 Disponibile 7 giorni 20.520EPDM-Ethylene propylene diene rubberA, Upper seal profile

367.20 €

1 Disponibile 7 giorni 20.550EPDM-Ethylene propylene diene rubberA, Upper seal profile

234.56 €

1 Disponibile 7 giorni 1320NBR-Acrylonitrile butadiene rubberD, Side seal profile

564.16 €

1 Disponibile 7 giorni 1350NBR-Acrylonitrile butadiene rubberD, Side seal profile

234.56 €

1 Disponibile 7 giorni 20.520NBR-Acrylonitrile butadiene rubberA, Upper seal profile

564.16 €

1 Disponibile 7 giorni 20.550NBR-Acrylonitrile butadiene rubberA, Upper seal profile

Loading...

  1. 1

Supporto tecnico