Heavy duty vertical acting toggle clamps, with vertical mounting base

Heavy duty vertical acting toggle clamps, with vertical mounting base
  • Sconto volumi elevati
GN 813 heavy duty vertical acting toggle clamps are used for applications where a very high holding force is required, such as closing of foam molds.
These clamps have been designed for easy dismantling: i.e. the bearing pins are locked with circlips.
After dismantling the individual parts, they can be modified to suit individual applications.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
813-1000-F
813-2000-F
813-3000-F
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Size

223.76 €

1 Disponibile 7 giorni 1000

297.96 €

1 Disponibile 7 giorni 2000

388.78 €

1 Disponibile 7 giorni 3000

Loading...

  1. 1

Informazioni di base

Type F, Solid bar version

Supporto tecnico