Opening handles for latches

Opening handles for latches
  • Sconto volumi elevati
GN 120.1 opening handles are simple operating elements which are used in combination with key or bush-button actuated locking devices. They have a low installation height and can be mounted as required in a 90° grid pattern together with the lock housing.
GN 120.1 opening handles are suitable for the following latches and locking devices:
- Latches GN 115 (not lockable)
- Latches GN 115 (lockable)
- Stainless Steel-Latches GN 115
- Hakenverriegelungen GN 115.8
- Latches GN 119
- Stainless Steel-Latches GN 119
- Snap locks GN 315.1
- Rotary clamping latches GN 516
- Rotary clamping latches GN 516.1
- Stainless Steel-Rotary clamping latches GN 516.5

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
120.1-31-SW
120.1-35-SW
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Diameter d

1.02 €

1 Disponibile 7 giorni 31

1.02 €

1 Disponibile 7 giorni 35

Loading...

  1. 1

Informazioni di base

Colour SW

Supporto tecnico