Scale rings, matt chrome plated, Steel

Scale rings, matt chrome plated, Steel
  • In Offerta
  • Sconto volumi elevati
Besides the standard scale (Type MCRS) the scale rings can be supplied with any type of graduation. It is suggested to use the matt chrome plated version (MCR) so that a nice discrepancy in colour is given.
Regarding design, numbering run, numbering position and numbering sequence of the scale please see the layout for scale rings on the order sheet (How to order Graduations).
Prices for other scales on request!

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
264-30-MCR
264-30-MCRS
264-40-MCR
264-40-MCRS
264-60-MCR
264-60-MCRS
264-80-MCR
264-80-MCRS
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Outside diameter d1 Type

21.22 €

11.25 €

1 Disponibile Stesso giorno

Stock

30MCR, matt chrome plated

28.30 €

1 Disponibile 7 giorni 30MCRS, matt chrome plated scale 0...90, 100 graduations, scale scheme d1/100 A RA 0-10 20...90/10

23.62 €

12.52 €

1 Disponibile Stesso giorno

Stock

40MCR, matt chrome plated

31.58 €

16.74 €

1 Disponibile Stesso giorno

Stock

40MCRS, matt chrome plated scale 0...90, 100 graduations, scale scheme d1/100 A RA 0-10 20...90/10

31.26 €

16.57 €

1 Disponibile Stesso giorno

Stock

60MCR, matt chrome plated

42.66 €

1 Disponibile 7 giorni 60MCRS, matt chrome plated scale 0...90, 100 graduations, scale scheme d1/100 A RA 0-10 20...90/10

71.52 €

37.91 €

1 Disponibile Stesso giorno

Stock

80MCR, matt chrome plated

87.36 €

46.30 €

1 Disponibile Stesso giorno

Stock

80MCRS, matt chrome plated scale 0...90, 100 graduations, scale scheme d1/100 A RA 0-10 20...90/10

Loading...

  1. 1

Supporto tecnico