ARP20 / 30 / 40, Regolatore modulare di precisione (Codici componente - Download CAD)

ARP20 / 30 / 40, Regolatore modulare di precisione

Fare clic sull'immagine per ingrandirla.

Cliccare sull´immagine per ingrandirla.

Direct-Operated Precision Regulator, Modular Type (With Backflow Function) with sensitivity within 0.2% F.S.
[Features]
· Repeatability: Within ±1% F.S. (or within ±3 kPa).
· Energy saving and air consumption reduced by 80%.
· Type with the backflow function (ARP20K/30K/40K) can be installed between solenoid valves and cylinders.
· Specifications with a backflow function feature an inbuilt mechanism for quickly and reliable exhausting the air-pressure at the outlet side.

(i)Nota

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

ARP30-F03-1

Direct-Operated Precision Regulator, Modular Type (With Backflow Function), ARP20(K) To ARP40(K) Series Details

ARP20/ARP20K: product images

ARP20/ARP20K: product images

ARP30/ARP30K: product images

ARP30/ARP30K: product images

ARP40/ARP40K: product images

ARP40/ARP40K: product images

Direct-Operated Precision Regulator, Modular Type (With Backflow Function), ARP20(K) To ARP40(K) Series Specification

Model Number Notation

Model number example

Model number example

- Code Contents (1)
Body size
20 30 40
(2) With backflow function No symbol Without backflow function
K With backflow function
(3) Screw Type No symbol Rc
N NPT
F G
(4) Piping connection port diameter 01 1/8 - -
02 1/4
03 3/8 -
04 1/2 - -
(5) Note 1) Options a Mounting No symbol Without optional mounting parts
B Note 2) With Bracket
H With set nut (for panel mount)
b Pressure gauge No symbol Without pressure gauge
E Square embedded-type pressure gauge (with limit indicator)
G Round-type pressure gauge (with limit indicator)
Digital pressure switch E1Note 3) Output: NPN output / Lead wire electrical entry: wiring bottom entry
E2Note 3) Output: NPN output / Lead wire electrical entry: wiring top entry
E3Note 3) Output: PNP output / Lead wire electrical entry: wiring bottom entry
E4Note 3) Output: PNP output / Lead wire electrical entry: wiring top entry
(6) Semi-standard c Set pressure No symbol 0.005 to 0.4-MPa setting
1 Note 4) 0.005 to 0.2‑MPa setting
3 Note 4) 0.008 to 0.6-MPa setting
d Flow direction No symbol Flow direction: left → right
R Flow direction: right → left
e Handle direction No symbol Handle downward
Y Handle upward
f Pressure unit No symbol Nameplate and pressure gauge units: MPa
Z Note 5) Nameplate and pressure gauge units: psi Note 7) Note 7) Note 7)
ZA Note 6) Digital pressure switch: with unit selection function Note 8) Note 8) Note 8)
  • *Note 1) Options B, G and H are not assembled and are supplied loose at the time of shipment.
  • *Note 2) Set nuts are included with the bracket.
  • *Note 3) When choosing with H (panel mount), the installation space for lead wires will not be secured. In this case, select "wiring top entry" for the electrical entry. (Select "wiring bottom entry" when the semi-standard Y is chosen simultaneously.)
  • *Note 4) The pressure regulator spring is the only difference from the standard specification. Does not restrict setting to a pressure of 0.2 MPa / 0.6 MPa or higher. Moreover, if a pressure gauge is attached, a 0.2‑MPa-use pressure gauge for 0.2‑MPa settings will be fitted or a 0.7‑MPa‑use pressure gauge for 0.6 MPa settings. For all times when a digital pressure switch is attached, the pressure display is fixed to 1.0 MPa.
  • *Note 5) Thread type: NPT is applicable. Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan). The digital pressure switch, which has the unit selection function, has a default setting of psi.
  • *Note 6) Options: E1, E2, E3, E4. Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan).
  • *Note 7) ○ is for thread type NPT only.
  • *Note 8) △: Combination available for options E1, E2, E3, E4.

Specifications

Model ARP20(K) ARP30(K) ARP40(K)
Connection port size 1/8, 1/4 1/4, 3/8 1/4, 3/8, 1/2
Applicable fluids Air
Proof pressure 1.2 MPa
Maximum operating pressure 0.7 MPa
Set pressure range Note 1) For 0.4‑MPa setting Example: ARP30-02BG 0.005 to 0.4 MPa
For 0.2‑MPa setting Example) ARP30-02BG-1 0.005 to 0.2 MPa
For 0.6‑MPa setting Example) ARP30-02BG-3 0.008 to 0.6 MPa
Sensitivity Within 0.2% F.S.
Repeatability Note 2) Within ±1% F.S. (or ±3 kPa)
Air consumption amount For 0.4‑MPa setting Example: ARP30-02BG 1 L/min (ANR) or less (at P2 = 0.4 MPa)
For 0.2‑MPa setting Example) ARP30-02BG-1 0.6 L/min (ANR) or less (at P2 = 0.2 MPa)
For 0.6‑MPa setting Example) ARP30-02BG-3 1.4 L/min (ANR) or less (at P2 = 0.6 MPa)
Pressure connection port size Note 3) 1/8 1/8 1/4
Ambient temperature and working fluid temperature - -5 to 60°C (no freezing)
With Digital Pressure Switch Example) ARP30-02BE1 -5 to 50°C (no freezing)
Structure Bleed type
Weight (kg) Note 4) 0.2 0.3 0.5
  • *Note 1) When a product with the backflow function (ARP20K to 40K) is chosen, set the inlet pressure to at least 0.05‑MPa higher than the set pressure.
  • *Note 2) For the type set to 0.2 MPa only, repeatability will be within ±3 kPa.
  • *Note 3) Connection port threading is not provided for products with square embedded pressure gauges.
  • *Note 4) The weight shown is for the product without any options.

Optional parts

Model ARP20(K) ARP30(K) ARP40(K)
Bracket assembly Note 1) ARP20P-270AS ARP30P-270AS ARP40P-270AS
Set nut AR23P-260S AR33P-260S AR43P-260S
Pressure gauge 0.4 MPa Round-type Note 2) G36-4-□01 G46-4-□02
Square embedded type Note 3) GC3-4AS [GC3P-010AS (pressure gauge cover only)]
0.2 MPa Round-type Note 2) G36-2-□01 G46-2-□02
Square embedded type Note 3) GC3-2AS [GC3P-010AS (pressure gauge cover only)]
0.7 MPa Round-type Note 2) G36-7-□01 G46-7-□02
Square embedded type Note 3) GC3-7AS [GC3P-010AS (pressure gauge cover only)]
Digital type Note 4) NPN output / Wiring bottom entry ISE35-N-25-MLA [ISE35-N-25-M (main switch unit only)]
NPN output / Wiring bottom entry ISE35-R-25-MLA [ISE35-R-25-M (main switch unit only)]
PNP output / Wiring bottom entry ISE35-N-65-MLA [ISE35-N-65-M (main switch unit only)]
PNP output / Wiring bottom entry ISE35-R-65-MLA [ISE35-R-65-M (main switch unit only)]
  • *Note 1) Assembly of a bracket and set nuts.
  • *Note 2) The □ in the part numbers for round-type pressure gauges indicates the connection thread type. Insert no symbol for Rc thread, and use "N" for NPT thread. The G thread is not available. As such, select the R thread type (Nil) instead. Contact the manufacturer separately regarding NPT connection thread types and for psi unit specification pressure gauges.
  • *Note 3) Including O-ring (1 pc.) and mounting screws (2 pcs.). [ ]: Pressure gauge cover only.
  • *Note 4) Includes a lead wire with connector (2 m), adapter, lock pin, O-ring (1 pc.) and mounting screws (2 pcs.). [ ]: Switch unit only.

Structural Drawings

Direct-Operated Precision Regulator, Modular Type (With Backflow Function), ARP20(K) To ARP40(K) Series: structural drawings

Direct-Operated Precision Regulator, Modular Type (With Backflow Function), ARP20(K) To ARP40(K) Series: structural drawings

Component Parts

Number Part name Materials Additional notes
1 Body Die-cast aluminum External color: urban white
2 Bonnet Polyacetal External color: urban white

Replacement Parts

Number Part name Materials Part number
ARP20(K) ARP30(K) ARP40(K)
3 Valve assembly Brass, HNBR, NBR ARP20P-330AS ARP30P-330AS ARP40P-330AS
4 Valve guide assembly Polyacetal, NBR ARP20P-050AS ARP30P-050AS ARP40P-050AS
5 Diaphragm assembly HNBR, SUS, brass ARP20P-151AS ARP30P-151AS ARP40P-151AS
6 Note) Check valve assembly - AR20KP-020AS
  • *Note) The check valve assembly is a replacement part for specifications with the backflow function (ARP20K to 40K). Assembly comprising check valve body assembly, check valve cover and screws (2 pcs.).

Direct-Operated Precision Regulator, Modular Type (With Backflow Function), ARP20(K) To ARP40(K) Series Dimensions

 

(Unit: mm)

 

Direct-Operated Precision Regulator, Modular Type (With Backflow Function), ARP20(K) To ARP40(K) Series: dimensional drawing

Direct-Operated Precision Regulator, Modular Type (With Backflow Function), ARP20(K) To ARP40(K) Series: dimensional drawing

Pressure Gauge Options

Option Square embedded type pressure gauge Digital pressure switch
(Electrical entry: wiring bottom entry)
Digital pressure switch
(Electrical entry: wiring top entry)
Round-type pressure gauge
Model Standard specification
P1 P2 A B Note 1) C D F J K
ARP20(K) 1/8, 1/4 1/8 40 98 27 28.5 M28 × 1 28.5 2 Note 2)
ARP30(K) 1/4, 3/8 1/8 53 117 29 29.5 M38 × 1.5 29.5 2.5
ARP40(K) 1/4, 3/8, 1/2 1/4 70 148 41 34 M42 × 1.5 34 1
Model Option specification
Square type pressure gauge Digital pressure gauge Round-type pressure gauge Bracket mounting dimensions Panel mount
H J H J H J M N Q R S T U V W Y Z
ARP20(K) □28 29.5 □27.8 40 ø37.5 (diameter 37.5 mm) 66 30 34 47 5.4 15.4 55 2.3 28 28.5 14 6
ARP30(K) □28 30.5 □27.8 41 ø37.5 (diameter 37.5 mm) 67 41 40 44 6.5 8 53 2.3 31 38.5 19 7
ARP40(K) □28 35 □27.8 45 ø42.5 (diameter 42.5 mm) 74 50 54 54 8.5 10.5 70 2.3 35.5 42.5 21 7
  • *Note 1) The dimension B is the length when the filter regulator knob (handle) is unlocked.
  • *Note 2) For the ARP20(K) only, the position of the pressure gauge is above the center of the piping.
Codice componente
ARP30-F03-1
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Funzione corrente contraria Lato mandata, tipo di collegamento Lato mandata, diam. collegamento Direzione flusso Lato controllo, tipi di collegamento Lato di controllo, diametro collegamento Manometro Size of Body Accessory Set Pressure Pressure Unit Handle Direction / Position

68.47 €

1 26 giorni NAG3/8[(Dx)] Da sinistra a destraG3/8[Non in dotazione] Senza manometro30Assente0.005–0.2MPaUnità targhetta identificativa e manometro: MPaManiglia verso l'alto

Loading...

  1. 1

Informazioni di base

Regolatore, valvola di sovrapressione Regolatore Regolatore Controllo di precisione Liquido applicabile Aria
Profilo Standard Ambiente d'esercizio Standard Meccanismo di scarico Sfiato

Si trova sulla pagina di ARP20 / 30 / 40, Regolatore modulare di precisione, il codice articolo è il seguente: ARP30-F03-1.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto ARP30-F03-1.

Tipologia prodotto

Codice componente
ARP20-01-3
ARP20-01B
ARP20-01B-1
ARP30-F03-3
ARP30-F03-R
ARP30-F03B
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Funzione corrente contraria Lato mandata, tipo di collegamento Lato mandata, diam. collegamento Direzione flusso Lato controllo, tipi di collegamento Lato di controllo, diametro collegamento Manometro Size of Body Accessory Set Pressure Pressure Unit Handle Direction / Position

57.48 €

1 26 giorni NARc1/8[(Dx)] Da sinistra a destraRc1/8[Non in dotazione] Senza manometro20Assente0,008–0,6MPaUnità targhetta identificativa e manometro: MPaManiglia verso l'alto

59.31 €

1 26 giorni NARc1/8[(Dx)] Da sinistra a destraRc1/8[Non in dotazione] Senza manometro20Con staffa0.005–0.4MPaUnità targhetta identificativa e manometro: MPaManiglia verso l'alto

59.31 €

1 26 giorni NARc1/8[(Dx)] Da sinistra a destraRc1/8[Non in dotazione] Senza manometro20Con staffa0.005–0.2MPaUnità targhetta identificativa e manometro: MPaManiglia verso l'alto

68.47 €

1 26 giorni NAG3/8[(Dx)] Da sinistra a destraG3/8[Non in dotazione] Senza manometro30Assente0,008–0,6MPaUnità targhetta identificativa e manometro: MPaManiglia verso l'alto

68.47 €

1 26 giorni NAG3/8[A sinistra] Da destra a sinistraG3/8[Non in dotazione] Senza manometro30Assente0.005–0.4MPaUnità targhetta identificativa e manometro: MPaManiglia verso l'alto

70.29 €

1 26 giorni NAG3/8[(Dx)] Da sinistra a destraG3/8[Non in dotazione] Senza manometro30Con staffa0.005–0.4MPaUnità targhetta identificativa e manometro: MPaManiglia verso l'alto

Supporto tecnico