IR1000-A~3000-A, regolatore di precisione (Codici componente - Download CAD)

IR1000-A~3000-A, regolatore di precisione

Fare clic sull'immagine per ingrandirla.

Cliccare sull´immagine per ingrandirla.

The Precision Regulator IR1000-A/2000-A/3000-A Series boasts a high flow rate of approximately 2 times the previous series (at maximum).
[Features]
· Air consumption reduced by up to 90% (approx.)
· Lightweight type with approximately 27% weight reduction.
· Sensitivity: 0.2% (full span).
· Repeatability: ±0.5% (full span).

(i)Nota

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

IR3000-F04EB-A

Precision Regulator IR1000-A/2000-A/3000-A Series Details

IR1000-A: product images

IR1000-A: product images

IR2000-A: product images

IR2000-A: product images

IR3000-A: product images

IR3000-A: product images

Precision Regulator IR1000-A/2000-A/3000-A Series Specifications

Standard specification

Model Basic type (handle)
IR10□0-A IR20□0-A IR30□0-A
Applicable fluids Air
Proof pressure 1.5 MPa
Maximum supply pressure 1.0 MPa
Minimum supply pressure Note 1) Set pressure +0.05 MPa Set pressure +0.1 MPa
Set pressure range IR1000-A: 0.005 to 0.2 MPa IR2000-A: 0.005 to 0.2 MPa IR3000-A: 0.01 to 0.2 MPa
IR1010-A: 0.01 to 0.4 MPa IR2010-A: 0.01 to 0.4 MPa IR3010-A: 0.01 to 0.4 MPa
IR1020-A: 0.01 to 0.8 MPa IR2020-A: 0.01 to 0.8 MPa IR3020-A: 0.01 to 0.8 MPa
Sensitivity Within 0.2% of full span
Repeatability Note 2) Within ±0.5% of full span
Air consumption amount Note 3) 1 L/min (ANR) or less
Connection port size 1/8 1/4 1/4, 3/8, 1/2
Pressure gauge connection port size 1/8, (2 places)
Ambient temperature and working fluid temperature Note 4) −5 to 60°C (no freezing)
Weight (kg) Note 5) 0.13 0.23 0.47
  • *Note 1) No flow on the output side.
  • *Note 2) With the condition that there are no changes over time and no special temperature characteristics or any other special characteristics.
  • *Note 3) Measurement conditions: At supply pressure of 1.0 MPa and a pressure setting of 0.2 MPa.
  • *Note 4) With a digital pressure switch: −5 to +50°C.
  • *Note 5) With no accessories.

Accessories (Optional) / Part Numbers

Name IR10□0-A IR20□0-A IR30□0-A
Bracket assembly Note 1) IR10P-501AS IR20P-501AS IR30P-501AS
Hex panel nut IR10P-600S IR20P-600S IR20P-600S
Round-type pressure gauge Note 2) 0.2‑MPa setting G33-2-□01 G43-2-□01 G43-2-□01
0.4‑MPa setting G33-4-□01 G43-4-□01 G43-4-□01
0.8‑MPa setting G33-10-□01 G43-10-□01 G43-10-□01
With digital pressure switch Note 3) NPN 1 output ISE30A-□01-N-ML
PNP 1 output ISE30A-□01-P-ML
NPN1 output / voltage output ISE30A-□01-C-ML
NPN1 output / current output ISE30A-□01-D-ML
  • *Note 1) Assembly of a bracket and set nuts.
  • *Note 2) The □ in the part numbers for round-type pressure gauges indicates the connection thread type. Insert no symbol for Rc, and use "N" for NPT. Pressure gauge for 0.8‑MPa settings is the 1.0‑MPa specification. Check with the manufacturer regarding the supply of psi unit specification pressure gauges.
  • *Note 3) The □ in the part numbers for types with digital pressure switches indicates the connection thread type. Insert no symbol for Rc, and use "N" for NPT.

Compatible Modular Products and Accessories

Names of compatible modular products and accessories Compatible sizes
IR1000-A Series IR2000-A Series IR3000-A Series
Filters AF20-A AF30-A AF40-A
Spacer Y200-A Y300-A Y400-A
Spacer with bracket Y200T-A Y300T-A Y400T-A

Model Number Notation

Model number example

Model number example

- Code Contents (1)
Body size
1 2 3
(2) Set pressure range 0 0.005 to 0.2 MPa -
0.01 to 0.2 MPa - -
1 0.01 to 0.4 MPa
2 0.01 to 0.8 MPa
(3) Exhaust direction 0 Bottom exhaust
1 Front exhaust - -
2 Back exhaust - -
(4) Screw Type No symbol Rc
N NPT
F G
(5) Piping connection port diameter 01 1/8 - -
02 1/4 -
03 3/8 - -
04 1/2 - -
(6) Note 1) option a Mounting No symbol Without optional mounting parts
B Note 2) With Bracket
H With hexagon panel nut (for panel mounting)
b Pressure gauge No symbol Without pressure gauge
G Round-type pressure gauge
With digital
pressure switch
EA NPN open collector 1 output
EB PNP open collector 1 output
EC NPN open collector 1 output + Analog voltage output
ED NPN open collector 1 output + Analog current output
(7) Semi-standard c Flow direction No symbol Flow direction: left → right
R Flow direction: right → left
d Handle direction No symbol Handle upward
V Handle downward
e Pressure unit Note 3) No symbol Nameplate and pressure gauge units: MPa
Z Nameplate and pressure gauge units: psi
ZA Digital pressure switch: with unit selection function
  • *Note 1) Options are not assembled and are supplied loose at the time of shipment. B and H cannot be selected together. Old-style brackets cannot be used with this product.
  • *Note 2) Set nuts included with brackets.
  • *Note 3) Refer to the pressure unit notation list.

Pressure unit notation list

- Screw Type Unit used on product nameplate Unit used on pressure gauge Sold Note 6)
G EA, EB, EC, ED
No symbol Rc MPa MPa SI unit fixed Sold in Japan and internationally
NPT
G
Z Note 4) Rc - - - Sold outside of Japan only
NPT psi psi With unit conversion function
(initial value psi)
G - - -
ZA Note 5) Rc MPa MPa With unit conversion function Sold outside of Japan only
NPT
G
  • *Note 4) Thread type: NPT is applicable.
  • *Note 5) Options: EA, EB, EC, ED.
  • *Note 6) Under new Japanese measurement laws, only SI unit types are for sale in Japan.

Structural Drawings

Basic type (Knob) / IR20□0-A: structural drawings

Basic type (Knob) / IR20□0-A: structural drawings

Basic type (Knob) / IR10□0-A: structural drawings

Basic type (Knob) / IR10□0-A: structural drawings

Basic type (Knob) / IR30□0-A: structural drawings

Basic type (Knob) / IR30□0-A: structural drawings

Basic type (Knob) / IR30□1-A, IR30□2-A: structural drawings

Basic type (Knob) / IR30□1-A, IR30□2-A: structural drawings

Main Structural Parts

Number Name Materials
IR1000-A IR2000-A IR3000-A
1 Bonnet Die-cast aluminum
2 Nozzle diaphragm assembly Aluminum, weather-resistant NBR
3 Seal HNBR
4 Seal NBR
5 Diaphragm spacer Polyacetal
6 Supply diaphragm Weatherable NBR -
7 Exhaust diaphragm assembly Steel, aluminum, weather-resistant NBR Aluminum, weather-resistant NBR, HNBR
8 Valve assembly Stainless steel, aluminum, HNBR Aluminum, HNBR
9 Body Die-cast aluminum

Precision Regulator IR1000-A/2000-A/3000-A Series: Dimensions Examples

Basic Type (Handle) / IR10□0-01□-A

 

(Unit: mm)

 

Basic type (handle) / IR10□0-01□-A: dimensional drawings

Basic type (handle) / IR10□0-01□-A: dimensional drawings

With Digital Pressure Switch / IR10□0-01□E□-A

 

(Unit: mm)

 

With digital pressure switch / IR10□0-01□E□-A: dimensional drawing

With digital pressure switch / IR10□0-01□E□-A: dimensional drawing

Codice componente
IR3000-F04EB-A
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Lato mandata, tipo di collegamento Lato mandata, diam. collegamento Direzione flusso Lato controllo, tipi di collegamento Lato di controllo, diametro collegamento Manometro Size of Body Accessory Set Pressure Pressure Unit Handle Direction / Position Specifications Output Specification

244.89 €

1 26 giorni G1/2[(Dx)] Da sinistra a destraG1/2[Con pressostato] Con pressostato3Assente0.01–0.2MPaUnità targhetta identificativa e manometro: MPaManiglia verso il bassoScarico inferioreCollettore aperto PNP 1 uscita

Loading...

  1. 1

Informazioni di base

Regolatore, valvola di sovrapressione Regolatore Regolatore Controllo di precisione Liquido applicabile Aria
Profilo Standard Ambiente d'esercizio Standard Meccanismo di scarico Sfiato
Funzione corrente contraria NA

Si trova sulla pagina di IR1000-A~3000-A, regolatore di precisione, il codice articolo è il seguente: IR3000-F04EB-A.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto IR3000-F04EB-A.

Tipologia prodotto

Codice componente
IR1000-01BEB-A
IR1000-01BEC-A
IR1000-01BED-A
IR3000-F04H-A
IR3000-N04BG-A
IR3002-02B-A
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Lato mandata, tipo di collegamento Lato mandata, diam. collegamento Direzione flusso Lato controllo, tipi di collegamento Lato di controllo, diametro collegamento Manometro Size of Body Accessory Set Pressure Pressure Unit Handle Direction / Position Specifications Output Specification

170.35 €

1 26 giorni Rc1/8[(Dx)] Da sinistra a destraRc1/8[Con pressostato] Con pressostato1Con staffa0.005–0.2MPaUnità targhetta identificativa e manometro: MPaManiglia verso il bassoScarico inferioreCollettore aperto PNP 1 uscita

175.61 €

1 26 giorni Rc1/8[(Dx)] Da sinistra a destraRc1/8[Con pressostato] Con pressostato1Con staffa0.005–0.2MPaUnità targhetta identificativa e manometro: MPaManiglia verso il bassoScarico inferioreCollettore aperto NPN 1 uscita + uscita tensione analogica

175.61 €

1 26 giorni Rc1/8[(Dx)] Da sinistra a destraRc1/8[Con pressostato] Con pressostato1Con staffa0.005–0.2MPaUnità targhetta identificativa e manometro: MPaManiglia verso il bassoScarico inferioreCollettore aperto NPN 1 uscita + uscita corrente analogica

157.32 €

1 26 giorni G1/2[(Dx)] Da sinistra a destraG1/2[Non in dotazione] Senza manometro3Con dado esagonale della piastra (per il montaggio della piastra)0.01–0.2MPaUnità targhetta identificativa e manometro: MPaManiglia verso il bassoScarico inferiore-

177.60 €

1 26 giorni [NPT] NPT1/2[(Dx)] Da sinistra a destra[NPT] NPT1/2[Con manometro] Con manometro3Con staffa0.01–0.2MPaUnità targhetta identificativa e manometro: MPaManiglia verso il bassoScarico inferiore-

159.76 €

1 26 giorni Rc1/4[(Dx)] Da sinistra a destraRc1/4[Non in dotazione] Senza manometro3Con staffa0.01–0.2MPaUnità targhetta identificativa e manometro: MPaManiglia verso il bassoScarico posteriore-

Supporto tecnico