• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 3:00 alle ore 15:00 (CEST) 16/6/2024 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

IR1200-A~3200-A, Regolatore (Codici componente - Download CAD)

IR1200-A~3200-A, Regolatore
IR1200-A/2200-A/3200-A Series high-flow-rate regulator that handles up to about twice the flow rate of conventional products.
[Features]
· Air consumption: 0 bleed air.
· Lightweight type with approximately 27% weight reduction.
· Repeatability: ±1% (full span).

(i)Nota

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

IR1200-F01EA-ZA-A

IR1200-A/2200-A/3200-A Series Regulator Details

IR1200-A product image

IR1200-A product image

IR2200-A product image

IR2200-A product image

IR3200-A product image

IR3200-A product image

IR1200-A/2200-A/3200-A Series Regulator Specifications

Standard specifications

Model Basic type (knob)
IR12□0-A IR22□0-A IR32□0-A
Applicable fluids Air
Proof pressure 1.5 MPa
Maximum supply pressure 1.0 MPa
Minimum Supply Pressure Note 1) Set pressure +0.05 MPa Set pressure +0.1 MPa
Set pressure range IR1200-A: 0.02 to 0.2 MPa IR2200-A: 0.02 to 0.2 MPa IR3200-A: 0.02 to 0.2 MPa
IR1210-A: 0.02 to 0.4 MPa IR2210-A: 0.02 to 0.4 MPa IR3210-A: 0.02 to 0.4 MPa
IR1220-A: 0.02 to 0.8 MPa IR2220-A: 0.02 to 0.8 MPa IR3220-A: 0.02 to 0.8 MPa
RepeatabilityNote 2) Within ±1% of full span
Connection port diameter 1/8 1/4 1/4, 3/8, 1/2
Pressure gauge connection port size 1/8 (2 locations)
Ambient and operating fluid temperature Note 3) -5 to 60°C (no freezing)
Weight (kg)Note 4) 0.13 0.23 0.47

Note 1) When there is no flow on the outlet.
Note 2) Other characteristics such as aging deterioration and temperature characteristics are not included.
Note 3) -5 to 50°C for products with a digital pressure switch.
Note 4) Without accessories.

Accessories (Options) / Part No.

Name IR12□0-A IR22□0-A IR32□0-A
Bracket assemblyNote 1) IR10P-501AS IR20P-501AS IR30P-501AS
Hex panel nut IR10P-600S IR20P-600S IR20P-600S
Round-type pressure gaugeNote 2) 0.2‑MPa setting G33-2-□01 G43-2-□01 G43-2-□01
0.4 MPa setting G33-4-□01 G43-4-□01 G43-4-□01
0.8‑MPa setting G33-10-□01 G43-10-□01 G43-10-□01
Digital pressure switchNote 3) NPN1 output ISE30A-□01-N-ML
PNP 1 output ISE30A-□01-P-ML
NPN1 output / voltage output ISE30A-□01-C-ML
NPN1 output / current output ISE30A-□01-D-ML

Note 1) This is an assembly of the bracket and resin panel nut.
Note 2) The □ in the part numbers for round-type pressure gauges indicates the connection thread type. Insert no symbol for Rc, and use "N" for NPT. Pressure gauge for 0.8‑MPa settings is the 1.0‑MPa specification. Check with the manufacturer regarding the supply of psi unit specification pressure gauges.
Note 3) The □ in the part numbers for types with digital pressure switches indicates the connection thread type. Insert no symbol for Rc, and use "N" for NPT.

Modular Products and Accessories

Applicable Products and Accessories Compatible sizes
IR1200-A Series IR2200-A Series IR3200-A Series
Filter AF20-A AF30-A AF40-A
Spacer Y200-A Y300-A Y400-A
Spacer with bracket Y200T-A Y300T-A Y400T-A

Model Number Notation

Model number example

Model number example

- Symbol Content (1)
Body size
1 2 3
(2) Set pressure range 0 0.02 to 0.2 MPa
1 0.02 to 0.4 MPa
2 0.02 to 0.8 MPa
(3) Exhaust direction 0 Bottom exhaust
1 Front exhaust - -
2 Back exhaust - -
(4) Thread type Nil Rc
N NPT
F G
(5) Piping connection port diameter 01 1/8 - -
02 1/4 -
03 3/8 - -
04 1/2 - -
(6) OptionNote 1) a Mounting Nil Without optional mounting parts
BNote 2) With bracket
H With hexagon panel nut (for panel mounting)
b Pressure gauge Nil Without pressure gauge
G Round-type pressure gauge
With digital pressure switch EA NPN open collector 1 output
EB PNP open collector 1 output
EC NPN open collector 1 output + analog voltage output
ED NPN open collector 2 output + analog current output
(7) Semi-standard c Flow direction Nil Flow direction: left → right
R Flow direction: right → left
d Knob orientation Nil Knob upward
V Knob downward
e Pressure unitNote 3) Nil Nameplate and pressure gauge unit: MPa
Z Nameplate and pressure gauge unit: psi
ZA Digital pressure switch: with unit selection function

Note 1) Options are not assembled and are supplied loose at the time of shipment. B and H cannot be selected together. Old-style brackets cannot be used with this product.
Note 2) Set nuts included with brackets.
Note 3) Refer to Pressure Unit Notation List.

Pressure Unit Notation List

- Screw Type Unit Used on Product Nameplate Unit Used on Pressure Gauge SoldNote 6)
G EA, EB, EC, ED
Nil Rc MPa MPa SI unit fixed Sold in Japan and internationally
NPT
G
Z Note 4) Rc - - - Sold outside of Japan only
NPT psi psi With unit conversion function
(default value psi)
G - - -
ZA Note 5) Rc MPa - With unit conversion function Sold outside of Japan only
NPT
G

Note 4) Thread type: NPT is applicable.
Note 5) Options: EA, EB, EC, ED.
Note 6) Under new Japanese measurement laws, only SI unit types are for sale in Japan.

Diagram

Basic type (knob) / IR22□0-A diagram

Basic type (knob) / IR22□0-A diagram

Basic type (knob) / IR12□0-A diagram

Basic type (knob) / IR12□0-A diagram

Basic type (knob) / IR32□0-A diagram

Basic type (knob) / IR32□0-A diagram

Basic type (knob) / IR32□1-A, IR32□2-A diagram

Basic type (knob) / IR32□1-A, IR32□2-A diagram

Component Parts

Number Description Material
IR1200-A IR2200-A IR3200-A
1 Bonnet Die-cast aluminum
2 Nozzle diaphragm assembly Aluminum, weather-resistant NBR
3 Seal HNBR
4 Seal NBR
5 Diaphragm spacer Polyacetal
6 Supply diaphragm Weather resistant NBR -
7 Exhaust diaphragm assembly Steel, aluminum, weather-resistant NBR Aluminum, weather-resistant NBR, HNBR
8 Valve assembly Stainless steel, aluminum, HNBR Aluminum, HNBR
9 Body Die-cast aluminum

Dimensions Examples: IR1200-A/2200-A/3200-A Series Regulator

Basic Type (Knob) / IR12□0-01□-A

 

(Unit: mm)

 

Basic type (knob) / IR12□0-01□-A dimensional drawing

Basic type (knob) / IR12□0-01□-A dimensional drawing

With Digital Pressure Switch / IR12□0-01□E□-A

 

(Unit: mm)

 

With digital pressure switch / IR12□0-01□E□-A dimensional drawing

With digital pressure switch / IR12□0-01□E□-A dimensional drawing

Codice componente
IR1200-F01EA-ZA-A
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Lato mandata, tipo di collegamento Lato mandata, diam. collegamento Direzione flusso Lato controllo, tipi di collegamento Lato di controllo, diametro collegamento Manometro Size of Body Accessory Set Pressure Pressure Unit Handle Direction / Position Specifications Output Specification

150.56 €

1 26 giorni G1/8[(Dx)] Da sinistra a destraG1/8[Con pressostato] Con pressostato1Assente0.02–0.2MPaPressostato digitale: con commutazione unitàManiglia verso il bassoScarico inferioreCollettore aperto NPN 1 uscita

Loading...

  1. 1

Informazioni di base

Regolatore, valvola di sovrapressione Regolatore Regolatore Standard Liquido applicabile Aria
Profilo Standard Ambiente d'esercizio Standard Meccanismo di scarico Sfiato
Funzione corrente contraria NA

Si trova sulla pagina di IR1200-A~3200-A, Regolatore, il codice articolo è il seguente: IR1200-F01EA-ZA-A.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto IR1200-F01EA-ZA-A.

Tipologia prodotto

Codice componente
IR1200-01G-A
IR1200-01H-A
IR1200-F01-A
IR1200-F01G-A
IR1200-F01H-A
IR1200-N01-A
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Lato mandata, tipo di collegamento Lato mandata, diam. collegamento Direzione flusso Lato controllo, tipi di collegamento Lato di controllo, diametro collegamento Manometro Size of Body Accessory Set Pressure Pressure Unit Handle Direction / Position Specifications Output Specification

80.82 €

1 26 giorni Rc1/8[(Dx)] Da sinistra a destraRc1/8[Con manometro] Con manometro1Assente0.02–0.2MPaUnità targhetta identificativa e manometro: MPaManiglia verso il bassoScarico inferiore-

63.47 €

1 26 giorni Rc1/8[(Dx)] Da sinistra a destraRc1/8[Non in dotazione] Senza manometro1Con dado esagonale della piastra (per il montaggio della piastra)0.02–0.2MPaUnità targhetta identificativa e manometro: MPaManiglia verso il bassoScarico inferiore-

62.98 €

1 4 giorni G1/8[(Dx)] Da sinistra a destraG1/8[Non in dotazione] Senza manometro1Assente0.02–0.2MPaUnità targhetta identificativa e manometro: MPaManiglia verso il bassoScarico inferiore-

80.82 €

1 26 giorni G1/8[(Dx)] Da sinistra a destraG1/8[Con manometro] Con manometro1Assente0.02–0.2MPaUnità targhetta identificativa e manometro: MPaManiglia verso il bassoScarico inferiore-

63.47 €

1 26 giorni G1/8[(Dx)] Da sinistra a destraG1/8[Non in dotazione] Senza manometro1Con dado esagonale della piastra (per il montaggio della piastra)0.02–0.2MPaUnità targhetta identificativa e manometro: MPaManiglia verso il bassoScarico inferiore-

62.98 €

1 26 giorni [NPT] NPT1/8[(Dx)] Da sinistra a destra[NPT] NPT1/8[Non in dotazione] Senza manometro1Assente0.02–0.2MPaUnità targhetta identificativa e manometro: MPaManiglia verso il bassoScarico inferiore-

Supporto tecnico